On-demand Webinar: ST25RU3993 UHF Rain® RFID reader IC

 

Discover a high-speed RFID reader chip that combines outstanding performance with low power consumption

 

Watch the 1-hour on-demand webinar to learn about the industry-leading read rates and high sensitivity of the low-power ST25RU3993 UHF Rain® RFID reader IC.

We start by exploring the fundamentals of the technology behind Rain® RFID, with an emphasis on ST's ecosystem of Readers/Tags and solutions. We introduce the different types of readers, and highlight how to best utilize the Rain® RFID technology for applications such as retail, track & trace, and aviation. An overview of the tools and software that supports and enables accelerated design with the ST25RU3993 reader IC is also presented.

The ST25RU3993 UHF Rain® RFID reader device provides multi-protocol support for the 840-960 MHz UHF band, compatible with ISO18000-62 & -63, ISO29143 and GS1’s EPC UHF Gen2 air interface protocol. It includes an on-chip VCO and a power amplifier, and offers a complete set of RFID features including dense reader mode (DRM) functionality and support for frequency-hopping, low-level transmission coding, low-level decode, data framing, and CRC checking.

You will learn:

  • The background on Rain® RFID technology
  • About the tools and resources available in ST's Readers/Tags support ecosystem
  • How to maximize the benefits of Rain® RFID technology in a variety of applications
  • The architecture, features, and performance of the ST25RU3993 Rain® UHF RFID reader device
 
请查看我们的隐私声明,该声明描述了我们如何处理您的个人资料信息以及如何维护您的个人数据保护权利

Speaker

Jim Barlow has held various positions in design, business development, sales, and applications; holds multiple patents for RF communication protocols, and has a Bachelor's degree in Computer Science from Nova Southeastern University and BSEE studies from the University of Texas at Arlington. He is currently based in California.