Webinar: Simplifying Embedded Microcontroller Design using the STM32G0 and STM32CubeMX 5.0 - Jan 23 2019

Simplifying Embedded Microcontroller Design using the STM32G0 and STM32CubeMX 5.0

 

Webinar Date: January 23rd, 2019

Video Duration: 1 hour

Learn to develop with a simple, yet advanced STM32 microcontroller – the STM32G0

Miss the live event? Check out the recorded webinar for an introduction to the STM32G0, an efficient, robust and simple microcontroller with advanced peripherals in low-pin-count packages. This new Arm® Cortex®-M0+ series has simplified power connection, superior EMS protection, and class-leading hardware-based security. We will also show how the STM32CubeMX 5.0 state-of-the-art code generation tool will simplify and accelerate the STM32G0 design experience.

Webinar agenda:

  • Overview of STM32 microcontrollers, with focus on the STM32G0
  • Key features and peripherals embedded in the STM32G0
  • Description of the STM32CubeMX 5.0 graphical software configuration and code generation tool
  • Demonstration of hands-on examples running on the STM32G0 developed with the full-featured, free-to-use Keil MDK for STM32G0 and STM32CubeMX 5.0

 

Speakers

Nicolas Fillon started with ST in France in 2002 and moved to the US in 2003. Based in Santa Clara, CA, Nicolas is a now a Field Application Engineer supporting ST microcontrollers.
Tarek Azhari has been with ST since 1995 and is a Product Marketing Engineer with the microcontroller product marketing team for the Americas. Tarek has worked in various application engineering roles in ST's Consumer Business Unit.

 

 
请查看我们的隐私声明,该声明描述了我们如何处理您的个人资料信息以及如何维护您的个人数据保护权利