CATEGORIES

电源管理 Minimize menu

直流-直流开关式转换器

概述
产品选择器
解决方案
文件
CAD资源
工具与软件
eDesignSuite

意法半导体的单片式DC-DC开关稳压器具有高达61 V的输入电压能力,降压转换器能够提供高达6 A的输出电流,开关频率高达2.3MHz。

DC-DC开关调节器

 此IC产品组合由高度专业化的产品组成,以满足各种市场电源管理 需求;高压技术,以及 工业and 和汽车 的高可靠性和稳健性,紧凑性和高效的 消费应用。

这些 开关电源 嵌入了一套完整的保护功能(过流、过电压、过温),以增加MTBF,减少功率转换所需的外部元件数量.提供了多种封装选项,全都可以实现小型化和高散热性能以满足不同应用的要求。

ST还具有独特且完全隔离、共振的单级直接转换,从48V直接转换到负载点(POL),完全符合Intel VR13和VR12.5规范的CPU/DDR,以及完全可扩展的解决方案,能够管理多达6个交错单元,动态单元脱落和脉冲跳频。

The ST1PS01, a nano-quiescent step-down converter
The A7987, a flexible automotive buck converter with a smart bootstrap
Read more on our blog

38 V 1.5 A / 2 A step-down converters with low quiescent current

The new L6981 and L6982 are  easy -to -use regulators delivering high efficiency capability atacross all loads. The wide input voltage range (3.5 V –- 38V) , makes them also the ideal solution for 24 V industrial bus-powered systems, HVAC power supplyies, battery-powered equipment, decentralized intelligent nodes and always-on devices includinglike smart sensors.

Housed in an SO8 package , the L6981 (1.5 A)  and L6982 (2 A) are also based on a peak current mode architecture with internal compensation, to help reduce the overall size and complexity of the end-product designs.

Evaluation boards are available, to support developers in their designs.

STEVAL-L6981CDR ; STEVAL-L6981NDR

STEVAL-L6982CDR ; STEVAL-L6982NDR

60 V 300 mA降压转换器,具有10 uA静态电流

意法半导体新推出的L7983是一款紧凑型同步降压转换器,具有低噪声特性和低功耗模式,能够满足噪声敏感型应用要求,并在轻负载下实现最高效率。

L7983具有很宽的输入电压范围,可以在电压范围为12 - 24 V的工业总线上运行,具有很高的安全余量。它也适用于电池供电型应用、工业自动防故障系统、分布式智能节点、家电、机器人和(利用易于使用的低噪声模式的)精确传感应用。

基于L7983的电源和转换器解决方案评估板也可以供货

转换器

Input

V This option is required. And must be less than or equal to Volt. Max [V]
V This option is required. And must be greater than or equal to Volt. Min [V]

Output Power

V This option is required and must be a number.
A This option is required and must be a number.