ST7LITE1xB FASTROM MICROCONTROLLER OPTION LIST (last update: June 2008) Customer ................................................................... Address ................................................................... Contact ................................................................... Phone No ................................................................... Reference FASTROM Code*: .................................................... *FASTROM code name is assigned by STMicroelectronics. FASTROM code must be sent in .S19 format. .Hex extension cannot be processed. Device Type/Memory Size/Package (check only one option): ---------------------|--------------------------|---------------------------- FASTROM DEVICE: | 2K | 4K ---------------------|--------------------------|---------------------------- VFQFPN20: | [ ] ST7PLIT19BF0Ux | [ ] ST7PLIT19BF1Ux SO20: | [ ] ST7PLIT19BF0Mx | [ ] ST7PLIT19BF1Mx PDIP20: | [ ] ST7PLIT19BF0Bx | [ ] ST7PLIT19BF1Bx SO16: | [ ] ST7PLIT19BY0Mx | [ ] ST7PLIT19BY1Mx PDIP16: | [ ] ST7PLIT19BY0Bx | [ ] ST7PLIT19BY1Bx WARNING: Adresses DEE0h, DEE1h, DEE2h, DEE3h are reserved areas for ST to program RCCR0 and RCCR1 (See datasheet). Conditioning (check only one option, do not specify for DIP package): VFQFPN: [ ] Tape & Reel [ ] Tray SO: [ ] Tape & Reel [ ] Tube Special Marking: [ ] No [ ] Yes Authorized characters are letters, digits, '.', '-', '/' and spaces only. Maximum character count: 8 char. max "_ _ _ _ _ _ _ _ " Temperature range: [ ] -40°C to +85°C [ ] -40°C to +125°C Watchdog Selection (WDG_SW): [ ] Software Activation [ ] Hardware Activation Watchdog Reset on Halt (WDG_HALT): [ ] Reset [ ] No Reset LVD Reset (LVD): [ ] Disabled [ ] Enabled [ ] Highest threshold [ ] Medium threshold [ ] Lowest threshold Flash Sector 0 size (SEC): [ ] 0.5K [ ] 1K [ ] 2K [ ] 4K Readout protection (FMP_R): [ ] Disabled [ ] Enabled Flash Write Protection (FMP_W) : [ ] Disabled [ ] Enabled RC Oscillator (OSC): [ ] Disabled [ ] Enabled Clock source selection (CKSEL): [ ] External crystal/Ceramic resonator (if OSC disabled) [ ] External clock on PB4 [ ] External clock on PC0 PLL (PLLOFF): [ ] Disabled [ ] Enabled PLL factor (PLLx4x8): [ ] PLLx4 [ ] PLLx8 PLL32 (PLL32OFF): [ ] Disabled [ ] Enabled Comments : Supply Operating Range in the application: Notes Date: Signature: Important note: Not all configurations are available. See Option byte section in the datasheet for authorized option byte combinations.