STPOWER™ Transistors in the 10-year longevity program STPOWER™ Transistors in the 10-year longevity program

STPOWER™ Transistors included in 10-year longevity program

Ensures continuous supply and protects design investments

Ensures continuous supply and protects design investments

Find out more
Discovery kit with STM32MP157A MPU Discovery kit with STM32MP157A MPU

Two new MPU Discovery kits

Get started with our open-source, mainlined OpenSTLinux distro

Get started with our open-source, mainlined OpenSTLinux distro

Order now
A7987 61 V automotive step-down converter A7987 61 V automotive step-down converter

Up to 61V, 3A automotive buck converter

Our A7987 step-down switching regulator is built to ensure robustness, flexibility and reliability in harsh environments

Robustness, flexibility and reliability in harsh environments

Learn more

ST makes mobility shared

Discover TESEO-LIV3 GNSS modules for eScooter tracking solutions

Discover TESEO-LIV3 GNSS modules for eScooter tracking solutions

find out more
Meet ST Our broad product portfolio based on the most recent technologies addresses a wide range of applications Meet ST
Online Design Use our intuitive, comprehensive eDesignSuite software suite to find products and solutions that match your application needs Online Design
Tools & Software Find tools and software to help reduce development time, effort and cost Tools & Software
Community & Training Connect with the ST community, find training material or check out our videos Community & Training

Everywhere microelectronics make a positive contribution to people’s lives, ST is there. By getting more from technology to get more from life, ST stands for life.augmented.

46,000

Employees Worldwide

100,000+

Customers around the globe

7,400

Experts in R&D & product design

Learn more about ST

Find the right product

With one of the industry’s broadest technology portfolios, ST's products are found in today's most innovative electronics solutions.

Browse products

Explore applications

ST offers enabling silicon technologies that accelerate innovation across the full spectrum of electronics applications.

Browse applications

eDesignSuite

eDesignSuite is an easy-to-use comprehensive software suite ready to help customers define their needs by transforming their application requirements into satisfactory solutions based on the wide range of ST products.

eDesignSuite

eDesignSuite is an easy-to-use comprehensive software suite ready to help customers define their needs by transforming their application requirements into satisfactory solutions based on the wide range of ST products. show more eDesignSuite is an easy-to-use comprehensive software suite ready to help customers define their needs

Converter

Input

V This option is required. And must be less than or equal to Volt. Max [V]
V This option is required. And must be greater than or equal to Volt. Min [V]

Output Power

V This option is required and must be a number.
A This option is required and must be a number.

Solar Battery Charger

Input Panel Specification

V This option is required. And must be less than or equal to Voc [V]
V This option is required. And must be greater than or equal to Vmp [V]
A This option is required. And must be less than or equal to Isc [A]
A This option is required. And must be greater than or equal to Imp [A]

Output Battery Specification

V This option is required.
A This option is required.

Active Analog Filter

Hz This option is required.
V/V Please input a number from 1 to 1000.

Diodes (Power Schottky & FERD) Smart Selector

LED Driver

Input

V This option is required. And must be less than or equal to Volt. Max [V]
V This option is required. And must be greater than or equal to Volt. Min [V]

LED custom

V This option is required.
A This option is required.
Ω This option is required.

LEDs

This option is required. And must be a whole positive number between 1 and 20.
This option is required. And must be a whole positive number between 1 and 20.

Battery Charger

Input

V This option is required. And must be less than or equal to Volt. Max [V]
V This option is required. And must be greater than or equal to Volt. Min [V]

Output Power

V This option is required and must be a number.
A This option is required and must be a number.

Antenna Design

mm This option is required.
mm This option is required.

TVS Smart Selector

Featured Technology and Insights

IEEE 802.3bt compliant Power Over Ethenet (PoE) IEEE 802.3bt compliant Power Over Ethenet (PoE)

New PoE supply reference designs

Wide range of IEEE 802.3bt compliant Power over Ethenet solutions

Wide range of IEEE 802.3bt compliant Power over Ethenet solutions

discover now
TruST25™ digital signature TruST25™ digital signature

TruST25™ digital signature

Ensure device authenticity from factory to consumer

Ensure device authenticity from factory to consumer

Learn more

Latest from ST

Jul 15, 2019
STMicroelectronics Announces Status of Common Share Repurchase Program
STMicroelectronics N.V. (the “Company” or “STMicroelectronics”) , a global semiconductor leader serving customers across the spectrum of electronics applications, announces full details of its common share repurchase program (the “Program”) disclosed via a press release dated November 5, 2018. The Program was approved by a shareholder resolution dated May 31, 2018 and by the supervisory board.
Read more
embOS: The RTOS in Billions of Devices and Its Optimizations for STM32
Jul 10, 2019
embOS: The RTOS in Billions of Devices and Its Optimizations for STM32
embOS is a real-time operating system from SEGGER, a member of the ST Partner Program, that runs on all STM32 microcontrollers and is currently in billions of devices, all microarchitectures combined.
Read more
STMicroelectronics Strengthens STM32 Microcontroller Ecosystem with MadeForSTM32 Quality Label
Jul 11, 2019
STMicroelectronics Strengthens STM32 Microcontroller Ecosystem with MadeForSTM32 Quality Label
STMicroelectronics (NYSE: STM), a global semiconductor leader serving customers across the spectrum of electronics applications, is further increasing the market appeal of its STM32* microcontroller family by launching the MadeForSTM32** label for qualified, reviewed, and approved products from ST Partners in the development ecosystem.
Read more
Unison RTOS for STM32 at the Crossroads of Hardware and Software
Jul 09, 2019
Unison RTOS for STM32 at the Crossroads of Hardware and Software
When designing an embedded system, choosing the right software environment is as important as the choice of microcontroller, which is why we work very hard alongside industry leaders like RoweBots, a Canadian company famous for its Unison Real Time Operating System (RTOS).
Read more
Robust, Low-Power Automotive Accelerometer from STMicroelectronics Adds Durability to Secure Remote Key Fobs
Jul 09, 2019
Robust, Low-Power Automotive Accelerometer from STMicroelectronics Adds Durability to Secure Remote Key Fobs
The STMicroelectronics AIS2DW12 automotive accelerometer makes Passive Keyless Entry (PKE) radio fobs tough enough to survive the inevitable drops and scrapes in a lifetime of use. Also featuring ultra-low power consumption, the accelerometer adds practicality to the convenience and superior theft resistance that comes with motion awareness.
Read more
STM32L4 and STM32H7 in a Solar Car Unveiled in Canada and Racing in Australia
Jul 04, 2019
STM32L4 and STM32H7 in a Solar Car Unveiled in Canada and Racing in Australia
Last week, the Blue Sky Solar Racing team, made of undergraduate students from the University of Toronto, unveiled Viridian, their solar car that uses numerous STM32 microcon trollers. 
Read more
Jul 08, 2019
STMicroelectronics Announces Status of Common Share Repurchase Program
STMicroelectronics N.V. (the “Company” or “STMicroelectronics”) , a global semiconductor leader serving customers across the spectrum of electronics applications, announces full details of its common share repurchase program (the “Program”) disclosed via a press release dated November 5, 2018. The Program was approved by a shareholder resolution dated May 31, 2018 and by the supervisory board.
Read more
Nomination of the LSM6DSOX, First Inertial Sensor with Machine Learning
Jun 28, 2019
Nomination of the LSM6DSOX, First Inertial Sensor with Machine Learning

The ST Foundation’s mission is primarily to develop, coordinate and sponsor projects that employ the use of modern sciences and high technologies to promote the fight against the Digital Divide, identifying informatics illiteracy around the world, notably in less fortunate communities.


STM32 in the Sky is a high altitude ballooning (HAB) contest that will take place in the south of France on June 11, to celebrate the 12th anniversary of the STM32 family of microcontrollers.

Read more
Jul 03, 2019
STMicroelectronics Announces Timing for Second Quarter 2019 Earnings Release and Conference Call
STMicroelectronics (NYSE: STM) , a global semiconductor leader serving customers across the spectrum of electronics applications, announced that it will release second quarter 2019 earnings before the opening of trading on the European Stock Exchanges on Thursday July 25, 2019.
Read more
An STM32 Recognizing a Salad at MWC19 Shanghai
Jun 27, 2019
An STM32 Recognizing a Salad at MWC19 Shanghai
The Mobile World Congress Shanghai opened its door on June 26th and ST is showcasing its latest solutions enabling IoT and Smart Driving . The main focus of this MWC19 in Shanghai is 5G, the Internet of Things, artificial intelligence, and big data. The event takes place at the New International Expo Centre, but for those who can’t make it, here’s a little tour of the ST booth (N1.D85) with some of its main demos and displayed that we organized around six major attractions: Security, Automotive, Sensor, AI and Processing, Connectivity, Analog and Power.
Read more
Jul 02, 2019
STMicroelectronics Makes PCs More User Friendly, Greener, and More Secure
STMicroelectronics (NYSE: STM), a global semiconductor leader serving customers across the spectrum of electronics applications, has announced its user presence detection solution where the output from ST’s FlightSense™ Time-of-Flight (ToF) ranging sensor, is used by Intel® Context Sensing to offer a breakthrough approach to PC data security while reducing power consumption and improving the user experience.
Read more
V2X on Telemaco3P and SOM-301, The Hardware and Software Advantages
Jun 24, 2019
V2X on Telemaco3P and SOM-301, The Hardware and Software Advantages
We are announcing at  MWC Shanghai 2019  a collaboration with  Unex , a Taiwanese company that specializes in V2X (Vehicle-to-Everything), and recommend their  SOM-301  System-on-Module for our  Telemaco3P Modular Telematics Platform (TC3P-MTP) . It was essential for us to ensure that engineers and developers looking to create a comprehensive and compliant V2X application know what to get to save time and focus on building their best product.
Read more
Latest Multi-OS Software Tool from STMicroelectronics Simplifies STM32 Programming and Protects Firmware Intellectual Property
Jun 27, 2019
Latest Multi-OS Software Tool from STMicroelectronics Simplifies STM32 Programming and Protects Firmware Intellectual Property
Making life easier for STM32* microcontroller (MCU) and microprocessor (MPU) users, and further strengthening the STM32Cube ecosystem , the latest version of the STM32CubeProgrammer from STMicroelectronics gathers the capabilities of multiple device programmers into just one universal tool.
Read more
MadeForSTM32, The New Label for Excellent Software on STM32 MCUs
Jun 11, 2019
MadeForSTM32, The New Label for Excellent Software on STM32 MCUs

We just launched MadeForSTM32™, a new label destined to single out software solutions that will significantly enhance the experience of engineers and designers building applications on our STM32 microcontrollers.

 

Read more
Powerline Communication Development Toolset from STMicroelectronics Extends Access to Field-Proven G3-PLC Chipset
Jun 26, 2019
Powerline Communication Development Toolset from STMicroelectronics Extends Access to Field-Proven G3-PLC Chipset
A new plug-and-play powerline communication (PLC) development toolset from STMicroelectronics accelerates the development of turn-key powerline networks by providing all the hardware and software components needed to build and run a PLC application.
Read more