MCU Roadshow Taiwan 2018

MCU Roadshow - Taiwan

MCU Roadshow - Taiwan

Location: Taichung (July 24)  / Taipei (July 26)
Venue:
Taichung - The Lin Hotel Taichung (No.99, Chaofu Rd., Xitun Dist., Taichung City)
Taipei - Grand Victoria Hotel, Grand Ballroom, 1F (No.168, Jingye 4th Rd., Zhongshan Dist., Taipei)

STMicroelectronics is a world-leading supplier of MCU, whose STM32 family provides over 800 highly flexible, scalable microcontrollers variants for a wide range of markets including consumer electronics, industrial manufacturing, automotive and mobile devices. In addition to the microcontrollers, the STM32 family also comes with a comprehensive development platform and various peripheral devices. Pin compatibility across all series also helps diversify design and improve flexibility. STM32 is now one of the most popular product families in the area of microcontrollers.

ST has a comprehensive microcontroller product line that includes 12 series: L0, L1, L4, L4+, F0, F1, F2, F3, F4, F7, H7 and WB. Each model is designed for different application and able to meet up with various performance requirements, and every series is based on a Cortex-M processor core from ARM like M0/M0+, M3, M4 or M7.

ST Taiwan is organizing the STM32 MCU Roadshow on July 24 in Taichung and July 26 in Taipei. During the Roadshow seminars ST will present features, applications and trends of the STM32 family, as well as the STM32 development ecosystem and platform, providing insightful details for engineers who want to get the best results when developing products on STM32 MCUs.

Agenda:

Time Agenda Speaker
13:00-13:20 Guest Reception  
13:20-13:25 Welcome Remark Giuseppe Izzo
Managing Director, STMicroelectronics / Jerry Chang
Sales Director,
STMicroelectronics<
13:25-13:40 STM32 MCU Product Roadmap and Applications Jason Yang
Sr. Marketing Manager, STMicroelectronics
13:40-14:10 STM32L4 and STM32WB Product Introduction and Application Developments Terry Yu
Marketing Section Manager,
STMicroelectronics
14:10-14:40 STM32F7 and STM32H7 Product Introduction and Application Developments Daniel Wang Technical Marketing Manager,
STMicroelectronics
14:40-15:10 Introduction of STM32CubeMX Ecosystem Edward Chang
FAE Manager, STMicroelectronics
15:10-15:30 Demo  / Tea Break  
15:30-16:00 mbed OS Ecosystem Introduction Neil Tan
Sr. FAE, Arm
16:00-16:20 Amazon Cloud Computing Service Anderson Hsiao
Market Development Manager, AWS>
16:20-16:40 MCU and NFC used in IoT Applications Eddie Wu
Sr. Technical Marketing Engineer
16:40-17:00 Q&A / Lucky Draw  

Upcoming Events

STM32 Summit 2021 08 Mar - 29 Apr, 2021
PCIM 2021 16 Apr - 07 May, 2021
SENSOR+TEST 2021 16 Apr - 06 May, 2021