ESSCIRC – ESSDERC 2023

Semiconductors for an electrical and digital world

Date: September 11 – 14, 2023
Conference Venue: Lisbon Congress Center CCL
Praça das Industrias 1, 11300-307 - Lisbon (PT)

Early bird registrations are open! Check out the conference program and register now!

One of the top five conferences from both the IEEE Solid-state Circuits Society and the Electron Devices Society, ESSCIRC – ESSDERC is the annual European forum that brings together the scientific community to discuss recent advances in solid-state circuits, devices, and systems. Keynotes, paper presentations, joint sessions, workshops, and tutorials will cover all aspects of advanced circuits, devices, and systems.

STMicroelectronics is a gold sponsor for the 2023 edition and a member of the Organizing and Technical Program Committees. We will present multiple authoritative research papers and host several workshop presentations. Check out the agenda below for further details.

Save the date and join ST experts to discover exciting step forwards in semiconductor technology. See you soon in Lisbon!

Workshops & Tutorials
Date Time (CET) Title Speakers
11 Sept 10:00-12:30 Tutorial: The Pavlin cell: a versatile analog building block for power conversion applications
  • Introduction and overview
  • Steady-state and dynamic analysis
  • Practical usage and applications
Claudio Adragna
ST presenter
11 Sept 10:00-12:30 Workshop: Technologies and Circuits for 5G evolution to 6G
RF-SOI and SiGe technologies for 5G+ and 6G Communications
Pascal Chevalier,
ST presenter
11 Sept 10:00-18:00 Cicuit insignt
Architecting our sensors for the future
Sara Pellegrini,
ST presenter
11 Sept 13:00-18:00 Workshop: Towards Self Contained Recognition Integrated Classifiers for Smart Sensors
Opportunities and challenges of AI integration in image sensors
Cedric Tubert, ST organizer
Jerome Chossat,
ST presenter
       
Paper presentations
12 Sept 11:10-12:50 Paper Presentation (9193) - ESSDERC A3L-2 Advanced technology, process and materials
Impact of Layout and Channel Processing on CMOS Low Frequency Noise Variability
Fausto Simioni,
ST presenter
12 Sept 15:10-16:30 Paper Presentation (9205) - ESSDERC Advanced technology, process and materials
40nm SONOS Embedded Select in Trench Memory
Radouane Habhab,
ST presenter
12 Sept 15:10-16:30 Paper presentation (9082) - ESSDERC Advanced technology, process and materials
ePCM Reliability Improvement Through Active Material Carbon Implantation
Alessandro Motta,
ST presenter
13 Sept 9:20-10:40 Paper Presentation (9156) - JOINT B2L-3 Devices and circuits for sensors, optoelectronics and display
Hot-Carrier Degradation Modeling of DCR Drift in SPADs
Matthieu Sicre,
ST presenter
13 Sept 11:10-12:50 Paper presentation (9029) - ESSCIRC B3L-4 Power Management Integrated Metal Shunt with Matched Sensing Resistor for High-Side Current Sensing Roberto Pio Baorda,
ST presenter
13 Sept 11:10-12:50 Paper Presentation (9170) - ESSCIRC B3L-5 Frequency generation
0.45-mW 2.35-3.0 GHz Multiplying DLL with Calibration Loop in 28nm CMOS FD-SOI
Andres Asprilla,
ST presenter
13 Sept 15:10-16:30 Paper Presentation (9221) - ESSDERC B5L-5 Analog, power and RF devices
Improving Off-State Capacitance of SOI-CMOS RF Switches: How Good Are Air Microcavities?
Daniel Gheysens,
ST presenter
13 Sept 15:10-16:30 Paper presentation (9146) - ESSDERC B5L-5 Analog, power and RF devices
40-nm RFSOI Technology Exhibiting 90fs RON × COFF and fT/fMAX of 250 GHz/350 GHz Targeting Sub-6 GHz and mmW 5G Applications
Sebastien Cremer,
STr presenter
14 Sept 9:40-10:40 Paper Presentation (9174) - ESSCIRC C2l-5 RF and mm-Wave circuits
A Wideband sub-6GHz Continuously Tunable gm-Boosted CG Low Noise Amplifier in 28 nm FD-SOI CMOS Technology
Mohamed Khalil Bouchoucha, 
ST presenter
14 Sept 9:40-10:40 Paper Presentation (9175) - ESSCIRC C2L-2 Digital Circuits and systems
A 291nW Real-Time Event-Driven Spectrogram Extraction Unit in 28nm FD-SOI CMOS for Keyword Spotting Application
Soufiane Mourrane,
ST presenter
14 Sept 11:40-12:50 Paper Presentation (9109) - ESSCIRC C3L-4 Power Management
A Compact Wide-Input-Range Time-Domain Buck Converter with Fast Transient Response for Industrial Applications
Paolo Melillo, Politecnico di Milano Presenter
Alberto Brunero, Alessandro Gasparini ST co-authors
14 Sept 15:10-16:30 Paper Presentation (9184) - ESSDERC C6L-1 Compact modeling and process/device simulation
Direct Measurements and Modeling of Avalanche Dynamics and Quenching in SPADs
Denis Rideau,
ST presenter
14 Sept 15:10-16:30 Paper Presentation (9188) - ESSDERC C6L-5 Analog, power and RF devices
Characterization and Modeling of High Voltage MOS Robustness During Recirculation in Smart Power Technologies
Michele Basso,
ST presenter
14 Sept 11:10-12:50 Paper Presentation (9288) - ESSCIRC C3L-5 RF and mm-Wave circuits
A 53-62 GHz Two-Channel Differential 6-Bit Active Phase Shifter in 55-nm SiGe Technology
Morteza Tavakoli Taba, University of Michigan presenter, Andreia Cathelin, ST co-author
14 Sept 11:10-12:50 A-SSCC Special Session C3L-2 Chair: Andreia Cathelin
ST presente
14 Sept 15:10-16:30 Paper Presentation (9249) - ESSDERC C6L-5Analog, power and RF devices
Modeling the Temperature Dependence of TDDB in Galvanic Isolators Based on Polymeric Dielectrics
Jurij Lorenzo Mazzola Politecnico di Milano presenter,
Vincenzo Marano, Michele Lauria, Dario Paci,
Fabrizio Speroni,
ST co-authors

Several ST experts and scientists are involved in the Conference with diverse Committee roles: Andrea Redaelli, Denis Rideau, Paras Garg, Marco Zamprogno, Philippe Cathelin, Sylvain Clerc, Giulio Ricotti, Nitin Chawla, Sara Pellegrini, and Cedric Tubert. Andreia Cathelin is part of the Steering Committee and General Co-Chair of ESSCIRC-ESSDERC 2023.