RADECS 2018

The Swedish Exhibition & Congress Centre, Gothia Towers
September 16th to 21st, 2018

Website: Click here
Visit us at booth #28

The aim of RADECS conferences is to provide an annual European forum for the presentation and discussion of the latest advances in the field of radiation effects on electronic and photonic materials, devices, circuits, sensors, and systems. The scope of the conference encompasses technological processes and design techniques for producing radiation tolerant systems for space, aeronautical or terrestrial applications, as well as relevant methodologies for their characterization and qualification. The conference features a technical program, an Industrial Exhibit, and one day tutorial or ‘short course’ on radiation effects. The technical program includes oral and poster sessions and round tables.
ST’s Space Product Team and radiation experts will present ST’s latest addition to its portfolio of Space products, including:

Latest Rad-Hard analog and power products with best-in-class radiation and electrical performance:

  • New ADC 12 bit, 8-single or 4-diffferential multiplexed inputs
  • LVSD and SerDes enhanced solutions
  • Latest ultra-low consumption OpAmps
  • New high speed, low voltage logic
  • New generation of power Schottky diodes & rectifiers
  • New integrated current limiter
  • Best-in-class gate driver for power conversion and motor control
  • .... and more to come

 

ST high density ASIC & ASSP radiation hardened design platforms:

  • 65 nm high density mixed-signal technology
  • 28 nm FD-SOI low power, high density & high performance technology
    • LEO and GEO development platforms & application IP
    • Designed for Rad-Hard complex ASIC SoC, ASSP & RF/mmW products