[Webinar] Advanced isolated digital output drivers for industry 4.0


Join us for our 1-hour webinar on advanced isolated digital output drivers for industry 4.0
 

Thursday, October 24th 2019 | 3:00 PM CEST

Register now

Enable rich diagnostics, substantial safety and high density in digital-output application designs with strict PCB space constraints using the new generation of QFN-packaged industrial high-side drivers.

This webinar focuses on ST's ISO8200AQ and ISO8200BQ fully protected intelligent power switches with integrated galvanic isolation, which can drive resistive, capacitive or inductive loads. Various communication interfaces including parallel and SPI are supported.

The drivers’ key features and benefits will be introduced together with identifying their positioning within ST’s product portfolio. Main reasons, requirements and benefits of galvanic isolation will be presented. Application performance and the dedicated evaluation tools, such as the X-NUCLEO-OUT01A1 and X-NUCLEO-OUT02A1 evaluation boards, the X-CUBE-OUT1 and X-CUBE-OUT2 software packages and the STSW-IFAPGUI user PC interface will also be discussed.

Agenda

  • Automation system architecture & key applications
  • ISO8200AQ & ISO8200BQ positioning in ST’s product portfolio
  • Galvanic isolation: why & where
  • Brief ISO8200 introduction, key features & benefits
  • Evaluation hardware & software tools
  • Application performance, load driving & diagnostics

There will be a live Q&A session at the end of the webinar where ST’s experienced engineers will be available to answer your questions.

Registration information

There is no charge to participate in this event, but it is necessary to register through my.st.com.

Register now

Speakers

Milos Hofman, joined STMicroelectronics in 2003 and is the Marketing Manager responsible for key vertical Factory Automation programs in Europe. He started as an Application Engineer specialized in the development of system-oriented evaluation tools and supported customers in the design of various smart power products. He has been focusing on technical marketing activities with a key emphasis on digital inputs and outputs in automation and IO-Link communication for the last seven years.

Vojtech Elias is an advanced Application Engineer with six years' experience at STMicroelectronics. As a member of the Power Application Laboratory in Prague, Vojtech particularly focuses on integrated solutions for Industrial Automation applications. His technical knowledge covers power and protection components for industrial automation, IO-Link and low-voltage motor control.

 

Latest from ST