Save to myST

Automotive Radar

Overview
Documentation
Tools and Software
Solutions
Automotive radars are essential components of Advanced Driver Assistance Systems (ADAS). Short-range and long-range radar sensors monitor a vehicle surrounding in real-time, providing critical data to ADAS systems, in order to improve driver safety and comfort.  From short (SRR) to long-range (LRR) applications, automotive radars offer  high versatility and  precision, being indispensable building blocks for the Assisted L0/L3 up to Autonomous L4/L5 levels of driving. Read more

24 GHz Radar

24 GHz radars are used in ADAS applications to sense the environment around the vehicle and offer a proven and cost effective solution. These radar systems are aimed at features such as blind-spot detection, rear cross traffic alerts, collision avoid
View application

77 GHz Radar

77 GHz radars enhance automotive safety by enabling vehicles to identify dangerous situations and prevent crashes. They are used to detect different kinds of obstacles such as other vehicles and pedestrians in the 30 to 250 meter range, even in low v
View application

Solutions and ICs for automotive radar system designs

ST comes with both 24 GHz and 77 GHz MMIC based Radar solutions, supporting the customers with its extensive experience and a comprehensive portfolio of Automotive Radar Transceiver and Power Management ICs specifically conceived to meet the stringent Automotive Safety Integrity Level (ASIL) requirements. Our offer also features a huge selection of Automotive Protections to complete the BOM of the design.