Save to MyST

Hard Disk Drive

Overview
Documentation
Tools and Software
HW Evaluation Tools
Solutions
Key Products
Hard Disk Drives (HDDs), which use magnetic storage techniques, have been the dominant mass data storage device for computers since the early 1960s and still are for servers today. For data centers, the primary advantages of HDDs and key selection criteria are their high capacity, a low cost per bit and long-term data retention. A leader in the design and manufacturing of analog ASICs and power management solutions for HDDs for over 20 years, ST also offers a wide range of advanced products used in a modern HDD architecture, such as eFuse, as well as temperature and pressure sensors. Read more

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      HW Design Service

      Active

      Complete OEM solution from end to end.

      Engineering Services DiZiC
      HW Design Service

      Description:

      Complete OEM solution from end to end.
    • Part number
      Status
      Description
      Type
      Supplier

      X-CUBE-MEMS-XT1

      NRND

      Sensor and DSP algorithm software expansion for STM32Cube

      STM32Cube Expansion Packages ST
      X-CUBE-MEMS-XT1

      Description:

      Sensor and DSP algorithm software expansion for STM32Cube

      X-CUBE-MEMS1

      Active

      Sensor and motion algorithm software expansion for STM32Cube

      STM32Cube Expansion Packages ST
      X-CUBE-MEMS1

      Description:

      Sensor and motion algorithm software expansion for STM32Cube
    • Part number
      Status
      Description
      Type
      Supplier

      C-Driver-MEMS

      Active

      Standard C platform-independent drivers for MEMS motion and environmental sensors

      Drivers for MEMS ST
      C-Driver-MEMS

      Description:

      Standard C platform-independent drivers for MEMS motion and environmental sensors

      LinuxDriverIIO

      Active

      Linux device drivers for MEMS motion and environmental sensors (Industrial I/O framework)

      Drivers for MEMS ST
      LinuxDriverIIO

      Description:

      Linux device drivers for MEMS motion and environmental sensors (Industrial I/O framework)

      LinuxDriverInput

      Active

      Linux device drivers for MEMS motion and environmental sensors (Input framework)

      Drivers for MEMS ST
      LinuxDriverInput

      Description:

      Linux device drivers for MEMS motion and environmental sensors (Input framework)

All Hardware Evaluation Tools

    • Part Number
      Description
      Core product
      Tool Type
      Supplier
      Sort by: part number

      X-NUCLEO-IKS01A2

      Active

      Motion MEMS and environmental sensor expansion board for STM32 Nucleo

      LSM6DSL STM32 ODE Sense HW ST
      X-NUCLEO-IKS01A2
      Active

      Motion MEMS and environmental sensor expansion board for STM32 Nucleo

    • Part Number
      Description
      Core product
      Tool Type
      Supplier
      Sort by: part number

      STEVAL-IFP021V1

      Active

      5 V and 12 V power line protection based on STEF05 and STEF12 electronic fuses

      STEF05 Process Control and Automation Solution Eval Boards -
      STEVAL-IFP021V1
      Active

      5 V and 12 V power line protection based on STEF05 and STEF12 electronic fuses

      STEVAL-LDO001V1

      Active

      Quad high performance LDO evaluation board based on LDBL20, LDLN025, LD39130S and STLQ020

      LDBL20 PSU and Converter Solution Eval Boards ST
      STEVAL-LDO001V1
      Active

      Quad high performance LDO evaluation board based on LDBL20, LDLN025, LD39130S and STLQ020

      STEVAL-MET001V1

      Active

      LPS22HB adapter board for a standard DIL 24 socket

      LPS22HB MEMS Motion Sensor Eval Boards ST
      STEVAL-MET001V1
      Active

      LPS22HB adapter board for a standard DIL 24 socket

      STEVAL-STLCS01V1

      Active

      SensorTile connectable sensor node: plug or solder

      BlueNRG-MS Sensor Solution Eval Boards ST
      STEVAL-STLCS01V1
      Active

      SensorTile connectable sensor node: plug or solder