Save to MyST

Bluetooth Low Energy

Overview
Documentation
Tools and Software
HW Evaluation Tools
Solutions
Key Products
Bluetooth wireless connectivity technology is based on the IEEE 802.15 standard managed by the Bluetooth Special Interest Group (SIG) that is in charge of defining and updating Bluetooth specifications, manages qualification programs and protects the trademarks; ST Microelectronics is a Bluetooth SIG member company. Bluetooth works in the 2.4 to 2.485 GHz unlicensed ISM band and employs techniques including adaptive frequency hopping (AFH) to ensure coexistence with other wireless technologies sharing this overcrowded portion of the RF spectrum. Focused on battery-operated devices such as sensors for health care, sports and fitness and for proximity and security applications, Bluetooth Low Energy, or Bluetooth Smart®, is based on the Bluetooth 4.x and 5.x specifications. ST offers state-of-the-art, easy-to-use Bluetooth Low Energy solutions with systems-on-chip (SoC), baluns and STM32 microcontrollers all supported with a rich evaluation and development environment for cutting time to market.

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      STSW-AEKEXP-DSK

      Active

      AutoDevKit Explorer desktop application for Windows

      Evaluation Tool Software ST
      STSW-AEKEXP-DSK

      Description:

      AutoDevKit Explorer desktop application for Windows

      STSW-BCNKT01

      Active

      Embedded software samples for BlueCoin: data streaming via USB and BLE, logging on SD card, gesture recognition, audio acquisition and playback

      Evaluation Tool Software ST
      STSW-BCNKT01

      Description:

      Embedded software samples for BlueCoin: data streaming via USB and BLE, logging on SD card, gesture recognition, audio acquisition and playback

      STSW-QUUPPA-ETAG

      Active

      ST Quuppa tag emulation

      Evaluation Tool Software ST
      STSW-QUUPPA-ETAG

      Description:

      ST Quuppa tag emulation
    • Part number
      Status
      Description
      Type
      Supplier

      FP-AI-PREDMNT2

      Active

      STM32Cube function pack for STEVAL-STWINKT1B evaluation kit plus STEVAL-STWINWFV1 Wi-Fi adapter board for predictive maintenance application based on artificial intelligence (AI)

      STM32 ODE Function Pack SW ST
      FP-AI-PREDMNT2

      Description:

      STM32Cube function pack for STEVAL-STWINKT1B evaluation kit plus STEVAL-STWINWFV1 Wi-Fi adapter board for predictive maintenance application based on artificial intelligence (AI)

      FP-ATR-BLE1

      Active

      STM32Cube function pack for asset tracking using BLE connectivity for SensorTile.box wireless multi sensor development kit

      STM32 ODE Function Pack SW ST
      FP-ATR-BLE1

      Description:

      STM32Cube function pack for asset tracking using BLE connectivity for SensorTile.box wireless multi sensor development kit

      FP-AUD-BVLINK1

      Active

      STM32 ODE function pack for half-duplex voice streaming over Bluetooth low energy

      STM32 ODE Function Pack SW ST
      FP-AUD-BVLINK1

      Description:

      STM32 ODE function pack for half-duplex voice streaming over Bluetooth low energy

      FP-SNS-DATALOG1

      Active

      STM32Cube High Speed Datalog function pack for STWIN evaluation kits

      STM32 ODE Function Pack SW ST
      FP-SNS-DATALOG1

      Description:

      STM32Cube High Speed Datalog function pack for STWIN evaluation kits

      STM32CubeWB

      Active

      STM32Cube MCU Package for STM32WB series (HAL, Low-Layer APIs and CMSIS, USB, File system, RTOS, BLE, Thread and Zigbee stacks - and examples running on ST boards)

      STM32Cube MCU & MPU Packages ST
      STM32CubeWB

      Description:

      STM32Cube MCU Package for STM32WB series (HAL, Low-Layer APIs and CMSIS, USB, File system, RTOS, BLE, Thread and Zigbee stacks - and examples running on ST boards)

      X-CUBE-BLE1

      Active

      Bluetooth Low Energy software expansion for STM32Cube

      STM32Cube Expansion Packages ST
      X-CUBE-BLE1

      Description:

      Bluetooth Low Energy software expansion for STM32Cube
    • Part number
      Status
      Description
      Type
      Supplier

      HW Design Service

      Active

      Complete OEM solution from end to end.

      Design Services from Partners DiZiC
      HW Design Service

      Description:

      Complete OEM solution from end to end.
    • Part number
      Status
      Description
      Type
      Supplier

      STM32CubeMX

      Active

      STM32Cube initialization code generator

      STM32 Configurators and Code Generators ST
      STM32CubeMX

      Description:

      STM32Cube initialization code generator

      STM32CubeMonRF

      Active

      Software tool to test the RF performance of STM32-based hardware devices

      STM32 Performance and Debuggers ST
      STM32CubeMonRF

      Description:

      Software tool to test the RF performance of STM32-based hardware devices

      STM32CubeProg

      Active

      STM32CubeProgrammer software for all STM32

      STM32 Programmers ST
      STM32CubeProg

      Description:

      STM32CubeProgrammer software for all STM32
    • Part number
      Status
      Description
      Type
      Supplier

      BlueST-SDK

      Active

      Bluetooth Low Energy and Sensors Technology Software Development Kit (SDK)

      Wireless Connectivity Software ST
      BlueST-SDK

      Description:

      Bluetooth Low Energy and Sensors Technology Software Development Kit (SDK)

      ST BLE Mesh

      Active

      BLE Mesh application for Android and iOS

      Wireless Connectivity Software ST
      ST BLE Mesh

      Description:

      BLE Mesh application for Android and iOS

      STSW-BNRG-Mesh

      Active

      Mesh over Bluetooth Low Energy

      Wireless Connectivity Software ST
      STSW-BNRG-Mesh

      Description:

      Mesh over Bluetooth Low Energy

      STSW-BNRGLP-Mesh

      Active

      Mesh over Bluetooth low energy

      Wireless Connectivity Software ST
      STSW-BNRGLP-Mesh

      Description:

      Mesh over Bluetooth low energy

All Hardware Evaluation Tools

    • Part Number
      Description
      Core product
      Tool Type
      Supplier
      Sort by: part number

      X-NUCLEO-IDB04A1

      NRND

      Bluetooth low energy expansion board based on BlueNRG for STM32 Nucleo

      - STM32 ODE Connect HW ST
      X-NUCLEO-IDB04A1
      NRND

      Bluetooth low energy expansion board based on BlueNRG for STM32 Nucleo

      X-NUCLEO-IDB05A1

      NRND

      Bluetooth Low Energy expansion board based on SPBTLE-RF module for STM32 Nucleo

      - STM32 ODE Connect HW ST
      X-NUCLEO-IDB05A1
      NRND

      Bluetooth Low Energy expansion board based on SPBTLE-RF module for STM32 Nucleo

      X-NUCLEO-IDB05A2

      Active

      Bluetooth low energy expansion board based on the BlueNRG-M0 module for STM32 Nucleo

      BlueNRG-M0 STM32 ODE Connect HW ST
      X-NUCLEO-IDB05A2
      Active

      Bluetooth low energy expansion board based on the BlueNRG-M0 module for STM32 Nucleo

    • Part Number
      Description
      Core product
      Tool Type
      Supplier
      Sort by: part number

      AEK-COM-BLEV1

      Active

      Bluetooth communication board based on BlueNRG-1

      BlueNRG-1 Transportation Solution Eval Boards ST
      AEK-COM-BLEV1
      Active

      Bluetooth communication board based on BlueNRG-1

      P-NUCLEO-WB55

      Active

      Bluetooth 5 and 802.15.4 Nucleo Pack including USB dongle and Nucleo-64 with STM32WB55 MCUs, supports Arduino Uno V3 and ST morpho connectivity

      STM32WB55CG STM32 Nucleo Boards ST
      P-NUCLEO-WB55
      Active

      Bluetooth 5 and 802.15.4 Nucleo Pack including USB dongle and Nucleo-64 with STM32WB55 MCUs, supports Arduino Uno V3 and ST morpho connectivity

      STEVAL-ASTRA1B

      Active

      Multiconnectivity asset tracking reference design based on STM32WB5MMG and STM32WL55JC

      STM32WL55JC Communication and Connectivity Solution Eval Boards -
      STEVAL-ASTRA1B
      Active

      Multiconnectivity asset tracking reference design based on STM32WB5MMG and STM32WL55JC

      STEVAL-BCN002V1B

      Active

      BlueTile - Bluetooth LE enabled sensor node development kit

      BlueNRG-2 Sensor Solution Eval Boards ST
      STEVAL-BCN002V1B
      Active

      BlueTile - Bluetooth LE enabled sensor node development kit

      STEVAL-BCNKT01V1

      Active

      BlueCoin Starter kit

      BlueNRG-MS Sensor Solution Eval Boards ST
      STEVAL-BCNKT01V1
      Active

      BlueCoin Starter kit

      STEVAL-BLUEMIC-1

      NRND

      Ultra-low power Bluetooth® low energy microphone based on SPBTLE-1S certified module

      BlueNRG-1 , MP34DT05-A , LSM6DSL , STBC08 Communication and Connectivity Solution Eval Boards ST
      STEVAL-BLUEMIC-1
      NRND

      Ultra-low power Bluetooth® low energy microphone based on SPBTLE-1S certified module

      STEVAL-BLUEPLUG1

      NRND

      SPBTLE-1S Based Smart Plug

      - Communication and Connectivity Solution Eval Boards ST
      STEVAL-BLUEPLUG1
      NRND

      SPBTLE-1S Based Smart Plug

      STEVAL-FCU001V1

      Active

      Flight controller unit evaluation board for toy drones

      - Sensor Solution Eval Boards ST
      STEVAL-FCU001V1
      Active

      Flight controller unit evaluation board for toy drones

      STEVAL-IDB005V1

      Active

      Bluetooth low energy board based on the BlueNRG-MS network processor

      BlueNRG-MS Communication and Connectivity Solution Eval Boards ST
      STEVAL-IDB005V1
      Active

      Bluetooth low energy board based on the BlueNRG-MS network processor

      STEVAL-IDB007V2

      Active

      STEVAL-IDB007V2 evaluation platform based on the BlueNRG-1

      BlueNRG-1 Communication and Connectivity Solution Eval Boards ST
      STEVAL-IDB007V2
      Active

      STEVAL-IDB007V2 evaluation platform based on the BlueNRG-1

      STEVAL-IDB008V1M

      Active

      Evaluation platform based on the BlueNRG-M2SA module

      - Communication and Connectivity Solution Eval Boards ST
      STEVAL-IDB008V1M
      Active

      Evaluation platform based on the BlueNRG-M2SA module

      STEVAL-IDB008V2

      Active

      Evaluation platform based on the BlueNRG-2

      BlueNRG-2 Communication and Connectivity Solution Eval Boards ST
      STEVAL-IDB008V2
      Active

      Evaluation platform based on the BlueNRG-2

      STEVAL-IDB009V1

      Active

      Evaluation platform based on the BlueNRG-248

      - Communication and Connectivity Solution Eval Boards ST
      STEVAL-IDB009V1
      Active

      Evaluation platform based on the BlueNRG-248

      STEVAL-IDB011V1

      NRND

      Evaluation platform based on BlueNRG-355MC system-on-chip

      - Communication and Connectivity Solution Eval Boards ST
      STEVAL-IDB011V1
      NRND

      Evaluation platform based on BlueNRG-355MC system-on-chip

      STEVAL-IDB011V2

      Active

      Evaluation platform based on the BLUENRG-355MC system-on-chip

      - Communication and Connectivity Solution Eval Boards ST
      STEVAL-IDB011V2
      Active

      Evaluation platform based on the BLUENRG-355MC system-on-chip

      STEVAL-IDB012V1

      Active

      Evaluation platform based on the BlueNRG-LPS system-on-chip

      - Communication and Connectivity Solution Eval Boards ST
      STEVAL-IDB012V1
      Active

      Evaluation platform based on the BlueNRG-LPS system-on-chip

      STEVAL-ILL083V1

      NRND

      Smart home lighting based on HVLED815PF and SPBTLE-RF

      HVLED815PF AC-DC Lighting ST
      STEVAL-ILL083V1
      NRND

      Smart home lighting based on HVLED815PF and SPBTLE-RF

      STEVAL-STLKT01V1

      Active

      SensorTile development kit

      - Sensor Solution Eval Boards ST
      STEVAL-STLKT01V1
      Active

      SensorTile development kit

      STEVAL-STWINKT1B

      Active

      STWIN SensorTile Wireless Industrial Node development kit and reference design for industrial IoT applications

      ISM330DHCX Sensor Solution Eval Boards ST
      STEVAL-STWINKT1B
      Active

      STWIN SensorTile Wireless Industrial Node development kit and reference design for industrial IoT applications

      STEVAL-STWINWFV1

      Active

      Wi-Fi expansion for the SensorTile Wireless Industrial Node (STWIN) kit

      - Sensor Solution Eval Boards ST
      STEVAL-STWINWFV1
      Active

      Wi-Fi expansion for the SensorTile Wireless Industrial Node (STWIN) kit

      STEVAL-WESU1

      NRND

      Wearable sensor unit reference design for fast time to market

      - Sensor Solution Eval Boards ST
      STEVAL-WESU1
      NRND

      Wearable sensor unit reference design for fast time to market

      X-NUCLEO-EEPRMA2

      Active

      Standard I²C and SPI EEPROM memory expansion board based on M24xx and M95xx series for STM32 Nucleo

      - STM32 Nucleo expansion boards ST
      X-NUCLEO-EEPRMA2
      Active

      Standard I²C and SPI EEPROM memory expansion board based on M24xx and M95xx series for STM32 Nucleo

Picture Solution
Bluetooth Low Energy 5.0 enabled environment and motion sensing solution
SL-BCN002V1B
Active
ST25DV-I2C BLE out-of-band pairing solution
Bluetooth Low Energy 5.0 enabled environment and motion sensing solution
SL-BCN002V1B
Active
ST25DV-I2C BLE out-of-band pairing solution