Overview
Solutions
HW Evaluation Tools
Resources
Tools and Software
Key Products
Get Started

Street Lighting installations have evolved from providing basic and energy-hungry illumination to become the central piece in a set of services including:  presence and traffic level monitoring accident events surveillance not to mention optimizing of illumination levels to specific road and weather conditions to help local administration turn a city into a Smart City

We have a broad range of wired and wireless connectivity, power management and supply and LED driving solutions together with a range of high-performance and low-power STM32 microcontrollers presence, proximity, camera and environmental sensors as well as MEMS microphones to enable design of advanced street lighting systems.

Part Number
Description
STEVAL-ILL043V1 High end, 75 W high power factor flyback LED driver based on the L6562A with two dimmable strings Quick view

Key Features

  • Mains voltage range VACmin = 165Vac , VACmax = 277 Vac
  • Minimum mains frequency fl = 47 Hz
  • DC output voltage Vout = 65 V
  • Maximum output current Iout = 1.5 A
  • Maximum 2fL output ripple ΔVO% = 1.0%
  • Minimum switching frequency fswmin = 40 KHz
  • Expected efficiency: 90%
  • RoHS compliant

Show More

IMAGE

Image
Image

FEATURED RESOURCES

Schematics BOM Gerber
X-NUCLEO-NFC04A1 Dynamic NFC/RFID tag IC expansion board based on ST25DV04K for STM32 Nucleo Quick view

Key Features

  • Expansion board based on the ST25DV04K dynamic NFC/RFID tag for STM32 Nucleo
  • Up to 4-Kbit memory with NDEF support
  • 54 mm diameter, single layer circular antenna
  • Compatible with STM32 Nucleo boards
  • Equipped with Arduino™ UNO R3 connector
  • Self-powered or powered through the Arduino™ UNO R3 connectors
  • Three general purpose LEDs
  • Scalable solution, capable of cascading multiple boards for larger systems
  • Free comprehensive development firmware library and example for ST25DV04K, compatible with STM32Cube firmware
  • FCC and IC verified
  • RoHS compliant

Show More

IMAGE

Image
Image

FEATURED RESOURCES

Schematics BOM Gerber
ST25DV-DISCOVERY Discovery kit for ST25DV04 Dynamic NFC/RFID tag IC with fast transfer mode capability Quick view

Key Features

  • Two ready-to-use printed circuit boards (PCB):
    • ST25DV_Discovery_Mboard:
    • STM32F405VGT6 LQFP100 32-bit microcontroller, with 1 Mbyte Flash memory, 192 + 4 Kbytes SRAM.
    • LCD color screen (320 x 200 pixels)
    • Touch screen driver
    • Different color LEDs (power, user, ST link)
    • User push button
    • Joystick for menu selection
    • Reset button
    • On board ST link for microcontroller firmware upgrade and debug
    • ST link mini USB
    • User micro USB
    • USB micro or mini connector for board powering
    • Demonstration use cases stored in memory
    • Demonstration edition (optional add-on module) with Bluetooth Low Energy module, Wi-Fi® module and JTAG 20 pin connector
  • ST25DV_Discovery_ANT_C5:
    • 40 mm x 24 mm, 13.56 MHz inductive antenna etched on the PCB
    • ST25DV04K Dynamic NFC / RFID tag
    • I2 C interface connector
    • Energy harvesting output (VOUT) with a 10 nF capacitance filtering circuit
    • GPO configurable as RF WIP/BUSY output, to indicate that an RF operation is ongoing

Show More

IMAGE

Image
Image

FEATURED RESOURCES

Schematics BOM Gerber
Part Number
STEVAL-ILL043V1

High end, 75 W high power factor flyback LED driver based on the L6562A with two dimmable strings

Key Features

  • Mains voltage range VACmin = 165Vac , VACmax = 277 Vac
  • Minimum mains frequency fl = 47 Hz
  • DC output voltage Vout = 65 V
  • Maximum output current Iout = 1.5 A
  • Maximum 2fL output ripple ΔVO% = 1.0%
  • Minimum switching frequency fswmin = 40 KHz
  • Expected efficiency: 90%
  • RoHS compliant

Show More

IMAGE

Image
Image

FEATURED RESOURCES

Schematics BOM Gerber
X-NUCLEO-NFC04A1

Dynamic NFC/RFID tag IC expansion board based on ST25DV04K for STM32 Nucleo

Key Features

  • Expansion board based on the ST25DV04K dynamic NFC/RFID tag for STM32 Nucleo
  • Up to 4-Kbit memory with NDEF support
  • 54 mm diameter, single layer circular antenna
  • Compatible with STM32 Nucleo boards
  • Equipped with Arduino™ UNO R3 connector
  • Self-powered or powered through the Arduino™ UNO R3 connectors
  • Three general purpose LEDs
  • Scalable solution, capable of cascading multiple boards for larger systems
  • Free comprehensive development firmware library and example for ST25DV04K, compatible with STM32Cube firmware
  • FCC and IC verified
  • RoHS compliant

Show More

IMAGE

Image
Image

FEATURED RESOURCES

Schematics BOM Gerber
ST25DV-DISCOVERY

Discovery kit for ST25DV04 Dynamic NFC/RFID tag IC with fast transfer mode capability

Key Features

  • Two ready-to-use printed circuit boards (PCB):
    • ST25DV_Discovery_Mboard:
    • STM32F405VGT6 LQFP100 32-bit microcontroller, with 1 Mbyte Flash memory, 192 + 4 Kbytes SRAM.
    • LCD color screen (320 x 200 pixels)
    • Touch screen driver
    • Different color LEDs (power, user, ST link)
    • User push button
    • Joystick for menu selection
    • Reset button
    • On board ST link for microcontroller firmware upgrade and debug
    • ST link mini USB
    • User micro USB
    • USB micro or mini connector for board powering
    • Demonstration use cases stored in memory
    • Demonstration edition (optional add-on module) with Bluetooth Low Energy module, Wi-Fi® module and JTAG 20 pin connector
  • ST25DV_Discovery_ANT_C5:
    • 40 mm x 24 mm, 13.56 MHz inductive antenna etched on the PCB
    • ST25DV04K Dynamic NFC / RFID tag
    • I2 C interface connector
    • Energy harvesting output (VOUT) with a 10 nF capacitance filtering circuit
    • GPO configurable as RF WIP/BUSY output, to indicate that an RF operation is ongoing

Show More

IMAGE

Image
Image

FEATURED RESOURCES

Schematics BOM Gerber
00 Files selected for download

Technical Documentation

    • Description Version Size Action
      AN4994
      10 gigabit Ethernet survives ITU-T K20 and Telcordia GR-1089-Core intra-building
      1.0
      547.66 KB
      PDF
      AN5085
      Cycling endurance and data retention of EEPROMs in ST25DVxxx products based on CMOS F8H process
      2.0
      306.83 KB
      PDF
      AN4653
      Cycling endurance and data retention of high density EEPROM based on CMOS F8H process
      1.0
      267.34 KB
      PDF
      AN4910
      Data exchange between wired (I²C) and wireless (RF ISO 15693) using fast transfer mode supported by ST25DV-I2C
      2.0
      598.03 KB
      PDF
      AN5274
      EVALKITSTKNX user guide and performances report
      2.0
      12.79 MB
      PDF
      AN4913
      Energy harvesting delivery impact on ST25DVxxx behavior during RF communication
      1.0
      1.05 MB
      PDF
      AN4250
      Fishbone diagram for power factor correction
      1.1
      772.32 KB
      PDF
      AN2866
      How to design a 13.56 MHz customized antenna for ST25 NFC / RFID Tags
      3.0
      615.85 KB
      PDF
      AN2972
      How to design an antenna for dynamic NFC tags
      9.0
      1.59 MB
      PDF
      AN4406
      MDmesh™ M2: the new ST super-junction technology ideal for resonant topologies
      1.0
      652.78 KB
      PDF
      AN4911
      NDEF management with ST25DVxxx and ST25TVxxx products
      4.0
      460.67 KB
      PDF
      AN576
      PCB layout optimisation
      3.0
      109.53 KB
      PDF
      AN5046
      Printed circuit board assembly recommendations for STMicroelectronics PowerFLAT packages
      4.0
      4.82 MB
      PDF
      AN5336
      ST8500 host interface driver
      1.0
      978.47 KB
      PDF
      AN316
      Transil™ clamping protection mode
      4.3
      432.1 KB
      PDF
      AN4994

      10 gigabit Ethernet survives ITU-T K20 and Telcordia GR-1089-Core intra-building

      AN5085

      Cycling endurance and data retention of EEPROMs in ST25DVxxx products based on CMOS F8H process

      AN4653

      Cycling endurance and data retention of high density EEPROM based on CMOS F8H process

      AN4910

      Data exchange between wired (I²C) and wireless (RF ISO 15693) using fast transfer mode supported by ST25DV-I2C

      AN5274

      EVALKITSTKNX user guide and performances report

      AN4913

      Energy harvesting delivery impact on ST25DVxxx behavior during RF communication

      AN4250

      Fishbone diagram for power factor correction

      AN2866

      How to design a 13.56 MHz customized antenna for ST25 NFC / RFID Tags

      AN2972

      How to design an antenna for dynamic NFC tags

      AN4406

      MDmesh™ M2: the new ST super-junction technology ideal for resonant topologies

      AN4911

      NDEF management with ST25DVxxx and ST25TVxxx products

      AN576

      PCB layout optimisation

      AN5046

      Printed circuit board assembly recommendations for STMicroelectronics PowerFLAT packages

      AN5336

      ST8500 host interface driver

      AN316

      Transil™ clamping protection mode

Presentations & Training Material

    • Description Version Size Action
      EEPROM 2 Mbit highest density memories 1.0
      2.49 MB
      PDF
      ST25DV-I2C product presentation 2.2
      2.1 MB
      PDF

      EEPROM 2 Mbit highest density memories

      ST25DV-I2C product presentation

Publications and Collaterals

    • Description Version Size Action
      800-1700 V MDmesh K5: Very high voltage super-junction Power MOSFET series 1.0
      477.67 KB
      PDF
      Power Delivery Protection - Simply cancel ESD and EOS events 1.0
      1.2 MB
      PDF
      ST Protection Finder - The new app for Android and iOS 1.0
      1.52 MB
      PDF
      ST25DV-I2C series - Dynamic NFC/RFID tags 1.0
      1.47 MB
      PDF
      Ultra-low clamping voltage 0201 ESD diodes 1.0
      1.32 MB
      PDF

      800-1700 V MDmesh K5: Very high voltage super-junction Power MOSFET series

      Power Delivery Protection - Simply cancel ESD and EOS events

      ST Protection Finder - The new app for Android and iOS

      ST25DV-I2C series - Dynamic NFC/RFID tags

      Ultra-low clamping voltage 0201 ESD diodes

    • Description Version Size Action
      EEPROM selection guide 2.0
      843.56 KB
      PDF
      Protection devices and integrated EMI filtering selection guide 2.0
      743.69 KB
      PDF

      EEPROM selection guide

      Protection devices and integrated EMI filtering selection guide

    • Description Version Size Action
      NFC solutions from ST 1.0
      3.53 MB
      PDF

      NFC solutions from ST

Design Tools

    • Part Number

      Transient voltage suppressor smart selection tool

Development Tools

    • Part Number

      Protection product finder application for Android and iOS

Embedded Software

    • Part Number

      Dynamic NFC/RFID tag IC software expansion for STM32Cube

    • Part Number

      Application executable of the "NFC Tap" Android app for ST25 product family

      Firmware for ST25DV-DISCOVERY kit

      Software Development Kit for ST25 Tags and Dynamic Tags

    • Part Number

      BLE Mesh application for Android and iOS

eDesignSuite

Converter

Input

V This option is required. And must be less than or equal to Volt. Max [V]
V This option is required. And must be greater than or equal to Volt. Min [V]

Output Power

V This option is required and must be a number.
A This option is required and must be a number.

Audio ICs

Part number Description
MP34DT05-A MEMS audio sensor omnidirectional digital microphone, 64 dB SNR, -26 dBFS sensitivity, top-port, 122.5 dBSPL AOP
Part number
MEMS audio sensor omnidirectional digital microphone, 64 dB SNR, -26 dBFS sensitivity, top-port, 122.5 dBSPL AOP

EMI Filtering and Signal Conditioning

Part number Description
BALF-NRG-02D3 50Ω / conjugate match balun to BlueNRG transceiver, with integrated harmonic filter
BALF-SPI-01D3 50Ω nominal input / conjugate match balun to SPIRIT1, with integrated harmonic filter
BALF-SPI2-01D3 50 Ω nominal input / conjugate match balun to S2-LP,868 - 930 MHz with integrated harmonic filter
Part number
50Ω / conjugate match balun to BlueNRG transceiver, with integrated harmonic filter
50Ω nominal input / conjugate match balun to SPIRIT1, with integrated harmonic filter
50 Ω nominal input / conjugate match balun to S2-LP,868 - 930 MHz with integrated harmonic filter

Imaging and Photonics Solutions

Part number Description
VG6640 1.3 megapixel high dynamic range image sensor
VL53L0X World smallest Time-of-Flight (ToF) ranging sensor
VL53L1X Long distance ranging Time-of-Flight sensor based on ST FlightSense technology
VL6180X Proximity sensor, gesture and ambient light sensing (ALS) module
Part number
1.3 megapixel high dynamic range image sensor
World smallest Time-of-Flight (ToF) ranging sensor
Long distance ranging Time-of-Flight sensor based on ST FlightSense technology
Proximity sensor, gesture and ambient light sensing (ALS) module

Interfaces and Transceivers

Part number Description
ST7540 B-FSK - Stripped down Power Line Transceiver
ST7580 FSK, PSK multi-mode power line networking system-on-chip
ST8500 Programmable power-line communication modem system-on-chip
STLD1 Power-line communication dual line driver
Part number
B-FSK - Stripped down Power Line Transceiver
FSK, PSK multi-mode power line networking system-on-chip
Programmable power-line communication modem system-on-chip
Power-line communication dual line driver

MEMS and Sensors

Part number Description
HTS221 Capacitive digital sensor for relative humidity and temperature
IIS2DH 3-axis digital accelerometer, ultra low-power high performance MEMS motion sensor
IIS2MDC High accuracy, ultra-low-power ,3-axis digital output magnetometer
ISM330DLC iNEMO inertial measurement unit (IMU): 3D accelerometer and 3D gyroscope with digital output for industrial applications
LIS3MDL 3-axis MEMS magnetic field sensor, digital output, I2C, SPI, low power mode, high performance
STTS751 2.25 V low-voltage local digital temperature sensor
Part number
Capacitive digital sensor for relative humidity and temperature
3-axis digital accelerometer, ultra low-power high performance MEMS motion sensor
High accuracy, ultra-low-power ,3-axis digital output magnetometer
iNEMO inertial measurement unit (IMU): 3D accelerometer and 3D gyroscope with digital output for industrial applications
3-axis MEMS magnetic field sensor, digital output, I2C, SPI, low power mode, high performance
2.25 V low-voltage local digital temperature sensor

Positioning

Part number Description
Teseo-LIV3F Tiny GNSS module
Teseo-LIV3R Teseo ROM GNSS module
Part number
Tiny GNSS module
Teseo ROM GNSS module

Power Management

Part number Description
L6399 High voltage high and low-side driver
L6491 High voltage high and low-side 4 A gate driver
L6985F 38 V 500 mA synchronous step-down switching regulator with 30 uA quiescent current
L6986 38 V 2 A synchronous step-down switching regulator with 30 uA quiescent current
L6986F 38 V 1.5 A synchronous step-down switching regulator with 30 uA quiescent current
L7985 2A step-down switching regulator
L7986 3A step-down switching regulator
LED5000 3 A monolithic step-down current source with dimming capability
LED6000 3 A, 61 V monolithic current source with dimming capability
LED6001 PWM-dimmable single channel LED driver with integrated boost controller
VIPER06 VIPerPlus family: Energy saving high voltage converter for direct feedback
VIPER16 VIPerPlus family: Energy saving 6W high voltage converter with direct feedback
VIPER37 VIPerPlus family: Fixed frequency 15W high performance off line high voltage converter
Part number
High voltage high and low-side driver
High voltage high and low-side 4 A gate driver
38 V 500 mA synchronous step-down switching regulator with 30 uA quiescent current
38 V 2 A synchronous step-down switching regulator with 30 uA quiescent current
38 V 1.5 A synchronous step-down switching regulator with 30 uA quiescent current
2A step-down switching regulator
3A step-down switching regulator
3 A monolithic step-down current source with dimming capability
3 A, 61 V monolithic current source with dimming capability
PWM-dimmable single channel LED driver with integrated boost controller
VIPerPlus family: Energy saving high voltage converter for direct feedback
VIPerPlus family: Energy saving 6W high voltage converter with direct feedback
VIPerPlus family: Fixed frequency 15W high performance off line high voltage converter

Power Transistors

Part number Description
STD25N10F7 N-channel 100 V, 0.027 Ohm typ., 25 A, STripFET F7 Power MOSFET in DPAK package
STL4N10F7 N-channel 100 V, 0.062 Ohm typ., 4.5 A STripFET F7 Power MOSFET in a PowerFLAT 3.3x3.3 package
STL8N6F7 N-channel 60 V, 0.019 Ohm typ., 8 A STripFET F7 Power MOSFET in a PowerFLAT 3.3x3.3 package
Part number
N-channel 100 V, 0.027 Ohm typ., 25 A, STripFET F7 Power MOSFET in DPAK package
N-channel 100 V, 0.062 Ohm typ., 4.5 A STripFET F7 Power MOSFET in a PowerFLAT 3.3x3.3 package
N-channel 60 V, 0.019 Ohm typ., 8 A STripFET F7 Power MOSFET in a PowerFLAT 3.3x3.3 package

Protection Devices

Part number Description
ESDA25P35-1U1M High-power transient voltage suppressor (TVS)
ESDA7P120-1U1M High-power transient voltage supressor (TVS)
SMAJ 400 W TVS in SMA
Part number
High-power transient voltage suppressor (TVS)
High-power transient voltage supressor (TVS)
400 W TVS in SMA

Secure MCUs

Part number Description
STSAFE-J100 Flexible programmable secure solution for Gateway
Part number
Flexible programmable secure solution for Gateway

Wireless Transceivers, MCUs and Modules

Part number Description
S2-LP Ultra-low power, high performance, sub-1GHz transceiver
SPIRIT1 Low data rate, low power Sub 1GHz transceiver
SPSGRF Sub-GHz (868 or 915 MHz) low power programmable RF transceiver modules
STS1TX Low data rate, low power sub-1GHz transmitter
Part number
Ultra-low power, high performance, sub-1GHz transceiver
Low data rate, low power Sub 1GHz transceiver
Sub-GHz (868 or 915 MHz) low power programmable RF transceiver modules
Low data rate, low power sub-1GHz transmitter
Support & Feedback