Save to MyST

Industrial Tools

Overview
Documentation
Tools and Software
Solutions
With the rapid advance of Smart Industry, the industrial world is doing things more efficiently, more flexibly, and in a safer and more eco-friendly manner. Today's smart tools - including additive manufacturing (3D printing), CNC machines and power tools - are more aware of their environment and new technologies including augmented reality and touchless interfaces make machines in factories and shop floors easier and safer for use. A global leader in the industrial sector with proven experience acquired in the majority of application segments, ST's solutions offer a very high level of quality, support and longevity for this new generation of intelligent tools. To help customers design more efficient, less energy demanding and reliable industrial tools, ST offers dedicated devices and reference designs surrounded by a complete ecosystem of tested and ready-to-use design tools (evaluation boards, development environments, schematics, design files, software examples, etc.) to ensure a fast time to market for any modern industrial tool.

3D Printers

Thanks to their affordable pricing and ease-of-use enabled by a wide choice of CAD software, 3D printers are being increasingly used for both commercial and DIY projects to enable fast prototyping and small series production. 3D printers can be used
View application

Computer Numerical Control (CNC)

Computer Numerical Control (CNC) machining is a manufacturing process which determines the movements of equipment tools and ensures machine longevity and lowest possible down-time. It is essential in manufacturing facilities running 24 hours a day, 7
View application

Industrial Drones

Unmanned Aerial Vehicles (UAV), or drones, come in a variety of sizes according to the tasks they’re designed for ranging from mini-drones that fit in the palm of your hand to professional and commercial versions capable of carrying substantial paylo
View application

Industrial Printers

Industrial printers are widely used in factories and logistic warehouses to produce large quantities of documents, barcodes and labels which need to be printed out on different types of surfaces other than paper. Motion control sub-systems operate in
View application

Textile

Textile machines including sewing, winding or knitting machines are complex electro-mechanical equipment in which a large number of movements – including moving shafts, traverse drums, thread retaining and cutting, 3-axis thrusting, moving arms and t
View application

Valves Control

A valve regulates the flow of a media –  gases, liquids, granulates or fluidized solids – by opening, closing, or partially obstructing the passageway. Two types of valves are commonly used: shut-off valves allowing only either an open and closed sta
View application

Welding

Arc welding is an assembling process that joins metal parts by causing their fusion through high-current flowing through the electrode and the base material. The current, either DC or AC, is generated by a specifically designed high-frequency inverte
View application

Our products and solutions

A global leader in the industrial sector with proven experience acquired in the majority of application segments, ST's solutions offer a very high level of quality, support and longevity for this new generation of intelligent tools. 

To help customers design more efficient, less energy demanding and reliable industrial tools, ST offers dedicated devices and reference designs surrounded by a complete ecosystem of tested and ready-to-use design tools (evaluation boards, development environments, schematics, design files, software examples, etc.) to ensure a fast time to market for any modern industrial tool.