Save to MyST

AC-DC PSU for Server and Telecom

Overview
Documentation
Tools and Software
HW Evaluation Tools
Solutions
Key Products
AC-DC Power Supply Units (PSU) are used in servers and telecom infrastructures to increase system efficiency, improve power factor and meet the requirements of the 80 PLUS® voluntary certification program, to reach gold, platinum or titanium levels. Device reliability is a key feature in AC-DC power supplies to ensure continuous operation or use in redundant systems. In order to address these challenging performance targets, architectures implementing advanced control algorithms are built using high-performance digital controllers. Read more

Our products and solutions

To support the design of efficient PSUs with a high-power density, ST offers a range of power MOSFETs and rectifiers – including devices based on Silicon Carbide (SiC) technology – as well as advanced analog and digital controllers. Useful tools for designing PSUs also include high-performance STM32 microcontrollers with their advanced peripherals such as high-resolution PWM timers, low-latency and high-resolution ADCs, fast comparators, high-bandwidth and low-offset PGA, as well as our reference designs, our hardware and software evaluation and development tools.

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      ST Diode Finder

      Active

      Diode product finder application for Android and iOS

      Finder Apps ST
      ST Diode Finder

      Description:

      Diode product finder application for Android and iOS

      ST Protection Finder

      Active

      Protection product finder application for Android, iOS and Wandoujia

      Finder Apps ST
      ST Protection Finder

      Description:

      Protection product finder application for Android, iOS and Wandoujia

All Hardware Evaluation Tools

    • Part Number
      Description
      Core product
      Tool Type
      Supplier
      Sort by: part number

      STEVAL-EFUSE01

      Active

      Evaluation board based on the STEF01 fully programmable universal electronic fuse

      STEF01 PSU and Converter Solution Eval Boards ST
      STEVAL-EFUSE01
      Active

      Evaluation board based on the STEF01 fully programmable universal electronic fuse

Picture Solution
3kW Single phase interleaved PFC
SL-IPFC01V1
Active
3kW Single phase interleaved PFC
SL-IPFC01V1
Active