An all-in-one solution to improve the efficiency and thermal performance of HEV/EV traction inverters
An all-in-one solution to improve the efficiency and thermal performance of HEV/EV traction inverters
Our versatile ACEPACK DRIVE power module portfolio includes advanced devices with both 750 and 1200 V blocking voltages. These modules feature a very low RDS(on) , reduced switching losses and outstanding properties in synchronous rectification mode. They also maximize thermal performance thanks to a direct liquid-cooled baseplate and an AMB substrate. This design improves efficiency, extends the mileage range of electric vehicles, and reduces the space needed for the system.
What the ACEPACK DRIVE series offers
- Electrical characteristics
- 750 and 1200 V Gen 3 SiC MOSFETs
- Low stray inductance
- Different bus bar configurations available
- Thermal management
- Pin-fin for direct liquid cooling
- 175 °C maximum junction temperature
- Dedicated NTC for each single substrate
- Mechanical design
- Plug & play traction inverter solution
- Press-fit connections
- Compliance and standards
- AQG 324 qualified
| 750 V series | 1200 V series |
---|---|---|
Breakdown voltage (VDS) | 750 V | 1200 V |
Power switches type | SiC | SiC |
RDS(on) (@ TJ=25°C) typ | 1.2 to 1.6 mΩ | 1.9 to 3.8 mΩ |
RDS(on) (@ TJ=175°C) typ | 1.95 to 2.6 mΩ | 3.35 to 6.5 mΩ |
Target application | Main inverter (electric traction) | Main inverter (electric traction) |
Find out more |
Recommended resources
Overview of our SiC MOSFET-based ACEPACK DRIVE power modules
Overview of our SiC MOSFET-based ACEPACK DRIVE power modules
Learn more about how ST's ACEPACK DRIVE power modules can help reduce battery size, vehicle weight and daily running costs in traction inverters.

ACEPACK DRIVE with Gen 3 SiC MOSFETs: compact, high-performance power modules for traction inverters
ACEPACK DRIVE with Gen 3 SiC MOSFETs: compact, high-performance power modules for traction inverters
ACEPACK DRIVE power modules are based on our 3rd generation of SiC MOSFETs that ensure optimal efficiency and performance. The incredibly high power density of the modules minimizes system space requirements and covers a power range from 180 to over 300 kW at a voltage rating from 750 V to 1200 V.
Blog
ST’s ADP480120W3 SiC Module and McLaren Applied’s IPG5 800V Inverter: an object lesson for EV markets