Save 70% PCB space with gate driver, power MOSFETs, bootstrap diodes & protection in a single package
Save 70% PCB space with gate driver, power MOSFETs, bootstrap diodes & protection in a single package
Designed for 3-phase BLDC motors and application up to 500V, the PWD5T60 integrates a gate driver and six power MOSFETs. With an RDS(on) of only 1.38Ω, the power devices help achieve an outstanding appliance energy rating. This highly integrated device efficiently drives loads with a reduced footprint, making PWD5T60 the optimal solution for space-constrained applications.
Key features
- Wide input supply voltage range: 9 to 20 V
- Integrated zero-drop bootstrap diodes
- Comparator for fast overcurrent protection
- Overtemperature protection
- 3.3 V, 5 V TTL/CMOS inputs with hysteresis
- Matched propagation delay for all channels
- UVLO function on low-side and high-side
- Interlocking and deadtime functions
- Dedicated enable pin
- Very compact and simplified layout
Application examples
Related products
Complete 3-phase inverter reference design for 100 W fan and pump applications
Complete 3-phase inverter reference design for 100 W fan and pump applications
The EVLPWD-FAN-PUMP accelerates the development of robust, energy-efficient fans and pumps. This compact circle-shaped board (80 mm ⌀) is built around PWD5T60 3-phase motor driver and an STM32G0 Arm® Cortex®-M0+ MCU .

Advanced PWD5T60 evaluation board with support for single- or three-shunt current sensing topologies
Advanced PWD5T60 evaluation board with support for single- or three-shunt current sensing topologies
The EVLPWD5T60 evaluation board is a 3-phase power board that allows to evaluate all of the PWD5T60 features. It can be connected to an STM32 Nucleo board through the X-NUCLEO motor control connector expansion board.