The STL320N4LF8 power MOSFET saves energy and ensures low noise in power conversion, motor control and power distribution circuits.
In addition to reducing both on-resistance and switching losses while optimizing body-diode properties, this N-channel low-voltage power MOSFET simplifies system designs and increases efficiency in a wide range of industrial applications.
Key features
The device ensures excellent switching speed through low device capacitances that minimize dynamic parameters such as gate-drain charge, boosting system efficiency.
Application examples
Recommended resources
PSpice library with parameterized models is available to speed up design cycles.
Discover the advantages of the first sub-mΩ, low-voltage power MOSFETs in a PowerFLAT (5 x 6 mm) package.
Cutting both on-resistance and switching loss while optimizing body-diode properties, ST’s low-voltage MOSFETs save energy and ensure low noise in circuits for power conversion, motor control, and power distribution applications.