X-CUBE-TOUCHGFX is an advanced tool for designing smartphone-like Graphical User Interfaces, which is optimized for STM32 microcontrollers
Leveraging the STM32 graphical hardware acceleration, architecture, and ecosystem, TouchGFX accelerates the HMI-of-Things revolution. TouchGFX enables the creation of stunning user interfaces on embedded devices, ranging from simple, low-color UIs up to high-resolution, high-color UI applications.
Key features of TouchGFX
- Smartphone animations
- Easy programing
- Minimum CPU load and footprints
- Included in the STM32 ecosystem
- Support and documentation to help you easily get started
- Free of charge
Application examples

Discover what TouchGFX is all about
Integrated in the STM32 ecosystem, TouchGFX is a free GUI tool providing everything you need to create cutting-edge GUIs.
TouchGFX is ST’s free framework that helps developers create graphical user interfaces on STM32 microcontrollers.
Build your own smartphone-like GUI!
The STM32 GUI offer helps you move forward with your design, from idea to final product. It includes a large choice of developer kits, software examples and demos. Each developer kit comes with a flashed demonstration.
Get started on your own smartphone-like GUI!
The STM32H750B-DK discovery kit is a complete demonstration and development platform for the dual-core STM32H750XB microcontroller, based on Arm® Cortex®-M7 and -M4.
The kit comes with a 4.3” RGB interface LCD with touch panel connector to speed up the development of graphical user interfaces.
Watch our TouchGFX solution come to life on the STM32H750B discovery kit and move from idea to design in no time with TouchGFX and STM32.
The STM32H7B3I-DK discovery kit is a complete demonstration and development platform for the STM32H735IGK6U microcontroller, based on Arm® Cortex®-M7 core.
The kit comes with a 4.3" TFT (480×272 pixels) color LCD module with capacitive touch panel and RGB interface, which simplifies the development of graphical user interfaces.
Discover the TouchGFX demo running on the STM32H735G-DK and learn more about the STM32H725/35 features for GUIs.
The STM32H7B3I-DK discovery kit is a complete demonstration and development platform for the STM32H7B3LIH6QU microcontroller, based on Arm® Cortex®-M7 core.
The kit comes with a 4.3" (480x272 pixels) TFT color LCD module including a capacitive touch panel with RGB interface.
Download the free TouchGFX GUI software, and use the STM32H7B3I-DK. You will not need any external RAM to develop your next embedded UI.
Webinar objectives
- Fundamentals of embedded graphics and STM32 graphics capabilities
- How to easily create exciting GUIs that enhance your electronic products
- Perform fast GUI prototyping with the TouchGFX Designer PC tool and graphics libraries