5V op amp

High bandwidth (20 MHz), low offset (200 µV), dual 5V op amp

TSV772

Ideal for low-side current measurements, the TSV772 is a dual 20 MHz-bandwidth unity-gain-stable amplifier with a rail-to-rail input stage and slew rate of 13 V/µs.

Due to its excellent accuracy provided by a maximum input voltage of 200 µV, the TSV772 accurately amplifies small-amplitude input signals. Able to operate from a 2.0 to 5.5 V single supply, it is fully characterized for an output capacitor of 47 pF for easy usage as an ADC input buffer.

Key features

  • Gain bandwidth product: 20 MHz
  • Rail-to-rail input and output
  • Low input offset voltage: 50 µV( typ.), 200 µV (max.)
  • Low input bias current: 2 pA (typ.)
  • Low noise: 7 nV/√Hz
  • Slew rate: 13 V/µs
  • Wide supply voltage range: 2.0 to 5.5 V
  • Extended temperature range: -40 to +125°C

Application examples

high bandwidth low-side and high-side current sensing High bandwidth low-side and high-side current sensing
photodiode amplifiers Photodiode amplifiers
a/d converters input buffers A/D converters input buffers
power management in solar powered systems Power management in solar powered systems
automotive Automotive high bandwidth signal conditioning
active filters Active filters

Recommended resources

op amp finder

A user-friendly product selector ensuring a smooth and simple navigation experience with a parametric search engine that lets you rapidly identify the appropriate operational amplifier, comparator, or other signal conditioning device that best fits your application. Available on Google Play, App Store and Wandoujia.

webinar high performance signal conditioning solutions

This webinar replay helps developers better understand op amps from an application point of view and looks at common configurations and practical recommendations for your design.