New Op Amps header

TSV7722 - 22-MHz bandwidth, low-offset (200 µV) 5V op amps

tsv7722 op amp

Unity-gain-stable amplifiers ideal for high-accuracy, high-bandwidth sensor interfaces

With an input offset voltage optimized for common-mode close to ground, TSV772x op amps are ideal for low-side current measurements in A/D converter input buffers. The devices also feature an ultra-low input bias current that enables connection to photodiodes and other sensors where current and high accuracy are key parameters.

Key features of TSV7722

  • Gain bandwidth product 22 MHz, unity gain stable
  • High accuracy input offset voltage: 50 µV typ., 200 µV max.
  • Low input bias current: 2 pA typ.
  • Low input voltage noise density: 7 nV/√Hz
  • Wide supply voltage range: 1.8 V to 5.5 V
  • Output rail-to-rail
  • Input common-mode range includes low rail
  • Automotive grade and shutdown versions available
  • 10 year longevity

Application examples

Low-side current measurement Low-side current measurement
photodiode Photodiode amplifiers
automotive Automotive current measurement and sensor signal conditioning
signal conditioning Strain gauges signal conditioning
op amp finder mobile app

ST Op Amp finder mobile app

Easy-to-use selector tool with sorting, compare, and electrical parameter filter capabilities. provides additional information including commonly used schematics, compensation methods and package information.

Op Amps: Precision in small signal amplification

webinar op amps
Webinar agenda
  • Operational amplifier basics
  • The key op amp parameters affecting precision
  • Zero-Drift vs. standard precision amplifiers - pros and cons
  • ST operational amplifier product line and 2019 featured products
  • Other key op amp parameters