In-person event

electronica China 2024

On

08 - 10 Jul, 2024

In

Shanghai New International Expo Center

Shanghai New International Expo Center

08 - 10 Jul, 2024

Learn More

Scroll down for more details

Demostrations. 50+ Innovative products/demos showcased.

Innovation. 10 Applications and solutions shared.

Network. 50+ Experts on site.

Our technology starts with You.

Thank you for meeting us at electronica China

At electronica China 2024, ST shone brightly. During the three-day exhibition, it attracted the participation and experience of more than 2,000 visitors. The exhibition showcased over 50 innovative technical solutions and exhibits, covering product demonstrations in the fields ofAutomotive, Industrial, Personal Electronics and cloud infrastructure, as well as 6 exciting keynote speeches. In addition, ST also enhanced its employer brand image through a series of interactive sessions, promoted initiatives for diversity, fairness, and inclusiveness, and facilitated talent recruitment.

Booth-Highlight

Energy Storage & Management Solution

Pressure sensor application for water depth detect

ST60 CSI hybrid slipring camera

AI based smart Cup detection with ST FlightSense™ (VL53L8CH)

STM32MP25 switch/TSN demo

X in 1 Powertrain Domain Controller Reference Solution

Bluetooth data transfer and OTA solution powered by NFC WLC

Compact Production Line Solution

MPU-level GUI applications based on STM32H7R/S

Learn more about ST’s innovations in electronica China forums

Share

8

July

10:50 AM

30 Minutes

Meeting room:E3-M23 8 July Speaker: Lisa DING

ST's Edge AI Solutions for Industry

AIoT Innovation Application Forum 

8

July

11:00 AM

30 Minutes

8 July Meeting room: E3-M24 | Speaker: Junying SUN

ST's Silicon Carbide MOS Technology Roadmap and Market Strategy in China

2024 Innovation Forum on the Advanced Power Semiconductors Technology and Industry Chain

8

July

2:30 PM

30 Minutes

Meeting room: E5-M31 | Speaker: William ZHANG 8 July

ST Motor Control Development Ecology and System Solution Introduction

International Motor Drive and Control Technology Forum 2024

9

July

11:15 AM

30 Minutes

Meeting room: E5-M28 9 July Speaker: Jerry PENG

The Solution of Intelligent Driving

International Automotive Electronics Conference

9

July

1:30 PM

30 Minutes

Meeting room: E3-M23 9 July Speaker: Terry HAN

STM32 Solution in Digital Power and ESS

2024 Innovative Energy Storage Technologies Forum

9

July

3:00 PM

30 Minutes

Meeting room: Onsite Forum Area, C1 Hall 9 July Speaker: Sober SONG

Bluetooth LE Audio - Auracast™ with STM32WBA55

International Embedded System Innovation Forum 

Explore ST's demos at electronica China 2024 – Sneak Peek Live

card 1

X in 1 Powertrain Domain Controller

The X in 1 Powertrain Domain Controller is the integration of control components for the electric vehicle power system, which includes the following components:Traction inverter, VCU, BMU, OBC and DCDC.

card 2

22KW OBC & DCDC Combo

The 22 KW OBC & DC-DC assembly is ST's latest generation of on-board battery fast charging and DC converter assembly. It meets the demand for increased efficiency, and high power density.

 card 3

Smart Presence Detection based on MZ dToF

Based on ST FlightSense's state-of-the-art multi-zone ToF and Presence algorithms, it is an intelligent human body perception solution that integrates five functions.

card 4

Compact Production Line Solution

This demo shows IO-Link in industrial application, connecting sensors and actuators via IO-Link. On-site data will be sent to cloud by WiFi and enables the remote control.

card 5

15kW Infield Inverter ​based on 1200V SiC MOSFETs​

The solution uses 1200V SiC MOSFET, which makes PCB design layout more compact. It can be installed inside motor and used for integrated motor solutions.

card 6

Pressure sensor for smart fish tank

With a third-generation pressure sensor, the dual full scale combines high precision and low power consumption to accurately measure water depth and altitude for IOT, sports and wearable device applications.

card 7

AI based smart Cup detection with ST FlightSenseTM

Based on ST FlightSense's state-of-the-art multi-zone ToF histogram mode output, the solution can be applied to inspect cups of different materials and shapes, as well as liquid level heights.

 card 8

Based on NFC WLC, Bluetooth data transmission and OTA solution

The Bluetooth receiver board uses NFC for WLC and pairing to achieve data transmission. Page EEPROM as expanded memory can store large data or OTA files for firmware upgrades.

card 9

MCU solution with USB controller

Your next 8-bit MCU is a 32-bit MCU with the STM32C0!

card 10

New generation ultra-low power MCU solution

By incorporating best-in-class static consumption and multiple ultra-low-power modes, the STM32U0 series offers significant energy savings and a longer usage life.

See you next time

Contact your ST representative to schedule a meeting. We are looking forward to seeing you in Shanghai!

On

08 - 10 Jul, 2024

In

Shanghai, China

Register

Shanghai New International Expo Center

No. 2345, Long Yang Road, Pudong New Area.

Hall 1, ST booth: G13 Hall 1, ST booth: G13 Register

See you next time

Contact your ST representative to schedule a meeting. We are looking forward to seeing you in Shanghai!

08 - 10 Jul, 2024

Shanghai, China

Hall 1, ST booth: G13 Register

Join ST community

STMicroelectronics is a diverse, global high-tech company that operates in a responsible and sustainable way.

Whether you are working in production or engineering, developing technologies and products or supporting our customers, you have a role to play.