Find a partner

Products and Services
Total results: 7 partners
Showing partners per page

Bluewind

Bluewind, an independent engineering company, provides innovative product design solutions in the fields of Electronics, Energy Efficiency, and Connected Devices.

The R&D task force consists of 20+ experienced engineers, providing full product design and covering the complete design cycle: product strategy, hardware and software design, testing, CE compliance, and production.

Founded in 1998, the company serves primary industries located throughout Europe and the USA, offering wide experience over several application fields.

(#STM32CubeAI)

Cartesiam

Cartesiam is an expert in Artificial Intelligence at the Edge. We are an ISV expert in mathematics, AI and signal processing on microcontrollers. Cartesiam, invented NanoEdge™, a revolutionary technology enabling Machine Learning and AI analysis in small footprint, low energy devices, such as STM32 microcontrollers.

This capability is unique in the market as it enables not only analysis, but also learning directly within the microcontroller and this, without the help of a complex cloud infrastructure. 

Devices equipped with NanoEdge AI™ can autonomously learn from their environment, identify anomalies, and send alerts. (#STM32CubeAI).

Inventhys

Inventhys is a fast-growing, end-to-end IoT development services company. Our engineers design hardware, embedded software, mobile apps and cloud systems. 

This unique combination of expertise ensures integrated and coherent design and project management. We help our customers from concept to mass production, including regulatory certification. 

Our customers are start-ups in France and Silicon Valley, and large / very large accounts.

Our offices are in Annecy, Grenoble and San Francisco.

(#STM32CubeAI)

Lenord+Bauer

Lenord + Bauer is an internationally active specialist for motion sensors and integrated drive technology. Lenord + Bauer develop, produce and distribute leading technological solutions for mobility and machinery industries.The focus is on the railway industry, machine tools and packaging machine applications. For more than 50 years the customers benefit from our high technical advisory expertise and specialist knowledge in the customer application. Lenord + Bauer is certified according to DIN EN ISO 9001 and 14001, as well as IRIS.  Lenord + Bauer coorperates with STMicroelectronics to satisfy increasing customer demands regarding KI, condition monitoring and predictive maintenance (#STM32CubeAI).

NALBI

NALBI is an AI company focusing on deep learning-based computer vision technology in embedded systems. 

Our core competencies are highly optimized deep learning models and a computing engine specially optimized for the target device. 

(#STM32CubeAI)

Neovision

Neovision provides engineering consultancy in artificial intelligence. Our fields of expertise encompass image recognition, natural language processing, predictive analysis and data mining for complex task like human activity detection, quality control, help in the decision-making process, automation, massive data analysis… Not only do we provide bespoke and innovative solutions, but we can also guarantee you will get evolving and ready-to-use technology (#STM32CubeAI).

SIANA Systems

Siana-Systems has particular expertise in embedded applications (firmware) that utilize common wireless standards/protocols and interfaces such as Z-Wave, Zigbee, ISM band radios, BTLE, Bluetooth Classic and Wi-Fi.

Key areas of application specializations are embedded systems focused on: consumer, audio and gaming accessories, Medical (low power and high performance/reliability), home/industrial automation, wearable low-power embedded devices, remote firmware update over networks and wireless standards, cloud connected, remote device network partition and over-the-air firmware upgrade, distributed and mesh embedded networks, low-power instrumentation (+ sensors), sporting/wearable monitoring, embedded graphics applications and Intelligent Artificial applications (#STM32CubeAI).