On-demand Webinar: USB Type-C Protection for STM32 Devices

Join ST to discover a fully integrated solution for robust protection of MCU-based USB Type-C applications

 

During this 1-hour on-demand webinar, you will learn about the new TCPP01-M12 single-chip solution for USB Type-C port protection. The device is the perfect companion chip for general-purpose microcontrollers and STM32 MCUs with built-in USB power delivery controller—enabling safe, efficient, and low-cost migration from legacy USB connectors to USB Type-C.

Implementing a USB Type-C connector requires careful design to avoid damage caused by defective chargers, electrostatic discharge and VBUS short to adjacent pins. The TCPP01-M12 integrates all these protection features into a single chip to simplify and accelerate the design of MCU-based applications.

You will learn:

  • What USB Type-C is and its advantages over legacy connectors
  • The requirements for protecting USB Type-C interfaces
  • How to use the TCPP01-M12 single-chip solution to protect an STM32 MCU with USB Type-C interface
 

 

Speakers

Hary Radakichenane is a Senior Product Marketing Manager at STMicroelectronics and is responsible for Power Discretes and Protection devices in the Americas region. He holds a Masters in Electrical Engineering from the University of Bordeaux (France) and a post-graduate degree in Purchasing from the same University.    
Mathieu Rouviere is an Application Engineer for protection and filter products at STMicroelectronics. He has an engineering degree from ESEO in electronics, a Master’s degree in photonics and a thesis done at the Institute of Fundamental Electronics. He is the co-author of 9 international publications, 13 international conferences, and 7 European/USA/China patents.