Overview
Product selector
Tools & Software
Resources
Solutions
eDesignSuite
Get Started

A leading supplier of comparators, ST’s portfolio offers:

  • High-speed comparators, with response times as fast as 8 ns
  • Low-power comparators with operating currents as low as 210 nA
  • High-temperature (150°C) qualified devices
  • Outstanding robustness (ESD tolerance 4 kV HBM)
  • Space-saving packages, such as CSP, DFN, QFN, SOT-23 and SC-70

Our automotive-grade products are AEC-Q100 qualified and tested with certified high-reliability flow, to meet the very specific, rigorous demands of the automotive market.