Overview
Product selector
Tools & Software
Resources
Solutions
eDesignSuite
Get Started

A leading supplier of comparators, ST’s portfolio offers:

  • High-speed comparators, with response times as fast as 8 ns
  • Low-power comparators with operating currents as low as 210 nA
  • High-temperature (150°C) qualified devices
  • Outstanding robustness (ESD tolerance 4 kV HBM)
  • Space-saving packages, such as CSP, DFN, QFN, SOT-23 and SC-70

Our automotive-grade products are AEC-Q100 qualified and tested with certified high-reliability flow, to meet the very specific, rigorous demands of the automotive market.


Micropower comparators combining very low current consumption and outstanding robustness

The TSX393 and TSX3702 micropower 16 V dual CMOS voltage comparators and the TSX339 and TSX3704
micropower 16 V quad CMOS voltage comparators exhibit a very low current consumption of 5 µA (typical) per comparator.
The TSX comparators  help save energy in application that use power-saving design techniques reducing by a factor 3 the current consumption of equivalent existing devices.

The TSX comparators also increase reliability with improved robustness (ESD tolerance 4 Kv HBM).

Recommended for you

Support & Feedback