Our automotive-grade comparator ICs meet the requirements of extreme reliability and quality demanded by this market. Supporting temperature ranges that can go up to 150°C, our automotive grade comparators offer:
- AEC-Q100 and Q101 compliance
- TS-16949 certification
- PPAP availability
- Compliance with AEC-Q001 and Q002 guidelines for Statistical Yield Analysis (SYA) and Part Average Testing (PAT) at EWS
- Specific screening and test methods above and beyond AEC-Q100 compliance, such as performance of a 100% hot test (125°C) during the back-end (packaging and testing) stage
- TS391A Low power, single voltage comparator
- LM2903W Low power dual voltage comparator
- TS3021 Rail-to-rail 1.8 V high-speed comparator
- TS3022 Rail-to-Rail 1.8V High-Speed Micropower Comparators
- TS3021A Rail-to-rail 1.8 V high-speed comparator, small input offset voltage
- TS393 Micropower CMOS dual voltage comparator
- TS391 Low power, single voltage comparator
- TS3021H Rail-to-rail 1.8 V high-speed comparator, 150oC extended temperature range
- TSX3702 Micropower (5uA) 16V dual CMOS comparator, push pull output
- LM2903WH Low power dual voltage comparator
- LM2903 Low power dual voltage comparator
- LM2903H Low power dual voltage comparator
- LM2901 Low power quad voltage comparator