ST's operational amplifier portfolio provides a unique choice of high performance, low power, precision op amps and tiny packages. It addresses voltages from 1.5 V to 44 V and operating temperatures from -40 to 150 °C.
Why you should choose ST Op Amps

- Largest micropower op-amp portfolio on the market, with consumption as low as 600 nA
- High volume supplier of highly reliable standard and high-performance op amps
- Space-saving packages, such as CSP, DFN, QFN, SOT-23 and SC-70
Free Webinar Op Amps: Precision in small signal amplification
Get instant access for free to our recorded webinar (50 minutes), covering:
- Operational amplifier basics
- The key op-amp parameters affecting precision
- Zero-Drift vs. standard precision amplifiers - pros and cons
- ST operational amplifier product line and featured products
- Other key op-amp parameters
Wide range of operational amplifiers
Discover our ever-increasing range of op amps designed to the challenging industrial, automotive and consumer markets.
Low power op amps
Operational amplifiers with exceptionally low current consumption, enabling longer battery life and designed for a large diversity of applications.
Precision op amps
ST's precision op-amp solutions include zero drift amplifiers and amplifiers with a low offset drift over temperature. They are a perfect fit for use with any sensor, including gas, temperature, pressure and position sensors.
Low input bias current op amps
Our portfolio is a perfect fit for any transimpedance usage or when dealing with high impedance sensors.
Rail-to-rail op amps
Our rail-to-rail operational amplifier portfolio includes several series covering different voltage ranges, as well as many possible combinations of power consumption and gain bandwidth.
High voltage op amps
Featuring an extended supply voltage range from 2.7 up to 36 V, our high-voltage series simplify the design of a wide variety of automotive and industrial applications: filters, power supply and motor control, actuator driving, hall effect sensors and resistive transducers.
High speed op amps
ST offers a portfolio of high-end, high-speed operational amplifiers.
Featured Op Amps
For Automotive applications
Discover our automotive-grade op-amp portfolio featuring extreme reliability and quality demanded by automotive applications.
See all Automotive op ampsST's op amps series at a glance

Featured Videos
High bandwidth and low offset 5 V op amp
Questions / Answers around Op-Amps
What is op-amp offset voltage?
When a zero differential input voltage is applied, the op-amp output voltage should be zero. In practice, this is not the case. The offset voltage by definition is the differential input voltage that is required to make the output voltage zero.
What is op-amp input offset voltage?
The input offset voltage parameter, generally called VIO, is defined as a DC voltage between the non-inverting and the inverting input. It is always specified in the electrical characteristics of a datasheet. It can be positive or negative.

The VIO value will be different for each op-amp. And to ensure good precision, it is important to choose the op-amp with the lowest VIO, because the VIO will be amplified by the gain and added to the total output voltage as an error.
Some op-amps with a chopper architecture like ST's TSZ121 exhibit a VIO of 5 µV. They are especially good for precision DC measurements.
What is input bias current of an operational amplifier?
Input bias current (IB) is the current flowing through an op-amp's inputs. Due to op-amp biasing requirements and normal operation leakage, a very small amount of current (pA or nA range, depending on the technology) is flowing through its inputs. This can cause issues when large value resistors or sources with higher output impedances are connected at the op-amp inputs. This leads to relevant voltage drops at the op-amp input and therefore errors.
What do rail-to-rail input and output mean for an op-amp?
An op-amp with a high rail input is able to deal with input signals up to +VCC. While a low rail input is able to deal with signals down to -VCC. Rail-to-rail input op-amps can handle input signals from -VCC to +VCC. Rail-to-rail output is the capability of an op-amp to drive its output very close to the power supply rails.
- TSZ182 Very high accuracy (25 uV) zero drift 5V CMOS Op-Amps
- TS9511 Precision rail-to-rail input/output 3 MHz single operational amplifier
- TSB712A Precision, 6 MHz, RR IO, 36 V BiCMOS operational amplifier
- TSV631 Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (60uA), GBP=880kHz, single
- TS922A Excellent audio performance / low distortion (0.005%)
- TS912A Low power with CMOS inputs
- TSB611 Low power, rail-to-rail output, 36V operational amplifier
- TSB572 Low-power, 2.5 MHz, RR IO, 36 V BiCMOS operational amplifier
- LM158 Low power dual op-amps with low input bias current
- TSV991 Wide-bandwidth (20MHz) rail to rail input/output 5V CMOS Op-Amp, single
- TSX9291 Large bandwidth (16MHz), rail-to-rail 16V CMOS Op-Amp, single
- LM2902W Low power quad operational amplifier
- TSV994A Wide bandwidth (20MHz), rail to rail input/output 5V CMOS Op-Amps, small offset, quad
- TSZ181 Very high accuracy (25 uV) zero drift 5V CMOS Op-Amps
- TSX564A Micropower (235uA), 16V CMOS Op-Amps, quad, low offset voltage version
- TSX564 Micropower (235uA), 16V CMOS Op-Amps, quad, GBP 900kHz
- TS982 High output current dual operational amplifier
- TSV324A General purpose low voltage rail to rail input/output op-amp
- TSX9292 Large bandwidth (16MHz), rail-to-rail 16V CMOS Op-Amps, dual
- TSX921 Large bandwidth (10MHz), rail-to-rail 16V CMOS Op-Amp, single
- TSH82 Rail-to-rail video op-amp
- TS512A Low noise & distortion (8nV/sqrtHz & 0.03%)
- TSV524 High merit factor (1.15 MHz for 45 uA) CMOS op-amps
- TS924A Excellent audio performance / low distortion (0.005%)
- TSV522 High merit factor (1.15 MHz for 45 uA) CMOS op-amps
- TSH80 Rail-to-rail video op-amp with standby
- TSX7192 Precision (200uV), rail-to-rail 16 V cmos Op-Amps, dual, GBP 9MHz
- TS512 Low noise & distortion (8nV/sqrtHz & 0.03%)
- TS321 Single LM324, LM358 enhanced version in sot23-5 package
- TS1871A 1.8V Input/Output Rail-to-Rail Low Power Operational Amplifiers
- TSZ121 Very high accuracy (5 uV) zero drift 5 V CMOS Op-Amp, single, GBP=400kHz
- LM2904AW Low power dual operational amplifier
- TSX712 Precision (200uV), rail-to-rail 16V CMOS Op-Amps, dual, GBP 2.7MHz
- TSX711 Precision (200uV), rail-to-rail 16V CMOS Op-Amp, single, GBP 2.7MHz
- TSX7191 Precision (200uV), rail-to-rail, 16 V CMOS Op-Amp, single, GBP 9MHz
- TSX632 Micropower (60uA), rail-to-rail 16V CMOS Op-Amps, dual, GBP 200kHz
- TSX634A Micropower (60uA), rail-to-rail 16V CMOS Op-Amps, quad, GBP 200kHz, low offset voltage version
- TSX632A Micropower (60uA), rail-to-rail 16V CMOS Op-Amps, dual, GBP 200kHz, low offset voltage version
- TSV914 Wide-bandwidth (8MHz) rail to rail input/output 5V CMOS Op-Amps, quad
- TSX634 Micropower (60uA), rail-to-rail 16V CMOS Op-Amps, quad, GBP 200kHz
- TS9222 Precision rail-to-rail high output current op-amps
- TS9224 Precision rail-to-rail high output current op-amps
- TS914A Low power with CMOS inputs
- TSV634 Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (60uA), GBP=880kHz, quad
- TS507 High precision single supply rail to rail op-amp
- TS934A Micropower amplifier with CMOS inputs
- TS912B Low power with CMOS inputs
- LM2904A Low power, bipolar op-amp
- TS1874 1.8V min. voltage supply, micropower
- TSV632 Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (60uA), GBP=880kHz, dual
- TS1872 1.8V min. voltage supply, micropower
- TS1871 1.8V Input/Output Rail-to-Rail Low Power Operational Amplifiers
- TSX711A Precision, rail-to-rail 16V CMOS op-amps
- LMV321 Low power rail-to-rail input/output op-amp
- TS1872A 1.8V min. voltage supply, micropower
- LMV358 Low power rail-to-rail input/output op-amp
- TSZ124 Very high accuracy (5 uV) zero drift 5 V CMOS Op-Amps, quad, GBP=400kHz
- TS1874A 1.8V min. voltage supply, micropower
- LMV324 Low power rail-to-rail input/output op-amp
- LM258W Low power dual operational amplifiers
- TSV912 Wide-bandwidth (8MHz) rail to rail input/output 5V CMOS Op-Amps, dual
- TSZ122 Very high accuracy (5 uV) zero drift 5 V CMOS Op-Amps, dual, GBP=400kHz
- TSV911 Wide-bandwidth (8MHz) rail to rail input/output 5V CMOS Op-Amp, single
- TSV911A Wide-bandwidth (8MHz) rail to rail input/output 5V CMOS Op-Amp, small offset, single
- LMV824A Low power (440uA), general purpose Bipolar 5V Op-Amps, GBP=5.5MHz, small offset, quad
- TSV852 Low-power (180uA), general-purpose 5V Bipolar Op Amps, GBP=1.3MHz, dual
- LM2904WH Dual general purpose operational amplifier
- LM2904W Low Power Dual Operational Amplifier
- TSX631 Micropower (60uA), rail-to-rail 16V CMOS Op-Amp, single, GBP 200kHz
- TSV852A Low-power (180uA), general-purpose 5V Bipolar Op Amps, GBP=1.3MHz, small offset, dual
- TSX631A Micropower (60uA), rail-to-rail 16V CMOS Op-Amp, single, GBP 200kHz, low offset voltage version
- LMV822A Low power (440uA), general purpose Bipolar 5V Op-Amps, GBP=5.5MHz, small offset, dual
- LMV821A Low power (400uA), general purpose Bipolar 5V Op-Amp, GBP=5.5MHz, small offset, single
- TSV912A Wide-bandwidth (8MHz) rail to rail input/output 5V CMOS Op-Amps, small offset, dual
- TS512B Low noise & distortion (8nV/sqrtHz & 0.03%)
- LMV821 Low power (440uA), general purpose BiPolar 5V Op-Amp, GBP=5.5MHz, single
- TSV912H Wide-bandwidth (8MHz), high temperature range (150oC) rail to rail input/output 5V CMOS Op-Amps, dual
- TSX922 Large bandwidth (10MHz), rail-to-rail 16V CMOS Op-Amps, dual
- TSV914A Wide-bandwidth (8MHz) rail to rail input/output 5V CMOS Op-Amps, small offset, quad
- TL082 JFET inputs, low input bias current
- MC33079 Low-noise op-amps
- MC33078 Low-noise op-amps
- LMV824 Low power (440uA), general purpose Bipolar 5V Op-Amps, GBP=5.5MHz, quad
- TL072B JFET inputs, low input bias current
- LMV822 Low power (440uA), general purpose Bipolar 5V Op-Amps, GBP=5.5MHz, dual
- TSV992A Wide bandwidth (20MHz) rail to rail input/output 5V CMOS Op-Amps, small offset, dual
- TSX561 Micropower (235uA), 16V CMOS Op-Amp, single, GBP 900kHz
- TSV851A Low-power (180uA), general-purpose 5V Bipolar Op-Amp, GBP=1.3MHz, small offset, single
- TSV991A Wide bandwidth (20MHz) rail to rail input/output 5V CMOS Op-Amp, small offset, single
- TSV851 Low-power (180uA), general-purpose 5V Bipolar Op-Amp, GBP=1.3MHz, single
- TL074 JFET inputs, low input bias current
- TS974 Output rail-to-rail very low-noise op-amps
- TS972 Output rail-to-rail very low-noise op-amps
- TS971 Output rail-to-rail very low-noise op-amps
- LM2904 Low power, bipolar op-amp
- TS954 Real input & output rail to rail / low distortion (0.01%)
- LM2902 Low power, bipolar op-amp
- TS952 Real input & output rail to rail / low distortion (0.01%)
- TS951 Real input & output rail to rail / low distortion (0.01%)
- LM258 Low-power dual op-amps with low input bias current
- TS934 Micropower amplifier with CMOS inputs
- TSX562A Micropower (235uA), 16V CMOS Op-Amps, dual, GBP 900kHz, low offset voltage version
- TSX562 Micropower (235uA), 16V CMOS Op-Amps, dual, GBP 900kHz
- TL084BI JFET inputs, low input bias current
- TSV994 Wide bandwidth (20MHz) rail to rail input/output 5V CMOS Op-Amps, quad
- TSX561A Micropower (235uA), 16V CMOS Op-Amp, single, GBP 900kHz, low offset voltage version
- TL084I JFET inputs, low input bias current
- TSV992 Wide bandwidth (20MHz) rail to rail input/output 5V CMOS Op-Amps, dual
- TSV358 General purpose low voltage rail to rail input/output op-amp
- TSV321 General purpose low voltage rail to rail input/output op-amp
- TSX7191A Low-power, precision, rail-to-rail, 9.0 MHz, 16 V operational amplifiers
- LM2904AH Low power, bipolar op-amp
- TSV321A General purpose low voltage rail to rail input/output op-amp
- TSV358A General purpose low voltage rail to rail input/output op-amp
- TS924 Rail-to-rail high output current op-amps
- TS922 Excellent audio performance / low distortion (0.005%)
- TS914 Low power with CMOS inputs
- TS912 Low power with CMOS inputs
- TSV854 Low-power (180uA), general-purpose 5V Bipolar Op-Amps, GBP=1.3MHz, quad
- TSV524A High merit factor (1.15 MHz for 45 uA) CMOS op-amps
- TSV854A Low-power (180uA), general-purpose 5V Bipolar Op Amps, GBP=1.3MHz, small offset, quad
- TSV522A High merit factor (1.15 MHz for 45 uA) CMOS op-amps
- TSV324 General purpose low voltage rail to rail input/output op-amp
- TSZ182 Very high accuracy (25 uV) zero drift 5V CMOS Op-Amps
- TSB712 Precision, 6 MHz, RR IO, 36 V BiCMOS operational amplifier
- TSB611 Low power, rail-to-rail output, 36V operational amplifier
- LM201A Input & output overload protection, low input offset current
- TSB572 Low-power, 2.5 MHz, RR IO, 36 V BiCMOS operational amplifier
- LM158 Low power dual op-amps with low input bias current
- LM324W Low power, low input bias current
- LM324 Low power, low input bias current
- LM2902W Low power quad operational amplifier
- TSZ181 Very high accuracy (25 uV) zero drift 5V CMOS Op-Amps
- LM124 Low power, low input bias current
- TSV324A General purpose low voltage rail to rail input/output op-amp
- TS27M2 Micropower, high voltage CMOS op-amp
- TS27L4 Micropower, high voltage CMOS op-amp
- TJM4558 Wide bandwidth dual bipolar op-amps
- MC3303 Quad enhanced UA741 version with lower consumption
- TS321 Single LM324, LM358 enhanced version in sot23-5 package
- TS27M4 Micropower, high voltage CMOS op-amp
- TSZ121 Very high accuracy (5 uV) zero drift 5 V CMOS Op-Amp, single, GBP=400kHz
- LM2904AW Low power dual operational amplifier
- TSX711 Precision (200uV), rail-to-rail 16V CMOS Op-Amp, single, GBP 2.7MHz
- TSX632 Micropower (60uA), rail-to-rail 16V CMOS Op-Amps, dual, GBP 200kHz
- TSX634A Micropower (60uA), rail-to-rail 16V CMOS Op-Amps, quad, GBP 200kHz, low offset voltage version
- TSX632A Micropower (60uA), rail-to-rail 16V CMOS Op-Amps, dual, GBP 200kHz, low offset voltage version
- TSX634 Micropower (60uA), rail-to-rail 16V CMOS Op-Amps, quad, GBP 200kHz
- TL062B Low input current (200pA), low power (200uA) 36V JFET Op-Amps, dual, small offset
- TS274 Micropower, wide range of input offset voltage
- LM258A Low input bias current
- TS272 Micropower, wide range of input offset voltage
- LM2904A Low power, bipolar op-amp
- LM358A Low input bias current
- TSX711A Precision, rail-to-rail 16V CMOS op-amps
- TSZ124 Very high accuracy (5 uV) zero drift 5 V CMOS Op-Amps, quad, GBP=400kHz
- UA741 Wide applications range
- LF247 Low input current (200pA), high slew rate (16V/us) 36V JFET Op-Amps, quad
- LF253 JFET inputs, low input bias & offset current, (15nV/√Hz & 0.01%)
- LM258W Low power dual operational amplifiers
- TSV912 Wide-bandwidth (8MHz) rail to rail input/output 5V CMOS Op-Amps, dual
- LM158W Low power dual operational amplifiers
- TSZ122 Very high accuracy (5 uV) zero drift 5 V CMOS Op-Amps, dual, GBP=400kHz
- TL062A Low input current (200pA), low power (200uA) 36V JFET Op-Amps, dual, small offset
- TSH24 High gain bandwidth product bipolar op-amp
- TSH22 High gain bandwidth product bipolar op-amp
- LM2904WH Dual general purpose operational amplifier
- LM2904W Low Power Dual Operational Amplifier
- TSZ182H Automotive-grade, very high accuracy (25 uV), high bandwidth (3 MHz), high temperature (150 deg), zero-drift operational amplifiers
- TSB7191A Precision, 22 MHz, RR IO, 36 V BiCMOS operational amplifier
- TSB7191 Precision, 22 MHz, RR IO, 36 V BiCMOS operational amplifier
- TSB711A Precision, 6 MHz, RR IO, 36 V BiCMOS operational amplifier
- TSB711 Precision, 6 MHz, RR IO, 36 V BiCMOS operational amplifier
- TSV912H Wide-bandwidth (8MHz), high temperature range (150oC) rail to rail input/output 5V CMOS Op-Amps, dual
- MC4558 Widebandwidth dual bipolar op-amps
- TS27M2A Micropower, high voltage CMOS op-amp
- MC3403 Quad enhanced UA741 version with lower consumption
- MC33174 Low consumption versus speed
- TS27M2B Micropower, high voltage CMOS op-amp
- MC33172 Low consumption versus speed
- MC33171 Low consumption versus speed
- MC33079 Low-noise op-amps
- TL082 JFET inputs, low input bias current
- MC33078 Low-noise op-amps
- TL081 JFET inputs, low input bias current
- LMV822 Low power (440uA), general purpose Bipolar 5V Op-Amps, GBP=5.5MHz, dual
- TL072B JFET inputs, low input bias current
- TL072A JFET inputs, low input bias current
- TL084BC JFET inputs, low input bias current
- TSB7192A Precision, 22 MHz, RR IO, 36 V BiCMOS operational amplifier
- TL084C JFET inputs, low input bias current
- TL084AC JFET inputs, low input bias current
- TL074 JFET inputs, low input bias current
- TL072 JFET inputs, low input bias current
- TS972 Output rail-to-rail very low-noise op-amps
- TL071 JFET inputs, low input bias current
- MC1458 High performance dual op-amps with wide input common-mode voltage range
- LM2904 Low power, bipolar op-amp
- TL064 Low input current (200pA), low power (200uA) 36V JFET Op-Amps, quad
- TL062 Low input current (200pA), low power (200uA) 36V JFET Op-Amps, dual
- LM2902 Low power, bipolar op-amp
- TL061 Low input current (200pA), low power (200uA) 35V JFET Op-Amp, single
- LM833 Low-noise dual op-amps amplifier
- LM258 Low-power dual op-amps with low input bias current
- LM358W Low power dual operational amplifiers
- LM248 Quad UA741 bipolar op-amp
- LM358 Low-power dual op-amps with low input bias current
- TL084AI JFET inputs, low input bias current
- TL084BI JFET inputs, low input bias current
- LF353 JFET inputs, low input bias & offset current, (15nV/sqrtHz & 0.01%)
- TL084I JFET inputs, low input bias current
- LF347 Low input current (200pA), high slew rate (16V/us) 36V JFET Op-Amps, quad
- LF351 JFET inputs, low input bias & offset current, (15nV/sqrtHz & 0.01%)
- TSV321A General purpose low voltage rail to rail input/output op-amp
- LM224A Low power, low input bias current
- LM324A Low power, low input bias current
- LM224 Low power quad op-amps with low input bias current
- TSV912H Wide-bandwidth (8MHz), high temperature range (150oC) rail to rail input/output 5V CMOS Op-Amps, dual
- TS972 Output rail-to-rail very low-noise op-amps
- LM2904 Low power, bipolar op-amp
- LM2904A Low power, bipolar op-amp
- LM2902 Low power, bipolar op-amp
- LM324W Low power, low input bias current
- LM358 Low-power dual op-amps with low input bias current
- LM224 Low power quad op-amps with low input bias current
- LM2904WH Dual general purpose operational amplifier
- LM258W Low power dual operational amplifiers
- LMV822 Low power (440uA), general purpose Bipolar 5V Op-Amps, GBP=5.5MHz, dual
- TSV912 Wide-bandwidth (8MHz) rail to rail input/output 5V CMOS Op-Amps, dual
- LM2904W Low Power Dual Operational Amplifier
- LM158W Low power dual operational amplifiers
- LM2902W Low power quad operational amplifier
- TSH74 Rail-to-rail video op-amp
- TSH80 Rail-to-rail video op-amp with standby
- TSH82 Rail-to-rail video op-amp
- TSH24 High gain bandwidth product bipolar op-amp
- TSH22 High gain bandwidth product bipolar op-amp
- TSV911A Wide-bandwidth (8MHz) rail to rail input/output 5V CMOS Op-Amp, small offset, single
- TSZ182 Very high accuracy (25 uV) zero drift 5V CMOS Op-Amps
- TSV611 Rail to rail input/output 5V CMOS Op-Amp, micro-power (10uA), GBP = 120kHz, single
- TSV6191 Rail to rail input/output 5V CMOS Op-Amp, micro-power (10uA), GBP = 450kHz, single
- TSV6191A Rail to rail input/output 5V CMOS Op-Amp, micro-power (10uA), GBP=450kHz, small offset, single
- OA2ZHA High precision 5 uV zero drift, low-power dual op amp
- TSV631 Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (60uA), GBP=880kHz, single
- TSV621 Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (29uA), GBP=420kHz, single
- TSV624 Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (29uA), GBP=420kHz, quad
- TSV630 Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (60uA), GBP=880kHz, single with standby
- TSV634A Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (60uA), GBP=880kHz, small offset, quad
- TSV622 Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (29uA), GBP=420kHz, dual
- OA4ZHA High precision 5 uV zero drift, low-power quad op amp
- TSV623 Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (29uA), GBP=420kHz, dual with standby
- TSV612 Rail to rail input/output 5V CMOS Op-Amps, micro-power (10uA), GBP=120kHz, dual
- TSV991 Wide-bandwidth (20MHz) rail to rail input/output 5V CMOS Op-Amp, single
- TSV731 High accuracy (Vio below 200uV) Micropower (60uA) 5V CMOS Op Amp, single, GBP 900kHz
- TSV711 High accuracy (Vio below 200uV) Micropower (10uA) 5V CMOS Op Amp, single, GBP 150kHz
- TSV6192 Rail to rail input/output 5V CMOS Op-Amps, micro-power(10uA), GBP=450kHz, dual
- TSV6391A Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (60uA), GBP=2.4MHz, small offset, single
- TSV6192A Rail to rail input/output 5V CMOS Op-Amps, micro-power (10uA), GBP=450kHz, small offset, dual
- TSZ182H Automotive-grade, very high accuracy (25 uV), high bandwidth (3 MHz), high temperature (150 deg), zero-drift operational amplifiers
- TSV6394A Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (60uA), GBP=2.4MHz, small offset, quad
- TSV632A Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (60uA), GBP=880kHz, small offset, dual
- TSV912A Wide-bandwidth (8MHz) rail to rail input/output 5V CMOS Op-Amps, small offset, dual
- TSV994A Wide bandwidth (20MHz), rail to rail input/output 5V CMOS Op-Amps, small offset, quad
- TSV633A Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (60uA), GBP=880kHz, small offset, dual with standby
- TSZ181 Very high accuracy (25 uV) zero drift 5V CMOS Op-Amps
- TSX564A Micropower (235uA), 16V CMOS Op-Amps, quad, low offset voltage version
- TSV912H Wide-bandwidth (8MHz), high temperature range (150oC) rail to rail input/output 5V CMOS Op-Amps, dual
- TSV625 Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (29uA), GBP=420kHz, quad with standby
- TSX564 Micropower (235uA), 16V CMOS Op-Amps, quad, GBP 900kHz
- TSV620A Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (29uA), GBP=420kHz, small offset, single, with standby
- TSV635A Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (60uA), GBP=880kHz, small offset, quad with standby
- TSV6292 Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (29uA), GBP=1.3MHz, dual
- TSV914A Wide-bandwidth (8MHz) rail to rail input/output 5V CMOS Op-Amps, small offset, quad
- TSV611A Rail to rail input/output 5V CMOS Op-Amp, micro-power (10uA), GBP = 120kHz, small offset, single
- TSU101 Nanopower (580nA) rail-to-rail I/O 5V CMOS Op-Amp
- TSV6293A Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (29uA), GBP=1.3MHz, small offset, dual with standby
- TSZ181H Automotive-grade, very high accuracy (25 uV), high bandwidth (3 MHz), high temperature (150 °C), zero-drift operational amplifiers
- TSV524 High merit factor (1.15 MHz for 45 uA) CMOS op-amps
- TSV992A Wide bandwidth (20MHz) rail to rail input/output 5V CMOS Op-Amps, small offset, dual
- TSV521 High merit factor (1.15 MHz for 45 uA) CMOS op-amps
- TSV522 High merit factor (1.15 MHz for 45 uA) CMOS op-amps
- TSX561 Micropower (235uA), 16V CMOS Op-Amp, single, GBP 900kHz
- TSV732 High accuracy (Vio below 200uV) Micropower (60uA) 5V CMOS Op Amp, dual, GBP 900kHz
- TSV612A Rail to rail input/output 5V CMOS Op-Amps, micro-power (10uA), GBP=120kHz, small offset, dual
- TSV712 High accuracy (Vio below 200uV) Micropower (10uA) 5V CMOS Op Amp, dual, GBP 150kHz
- TSV6290 Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (29uA), GBP=1.3MHz, single with standby
- TSV991A Wide bandwidth (20MHz) rail to rail input/output 5V CMOS Op-Amp, small offset, single
- TSV622A Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (29uA), GBP=420kHz, small offset, dual
- TSV6393 Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (60uA), GBP=2.4MHz, dual with standby
- TSV6390 Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (60uA), GBP=2.4MHz, single with standby
- TSV6393A Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (60uA), GBP=2.4MHz, small offset, dual with standby
- TSV6292A Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (29uA), GBP=1.3MHz, small offset, dual
- TSV6394 Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (60uA), GBP=2.4MHz, quad
- TSV6290A Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (29uA), GBP=1.3MHz, small offset, single with standby
- TSV623A Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (29uA), GBP=420kHz, small offset, dual with standby
- TSV6294 Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (29uA), GBP=1.3MHz, quad
- TSV621A Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (29uA), GBP=420kHz, small offset, single
- TSV6294A Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (29uA), GBP=1.3MHz, small offset, quad
- TSV6395 Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (60uA), GBP=2.4MHz, quad with standby
- TSU104 Nanopower (580nA) rail-to-rail I/O 5V CMOS Op-Amp
- TSU102 Nanopower (580nA) rail-to-rail I/O 5V CMOS Op-Amp
- TSV6293 Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (29uA), GBP=1.3MHz, dual with standby
- TSV630A Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (60uA), GBP=880kHz, small offset, single with standby
- TSX562A Micropower (235uA), 16V CMOS Op-Amps, dual, GBP 900kHz, low offset voltage version
- TSX562 Micropower (235uA), 16V CMOS Op-Amps, dual, GBP 900kHz
- TSV994 Wide bandwidth (20MHz) rail to rail input/output 5V CMOS Op-Amps, quad
- TSV734 High accuracy (Vio below 200uV) Micropower (60uA) 5V CMOS Op Amp, quad, GBP 900kHz
- TSX561A Micropower (235uA), 16V CMOS Op-Amp, single, GBP 900kHz, low offset voltage version
- TSV914 Wide-bandwidth (8MHz) rail to rail input/output 5V CMOS Op-Amps, quad
- TSV714 High accuracy (Vio below 200uV) Micropower (10uA) 5V CMOS Op Amp, quad, GBP 150kHz
- TSV992 Wide bandwidth (20MHz) rail to rail input/output 5V CMOS Op-Amps, dual
- TSV6390A Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (60uA), GBP=2.4MHz, small offset, single with standby
- TSV6392 Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (60uA), GBP=2.4MHz, dual
- TSV635 Rail-to-rail input/offset 5V CMOS Op-Amps, micro-power (60uA), GBP=880kHz, quad with standby
- TSV6392A Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (60uA), GBP=2.4MHz, small offset, dual
- TSV6391 Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (60uA), GBP=2.4MHz, single
- TSV634 Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (60uA), GBP=880kHz, quad
- TSV620 Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (29uA), GBP=420kHz, single with standby
- TSV6291 Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (29uA), GBP=1.3MHz, single
- TSV6291A Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (29uA), GBP=1.3MHz, small offset, single
- TSV633 Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (60uA), GBP=880kHz, dual with standby
- TSV631A Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (60uA), GBP=880kHz, small offset, single
- TSV624A Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (29uA), GBP=420kHz, small offset, quad
- TSV792 High bandwidth (50MHz) Low offset (200µV) Rail-to-rail 5V Op amp
- TSV632 Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (60uA), GBP=880kHz, dual
- TSZ124 Very high accuracy (5 uV) zero drift 5 V CMOS Op-Amps, quad, GBP=400kHz
- TSV7722 High bandwidth (22MHz) Low offset (200µV) 5V Op amp
- TSV524A High merit factor (1.15 MHz for 45 uA) CMOS op-amps
- TSV912 Wide-bandwidth (8MHz) rail to rail input/output 5V CMOS Op-Amps, dual
- TSV521A High merit factor (1.15 MHz for 45 uA) CMOS op-amps
- TSV522A High merit factor (1.15 MHz for 45 uA) CMOS op-amps
- TSZ122 Very high accuracy (5 uV) zero drift 5 V CMOS Op-Amps, dual, GBP=400kHz
- TSV911 Wide-bandwidth (8MHz) rail to rail input/output 5V CMOS Op-Amp, single
- TS9511 Precision rail-to-rail input/output 3 MHz single operational amplifier
- TSV6191A Rail to rail input/output 5V CMOS Op-Amp, micro-power (10uA), GBP=450kHz, small offset, single
- LMV824A Low power (440uA), general purpose Bipolar 5V Op-Amps, GBP=5.5MHz, small offset, quad
- TSB611 Low power, rail-to-rail output, 36V operational amplifier
- TSV634A Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (60uA), GBP=880kHz, small offset, quad
- TSV731 High accuracy (Vio below 200uV) Micropower (60uA) 5V CMOS Op Amp, single, GBP 900kHz
- TSV711 High accuracy (Vio below 200uV) Micropower (10uA) 5V CMOS Op Amp, single, GBP 150kHz
- TSV6391A Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (60uA), GBP=2.4MHz, small offset, single
- TSV853A Low-power (180uA), general-purpose 5V Bipolar Op-Amps, GBP=1.3MHz, small offset, dual with shutdown feature
- TSV6192A Rail to rail input/output 5V CMOS Op-Amps, micro-power (10uA), GBP=450kHz, small offset, dual
- TSV852A Low-power (180uA), general-purpose 5V Bipolar Op Amps, GBP=1.3MHz, small offset, dual
- LMV822A Low power (440uA), general purpose Bipolar 5V Op-Amps, GBP=5.5MHz, small offset, dual
- TSV6394A Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (60uA), GBP=2.4MHz, small offset, quad
- TSV632A Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (60uA), GBP=880kHz, small offset, dual
- LMV821A Low power (400uA), general purpose Bipolar 5V Op-Amp, GBP=5.5MHz, small offset, single
- TSV633A Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (60uA), GBP=880kHz, small offset, dual with standby
- LMV820A Low power (400uA), general purpose Bipolar 5V Op-Amp, GBP=5.5MHz, small offset, single with shutdown feature
- TSX564A Micropower (235uA), 16V CMOS Op-Amps, quad, low offset voltage version
- TSX564 Micropower (235uA), 16V CMOS Op-Amps, quad, GBP 900kHz
- TSV620A Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (29uA), GBP=420kHz, small offset, single, with standby
- TSV635A Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (60uA), GBP=880kHz, small offset, quad with standby
- TSV611A Rail to rail input/output 5V CMOS Op-Amp, micro-power (10uA), GBP = 120kHz, small offset, single
- TSV6293A Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (29uA), GBP=1.3MHz, small offset, dual with standby
- LMV823A Low power (440uA), general purpose Bipolar 5V Op Amps, GBP=5.5MHz, small offset, dual with shutdown feature
- TS512A Low noise & distortion (8nV/sqrtHz & 0.03%)
- TSV524 High merit factor (1.15 MHz for 45 uA) CMOS op-amps
- TS924A Excellent audio performance / low distortion (0.005%)
- TSV521 High merit factor (1.15 MHz for 45 uA) CMOS op-amps
- TSV522 High merit factor (1.15 MHz for 45 uA) CMOS op-amps
- TSX561 Micropower (235uA), 16V CMOS Op-Amp, single, GBP 900kHz
- TSV732 High accuracy (Vio below 200uV) Micropower (60uA) 5V CMOS Op Amp, dual, GBP 900kHz
- TSV612A Rail to rail input/output 5V CMOS Op-Amps, micro-power (10uA), GBP=120kHz, small offset, dual
- TSV712 High accuracy (Vio below 200uV) Micropower (10uA) 5V CMOS Op Amp, dual, GBP 150kHz
- TSV851A Low-power (180uA), general-purpose 5V Bipolar Op-Amp, GBP=1.3MHz, small offset, single
- TSV850A Low-power (180uA), general-purpose 5V Bipolar Op-Amp, GBP=1.3MHz, small offset, single with shutdown feature
- TS524 Very low noise suitable for audio applications (4.5nV/sqrtHz)
- TSV622A Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (29uA), GBP=420kHz, small offset, dual
- TS522 Very low noise suitable for audio applications (4.5nV/sqrtHz)
- TSV6393A Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (60uA), GBP=2.4MHz, small offset, dual with standby
- TSV6292A Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (29uA), GBP=1.3MHz, small offset, dual
- TSV6290A Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (29uA), GBP=1.3MHz, small offset, single with standby
- TSV623A Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (29uA), GBP=420kHz, small offset, dual with standby
- TSV621A Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (29uA), GBP=420kHz, small offset, single
- TSV6294A Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (29uA), GBP=1.3MHz, small offset, quad
- TSV630A Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (60uA), GBP=880kHz, small offset, single with standby
- TS1852A 1.8V min. voltage supply, micropower
- TSX562A Micropower (235uA), 16V CMOS Op-Amps, dual, GBP 900kHz, low offset voltage version
- TSX562 Micropower (235uA), 16V CMOS Op-Amps, dual, GBP 900kHz
- TSV734 High accuracy (Vio below 200uV) Micropower (60uA) 5V CMOS Op Amp, quad, GBP 900kHz
- TSX561A Micropower (235uA), 16V CMOS Op-Amp, single, GBP 900kHz, low offset voltage version
- TSV714 High accuracy (Vio below 200uV) Micropower (10uA) 5V CMOS Op Amp, quad, GBP 150kHz
- TS9222 Precision rail-to-rail high output current op-amps
- TSV6390A Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (60uA), GBP=2.4MHz, small offset, single with standby
- TS9224 Precision rail-to-rail high output current op-amps
- TSV6392A Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (60uA), GBP=2.4MHz, small offset, dual
- TS274 Micropower, wide range of input offset voltage
- TS507 High precision single supply rail to rail op-amp
- TS272 Micropower, wide range of input offset voltage
- TSV6291A Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (29uA), GBP=1.3MHz, small offset, single
- TSV631A Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (60uA), GBP=880kHz, small offset, single
- TSV624A Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (29uA), GBP=420kHz, small offset, quad
- TSZ124 Very high accuracy (5 uV) zero drift 5 V CMOS Op-Amps, quad, GBP=400kHz
- TSV524A High merit factor (1.15 MHz for 45 uA) CMOS op-amps
- TSV854A Low-power (180uA), general-purpose 5V Bipolar Op Amps, GBP=1.3MHz, small offset, quad
- TSV521A High merit factor (1.15 MHz for 45 uA) CMOS op-amps
- TSV522A High merit factor (1.15 MHz for 45 uA) CMOS op-amps
- TSZ122 Very high accuracy (5 uV) zero drift 5 V CMOS Op-Amps, dual, GBP=400kHz
- TS9511 Precision rail-to-rail input/output 3 MHz single operational amplifier
- TSB712A Precision, 6 MHz, RR IO, 36 V BiCMOS operational amplifier
- TS942A Ultra-micropower amplifier with CMOS inputs
- TS944A Ultra-micropower amplifier with CMOS inputs
- TSB712 Precision, 6 MHz, RR IO, 36 V BiCMOS operational amplifier
- TS922A Excellent audio performance / low distortion (0.005%)
- TS912A Low power with CMOS inputs
- TSB611 Low power, rail-to-rail output, 36V operational amplifier
- TSB572 Low-power, 2.5 MHz, RR IO, 36 V BiCMOS operational amplifier
- TS931A Micropower amplifier with CMOS inputs
- TSX9291 Large bandwidth (16MHz), rail-to-rail 16V CMOS Op-Amp, single
- TSX631 Micropower (60uA), rail-to-rail 16V CMOS Op-Amp, single, GBP 200kHz
- TSX631A Micropower (60uA), rail-to-rail 16V CMOS Op-Amp, single, GBP 200kHz, low offset voltage version
- TS941A Ultra-micropower amplifier with CMOS inputs
- TSB7191A Precision, 22 MHz, RR IO, 36 V BiCMOS operational amplifier
- TSB7191 Precision, 22 MHz, RR IO, 36 V BiCMOS operational amplifier
- TSB711A Precision, 6 MHz, RR IO, 36 V BiCMOS operational amplifier
- TSB7192 Precision, 22 MHz, RR IO, 36 V BiCMOS operational amplifier
- TSB711 Precision, 6 MHz, RR IO, 36 V BiCMOS operational amplifier
- TSX564A Micropower (235uA), 16V CMOS Op-Amps, quad, low offset voltage version
- TSX564 Micropower (235uA), 16V CMOS Op-Amps, quad, GBP 900kHz
- TSX921 Large bandwidth (10MHz), rail-to-rail 16V CMOS Op-Amp, single
- TS512A Low noise & distortion (8nV/sqrtHz & 0.03%)
- TS924A Excellent audio performance / low distortion (0.005%)
- TSX561 Micropower (235uA), 16V CMOS Op-Amp, single, GBP 900kHz
- TSB612 Low power, rail-to-rail output, 36V operational amplifier
- TSB7192A Precision, 22 MHz, RR IO, 36 V BiCMOS operational amplifier
- TS524 Very low noise suitable for audio applications (4.5nV/sqrtHz)
- TS974 Output rail-to-rail very low-noise op-amps
- TS522 Very low noise suitable for audio applications (4.5nV/sqrtHz)
- TS972 Output rail-to-rail very low-noise op-amps
- TS514 Low noise & distortion (8nV/sqrtHz & 0.03%)
- TS971 Output rail-to-rail very low-noise op-amps
- TS512 Low noise & distortion (8nV/sqrtHz & 0.03%)
- TS954 Real input & output rail to rail / low distortion (0.01%)
- TS952 Real input & output rail to rail / low distortion (0.01%)
- TS951 Real input & output rail to rail / low distortion (0.01%)
- TS944 Ultra-micropower amplifier with CMOS inputs
- TS942 Ultra-micropower amplifier with CMOS inputs
- TSX632 Micropower (60uA), rail-to-rail 16V CMOS Op-Amps, dual, GBP 200kHz
- TS941 Ultra-micropower amplifier with CMOS inputs
- TS934 Micropower amplifier with CMOS inputs
- TSX562A Micropower (235uA), 16V CMOS Op-Amps, dual, GBP 900kHz, low offset voltage version
- TSX634A Micropower (60uA), rail-to-rail 16V CMOS Op-Amps, quad, GBP 200kHz, low offset voltage version
- TSX562 Micropower (235uA), 16V CMOS Op-Amps, dual, GBP 900kHz
- TSX632A Micropower (60uA), rail-to-rail 16V CMOS Op-Amps, dual, GBP 200kHz, low offset voltage version
- TSX561A Micropower (235uA), 16V CMOS Op-Amp, single, GBP 900kHz, low offset voltage version
- TSX634 Micropower (60uA), rail-to-rail 16V CMOS Op-Amps, quad, GBP 200kHz
- TS9222 Precision rail-to-rail high output current op-amps
- TS9224 Precision rail-to-rail high output current op-amps
- TS914A Low power with CMOS inputs
- TS931B Micropower amplifier with CMOS inputs
- TS932 Micropower amplifier with CMOS inputs
- LM258A Low input bias current
- TS931 Micropower amplifier with CMOS inputs
- TS934A Micropower amplifier with CMOS inputs
- TS912B Low power with CMOS inputs
- TS925 Excellent audio performance / low distortion (0.005%)
- TS924 Rail-to-rail high output current op-amps
- TS922 Excellent audio performance / low distortion (0.005%)
- TS921 Rail-to-rail high output current op-amps
- TSB571 Low-power, 2.5 MHz, RR IO, 36 V BiCMOS operational amplifier
- TS914 Low power with CMOS inputs
- TS464 Output rail-to-rail op-amps
- TS462 Output rail-to-rail op-amps
- TS912 Low power with CMOS inputs
- TS461 Output rail-to-rail op-amps
- TS9511 Precision rail-to-rail input/output 3 MHz single operational amplifier
- TSV611 Rail to rail input/output 5V CMOS Op-Amp, micro-power (10uA), GBP = 120kHz, single
- TSV631 Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (60uA), GBP=880kHz, single
- TS922A Excellent audio performance / low distortion (0.005%)
- TS912A Low power with CMOS inputs
- TSV624 Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (29uA), GBP=420kHz, quad
- TSV630 Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (60uA), GBP=880kHz, single with standby
- TSV634A Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (60uA), GBP=880kHz, small offset, quad
- TSV622 Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (29uA), GBP=420kHz, dual
- TSV623 Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (29uA), GBP=420kHz, dual with standby
- TSV612 Rail to rail input/output 5V CMOS Op-Amps, micro-power (10uA), GBP=120kHz, dual
- TSV991 Wide-bandwidth (20MHz) rail to rail input/output 5V CMOS Op-Amp, single
- TSV731 High accuracy (Vio below 200uV) Micropower (60uA) 5V CMOS Op Amp, single, GBP 900kHz
- TSV711 High accuracy (Vio below 200uV) Micropower (10uA) 5V CMOS Op Amp, single, GBP 150kHz
- TSX920 Large bandwidth (10MHz), rail-to-rail 16V CMOS Op-Amp with standby, single
- TSX9291 Large bandwidth (16MHz), rail-to-rail 16V CMOS Op-Amp, single
- TSV6394A Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (60uA), GBP=2.4MHz, small offset, quad
- TSV994A Wide bandwidth (20MHz), rail to rail input/output 5V CMOS Op-Amps, small offset, quad
- TSX564A Micropower (235uA), 16V CMOS Op-Amps, quad, low offset voltage version
- TSV625 Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (29uA), GBP=420kHz, quad with standby
- TSX564 Micropower (235uA), 16V CMOS Op-Amps, quad, GBP 900kHz
- TS982 High output current dual operational amplifier
- TSV611A Rail to rail input/output 5V CMOS Op-Amp, micro-power (10uA), GBP = 120kHz, small offset, single
- TSU101 Nanopower (580nA) rail-to-rail I/O 5V CMOS Op-Amp
- TSX9292 Large bandwidth (16MHz), rail-to-rail 16V CMOS Op-Amps, dual
- TSX921 Large bandwidth (10MHz), rail-to-rail 16V CMOS Op-Amp, single
- TSV524 High merit factor (1.15 MHz for 45 uA) CMOS op-amps
- TS924A Excellent audio performance / low distortion (0.005%)
- TSV521 High merit factor (1.15 MHz for 45 uA) CMOS op-amps
- TSV522 High merit factor (1.15 MHz for 45 uA) CMOS op-amps
- TSV6393 Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (60uA), GBP=2.4MHz, dual with standby
- TSV6393A Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (60uA), GBP=2.4MHz, small offset, dual with standby
- TSV6394 Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (60uA), GBP=2.4MHz, quad
- TSV6395 Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (60uA), GBP=2.4MHz, quad with standby
- TS1871A 1.8V Input/Output Rail-to-Rail Low Power Operational Amplifiers
- TSU104 Nanopower (580nA) rail-to-rail I/O 5V CMOS Op-Amp
- TSZ121 Very high accuracy (5 uV) zero drift 5 V CMOS Op-Amp, single, GBP=400kHz
- TSU102 Nanopower (580nA) rail-to-rail I/O 5V CMOS Op-Amp
- TSV630A Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (60uA), GBP=880kHz, small offset, single with standby
- TS1852A 1.8V min. voltage supply, micropower
- TSV734 High accuracy (Vio below 200uV) Micropower (60uA) 5V CMOS Op Amp, quad, GBP 900kHz
- TSV914 Wide-bandwidth (8MHz) rail to rail input/output 5V CMOS Op-Amps, quad
- TSV714 High accuracy (Vio below 200uV) Micropower (10uA) 5V CMOS Op Amp, quad, GBP 150kHz
- TS1852 1.8V min. voltage supply, micropower
- TS1851 1.8V min. voltage supply, micropower
- TS9222 Precision rail-to-rail high output current op-amps
- TSV6390A Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (60uA), GBP=2.4MHz, small offset, single with standby
- TS9224 Precision rail-to-rail high output current op-amps
- TSV6392 Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (60uA), GBP=2.4MHz, dual
- TSV635 Rail-to-rail input/offset 5V CMOS Op-Amps, micro-power (60uA), GBP=880kHz, quad with standby
- TSV6392A Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (60uA), GBP=2.4MHz, small offset, dual
- TS914A Low power with CMOS inputs
- TSV6391 Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (60uA), GBP=2.4MHz, single
- TSV634 Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (60uA), GBP=880kHz, quad
- TS507 High precision single supply rail to rail op-amp
- TSV633 Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (60uA), GBP=880kHz, dual with standby
- TS912B Low power with CMOS inputs
- TS1874 1.8V min. voltage supply, micropower
- TSV632 Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (60uA), GBP=880kHz, dual
- TS1872 1.8V min. voltage supply, micropower
- TS1871 1.8V Input/Output Rail-to-Rail Low Power Operational Amplifiers
- TS1854 1.8V min. voltage supply, micropower
- LMV321 Low power rail-to-rail input/output op-amp
- TS1872A 1.8V min. voltage supply, micropower
- TSZ124 Very high accuracy (5 uV) zero drift 5 V CMOS Op-Amps, quad, GBP=400kHz
- TS1874A 1.8V min. voltage supply, micropower
- LMV324 Low power rail-to-rail input/output op-amp
- TSV912 Wide-bandwidth (8MHz) rail to rail input/output 5V CMOS Op-Amps, dual
- TSZ122 Very high accuracy (5 uV) zero drift 5 V CMOS Op-Amps, dual, GBP=400kHz
- TSV911 Wide-bandwidth (8MHz) rail to rail input/output 5V CMOS Op-Amp, single
- TSV911A Wide-bandwidth (8MHz) rail to rail input/output 5V CMOS Op-Amp, small offset, single
- TSV6191 Rail to rail input/output 5V CMOS Op-Amp, micro-power (10uA), GBP = 450kHz, single
- TSV6191A Rail to rail input/output 5V CMOS Op-Amp, micro-power (10uA), GBP=450kHz, small offset, single
- TSV621 Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (29uA), GBP=420kHz, single
- TSV6192 Rail to rail input/output 5V CMOS Op-Amps, micro-power(10uA), GBP=450kHz, dual
- TSV6391A Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (60uA), GBP=2.4MHz, small offset, single
- TSV6192A Rail to rail input/output 5V CMOS Op-Amps, micro-power (10uA), GBP=450kHz, small offset, dual
- TSV632A Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (60uA), GBP=880kHz, small offset, dual
- TSV912A Wide-bandwidth (8MHz) rail to rail input/output 5V CMOS Op-Amps, small offset, dual
- TSV633A Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (60uA), GBP=880kHz, small offset, dual with standby
- TSV912H Wide-bandwidth (8MHz), high temperature range (150oC) rail to rail input/output 5V CMOS Op-Amps, dual
- TSV620A Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (29uA), GBP=420kHz, small offset, single, with standby
- TSV635A Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (60uA), GBP=880kHz, small offset, quad with standby
- TSV6292 Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (29uA), GBP=1.3MHz, dual
- TSX923 Large bandwidth (10MHz), rail-to-rail 16V CMOS Op-Amps with standby, dual
- TSV914A Wide-bandwidth (8MHz) rail to rail input/output 5V CMOS Op-Amps, small offset, quad
- TSX922 Large bandwidth (10MHz), rail-to-rail 16V CMOS Op-Amps, dual
- TSV6293A Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (29uA), GBP=1.3MHz, small offset, dual with standby
- TSV992A Wide bandwidth (20MHz) rail to rail input/output 5V CMOS Op-Amps, small offset, dual
- TSX561 Micropower (235uA), 16V CMOS Op-Amp, single, GBP 900kHz
- TSV732 High accuracy (Vio below 200uV) Micropower (60uA) 5V CMOS Op Amp, dual, GBP 900kHz
- TSV612A Rail to rail input/output 5V CMOS Op-Amps, micro-power (10uA), GBP=120kHz, small offset, dual
- TSV712 High accuracy (Vio below 200uV) Micropower (10uA) 5V CMOS Op Amp, dual, GBP 150kHz
- TSV6290 Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (29uA), GBP=1.3MHz, single with standby
- TSV991A Wide bandwidth (20MHz) rail to rail input/output 5V CMOS Op-Amp, small offset, single
- TSV622A Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (29uA), GBP=420kHz, small offset, dual
- TSV6390 Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (60uA), GBP=2.4MHz, single with standby
- TSV6292A Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (29uA), GBP=1.3MHz, small offset, dual
- TSV6290A Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (29uA), GBP=1.3MHz, small offset, single with standby
- TS954 Real input & output rail to rail / low distortion (0.01%)
- TSV623A Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (29uA), GBP=420kHz, small offset, dual with standby
- TSV6294 Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (29uA), GBP=1.3MHz, quad
- TS952 Real input & output rail to rail / low distortion (0.01%)
- TSV621A Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (29uA), GBP=420kHz, small offset, single
- TSV6294A Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (29uA), GBP=1.3MHz, small offset, quad
- TS951 Real input & output rail to rail / low distortion (0.01%)
- TSV6293 Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (29uA), GBP=1.3MHz, dual with standby
- TSX562A Micropower (235uA), 16V CMOS Op-Amps, dual, GBP 900kHz, low offset voltage version
- TSX562 Micropower (235uA), 16V CMOS Op-Amps, dual, GBP 900kHz
- TSV994 Wide bandwidth (20MHz) rail to rail input/output 5V CMOS Op-Amps, quad
- TSX561A Micropower (235uA), 16V CMOS Op-Amp, single, GBP 900kHz, low offset voltage version
- TSV992 Wide bandwidth (20MHz) rail to rail input/output 5V CMOS Op-Amps, dual
- TSV358 General purpose low voltage rail to rail input/output op-amp
- TSV321 General purpose low voltage rail to rail input/output op-amp
- TSV620 Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (29uA), GBP=420kHz, single with standby
- TSV6291A Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (29uA), GBP=1.3MHz, small offset, single
- TS925 Excellent audio performance / low distortion (0.005%)
- TSV624A Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (29uA), GBP=420kHz, small offset, quad
- TS924 Rail-to-rail high output current op-amps
- TS922 Excellent audio performance / low distortion (0.005%)
- TS921 Rail-to-rail high output current op-amps
- TS914 Low power with CMOS inputs
- TS912 Low power with CMOS inputs
- TSV524A High merit factor (1.15 MHz for 45 uA) CMOS op-amps
- TSV521A High merit factor (1.15 MHz for 45 uA) CMOS op-amps
- TSV522A High merit factor (1.15 MHz for 45 uA) CMOS op-amps
- TSV324 General purpose low voltage rail to rail input/output op-amp
- TSV611 Rail to rail input/output 5V CMOS Op-Amp, micro-power (10uA), GBP = 120kHz, single
- TS942A Ultra-micropower amplifier with CMOS inputs
- TS944A Ultra-micropower amplifier with CMOS inputs
- TSV631 Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (60uA), GBP=880kHz, single
- TS912A Low power with CMOS inputs
- TSB611 Low power, rail-to-rail output, 36V operational amplifier
- TSV624 Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (29uA), GBP=420kHz, quad
- TSV630 Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (60uA), GBP=880kHz, single with standby
- TSV634A Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (60uA), GBP=880kHz, small offset, quad
- TSV622 Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (29uA), GBP=420kHz, dual
- TSV623 Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (29uA), GBP=420kHz, dual with standby
- TSV612 Rail to rail input/output 5V CMOS Op-Amps, micro-power (10uA), GBP=120kHz, dual
- TSV731 High accuracy (Vio below 200uV) Micropower (60uA) 5V CMOS Op Amp, single, GBP 900kHz
- TSV711 High accuracy (Vio below 200uV) Micropower (10uA) 5V CMOS Op Amp, single, GBP 150kHz
- TSV6394A Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (60uA), GBP=2.4MHz, small offset, quad
- TS941A Ultra-micropower amplifier with CMOS inputs
- TSX564A Micropower (235uA), 16V CMOS Op-Amps, quad, low offset voltage version
- TSU111 Nanopower (900 nA) high accuracy (150 uV) 5V CMOS Op-Amp
- TSV625 Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (29uA), GBP=420kHz, quad with standby
- TSX564 Micropower (235uA), 16V CMOS Op-Amps, quad, GBP 900kHz
- TSU114 Nanopower (900 nA) high accuracy (150 uV)
- TSV611A Rail to rail input/output 5V CMOS Op-Amp, micro-power (10uA), GBP = 120kHz, small offset, single
- TSU101 Nanopower (580nA) rail-to-rail I/O 5V CMOS Op-Amp
- TSU112IY Nanopower (900 nA) high accuracy (150 uV) 5V CMOS Auto Op-Amp
- TS512A Low noise & distortion (8nV/sqrtHz & 0.03%)
- TSV524 High merit factor (1.15 MHz for 45 uA) CMOS op-amps
- TSV521 High merit factor (1.15 MHz for 45 uA) CMOS op-amps
- TSV522 High merit factor (1.15 MHz for 45 uA) CMOS op-amps
- TS27L2 Micropower, high voltage CMOS op-amp
- TSV6393 Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (60uA), GBP=2.4MHz, dual with standby
- TS514 Low noise & distortion (8nV/sqrtHz & 0.03%)
- TSV6393A Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (60uA), GBP=2.4MHz, small offset, dual with standby
- TSX7192 Precision (200uV), rail-to-rail 16 V cmos Op-Amps, dual, GBP 9MHz
- TS512 Low noise & distortion (8nV/sqrtHz & 0.03%)
- TSV6394 Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (60uA), GBP=2.4MHz, quad
- TS1871A 1.8V Input/Output Rail-to-Rail Low Power Operational Amplifiers
- TSV6395 Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (60uA), GBP=2.4MHz, quad with standby
- TSU104 Nanopower (580nA) rail-to-rail I/O 5V CMOS Op-Amp
- TSZ121 Very high accuracy (5 uV) zero drift 5 V CMOS Op-Amp, single, GBP=400kHz
- TSU102 Nanopower (580nA) rail-to-rail I/O 5V CMOS Op-Amp
- TSX712 Precision (200uV), rail-to-rail 16V CMOS Op-Amps, dual, GBP 2.7MHz
- TSX711 Precision (200uV), rail-to-rail 16V CMOS Op-Amp, single, GBP 2.7MHz
- TSX7191 Precision (200uV), rail-to-rail, 16 V CMOS Op-Amp, single, GBP 9MHz
- TSV630A Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (60uA), GBP=880kHz, small offset, single with standby
- TSX632 Micropower (60uA), rail-to-rail 16V CMOS Op-Amps, dual, GBP 200kHz
- TS1852A 1.8V min. voltage supply, micropower
- TSX634A Micropower (60uA), rail-to-rail 16V CMOS Op-Amps, quad, GBP 200kHz, low offset voltage version
- TSX632A Micropower (60uA), rail-to-rail 16V CMOS Op-Amps, dual, GBP 200kHz, low offset voltage version
- LMX324 Low-power, general-purpose operational amplifier
- TSV734 High accuracy (Vio below 200uV) Micropower (60uA) 5V CMOS Op Amp, quad, GBP 900kHz
- TSV714 High accuracy (Vio below 200uV) Micropower (10uA) 5V CMOS Op Amp, quad, GBP 150kHz
- TSX634 Micropower (60uA), rail-to-rail 16V CMOS Op-Amps, quad, GBP 200kHz
- TS1852 1.8V min. voltage supply, micropower
- TS1851 1.8V min. voltage supply, micropower
- TSV6390A Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (60uA), GBP=2.4MHz, small offset, single with standby
- TSV6392 Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (60uA), GBP=2.4MHz, dual
- TSV635 Rail-to-rail input/offset 5V CMOS Op-Amps, micro-power (60uA), GBP=880kHz, quad with standby
- TSV6392A Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (60uA), GBP=2.4MHz, small offset, dual
- TS914A Low power with CMOS inputs
- TSV6391 Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (60uA), GBP=2.4MHz, single
- TSV634 Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (60uA), GBP=880kHz, quad
- TS274 Micropower, wide range of input offset voltage
- LM258A Low input bias current
- TS931B Micropower amplifier with CMOS inputs
- LMC6482 Rail-to-rail 16V CMOS operational amplifier, dual, GBP 2.7MHz
- TS272 Micropower, wide range of input offset voltage
- TS934A Micropower amplifier with CMOS inputs
- TS912B Low power with CMOS inputs
- TS271 Micropower, programmable op-amp
- TSV633 Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (60uA), GBP=880kHz, dual with standby
- TSV631A Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (60uA), GBP=880kHz, small offset, single
- TS1874 1.8V min. voltage supply, micropower
- TS1872 1.8V min. voltage supply, micropower
- TSV632 Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (60uA), GBP=880kHz, dual
- TS1871 1.8V Input/Output Rail-to-Rail Low Power Operational Amplifiers
- TS1854 1.8V min. voltage supply, micropower
- LMV321 Low power rail-to-rail input/output op-amp
- TS1872A 1.8V min. voltage supply, micropower
- TSX711A Precision, rail-to-rail 16V CMOS op-amps
- TSZ124 Very high accuracy (5 uV) zero drift 5 V CMOS Op-Amps, quad, GBP=400kHz
- TS1874A 1.8V min. voltage supply, micropower
- LMV358 Low power rail-to-rail input/output op-amp
- LMV324 Low power rail-to-rail input/output op-amp
- TSZ122 Very high accuracy (5 uV) zero drift 5 V CMOS Op-Amps, dual, GBP=400kHz
- TSV6191 Rail to rail input/output 5V CMOS Op-Amp, micro-power (10uA), GBP = 450kHz, single
- OA1ZHA High precision 5 uV zero drift, low-power single op amp
- TSV6191A Rail to rail input/output 5V CMOS Op-Amp, micro-power (10uA), GBP=450kHz, small offset, single
- TSV621 Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (29uA), GBP=420kHz, single
- LMV824A Low power (440uA), general purpose Bipolar 5V Op-Amps, GBP=5.5MHz, small offset, quad
- LMV324L Low-power, general-purpose operational amplifier
- OA1NP Low power, rail-to-rail input and output, CMOS single op amp
- OA2NP Low power, rail-to-rail input and output, CMOS dual op amp
- LMC7101 Micropower (235uA), 16V CMOS Op-Amp, single, GBP 900kHz
- OA1MPA High precision low-power single CMOS op amp
- OA4MPA High precision low-power quad CMOS op amp
- TS931A Micropower amplifier with CMOS inputs
- TSV852 Low-power (180uA), general-purpose 5V Bipolar Op Amps, GBP=1.3MHz, dual
- TSV6192 Rail to rail input/output 5V CMOS Op-Amps, micro-power(10uA), GBP=450kHz, dual
- TSV6391A Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (60uA), GBP=2.4MHz, small offset, single
- TSV853A Low-power (180uA), general-purpose 5V Bipolar Op-Amps, GBP=1.3MHz, small offset, dual with shutdown feature
- TSV6192A Rail to rail input/output 5V CMOS Op-Amps, micro-power (10uA), GBP=450kHz, small offset, dual
- TSV852A Low-power (180uA), general-purpose 5V Bipolar Op Amps, GBP=1.3MHz, small offset, dual
- TSX631 Micropower (60uA), rail-to-rail 16V CMOS Op-Amp, single, GBP 200kHz
- TSX631A Micropower (60uA), rail-to-rail 16V CMOS Op-Amp, single, GBP 200kHz, low offset voltage version
- TSV853 Low-power (180uA), general-purpose 5V Bipolar Op-Amps, GBP=1.3MHz, dual with shutdown feature
- LMV822A Low power (440uA), general purpose Bipolar 5V Op-Amps, GBP=5.5MHz, small offset, dual
- LMV821A Low power (400uA), general purpose Bipolar 5V Op-Amp, GBP=5.5MHz, small offset, single
- TSV632A Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (60uA), GBP=880kHz, small offset, dual
- LMV820A Low power (400uA), general purpose Bipolar 5V Op-Amp, GBP=5.5MHz, small offset, single with shutdown feature
- TSV633A Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (60uA), GBP=880kHz, small offset, dual with standby
- LMV821 Low power (440uA), general purpose BiPolar 5V Op-Amp, GBP=5.5MHz, single
- LMV820 Low power (400uA), general purpose Bipolar 5V Op-Amp, GBP=5.5MHz, single with shutdown feature
- TSV620A Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (29uA), GBP=420kHz, small offset, single, with standby
- TSV635A Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (60uA), GBP=880kHz, small offset, quad with standby
- TSV6292 Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (29uA), GBP=1.3MHz, dual
- TSV6293A Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (29uA), GBP=1.3MHz, small offset, dual with standby
- LMV823A Low power (440uA), general purpose Bipolar 5V Op Amps, GBP=5.5MHz, small offset, dual with shutdown feature
- LMV358L Low-power, general-purpose operational amplifier op-amp
- LMV824 Low power (440uA), general purpose Bipolar 5V Op-Amps, GBP=5.5MHz, quad
- LMV321L Low-power, general-purpose operational amplifier
- LMV822 Low power (440uA), general purpose Bipolar 5V Op-Amps, GBP=5.5MHz, dual
- LMV823 Low power (440uA), general purpose Bipolar 5V Op-Amps, GBP=5.5MHz, dual with shutdown feature
- TSX561 Micropower (235uA), 16V CMOS Op-Amp, single, GBP 900kHz
- TSV732 High accuracy (Vio below 200uV) Micropower (60uA) 5V CMOS Op Amp, dual, GBP 900kHz
- TSV612A Rail to rail input/output 5V CMOS Op-Amps, micro-power (10uA), GBP=120kHz, small offset, dual
- TSV712 High accuracy (Vio below 200uV) Micropower (10uA) 5V CMOS Op Amp, dual, GBP 150kHz
- TSV6290 Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (29uA), GBP=1.3MHz, single with standby
- TSV851A Low-power (180uA), general-purpose 5V Bipolar Op-Amp, GBP=1.3MHz, small offset, single
- TSV850A Low-power (180uA), general-purpose 5V Bipolar Op-Amp, GBP=1.3MHz, small offset, single with shutdown feature
- TSV851 Low-power (180uA), general-purpose 5V Bipolar Op-Amp, GBP=1.3MHz, single
- TSV622A Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (29uA), GBP=420kHz, small offset, dual
- TSV6390 Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (60uA), GBP=2.4MHz, single with standby
- TSV6292A Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (29uA), GBP=1.3MHz, small offset, dual
- TSU112 Nanopower (900 nA) high accuracy (150 uV) 5V CMOS Op-Amp
- TSV6290A Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (29uA), GBP=1.3MHz, small offset, single with standby
- TSV623A Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (29uA), GBP=420kHz, small offset, dual with standby
- TSV6294 Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (29uA), GBP=1.3MHz, quad
- TSV621A Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (29uA), GBP=420kHz, small offset, single
- TSV6294A Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (29uA), GBP=1.3MHz, small offset, quad
- TS944 Ultra-micropower amplifier with CMOS inputs
- TSV6293 Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (29uA), GBP=1.3MHz, dual with standby
- TS942 Ultra-micropower amplifier with CMOS inputs
- TS941 Ultra-micropower amplifier with CMOS inputs
- TS934 Micropower amplifier with CMOS inputs
- TSX562A Micropower (235uA), 16V CMOS Op-Amps, dual, GBP 900kHz, low offset voltage version
- TSX562 Micropower (235uA), 16V CMOS Op-Amps, dual, GBP 900kHz
- TSX561A Micropower (235uA), 16V CMOS Op-Amp, single, GBP 900kHz, low offset voltage version
- TSV358 General purpose low voltage rail to rail input/output op-amp
- TSV321 General purpose low voltage rail to rail input/output op-amp
- TSX7191A Low-power, precision, rail-to-rail, 9.0 MHz, 16 V operational amplifiers
- OA4NP Low power, rail-to-rail input and output, CMOS quad op amp
- TSV620 Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (29uA), GBP=420kHz, single with standby
- TS932 Micropower amplifier with CMOS inputs
- TSV6291 Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (29uA), GBP=1.3MHz, single
- TS931 Micropower amplifier with CMOS inputs
- TSV6291A Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (29uA), GBP=1.3MHz, small offset, single
- TSV624A Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (29uA), GBP=420kHz, small offset, quad
- TS914 Low power with CMOS inputs
- TS912 Low power with CMOS inputs
- TSV854 Low-power (180uA), general-purpose 5V Bipolar Op-Amps, GBP=1.3MHz, quad
- LMX358 Low-power, general-purpose operational amplifier
- TSV850 Low power (180uA), general purpose 5V Bipolar Op-Amp, GBP=1.3MHz, single with shutdown feature
- TSV524A High merit factor (1.15 MHz for 45 uA) CMOS op-amps
- TSV854A Low-power (180uA), general-purpose 5V Bipolar Op Amps, GBP=1.3MHz, small offset, quad
- LMX321 Low-power, general-purpose operational amplifier
- TSV521A High merit factor (1.15 MHz for 45 uA) CMOS op-amps
- TSV522A High merit factor (1.15 MHz for 45 uA) CMOS op-amps
- TSV324 General purpose low voltage rail to rail input/output op-amp