ST's operational amplifier portfolio provides a unique choice of high performance, low power, precision op amps and tiny packages. It addresses voltages from 1.5 V to 44 V and operating temperatures from -40 to 150 °C.
Why you should choose ST Op Amps

- Largest micropower op-amp portfolio on the market, with consumption as low as 600 nA
- High volume supplier of highly reliable standard and high-performance op amps
- Space-saving packages, such as CSP, DFN, QFN, SOT-23 and SC-70
Free Webinar
Op Amps: Precision in small signal amplification
Get instant access for free to our recorded webinar (50 minutes), covering:
- Operational amplifier basics
- The key op-amp parameters affecting precision
- Zero-Drift vs. standard precision amplifiers - pros and cons
- ST operational amplifier product line and featured products
- Other key op-amp parameters
Wide range of operational amplifiers
Discover our ever-increasing range of op amps designed to the challenging industrial, automotive and consumer markets.
-
Low power op amps
Operational amplifiers with exceptionally low current consumption, enabling longer battery life and designed for a large diversity of applications.
-
Precision op amps
ST's precision op-amp solutions include zero drift amplifiers and amplifiers with a low offset drift over temperature. They are a perfect fit for use with any sensor, including gas, temperature, pressure and position sensors.
-
Low input bias current op amps
Our portfolio is a perfect fit for any transimpedance usage or when dealing with high impedance sensors.
-
Rail-to-rail op amps
Our rail-to-rail operational amplifier portfolio includes several series covering different voltage ranges, as well as many possible combinations of power consumption and gain bandwidth.
-
High voltage op amps
Featuring an extended supply voltage range from 2.7 up to 36 V, our high-voltage series simplify the design of a wide variety of automotive and industrial applications: filters, power supply and motor control, actuator driving, hall effect sensors and resistive transducers.
-
High speed op amps
ST offers a portfolio of high-end, high-speed operational amplifiers.
For Automotive applications
Discover our automotive-grade op-amp portfolio featuring extreme reliability and quality demanded by automotive applications.
See all Automotive op ampsST's op-amp series at a glance

Featured Videos
The P-NUCLEO-IKA02A1 pack is a ready to use CO detector including an STM32 Nucleo expansion board based on two TSU111 Op Amps and a Figaro TGS5141 CO sensor
Questions / Answers around Op-Amps
What is op-amp offset voltage?
When a zero differential input voltage is applied, the op-amp output voltage should be zero. In practice, this is not the case. The offset voltage by definition is the differential input voltage that is required to make the output voltage zero.
What is op-amp input offset voltage?
The input offset voltage parameter, generally called VIO, is defined as a DC voltage between the non-inverting and the inverting input. It is always specified in the electrical characteristics of a datasheet. It can be positive or negative.

The VIO value will be different for each op-amp. And to ensure good precision, it is important to choose the op-amp with the lowest VIO, because the VIO will be amplified by the gain and added to the total output voltage as an error.
Some op-amps with a chopper architecture like ST's TSZ121 exhibit a VIO of 5 µV. They are especially good for precision DC measurements.
What is input bias current of an operational amplifier?
Input bias current (IB) is the current flowing through an op-amp's inputs. Due to op-amp biasing requirements and normal operation leakage, a very small amount of current (pA or nA range, depending on the technology) is flowing through its inputs. This can cause issues when large value resistors or sources with higher output impedances are connected at the op-amp inputs. This leads to relevant voltage drops at the op-amp input and therefore errors.
What do rail-to-rail input and output mean for an op-amp?
An op-amp with a high rail input is able to deal with input signals up to +VCC. While a low rail input is able to deal with signals down to -VCC. Rail-to-rail input op-amps can handle input signals from -VCC to +VCC. Rail-to-rail output is the capability of an op-amp to drive its output very close to the power supply rails.
-
TSZ182
Very high accuracy (25 uV) zero drift 5V CMOS Op-Amps
-
TS9511
Precision rail-to-rail input/output 3 MHz single operational amplifier
-
TSB712A
Precision, 6 MHz, RR IO, 36 V BiCMOS operational amplifier
-
TSV631
Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (60uA), GBP=880kHz, single
-
TS922A
Excellent audio performance / low distortion (0.005%)
-
TS912A
Low power with CMOS inputs
-
TSB611
Low power, rail-to-rail output, 36V operational amplifier
-
TSB572
Low-power, 2.5 MHz, RR IO, 36 V BiCMOS operational amplifier
-
LM158
Low power dual op-amps with low input bias current
-
TSV991
Wide-bandwidth (20MHz) rail to rail input/output 5V CMOS Op-Amp, single
-
TSX9291
Large bandwidth (16MHz), rail-to-rail 16V CMOS Op-Amp, single
-
LM2902W
Low power quad operational amplifier
-
TSV994A
Wide bandwidth (20MHz), rail to rail input/output 5V CMOS Op-Amps, small offset, quad
-
TSZ181
Very high accuracy (25 uV) zero drift 5V CMOS Op-Amps
-
TSX564A
Micropower (235uA), 16V CMOS Op-Amps, quad, low offset voltage version
-
TSX564
Micropower (235uA), 16V CMOS Op-Amps, quad, GBP 900kHz
-
TS982
High output current dual operational amplifier
-
TSV324A
General purpose low voltage rail to rail input/output op-amp
-
TSX9292
Large bandwidth (16MHz), rail-to-rail 16V CMOS Op-Amps, dual
-
TSX921
Large bandwidth (10MHz), rail-to-rail 16V CMOS Op-Amp, single
-
TSH82
Rail-to-rail video op-amp
-
TS512A
Low noise & distortion (8nV/sqrtHz & 0.03%)
-
TSV524
High merit factor (1.15 MHz for 45 uA) CMOS op-amps
-
TS924A
Excellent audio performance / low distortion (0.005%)
-
TSV522
High merit factor (1.15 MHz for 45 uA) CMOS op-amps
-
TSH80
Rail-to-rail video op-amp with standby
-
TSX7192
Precision (200uV), rail-to-rail 16 V cmos Op-Amps, dual, GBP 9MHz
-
TS512
Low noise & distortion (8nV/sqrtHz & 0.03%)
-
TS321
Single LM324, LM358 enhanced version in sot23-5 package
-
TS1871A
1.8V Input/Output Rail-to-Rail Low Power Operational Amplifiers
-
TSZ121
Very high accuracy (5 uV) zero drift 5 V CMOS Op-Amp, single, GBP=400kHz
-
LM2904AW
Low power dual operational amplifier
-
TSX712
Precision (200uV), rail-to-rail 16V CMOS Op-Amps, dual, GBP 2.7MHz
-
TSX711
Precision (200uV), rail-to-rail 16V CMOS Op-Amp, single, GBP 2.7MHz
-
TSX7191
Precision (200uV), rail-to-rail, 16 V CMOS Op-Amp, single, GBP 9MHz
-
TSX632
Micropower (60uA), rail-to-rail 16V CMOS Op-Amps, dual, GBP 200kHz
-
TSX634A
Micropower (60uA), rail-to-rail 16V CMOS Op-Amps, quad, GBP 200kHz, low offset voltage version
-
TSX632A
Micropower (60uA), rail-to-rail 16V CMOS Op-Amps, dual, GBP 200kHz, low offset voltage version
-
TSV914
Wide-bandwidth (8MHz) rail to rail input/output 5V CMOS Op-Amps, quad
-
TSX634
Micropower (60uA), rail-to-rail 16V CMOS Op-Amps, quad, GBP 200kHz
-
TS9222
Precision rail-to-rail high output current op-amps
-
TS9224
Precision rail-to-rail high output current op-amps
-
TS914A
Low power with CMOS inputs
-
TSV634
Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (60uA), GBP=880kHz, quad
-
TS507
High precision single supply rail to rail op-amp
-
TS934A
Micropower amplifier with CMOS inputs
-
TS912B
Low power with CMOS inputs
-
LM2904A
Low power, bipolar op-amp
-
TS1874
1.8V min. voltage supply, micropower
-
TSV632
Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (60uA), GBP=880kHz, dual
-
TS1872
1.8V min. voltage supply, micropower
-
TS1871
1.8V Input/Output Rail-to-Rail Low Power Operational Amplifiers
-
TSX711A
Precision, rail-to-rail 16V CMOS op-amps
-
LMV321
Low power rail-to-rail input/output op-amp
-
TS1872A
1.8V min. voltage supply, micropower
-
LMV358
Low power rail-to-rail input/output op-amp
-
TSZ124
Very high accuracy (5 uV) zero drift 5 V CMOS Op-Amps, quad, GBP=400kHz
-
TS1874A
1.8V min. voltage supply, micropower
-
LMV324
Low power rail-to-rail input/output op-amp
-
LM258W
Low power dual operational amplifiers
-
TSV912
Wide-bandwidth (8MHz) rail to rail input/output 5V CMOS Op-Amps, dual
-
TSZ122
Very high accuracy (5 uV) zero drift 5 V CMOS Op-Amps, dual, GBP=400kHz
-
TSV911
Wide-bandwidth (8MHz) rail to rail input/output 5V CMOS Op-Amp, single
-
TSV911A
Wide-bandwidth (8MHz) rail to rail input/output 5V CMOS Op-Amp, small offset, single
-
LMV824A
Low power (440uA), general purpose Bipolar 5V Op-Amps, GBP=5.5MHz, small offset, quad
-
TSV852
Low-power (180uA), general-purpose 5V Bipolar Op Amps, GBP=1.3MHz, dual
-
LM2904WH
Dual general purpose operational amplifier
-
LM2904W
Low Power Dual Operational Amplifier
-
TSX631
Micropower (60uA), rail-to-rail 16V CMOS Op-Amp, single, GBP 200kHz
-
TSV852A
Low-power (180uA), general-purpose 5V Bipolar Op Amps, GBP=1.3MHz, small offset, dual
-
TSX631A
Micropower (60uA), rail-to-rail 16V CMOS Op-Amp, single, GBP 200kHz, low offset voltage version
-
LMV822A
Low power (440uA), general purpose Bipolar 5V Op-Amps, GBP=5.5MHz, small offset, dual
-
LMV821A
Low power (400uA), general purpose Bipolar 5V Op-Amp, GBP=5.5MHz, small offset, single
-
TSV912A
Wide-bandwidth (8MHz) rail to rail input/output 5V CMOS Op-Amps, small offset, dual
-
TS512B
Low noise & distortion (8nV/sqrtHz & 0.03%)
-
LMV821
Low power (440uA), general purpose BiPolar 5V Op-Amp, GBP=5.5MHz, single
-
TSV912H
Wide-bandwidth (8MHz), high temperature range (150oC) rail to rail input/output 5V CMOS Op-Amps, dual
-
TSX922
Large bandwidth (10MHz), rail-to-rail 16V CMOS Op-Amps, dual
-
TSV914A
Wide-bandwidth (8MHz) rail to rail input/output 5V CMOS Op-Amps, small offset, quad
-
TL082
JFET inputs, low input bias current
-
MC33079
Low-noise op-amps
-
MC33078
Low-noise op-amps
-
LMV824
Low power (440uA), general purpose Bipolar 5V Op-Amps, GBP=5.5MHz, quad
-
TL072B
JFET inputs, low input bias current
-
LMV822
Low power (440uA), general purpose Bipolar 5V Op-Amps, GBP=5.5MHz, dual
-
TSV992A
Wide bandwidth (20MHz) rail to rail input/output 5V CMOS Op-Amps, small offset, dual
-
TSX561
Micropower (235uA), 16V CMOS Op-Amp, single, GBP 900kHz
-
TSV851A
Low-power (180uA), general-purpose 5V Bipolar Op-Amp, GBP=1.3MHz, small offset, single
-
TSV991A
Wide bandwidth (20MHz) rail to rail input/output 5V CMOS Op-Amp, small offset, single
-
TSV851
Low-power (180uA), general-purpose 5V Bipolar Op-Amp, GBP=1.3MHz, single
-
TL074
JFET inputs, low input bias current
-
TS974
Output rail-to-rail very low-noise op-amps
-
TS972
Output rail-to-rail very low-noise op-amps
-
TS971
Output rail-to-rail very low-noise op-amps
-
LM2904
Low power, bipolar op-amp
-
TS954
Real input & output rail to rail / low distortion (0.01%)
-
LM2902
Low power, bipolar op-amp
-
TS952
Real input & output rail to rail / low distortion (0.01%)
-
TS951
Real input & output rail to rail / low distortion (0.01%)
-
LM258
Low-power dual op-amps with low input bias current
-
TS934
Micropower amplifier with CMOS inputs
-
TSX562A
Micropower (235uA), 16V CMOS Op-Amps, dual, GBP 900kHz, low offset voltage version
-
TSX562
Micropower (235uA), 16V CMOS Op-Amps, dual, GBP 900kHz
-
TL084BI
JFET inputs, low input bias current
-
TSV994
Wide bandwidth (20MHz) rail to rail input/output 5V CMOS Op-Amps, quad
-
TSX561A
Micropower (235uA), 16V CMOS Op-Amp, single, GBP 900kHz, low offset voltage version
-
TL084I
JFET inputs, low input bias current
-
TSV992
Wide bandwidth (20MHz) rail to rail input/output 5V CMOS Op-Amps, dual
-
TSV358
General purpose low voltage rail to rail input/output op-amp
-
TSV321
General purpose low voltage rail to rail input/output op-amp
-
TSX7191A
Low-power, precision, rail-to-rail, 9.0 MHz, 16 V operational amplifiers
-
LM2904AH
Low power, bipolar op-amp
-
TSV321A
General purpose low voltage rail to rail input/output op-amp
-
TSV358A
General purpose low voltage rail to rail input/output op-amp
-
TS924
Rail-to-rail high output current op-amps
-
TS922
Excellent audio performance / low distortion (0.005%)
-
TS914
Low power with CMOS inputs
-
TS912
Low power with CMOS inputs
-
TSV854
Low-power (180uA), general-purpose 5V Bipolar Op-Amps, GBP=1.3MHz, quad
-
TSV524A
High merit factor (1.15 MHz for 45 uA) CMOS op-amps
-
TSV854A
Low-power (180uA), general-purpose 5V Bipolar Op Amps, GBP=1.3MHz, small offset, quad
-
TSV522A
High merit factor (1.15 MHz for 45 uA) CMOS op-amps
-
TSV324
General purpose low voltage rail to rail input/output op-amp
-
TSZ182
Very high accuracy (25 uV) zero drift 5V CMOS Op-Amps
-
TSB712
Precision, 6 MHz, RR IO, 36 V BiCMOS operational amplifier
-
TSB611
Low power, rail-to-rail output, 36V operational amplifier
-
LM201A
Input & output overload protection, low input offset current
-
TSB572
Low-power, 2.5 MHz, RR IO, 36 V BiCMOS operational amplifier
-
LM158
Low power dual op-amps with low input bias current
-
LM324W
Low power, low input bias current
-
LM324
Low power, low input bias current
-
LM2902W
Low power quad operational amplifier
-
TSZ181
Very high accuracy (25 uV) zero drift 5V CMOS Op-Amps
-
LM124
Low power, low input bias current
-
TSV324A
General purpose low voltage rail to rail input/output op-amp
-
TS27M2
Micropower, high voltage CMOS op-amp
-
TS27L4
Micropower, high voltage CMOS op-amp
-
TJM4558
Wide bandwidth dual bipolar op-amps
-
MC3303
Quad enhanced UA741 version with lower consumption
-
TS321
Single LM324, LM358 enhanced version in sot23-5 package
-
TS27M4
Micropower, high voltage CMOS op-amp
-
TSZ121
Very high accuracy (5 uV) zero drift 5 V CMOS Op-Amp, single, GBP=400kHz
-
LM2904AW
Low power dual operational amplifier
-
TSX711
Precision (200uV), rail-to-rail 16V CMOS Op-Amp, single, GBP 2.7MHz
-
TSX632
Micropower (60uA), rail-to-rail 16V CMOS Op-Amps, dual, GBP 200kHz
-
TSX634A
Micropower (60uA), rail-to-rail 16V CMOS Op-Amps, quad, GBP 200kHz, low offset voltage version
-
TSX632A
Micropower (60uA), rail-to-rail 16V CMOS Op-Amps, dual, GBP 200kHz, low offset voltage version
-
TSX634
Micropower (60uA), rail-to-rail 16V CMOS Op-Amps, quad, GBP 200kHz
-
TL062B
Low input current (200pA), low power (200uA) 36V JFET Op-Amps, dual, small offset
-
TS274
Micropower, wide range of input offset voltage
-
LM258A
Low input bias current
-
TS272
Micropower, wide range of input offset voltage
-
LM2904A
Low power, bipolar op-amp
-
LM358A
Low input bias current
-
TSX711A
Precision, rail-to-rail 16V CMOS op-amps
-
TSZ124
Very high accuracy (5 uV) zero drift 5 V CMOS Op-Amps, quad, GBP=400kHz
-
UA741
Wide applications range
-
LF247
Low input current (200pA), high slew rate (16V/us) 36V JFET Op-Amps, quad
-
LF253
JFET inputs, low input bias & offset current, (15nV/√Hz & 0.01%)
-
LM258W
Low power dual operational amplifiers
-
TSV912
Wide-bandwidth (8MHz) rail to rail input/output 5V CMOS Op-Amps, dual
-
LM158W
Low power dual operational amplifiers
-
TSZ122
Very high accuracy (5 uV) zero drift 5 V CMOS Op-Amps, dual, GBP=400kHz
-
TL062A
Low input current (200pA), low power (200uA) 36V JFET Op-Amps, dual, small offset
-
TSH24
High gain bandwidth product bipolar op-amp
-
TSH22
High gain bandwidth product bipolar op-amp
-
LM2904WH
Dual general purpose operational amplifier
-
LM2904W
Low Power Dual Operational Amplifier
-
TSZ182H
Automotive-grade, very high accuracy (25 uV), high bandwidth (3 MHz), high temperature (150 deg), zero-drift operational amplifiers
-
TSB7191A
Precision, 22 MHz, RR IO, 36 V BiCMOS operational amplifier
-
TSB7191
Precision, 22 MHz, RR IO, 36 V BiCMOS operational amplifier
-
TSB711A
Precision, 6 MHz, RR IO, 36 V BiCMOS operational amplifier
-
TSB711
Precision, 6 MHz, RR IO, 36 V BiCMOS operational amplifier
-
TSV912H
Wide-bandwidth (8MHz), high temperature range (150oC) rail to rail input/output 5V CMOS Op-Amps, dual
-
MC4558
Widebandwidth dual bipolar op-amps
-
TS27M2A
Micropower, high voltage CMOS op-amp
-
MC3403
Quad enhanced UA741 version with lower consumption
-
MC33174
Low consumption versus speed
-
TS27M2B
Micropower, high voltage CMOS op-amp
-
MC33172
Low consumption versus speed
-
MC33171
Low consumption versus speed
-
MC33079
Low-noise op-amps
-
TL082
JFET inputs, low input bias current
-
MC33078
Low-noise op-amps
-
TL081
JFET inputs, low input bias current
-
LMV822
Low power (440uA), general purpose Bipolar 5V Op-Amps, GBP=5.5MHz, dual
-
TL072B
JFET inputs, low input bias current
-
TL072A
JFET inputs, low input bias current
-
TL084BC
JFET inputs, low input bias current
-
TSB7192A
Precision, 22 MHz, RR IO, 36 V BiCMOS operational amplifier
-
TL084C
JFET inputs, low input bias current
-
TL084AC
JFET inputs, low input bias current
-
TL074
JFET inputs, low input bias current
-
TL072
JFET inputs, low input bias current
-
TS972
Output rail-to-rail very low-noise op-amps
-
TL071
JFET inputs, low input bias current
-
MC1458
High performance dual op-amps with wide input common-mode voltage range
-
LM2904
Low power, bipolar op-amp
-
TL064
Low input current (200pA), low power (200uA) 36V JFET Op-Amps, quad
-
TL062
Low input current (200pA), low power (200uA) 36V JFET Op-Amps, dual
-
LM2902
Low power, bipolar op-amp
-
TL061
Low input current (200pA), low power (200uA) 35V JFET Op-Amp, single
-
LM833
Low-noise dual op-amps amplifier
-
LM258
Low-power dual op-amps with low input bias current
-
LM358W
Low power dual operational amplifiers
-
LM248
Quad UA741 bipolar op-amp
-
LM358
Low-power dual op-amps with low input bias current
-
TL084AI
JFET inputs, low input bias current
-
TL084BI
JFET inputs, low input bias current
-
LF353
JFET inputs, low input bias & offset current, (15nV/sqrtHz & 0.01%)
-
TL084I
JFET inputs, low input bias current
-
LF347
Low input current (200pA), high slew rate (16V/us) 36V JFET Op-Amps, quad
-
LF351
JFET inputs, low input bias & offset current, (15nV/sqrtHz & 0.01%)
-
TSV321A
General purpose low voltage rail to rail input/output op-amp
-
LM224A
Low power, low input bias current
-
LM324A
Low power, low input bias current
-
LM224
Low power quad op-amps with low input bias current
-
TSV912H
Wide-bandwidth (8MHz), high temperature range (150oC) rail to rail input/output 5V CMOS Op-Amps, dual
-
TS972
Output rail-to-rail very low-noise op-amps
-
LM2904
Low power, bipolar op-amp
-
LM2904A
Low power, bipolar op-amp
-
LM2902
Low power, bipolar op-amp
-
LM324W
Low power, low input bias current
-
LM358
Low-power dual op-amps with low input bias current
-
LM224
Low power quad op-amps with low input bias current
-
LM2904WH
Dual general purpose operational amplifier
-
LM258W
Low power dual operational amplifiers
-
LMV822
Low power (440uA), general purpose Bipolar 5V Op-Amps, GBP=5.5MHz, dual
-
TSV912
Wide-bandwidth (8MHz) rail to rail input/output 5V CMOS Op-Amps, dual
-
LM2904W
Low Power Dual Operational Amplifier
-
LM158W
Low power dual operational amplifiers
-
LM2902W
Low power quad operational amplifier
-
TSH74
Rail-to-rail video op-amp
-
TSH80
Rail-to-rail video op-amp with standby
-
TSH82
Rail-to-rail video op-amp
-
TSH24
High gain bandwidth product bipolar op-amp
-
TSH22
High gain bandwidth product bipolar op-amp
-
TSV911A
Wide-bandwidth (8MHz) rail to rail input/output 5V CMOS Op-Amp, small offset, single
-
TSZ182
Very high accuracy (25 uV) zero drift 5V CMOS Op-Amps
-
TSV611
Rail to rail input/output 5V CMOS Op-Amp, micro-power (10uA), GBP = 120kHz, single
-
TSV6191
Rail to rail input/output 5V CMOS Op-Amp, micro-power (10uA), GBP = 450kHz, single
-
TSV6191A
Rail to rail input/output 5V CMOS Op-Amp, micro-power (10uA), GBP=450kHz, small offset, single
-
OA2ZHA
High precision 5 uV zero drift, low-power dual op amp
-
TSV631
Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (60uA), GBP=880kHz, single
-
TSV621
Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (29uA), GBP=420kHz, single
-
TSV624
Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (29uA), GBP=420kHz, quad
-
TSV630
Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (60uA), GBP=880kHz, single with standby
-
TSV634A
Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (60uA), GBP=880kHz, small offset, quad
-
TSV622
Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (29uA), GBP=420kHz, dual
-
OA4ZHA
High precision 5 uV zero drift, low-power quad op amp
-
TSV623
Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (29uA), GBP=420kHz, dual with standby
-
TSV612
Rail to rail input/output 5V CMOS Op-Amps, micro-power (10uA), GBP=120kHz, dual
-
TSV991
Wide-bandwidth (20MHz) rail to rail input/output 5V CMOS Op-Amp, single
-
TSV731
High accuracy (Vio below 200uV) Micropower (60uA) 5V CMOS Op Amp, single, GBP 900kHz
-
TSV711
High accuracy (Vio below 200uV) Micropower (10uA) 5V CMOS Op Amp, single, GBP 150kHz
-
TSV6192
Rail to rail input/output 5V CMOS Op-Amps, micro-power(10uA), GBP=450kHz, dual
-
TSV6391A
Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (60uA), GBP=2.4MHz, small offset, single
-
TSV6192A
Rail to rail input/output 5V CMOS Op-Amps, micro-power (10uA), GBP=450kHz, small offset, dual
-
TSZ182H
Automotive-grade, very high accuracy (25 uV), high bandwidth (3 MHz), high temperature (150 deg), zero-drift operational amplifiers
-
TSV6394A
Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (60uA), GBP=2.4MHz, small offset, quad
-
TSV632A
Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (60uA), GBP=880kHz, small offset, dual
-
TSV912A
Wide-bandwidth (8MHz) rail to rail input/output 5V CMOS Op-Amps, small offset, dual
-
TSV994A
Wide bandwidth (20MHz), rail to rail input/output 5V CMOS Op-Amps, small offset, quad
-
TSV633A
Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (60uA), GBP=880kHz, small offset, dual with standby
-
TSZ181
Very high accuracy (25 uV) zero drift 5V CMOS Op-Amps
-
TSX564A
Micropower (235uA), 16V CMOS Op-Amps, quad, low offset voltage version
-
TSV912H
Wide-bandwidth (8MHz), high temperature range (150oC) rail to rail input/output 5V CMOS Op-Amps, dual
-
TSV625
Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (29uA), GBP=420kHz, quad with standby
-
TSX564
Micropower (235uA), 16V CMOS Op-Amps, quad, GBP 900kHz
-
TSV620A
Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (29uA), GBP=420kHz, small offset, single, with standby
-
TSV635A
Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (60uA), GBP=880kHz, small offset, quad with standby
-
TSV6292
Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (29uA), GBP=1.3MHz, dual
-
TSV914A
Wide-bandwidth (8MHz) rail to rail input/output 5V CMOS Op-Amps, small offset, quad
-
TSV611A
Rail to rail input/output 5V CMOS Op-Amp, micro-power (10uA), GBP = 120kHz, small offset, single
-
TSU101
Nanopower (580nA) rail-to-rail I/O 5V CMOS Op-Amp
-
TSV6293A
Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (29uA), GBP=1.3MHz, small offset, dual with standby
-
TSZ181H
Automotive-grade, very high accuracy (25 uV), high bandwidth (3 MHz), high temperature (150deg), zero-drift operational amplifiers
-
TSV524
High merit factor (1.15 MHz for 45 uA) CMOS op-amps
-
TSV992A
Wide bandwidth (20MHz) rail to rail input/output 5V CMOS Op-Amps, small offset, dual
-
TSV521
High merit factor (1.15 MHz for 45 uA) CMOS op-amps
-
TSV522
High merit factor (1.15 MHz for 45 uA) CMOS op-amps
-
TSX561
Micropower (235uA), 16V CMOS Op-Amp, single, GBP 900kHz
-
TSV732
High accuracy (Vio below 200uV) Micropower (60uA) 5V CMOS Op Amp, dual, GBP 900kHz
-
TSV612A
Rail to rail input/output 5V CMOS Op-Amps, micro-power (10uA), GBP=120kHz, small offset, dual
-
TSV712
High accuracy (Vio below 200uV) Micropower (10uA) 5V CMOS Op Amp, dual, GBP 150kHz
-
TSV6290
Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (29uA), GBP=1.3MHz, single with standby
-
TSV991A
Wide bandwidth (20MHz) rail to rail input/output 5V CMOS Op-Amp, small offset, single
-
TSV622A
Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (29uA), GBP=420kHz, small offset, dual
-
TSV6393
Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (60uA), GBP=2.4MHz, dual with standby
-
TSV6390
Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (60uA), GBP=2.4MHz, single with standby
-
TSV6393A
Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (60uA), GBP=2.4MHz, small offset, dual with standby
-
TSV6292A
Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (29uA), GBP=1.3MHz, small offset, dual
-
TSV6394
Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (60uA), GBP=2.4MHz, quad
-
TSV6290A
Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (29uA), GBP=1.3MHz, small offset, single with standby
-
TSV623A
Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (29uA), GBP=420kHz, small offset, dual with standby
-
TSV6294
Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (29uA), GBP=1.3MHz, quad
-
TSV621A
Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (29uA), GBP=420kHz, small offset, single
-
TSV6294A
Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (29uA), GBP=1.3MHz, small offset, quad
-
TSV6395
Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (60uA), GBP=2.4MHz, quad with standby
-
TSU104
Nanopower (580nA) rail-to-rail I/O 5V CMOS Op-Amp
-
TSU102
Nanopower (580nA) rail-to-rail I/O 5V CMOS Op-Amp
-
TSV6293
Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (29uA), GBP=1.3MHz, dual with standby
-
TSV630A
Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (60uA), GBP=880kHz, small offset, single with standby
-
TSX562A
Micropower (235uA), 16V CMOS Op-Amps, dual, GBP 900kHz, low offset voltage version
-
TSX562
Micropower (235uA), 16V CMOS Op-Amps, dual, GBP 900kHz
-
TSV994
Wide bandwidth (20MHz) rail to rail input/output 5V CMOS Op-Amps, quad
-
TSV734
High accuracy (Vio below 200uV) Micropower (60uA) 5V CMOS Op Amp, quad, GBP 900kHz
-
TSX561A
Micropower (235uA), 16V CMOS Op-Amp, single, GBP 900kHz, low offset voltage version
-
TSV914
Wide-bandwidth (8MHz) rail to rail input/output 5V CMOS Op-Amps, quad
-
TSV714
High accuracy (Vio below 200uV) Micropower (10uA) 5V CMOS Op Amp, quad, GBP 150kHz
-
TSV992
Wide bandwidth (20MHz) rail to rail input/output 5V CMOS Op-Amps, dual
-
TSV6390A
Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (60uA), GBP=2.4MHz, small offset, single with standby
-
TSV6392
Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (60uA), GBP=2.4MHz, dual
-
TSV635
Rail-to-rail input/offset 5V CMOS Op-Amps, micro-power (60uA), GBP=880kHz, quad with standby
-
TSV6392A
Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (60uA), GBP=2.4MHz, small offset, dual
-
TSV6391
Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (60uA), GBP=2.4MHz, single
-
TSV634
Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (60uA), GBP=880kHz, quad
-
TSV620
Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (29uA), GBP=420kHz, single with standby
-
TSV6291
Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (29uA), GBP=1.3MHz, single
-
TSV6291A
Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (29uA), GBP=1.3MHz, small offset, single
-
TSV633
Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (60uA), GBP=880kHz, dual with standby
-
TSV631A
Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (60uA), GBP=880kHz, small offset, single
-
TSV624A
Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (29uA), GBP=420kHz, small offset, quad
-
TSV792
High bandwidth (50MHz) Low offset (200µV) Rail-to-rail 5V Op amp
-
TSV632
Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (60uA), GBP=880kHz, dual
-
TSZ124
Very high accuracy (5 uV) zero drift 5 V CMOS Op-Amps, quad, GBP=400kHz
-
TSV524A
High merit factor (1.15 MHz for 45 uA) CMOS op-amps
-
TSV912
Wide-bandwidth (8MHz) rail to rail input/output 5V CMOS Op-Amps, dual
-
TSV521A
High merit factor (1.15 MHz for 45 uA) CMOS op-amps
-
TSV522A
High merit factor (1.15 MHz for 45 uA) CMOS op-amps
-
TSZ122
Very high accuracy (5 uV) zero drift 5 V CMOS Op-Amps, dual, GBP=400kHz
-
TSV911
Wide-bandwidth (8MHz) rail to rail input/output 5V CMOS Op-Amp, single
-
TS9511
Precision rail-to-rail input/output 3 MHz single operational amplifier
-
TSV6191A
Rail to rail input/output 5V CMOS Op-Amp, micro-power (10uA), GBP=450kHz, small offset, single
-
LMV824A
Low power (440uA), general purpose Bipolar 5V Op-Amps, GBP=5.5MHz, small offset, quad
-
TSB611
Low power, rail-to-rail output, 36V operational amplifier
-
TSV634A
Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (60uA), GBP=880kHz, small offset, quad
-
TSV731
High accuracy (Vio below 200uV) Micropower (60uA) 5V CMOS Op Amp, single, GBP 900kHz
-
TSV711
High accuracy (Vio below 200uV) Micropower (10uA) 5V CMOS Op Amp, single, GBP 150kHz
-
TSV6391A
Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (60uA), GBP=2.4MHz, small offset, single
-
TSV853A
Low-power (180uA), general-purpose 5V Bipolar Op-Amps, GBP=1.3MHz, small offset, dual with shutdown feature
-
TSV6192A
Rail to rail input/output 5V CMOS Op-Amps, micro-power (10uA), GBP=450kHz, small offset, dual
-
TSV852A
Low-power (180uA), general-purpose 5V Bipolar Op Amps, GBP=1.3MHz, small offset, dual
-
LMV822A
Low power (440uA), general purpose Bipolar 5V Op-Amps, GBP=5.5MHz, small offset, dual
-
TSV6394A
Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (60uA), GBP=2.4MHz, small offset, quad
-
TSV632A
Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (60uA), GBP=880kHz, small offset, dual
-
LMV821A
Low power (400uA), general purpose Bipolar 5V Op-Amp, GBP=5.5MHz, small offset, single
-
TSV633A
Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (60uA), GBP=880kHz, small offset, dual with standby
-
LMV820A
Low power (400uA), general purpose Bipolar 5V Op-Amp, GBP=5.5MHz, small offset, single with shutdown feature
-
TSX564A
Micropower (235uA), 16V CMOS Op-Amps, quad, low offset voltage version
-
TSX564
Micropower (235uA), 16V CMOS Op-Amps, quad, GBP 900kHz
-
TSV620A
Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (29uA), GBP=420kHz, small offset, single, with standby
-
TSV635A
Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (60uA), GBP=880kHz, small offset, quad with standby
-
TSV611A
Rail to rail input/output 5V CMOS Op-Amp, micro-power (10uA), GBP = 120kHz, small offset, single
-
TSV6293A
Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (29uA), GBP=1.3MHz, small offset, dual with standby
-
LMV823A
Low power (440uA), general purpose Bipolar 5V Op Amps, GBP=5.5MHz, small offset, dual with shutdown feature
-
TS512A
Low noise & distortion (8nV/sqrtHz & 0.03%)
-
TSV524
High merit factor (1.15 MHz for 45 uA) CMOS op-amps
-
TS924A
Excellent audio performance / low distortion (0.005%)
-
TSV521
High merit factor (1.15 MHz for 45 uA) CMOS op-amps
-
TSV522
High merit factor (1.15 MHz for 45 uA) CMOS op-amps
-
TSX561
Micropower (235uA), 16V CMOS Op-Amp, single, GBP 900kHz
-
TSV732
High accuracy (Vio below 200uV) Micropower (60uA) 5V CMOS Op Amp, dual, GBP 900kHz
-
TSV612A
Rail to rail input/output 5V CMOS Op-Amps, micro-power (10uA), GBP=120kHz, small offset, dual
-
TSV712
High accuracy (Vio below 200uV) Micropower (10uA) 5V CMOS Op Amp, dual, GBP 150kHz
-
TSV851A
Low-power (180uA), general-purpose 5V Bipolar Op-Amp, GBP=1.3MHz, small offset, single
-
TSV850A
Low-power (180uA), general-purpose 5V Bipolar Op-Amp, GBP=1.3MHz, small offset, single with shutdown feature
-
TS524
Very low noise suitable for audio applications (4.5nV/sqrtHz)
-
TSV622A
Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (29uA), GBP=420kHz, small offset, dual
-
TS522
Very low noise suitable for audio applications (4.5nV/sqrtHz)
-
TSV6393A
Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (60uA), GBP=2.4MHz, small offset, dual with standby
-
TSV6292A
Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (29uA), GBP=1.3MHz, small offset, dual
-
TSV6290A
Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (29uA), GBP=1.3MHz, small offset, single with standby
-
TSV623A
Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (29uA), GBP=420kHz, small offset, dual with standby
-
TSV621A
Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (29uA), GBP=420kHz, small offset, single
-
TSV6294A
Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (29uA), GBP=1.3MHz, small offset, quad
-
TSV630A
Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (60uA), GBP=880kHz, small offset, single with standby
-
TS1852A
1.8V min. voltage supply, micropower
-
TSX562A
Micropower (235uA), 16V CMOS Op-Amps, dual, GBP 900kHz, low offset voltage version
-
TSX562
Micropower (235uA), 16V CMOS Op-Amps, dual, GBP 900kHz
-
TSV734
High accuracy (Vio below 200uV) Micropower (60uA) 5V CMOS Op Amp, quad, GBP 900kHz
-
TSX561A
Micropower (235uA), 16V CMOS Op-Amp, single, GBP 900kHz, low offset voltage version
-
TSV714
High accuracy (Vio below 200uV) Micropower (10uA) 5V CMOS Op Amp, quad, GBP 150kHz
-
TS9222
Precision rail-to-rail high output current op-amps
-
TSV6390A
Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (60uA), GBP=2.4MHz, small offset, single with standby
-
TS9224
Precision rail-to-rail high output current op-amps
-
TSV6392A
Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (60uA), GBP=2.4MHz, small offset, dual
-
TS274
Micropower, wide range of input offset voltage
-
TS507
High precision single supply rail to rail op-amp
-
TS272
Micropower, wide range of input offset voltage
-
TSV6291A
Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (29uA), GBP=1.3MHz, small offset, single
-
TSV631A
Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (60uA), GBP=880kHz, small offset, single
-
TSV624A
Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (29uA), GBP=420kHz, small offset, quad
-
TSZ124
Very high accuracy (5 uV) zero drift 5 V CMOS Op-Amps, quad, GBP=400kHz
-
TSV524A
High merit factor (1.15 MHz for 45 uA) CMOS op-amps
-
TSV854A
Low-power (180uA), general-purpose 5V Bipolar Op Amps, GBP=1.3MHz, small offset, quad
-
TSV521A
High merit factor (1.15 MHz for 45 uA) CMOS op-amps
-
TSV522A
High merit factor (1.15 MHz for 45 uA) CMOS op-amps
-
TSZ122
Very high accuracy (5 uV) zero drift 5 V CMOS Op-Amps, dual, GBP=400kHz
-
TS9511
Precision rail-to-rail input/output 3 MHz single operational amplifier
-
TSB712A
Precision, 6 MHz, RR IO, 36 V BiCMOS operational amplifier
-
TS942A
Ultra-micropower amplifier with CMOS inputs
-
TS944A
Ultra-micropower amplifier with CMOS inputs
-
TSB712
Precision, 6 MHz, RR IO, 36 V BiCMOS operational amplifier
-
TS922A
Excellent audio performance / low distortion (0.005%)
-
TS912A
Low power with CMOS inputs
-
TSB611
Low power, rail-to-rail output, 36V operational amplifier
-
TSB572
Low-power, 2.5 MHz, RR IO, 36 V BiCMOS operational amplifier
-
TS931A
Micropower amplifier with CMOS inputs
-
TSX9291
Large bandwidth (16MHz), rail-to-rail 16V CMOS Op-Amp, single
-
TSX631
Micropower (60uA), rail-to-rail 16V CMOS Op-Amp, single, GBP 200kHz
-
TSX631A
Micropower (60uA), rail-to-rail 16V CMOS Op-Amp, single, GBP 200kHz, low offset voltage version
-
TS941A
Ultra-micropower amplifier with CMOS inputs
-
TSB7191A
Precision, 22 MHz, RR IO, 36 V BiCMOS operational amplifier
-
TSB7191
Precision, 22 MHz, RR IO, 36 V BiCMOS operational amplifier
-
TSB711A
Precision, 6 MHz, RR IO, 36 V BiCMOS operational amplifier
-
TSB7192
Precision, 22 MHz, RR IO, 36 V BiCMOS operational amplifier
-
TSB711
Precision, 6 MHz, RR IO, 36 V BiCMOS operational amplifier
-
TSX564A
Micropower (235uA), 16V CMOS Op-Amps, quad, low offset voltage version
-
TSX564
Micropower (235uA), 16V CMOS Op-Amps, quad, GBP 900kHz
-
TSX921
Large bandwidth (10MHz), rail-to-rail 16V CMOS Op-Amp, single
-
TS512A
Low noise & distortion (8nV/sqrtHz & 0.03%)
-
TS924A
Excellent audio performance / low distortion (0.005%)
-
TSX561
Micropower (235uA), 16V CMOS Op-Amp, single, GBP 900kHz
-
TSB612
Low power, rail-to-rail output, 36V operational amplifier
-
TSB7192A
Precision, 22 MHz, RR IO, 36 V BiCMOS operational amplifier
-
TS524
Very low noise suitable for audio applications (4.5nV/sqrtHz)
-
TS974
Output rail-to-rail very low-noise op-amps
-
TS522
Very low noise suitable for audio applications (4.5nV/sqrtHz)
-
TS972
Output rail-to-rail very low-noise op-amps
-
TS514
Low noise & distortion (8nV/sqrtHz & 0.03%)
-
TS971
Output rail-to-rail very low-noise op-amps
-
TS512
Low noise & distortion (8nV/sqrtHz & 0.03%)
-
TS954
Real input & output rail to rail / low distortion (0.01%)
-
TS952
Real input & output rail to rail / low distortion (0.01%)
-
TS951
Real input & output rail to rail / low distortion (0.01%)
-
TS944
Ultra-micropower amplifier with CMOS inputs
-
TS942
Ultra-micropower amplifier with CMOS inputs
-
TSX632
Micropower (60uA), rail-to-rail 16V CMOS Op-Amps, dual, GBP 200kHz
-
TS941
Ultra-micropower amplifier with CMOS inputs
-
TS934
Micropower amplifier with CMOS inputs
-
TSX562A
Micropower (235uA), 16V CMOS Op-Amps, dual, GBP 900kHz, low offset voltage version
-
TSX634A
Micropower (60uA), rail-to-rail 16V CMOS Op-Amps, quad, GBP 200kHz, low offset voltage version
-
TSX562
Micropower (235uA), 16V CMOS Op-Amps, dual, GBP 900kHz
-
TSX632A
Micropower (60uA), rail-to-rail 16V CMOS Op-Amps, dual, GBP 200kHz, low offset voltage version
-
TSX561A
Micropower (235uA), 16V CMOS Op-Amp, single, GBP 900kHz, low offset voltage version
-
TSX634
Micropower (60uA), rail-to-rail 16V CMOS Op-Amps, quad, GBP 200kHz
-
TS9222
Precision rail-to-rail high output current op-amps
-
TS9224
Precision rail-to-rail high output current op-amps
-
TS914A
Low power with CMOS inputs
-
TS931B
Micropower amplifier with CMOS inputs
-
TS932
Micropower amplifier with CMOS inputs
-
LM258A
Low input bias current
-
TS931
Micropower amplifier with CMOS inputs
-
TS934A
Micropower amplifier with CMOS inputs
-
TS912B
Low power with CMOS inputs
-
TS925
Excellent audio performance / low distortion (0.005%)
-
TS924
Rail-to-rail high output current op-amps
-
TS922
Excellent audio performance / low distortion (0.005%)
-
TS921
Rail-to-rail high output current op-amps
-
TSB571
Low-power, 2.5 MHz, RR IO, 36 V BiCMOS operational amplifier
-
TS914
Low power with CMOS inputs
-
TS464
Output rail-to-rail op-amps
-
TS462
Output rail-to-rail op-amps
-
TS912
Low power with CMOS inputs
-
TS461
Output rail-to-rail op-amps
-
TS9511
Precision rail-to-rail input/output 3 MHz single operational amplifier
-
TSV611
Rail to rail input/output 5V CMOS Op-Amp, micro-power (10uA), GBP = 120kHz, single
-
TSV631
Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (60uA), GBP=880kHz, single
-
TS922A
Excellent audio performance / low distortion (0.005%)
-
TS912A
Low power with CMOS inputs
-
TSV624
Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (29uA), GBP=420kHz, quad
-
TSV630
Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (60uA), GBP=880kHz, single with standby
-
TSV634A
Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (60uA), GBP=880kHz, small offset, quad
-
TSV622
Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (29uA), GBP=420kHz, dual
-
TSV623
Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (29uA), GBP=420kHz, dual with standby
-
TSV612
Rail to rail input/output 5V CMOS Op-Amps, micro-power (10uA), GBP=120kHz, dual
-
TSV991
Wide-bandwidth (20MHz) rail to rail input/output 5V CMOS Op-Amp, single
-
TSV731
High accuracy (Vio below 200uV) Micropower (60uA) 5V CMOS Op Amp, single, GBP 900kHz
-
TSV711
High accuracy (Vio below 200uV) Micropower (10uA) 5V CMOS Op Amp, single, GBP 150kHz
-
TSX920
Large bandwidth (10MHz), rail-to-rail 16V CMOS Op-Amp with standby, single
-
TSX9291
Large bandwidth (16MHz), rail-to-rail 16V CMOS Op-Amp, single
-
TSV6394A
Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (60uA), GBP=2.4MHz, small offset, quad
-
TSV994A
Wide bandwidth (20MHz), rail to rail input/output 5V CMOS Op-Amps, small offset, quad
-
TSX564A
Micropower (235uA), 16V CMOS Op-Amps, quad, low offset voltage version
-
TSV625
Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (29uA), GBP=420kHz, quad with standby
-
TSX564
Micropower (235uA), 16V CMOS Op-Amps, quad, GBP 900kHz
-
TS982
High output current dual operational amplifier
-
TSV611A
Rail to rail input/output 5V CMOS Op-Amp, micro-power (10uA), GBP = 120kHz, small offset, single
-
TSU101
Nanopower (580nA) rail-to-rail I/O 5V CMOS Op-Amp
-
TSX9292
Large bandwidth (16MHz), rail-to-rail 16V CMOS Op-Amps, dual
-
TSX921
Large bandwidth (10MHz), rail-to-rail 16V CMOS Op-Amp, single
-
TSV524
High merit factor (1.15 MHz for 45 uA) CMOS op-amps
-
TS924A
Excellent audio performance / low distortion (0.005%)
-
TSV521
High merit factor (1.15 MHz for 45 uA) CMOS op-amps
-
TSV522
High merit factor (1.15 MHz for 45 uA) CMOS op-amps
-
TSV6393
Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (60uA), GBP=2.4MHz, dual with standby
-
TSV6393A
Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (60uA), GBP=2.4MHz, small offset, dual with standby
-
TSV6394
Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (60uA), GBP=2.4MHz, quad
-
TSV6395
Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (60uA), GBP=2.4MHz, quad with standby
-
TS1871A
1.8V Input/Output Rail-to-Rail Low Power Operational Amplifiers
-
TSU104
Nanopower (580nA) rail-to-rail I/O 5V CMOS Op-Amp
-
TSZ121
Very high accuracy (5 uV) zero drift 5 V CMOS Op-Amp, single, GBP=400kHz
-
TSU102
Nanopower (580nA) rail-to-rail I/O 5V CMOS Op-Amp
-
TSV630A
Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (60uA), GBP=880kHz, small offset, single with standby
-
TS1852A
1.8V min. voltage supply, micropower
-
TSV734
High accuracy (Vio below 200uV) Micropower (60uA) 5V CMOS Op Amp, quad, GBP 900kHz
-
TSV914
Wide-bandwidth (8MHz) rail to rail input/output 5V CMOS Op-Amps, quad
-
TSV714
High accuracy (Vio below 200uV) Micropower (10uA) 5V CMOS Op Amp, quad, GBP 150kHz
-
TS1852
1.8V min. voltage supply, micropower
-
TS1851
1.8V min. voltage supply, micropower
-
TS9222
Precision rail-to-rail high output current op-amps
-
TSV6390A
Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (60uA), GBP=2.4MHz, small offset, single with standby
-
TS9224
Precision rail-to-rail high output current op-amps
-
TSV6392
Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (60uA), GBP=2.4MHz, dual
-
TSV635
Rail-to-rail input/offset 5V CMOS Op-Amps, micro-power (60uA), GBP=880kHz, quad with standby
-
TSV6392A
Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (60uA), GBP=2.4MHz, small offset, dual
-
TS914A
Low power with CMOS inputs
-
TSV6391
Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (60uA), GBP=2.4MHz, single
-
TSV634
Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (60uA), GBP=880kHz, quad
-
TS507
High precision single supply rail to rail op-amp
-
TSV633
Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (60uA), GBP=880kHz, dual with standby
-
TS912B
Low power with CMOS inputs
-
TS1874
1.8V min. voltage supply, micropower
-
TSV632
Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (60uA), GBP=880kHz, dual
-
TS1872
1.8V min. voltage supply, micropower
-
TS1871
1.8V Input/Output Rail-to-Rail Low Power Operational Amplifiers
-
TS1854
1.8V min. voltage supply, micropower
-
LMV321
Low power rail-to-rail input/output op-amp
-
TS1872A
1.8V min. voltage supply, micropower
-
TSZ124
Very high accuracy (5 uV) zero drift 5 V CMOS Op-Amps, quad, GBP=400kHz
-
TS1874A
1.8V min. voltage supply, micropower
-
LMV324
Low power rail-to-rail input/output op-amp
-
TSV912
Wide-bandwidth (8MHz) rail to rail input/output 5V CMOS Op-Amps, dual
-
TSZ122
Very high accuracy (5 uV) zero drift 5 V CMOS Op-Amps, dual, GBP=400kHz
-
TSV911
Wide-bandwidth (8MHz) rail to rail input/output 5V CMOS Op-Amp, single
-
TSV911A
Wide-bandwidth (8MHz) rail to rail input/output 5V CMOS Op-Amp, small offset, single
-
TSV6191
Rail to rail input/output 5V CMOS Op-Amp, micro-power (10uA), GBP = 450kHz, single
-
TSV6191A
Rail to rail input/output 5V CMOS Op-Amp, micro-power (10uA), GBP=450kHz, small offset, single
-
TSV621
Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (29uA), GBP=420kHz, single
-
TSV6192
Rail to rail input/output 5V CMOS Op-Amps, micro-power(10uA), GBP=450kHz, dual
-
TSV6391A
Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (60uA), GBP=2.4MHz, small offset, single
-
TSV6192A
Rail to rail input/output 5V CMOS Op-Amps, micro-power (10uA), GBP=450kHz, small offset, dual
-
TSV632A
Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (60uA), GBP=880kHz, small offset, dual
-
TSV912A
Wide-bandwidth (8MHz) rail to rail input/output 5V CMOS Op-Amps, small offset, dual
-
TSV633A
Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (60uA), GBP=880kHz, small offset, dual with standby
-
TSV912H
Wide-bandwidth (8MHz), high temperature range (150oC) rail to rail input/output 5V CMOS Op-Amps, dual
-
TSV620A
Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (29uA), GBP=420kHz, small offset, single, with standby
-
TSV635A
Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (60uA), GBP=880kHz, small offset, quad with standby
-
TSV6292
Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (29uA), GBP=1.3MHz, dual
-
TSX923
Large bandwidth (10MHz), rail-to-rail 16V CMOS Op-Amps with standby, dual
-
TSV914A
Wide-bandwidth (8MHz) rail to rail input/output 5V CMOS Op-Amps, small offset, quad
-
TSX922
Large bandwidth (10MHz), rail-to-rail 16V CMOS Op-Amps, dual
-
TSV6293A
Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (29uA), GBP=1.3MHz, small offset, dual with standby
-
TSV992A
Wide bandwidth (20MHz) rail to rail input/output 5V CMOS Op-Amps, small offset, dual
-
TSX561
Micropower (235uA), 16V CMOS Op-Amp, single, GBP 900kHz
-
TSV732
High accuracy (Vio below 200uV) Micropower (60uA) 5V CMOS Op Amp, dual, GBP 900kHz
-
TSV612A
Rail to rail input/output 5V CMOS Op-Amps, micro-power (10uA), GBP=120kHz, small offset, dual
-
TSV712
High accuracy (Vio below 200uV) Micropower (10uA) 5V CMOS Op Amp, dual, GBP 150kHz
-
TSV6290
Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (29uA), GBP=1.3MHz, single with standby
-
TSV991A
Wide bandwidth (20MHz) rail to rail input/output 5V CMOS Op-Amp, small offset, single
-
TSV622A
Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (29uA), GBP=420kHz, small offset, dual
-
TSV6390
Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (60uA), GBP=2.4MHz, single with standby
-
TSV6292A
Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (29uA), GBP=1.3MHz, small offset, dual
-
TSV6290A
Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (29uA), GBP=1.3MHz, small offset, single with standby
-
TS954
Real input & output rail to rail / low distortion (0.01%)
-
TSV623A
Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (29uA), GBP=420kHz, small offset, dual with standby
-
TSV6294
Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (29uA), GBP=1.3MHz, quad
-
TS952
Real input & output rail to rail / low distortion (0.01%)
-
TSV621A
Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (29uA), GBP=420kHz, small offset, single
-
TSV6294A
Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (29uA), GBP=1.3MHz, small offset, quad
-
TS951
Real input & output rail to rail / low distortion (0.01%)
-
TSV6293
Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (29uA), GBP=1.3MHz, dual with standby
-
TSX562A
Micropower (235uA), 16V CMOS Op-Amps, dual, GBP 900kHz, low offset voltage version
-
TSX562
Micropower (235uA), 16V CMOS Op-Amps, dual, GBP 900kHz
-
TSV994
Wide bandwidth (20MHz) rail to rail input/output 5V CMOS Op-Amps, quad
-
TSX561A
Micropower (235uA), 16V CMOS Op-Amp, single, GBP 900kHz, low offset voltage version
-
TSV992
Wide bandwidth (20MHz) rail to rail input/output 5V CMOS Op-Amps, dual
-
TSV358
General purpose low voltage rail to rail input/output op-amp
-
TSV321
General purpose low voltage rail to rail input/output op-amp
-
TSV620
Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (29uA), GBP=420kHz, single with standby
-
TSV6291A
Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (29uA), GBP=1.3MHz, small offset, single
-
TS925
Excellent audio performance / low distortion (0.005%)
-
TSV624A
Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (29uA), GBP=420kHz, small offset, quad
-
TS924
Rail-to-rail high output current op-amps
-
TS922
Excellent audio performance / low distortion (0.005%)
-
TS921
Rail-to-rail high output current op-amps
-
TS914
Low power with CMOS inputs
-
TS912
Low power with CMOS inputs
-
TSV524A
High merit factor (1.15 MHz for 45 uA) CMOS op-amps
-
TSV521A
High merit factor (1.15 MHz for 45 uA) CMOS op-amps
-
TSV522A
High merit factor (1.15 MHz for 45 uA) CMOS op-amps
-
TSV324
General purpose low voltage rail to rail input/output op-amp
-
TSV611
Rail to rail input/output 5V CMOS Op-Amp, micro-power (10uA), GBP = 120kHz, single
-
TS942A
Ultra-micropower amplifier with CMOS inputs
-
TS944A
Ultra-micropower amplifier with CMOS inputs
-
TSV631
Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (60uA), GBP=880kHz, single
-
TS912A
Low power with CMOS inputs
-
TSB611
Low power, rail-to-rail output, 36V operational amplifier
-
TSV624
Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (29uA), GBP=420kHz, quad
-
TSV630
Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (60uA), GBP=880kHz, single with standby
-
TSV634A
Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (60uA), GBP=880kHz, small offset, quad
-
TSV622
Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (29uA), GBP=420kHz, dual
-
TSV623
Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (29uA), GBP=420kHz, dual with standby
-
TSV612
Rail to rail input/output 5V CMOS Op-Amps, micro-power (10uA), GBP=120kHz, dual
-
TSV731
High accuracy (Vio below 200uV) Micropower (60uA) 5V CMOS Op Amp, single, GBP 900kHz
-
TSV711
High accuracy (Vio below 200uV) Micropower (10uA) 5V CMOS Op Amp, single, GBP 150kHz
-
TSV6394A
Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (60uA), GBP=2.4MHz, small offset, quad
-
TS941A
Ultra-micropower amplifier with CMOS inputs
-
TSX564A
Micropower (235uA), 16V CMOS Op-Amps, quad, low offset voltage version
-
TSU111
Nanopower (900 nA) high accuracy (150 uV) 5V CMOS Op-Amp
-
TSV625
Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (29uA), GBP=420kHz, quad with standby
-
TSX564
Micropower (235uA), 16V CMOS Op-Amps, quad, GBP 900kHz
-
TSU114
Nanopower (900 nA) high accuracy (150 uV)
-
TSV611A
Rail to rail input/output 5V CMOS Op-Amp, micro-power (10uA), GBP = 120kHz, small offset, single
-
TSU101
Nanopower (580nA) rail-to-rail I/O 5V CMOS Op-Amp
-
TS512A
Low noise & distortion (8nV/sqrtHz & 0.03%)
-
TSV524
High merit factor (1.15 MHz for 45 uA) CMOS op-amps
-
TSV521
High merit factor (1.15 MHz for 45 uA) CMOS op-amps
-
TSV522
High merit factor (1.15 MHz for 45 uA) CMOS op-amps
-
TS27L2
Micropower, high voltage CMOS op-amp
-
TSV6393
Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (60uA), GBP=2.4MHz, dual with standby
-
TS514
Low noise & distortion (8nV/sqrtHz & 0.03%)
-
TSV6393A
Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (60uA), GBP=2.4MHz, small offset, dual with standby
-
TSX7192
Precision (200uV), rail-to-rail 16 V cmos Op-Amps, dual, GBP 9MHz
-
TS512
Low noise & distortion (8nV/sqrtHz & 0.03%)
-
TSV6394
Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (60uA), GBP=2.4MHz, quad
-
TS1871A
1.8V Input/Output Rail-to-Rail Low Power Operational Amplifiers
-
TSV6395
Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (60uA), GBP=2.4MHz, quad with standby
-
TSU104
Nanopower (580nA) rail-to-rail I/O 5V CMOS Op-Amp
-
TSZ121
Very high accuracy (5 uV) zero drift 5 V CMOS Op-Amp, single, GBP=400kHz
-
TSU102
Nanopower (580nA) rail-to-rail I/O 5V CMOS Op-Amp
-
TSX712
Precision (200uV), rail-to-rail 16V CMOS Op-Amps, dual, GBP 2.7MHz
-
TSX711
Precision (200uV), rail-to-rail 16V CMOS Op-Amp, single, GBP 2.7MHz
-
TSX7191
Precision (200uV), rail-to-rail, 16 V CMOS Op-Amp, single, GBP 9MHz
-
TSV630A
Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (60uA), GBP=880kHz, small offset, single with standby
-
TSX632
Micropower (60uA), rail-to-rail 16V CMOS Op-Amps, dual, GBP 200kHz
-
TS1852A
1.8V min. voltage supply, micropower
-
TSX634A
Micropower (60uA), rail-to-rail 16V CMOS Op-Amps, quad, GBP 200kHz, low offset voltage version
-
TSX632A
Micropower (60uA), rail-to-rail 16V CMOS Op-Amps, dual, GBP 200kHz, low offset voltage version
-
LMX324
Low-power, general-purpose operational amplifier
-
TSV734
High accuracy (Vio below 200uV) Micropower (60uA) 5V CMOS Op Amp, quad, GBP 900kHz
-
TSV714
High accuracy (Vio below 200uV) Micropower (10uA) 5V CMOS Op Amp, quad, GBP 150kHz
-
TSX634
Micropower (60uA), rail-to-rail 16V CMOS Op-Amps, quad, GBP 200kHz
-
TS1852
1.8V min. voltage supply, micropower
-
TS1851
1.8V min. voltage supply, micropower
-
TSV6390A
Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (60uA), GBP=2.4MHz, small offset, single with standby
-
TSV6392
Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (60uA), GBP=2.4MHz, dual
-
TSV635
Rail-to-rail input/offset 5V CMOS Op-Amps, micro-power (60uA), GBP=880kHz, quad with standby
-
TSV6392A
Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (60uA), GBP=2.4MHz, small offset, dual
-
TS914A
Low power with CMOS inputs
-
TSV6391
Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (60uA), GBP=2.4MHz, single
-
TSV634
Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (60uA), GBP=880kHz, quad
-
TS274
Micropower, wide range of input offset voltage
-
LM258A
Low input bias current
-
TS931B
Micropower amplifier with CMOS inputs
-
LMC6482
Rail-to-rail 16V CMOS operational amplifier, dual, GBP 2.7MHz
-
TS272
Micropower, wide range of input offset voltage
-
TS934A
Micropower amplifier with CMOS inputs
-
TS912B
Low power with CMOS inputs
-
TS271
Micropower, programmable op-amp
-
TSV633
Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (60uA), GBP=880kHz, dual with standby
-
TSV631A
Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (60uA), GBP=880kHz, small offset, single
-
TS1874
1.8V min. voltage supply, micropower
-
TS1872
1.8V min. voltage supply, micropower
-
TSV632
Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (60uA), GBP=880kHz, dual
-
TS1871
1.8V Input/Output Rail-to-Rail Low Power Operational Amplifiers
-
TS1854
1.8V min. voltage supply, micropower
-
LMV321
Low power rail-to-rail input/output op-amp
-
TS1872A
1.8V min. voltage supply, micropower
-
TSX711A
Precision, rail-to-rail 16V CMOS op-amps
-
TSZ124
Very high accuracy (5 uV) zero drift 5 V CMOS Op-Amps, quad, GBP=400kHz
-
TS1874A
1.8V min. voltage supply, micropower
-
LMV358
Low power rail-to-rail input/output op-amp
-
LMV324
Low power rail-to-rail input/output op-amp
-
TSZ122
Very high accuracy (5 uV) zero drift 5 V CMOS Op-Amps, dual, GBP=400kHz
-
TSV6191
Rail to rail input/output 5V CMOS Op-Amp, micro-power (10uA), GBP = 450kHz, single
-
OA1ZHA
High precision 5 uV zero drift, low-power single op amp
-
TSV6191A
Rail to rail input/output 5V CMOS Op-Amp, micro-power (10uA), GBP=450kHz, small offset, single
-
TSV621
Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (29uA), GBP=420kHz, single
-
LMV824A
Low power (440uA), general purpose Bipolar 5V Op-Amps, GBP=5.5MHz, small offset, quad
-
LMV324L
Low-power, general-purpose operational amplifier
-
OA1NP
Low power, rail-to-rail input and output, CMOS single op amp
-
OA2NP
Low power, rail-to-rail input and output, CMOS dual op amp
-
LMC7101
Micropower (235uA), 16V CMOS Op-Amp, single, GBP 900kHz
-
OA1MPA
High precision low-power single CMOS op amp
-
OA4MPA
High precision low-power quad CMOS op amp
-
TS931A
Micropower amplifier with CMOS inputs
-
TSV852
Low-power (180uA), general-purpose 5V Bipolar Op Amps, GBP=1.3MHz, dual
-
TSV6192
Rail to rail input/output 5V CMOS Op-Amps, micro-power(10uA), GBP=450kHz, dual
-
TSV6391A
Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (60uA), GBP=2.4MHz, small offset, single
-
TSV853A
Low-power (180uA), general-purpose 5V Bipolar Op-Amps, GBP=1.3MHz, small offset, dual with shutdown feature
-
TSV6192A
Rail to rail input/output 5V CMOS Op-Amps, micro-power (10uA), GBP=450kHz, small offset, dual
-
TSV852A
Low-power (180uA), general-purpose 5V Bipolar Op Amps, GBP=1.3MHz, small offset, dual
-
TSX631
Micropower (60uA), rail-to-rail 16V CMOS Op-Amp, single, GBP 200kHz
-
TSX631A
Micropower (60uA), rail-to-rail 16V CMOS Op-Amp, single, GBP 200kHz, low offset voltage version
-
TSV853
Low-power (180uA), general-purpose 5V Bipolar Op-Amps, GBP=1.3MHz, dual with shutdown feature
-
LMV822A
Low power (440uA), general purpose Bipolar 5V Op-Amps, GBP=5.5MHz, small offset, dual
-
LMV821A
Low power (400uA), general purpose Bipolar 5V Op-Amp, GBP=5.5MHz, small offset, single
-
TSV632A
Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (60uA), GBP=880kHz, small offset, dual
-
LMV820A
Low power (400uA), general purpose Bipolar 5V Op-Amp, GBP=5.5MHz, small offset, single with shutdown feature
-
TSV633A
Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (60uA), GBP=880kHz, small offset, dual with standby
-
LMV821
Low power (440uA), general purpose BiPolar 5V Op-Amp, GBP=5.5MHz, single
-
LMV820
Low power (400uA), general purpose Bipolar 5V Op-Amp, GBP=5.5MHz, single with shutdown feature
-
TSV620A
Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (29uA), GBP=420kHz, small offset, single, with standby
-
TSV635A
Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (60uA), GBP=880kHz, small offset, quad with standby
-
TSV6292
Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (29uA), GBP=1.3MHz, dual
-
TSV6293A
Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (29uA), GBP=1.3MHz, small offset, dual with standby
-
LMV823A
Low power (440uA), general purpose Bipolar 5V Op Amps, GBP=5.5MHz, small offset, dual with shutdown feature
-
LMV358L
Low-power, general-purpose operational amplifier op-amp
-
LMV824
Low power (440uA), general purpose Bipolar 5V Op-Amps, GBP=5.5MHz, quad
-
LMV321L
Low-power, general-purpose operational amplifier
-
LMV822
Low power (440uA), general purpose Bipolar 5V Op-Amps, GBP=5.5MHz, dual
-
LMV823
Low power (440uA), general purpose Bipolar 5V Op-Amps, GBP=5.5MHz, dual with shutdown feature
-
TSX561
Micropower (235uA), 16V CMOS Op-Amp, single, GBP 900kHz
-
TSV732
High accuracy (Vio below 200uV) Micropower (60uA) 5V CMOS Op Amp, dual, GBP 900kHz
-
TSV612A
Rail to rail input/output 5V CMOS Op-Amps, micro-power (10uA), GBP=120kHz, small offset, dual
-
TSV712
High accuracy (Vio below 200uV) Micropower (10uA) 5V CMOS Op Amp, dual, GBP 150kHz
-
TSV6290
Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (29uA), GBP=1.3MHz, single with standby
-
TSV851A
Low-power (180uA), general-purpose 5V Bipolar Op-Amp, GBP=1.3MHz, small offset, single
-
TSV850A
Low-power (180uA), general-purpose 5V Bipolar Op-Amp, GBP=1.3MHz, small offset, single with shutdown feature
-
TSV851
Low-power (180uA), general-purpose 5V Bipolar Op-Amp, GBP=1.3MHz, single
-
TSV622A
Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (29uA), GBP=420kHz, small offset, dual
-
TSV6390
Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (60uA), GBP=2.4MHz, single with standby
-
TSV6292A
Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (29uA), GBP=1.3MHz, small offset, dual
-
TSU112
Nanopower (900 nA) high accuracy (150 uV) 5V CMOS Op-Amp
-
TSV6290A
Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (29uA), GBP=1.3MHz, small offset, single with standby
-
TSV623A
Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (29uA), GBP=420kHz, small offset, dual with standby
-
TSV6294
Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (29uA), GBP=1.3MHz, quad
-
TSV621A
Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (29uA), GBP=420kHz, small offset, single
-
TSV6294A
Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (29uA), GBP=1.3MHz, small offset, quad
-
TS944
Ultra-micropower amplifier with CMOS inputs
-
TSV6293
Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (29uA), GBP=1.3MHz, dual with standby
-
TS942
Ultra-micropower amplifier with CMOS inputs
-
TS941
Ultra-micropower amplifier with CMOS inputs
-
TS934
Micropower amplifier with CMOS inputs
-
TSX562A
Micropower (235uA), 16V CMOS Op-Amps, dual, GBP 900kHz, low offset voltage version
-
TSX562
Micropower (235uA), 16V CMOS Op-Amps, dual, GBP 900kHz
-
TSX561A
Micropower (235uA), 16V CMOS Op-Amp, single, GBP 900kHz, low offset voltage version
-
TSV358
General purpose low voltage rail to rail input/output op-amp
-
TSV321
General purpose low voltage rail to rail input/output op-amp
-
TSX7191A
Low-power, precision, rail-to-rail, 9.0 MHz, 16 V operational amplifiers
-
OA4NP
Low power, rail-to-rail input and output, CMOS quad op amp
-
TSV620
Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (29uA), GBP=420kHz, single with standby
-
TS932
Micropower amplifier with CMOS inputs
-
TSV6291
Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (29uA), GBP=1.3MHz, single
-
TS931
Micropower amplifier with CMOS inputs
-
TSV6291A
Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (29uA), GBP=1.3MHz, small offset, single
-
TSV624A
Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (29uA), GBP=420kHz, small offset, quad
-
TS914
Low power with CMOS inputs
-
TS912
Low power with CMOS inputs
-
TSV854
Low-power (180uA), general-purpose 5V Bipolar Op-Amps, GBP=1.3MHz, quad
-
LMX358
Low-power, general-purpose operational amplifier
-
TSV850
Low power (180uA), general purpose 5V Bipolar Op-Amp, GBP=1.3MHz, single with shutdown feature
-
TSV524A
High merit factor (1.15 MHz for 45 uA) CMOS op-amps
-
TSV854A
Low-power (180uA), general-purpose 5V Bipolar Op Amps, GBP=1.3MHz, small offset, quad
-
LMX321
Low-power, general-purpose operational amplifier
-
TSV521A
High merit factor (1.15 MHz for 45 uA) CMOS op-amps
-
TSV522A
High merit factor (1.15 MHz for 45 uA) CMOS op-amps
-
TSV324
General purpose low voltage rail to rail input/output op-amp