ST’s op amp portfolio provides a unique choice of high performance, low power, precision op amps and tiny packages.
- Largest micropower op amp portfolio on the market, with consumption as low as 2 µA
- Reliable high volume supplier of both standard and high-performance op amps
- Space-saving packages, such as DFN, QFN, SOT-23 and SC-70
ST’s precision op amp solutions include zero drift amplifiers and amplifiers with a low offset drift over temperature. Thus the precision op amps from ST are a perfect fit for use with any sensor, including gas, temperature, pressure, and position sensors.
ST’s low-power operational amplifier solutions include widely used devices, but also provide design engineers with upgrade options such as better accuracy, a standby feature and small packages.
Our automotive-grade products are AEC-Q100 qualified and tested with certified high-reliability flow, to meet the very specific, rigorous demands of the automotive market.
Featured Videos
The P-NUCLEO-IKA02A1 pack is a ready to use CO detector including an STM32 Nucleo expansion board based on two TSU111 Op Amps and a Figaro TGS5141 CO sensor
- TSZ182 Very high accuracy (25 uV) zero drift 5V CMOS Op-Amps
- TS9511 Precision rail-to-rail input/output 3 MHz single operational amplifier
- TSV631 Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (60uA), GBP=880kHz, single
- TS922A Excellent audio performance / low distortion (0.005%)
- TS912A Low power with CMOS inputs
- TSB611 Low power, rail-to-rail output, 36V operational amplifier
- TSB572 Low-power, 2.5 MHz, RR IO, 36 V BiCMOS operational amplifier
- LM158 Low power dual op-amps with low input bias current
- TSV991 Wide-bandwidth (20MHz) rail to rail input/output 5V CMOS Op-Amp, single
- TSX9291 Large bandwidth (16MHz), rail-to-rail 16V CMOS Op-Amp, single
- LM2902W Low power quad operational amplifier
- TSV994A Wide bandwidth (20MHz), rail to rail input/output 5V CMOS Op-Amps, small offset, quad
- TSZ181 Very high accuracy (25 uV) zero drift 5V CMOS Op-Amps
- TSX564A Micropower (235uA), 16V CMOS Op-Amps, quad, low offset voltage version
- TSX564 Micropower (235uA), 16V CMOS Op-Amps, quad, GBP 900kHz
- TS982 High output current dual operational amplifier
- TSV324A General purpose low voltage rail to rail input/output op-amp
- TSX9292 Large bandwidth (16MHz), rail-to-rail 16V CMOS Op-Amps, dual
- TSX921 Large bandwdith (10MHz), rail-to-rail 16V CMOS Op-Amp, single
- TSH82 Rail-to-rail video op-amp
- TS512A Low noise & distortion (8nV/sqrtHz & 0.03%)
- TSV524 High merit factor (1.15 MHz for 45 uA) CMOS op-amps
- TS924A Excellent audio performance / low distortion (0.005%)
- TSV522 High merit factor (1.15 MHz for 45 uA) CMOS op-amps
- TSH80 Rail-to-rail video op-amp with standby
- TSX7192 Precision (200uV), rail-to-rail 16 V cmos Op-Amps, dual, GBP 9MHz
- TS512 Low noise & distortion (8nV/sqrtHz & 0.03%)
- TS321 Single LM324, LM358 enhanced version in sot23-5 package
- TS1871A 1.8V Input/Output Rail-to-Rail Low Power Operational Amplifiers
- TSZ121 Very high accuracy (5 uV) zero drift 5 V CMOS Op-Amp, single, GBP=400kHz
- LM2904AW Low power dual operational amplifier
- TSX712 Precision (200uV), rail-to-rail 16V CMOS Op-Amps, dual, GBP 2.7MHz
- TSX711 Precision (200uV), rail-to-rail 16V CMOS Op-Amp, single, GBP 2.7MHz
- TSX7191 Precision (200uV), rail-to-rail, 16 V CMOS Op-Amp, single, GBP 9MHz
- TSX632 Micropower (60uA), rail-to-rail 16V CMOS Op-Amps, dual, GBP 200kHz
- TSX634A Micropower (60uA), rail-to-rail 16V CMOS Op-Amps, quad, GBP 200kHz, low offset voltage version
- TSX632A Micropower (60uA), rail-to-rail 16V CMOS Op-Amps, dual, GBP 200kHz, low offset voltage version
- TSV914 Wide-bandwidth (8MHz) rail to rail input/output 5V CMOS Op-Amps, quad
- TSX634 Micropower (60uA), rail-to-rail 16V CMOS Op-Amps, quad, GBP 200kHz
- TS9222 Precision rail-to-rail high output current op-amps
- TS9224 Precision rail-to-rail high output current op-amps
- TS914A Low power with CMOS inputs
- TSV634 Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (60uA), GBP=880kHz, quad
- TS507 High precision single supply rail to rail op-amp
- TS934A Micropower amplifier with CMOS inputs
- TS912B Low power with CMOS inputs
- LM2904A Low power, bipolar op-amp
- TS1874 1.8V min. voltage supply, micropower
- TSV632 Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (60uA), GBP=880kHz, dual
- TS1872 1.8V min. voltage supply, micropower
- TS1871 1.8V Input/Output Rail-to-Rail Low Power Operational Amplifiers
- TSX711A Precision, rail-to-rail 16V CMOS op-amps
- LMV321 Low power rail-to-rail input/output op-amp
- TS1872A 1.8V min. voltage supply, micropower
- LMV358 Low power rail-to-rail input/output op-amp
- TSZ124 Very high accuracy (5 uV) zero drift 5 V CMOS Op-Amps, quad, GBP=400kHz
- TS1874A 1.8V min. voltage supply, micropower
- LMV324 Low power rail-to-rail input/output op-amp
- LM258W Low power dual operational amplifiers
- TSV912 Wide-bandwidth (8MHz) rail to rail input/output 5V CMOS Op-Amps, dual
- TSZ122 Very high accuracy (5 uV) zero drift 5 V CMOS Op-Amps, dual, GBP=400kHz
- TSV911 Wide-bandwidth (8MHz) rail to rail input/output 5V CMOS Op-Amp, single
- TSV911A Wide-bandwidth (8MHz) rail to rail input/output 5V CMOS Op-Amp, small offset, single
- LMV824A Low power (440uA), general purpose Bipolar 5V Op-Amps, GBP=5.5MHz, small offset, quad
- TSV852 Low-power (180uA), general-purpose 5V Bipolar Op Amps, GBP=1.3MHz, dual
- LM2904WH Dual general purpose operational amplifier
- LM2904W Low Power Dual Operational Amplifier
- TSX631 Micropower (60uA), rail-to-rail 16V CMOS Op-Amp, single, GBP 200kHz
- TSV852A Low-power (180uA), general-purpose 5V Bipolar Op Amps, GBP=1.3MHz, small offset, dual
- TSX631A Micropower (60uA), rail-to-rail 16V CMOS Op-Amp, single, GBP 200kHz, low offset voltage version
- LMV822A Low power (440uA), general purpose Bipolar 5V Op-Amps, GBP=5.5MHz, small offset, dual
- LMV821A Low power (400uA), general purpose Bipolar 5V Op-Amp, GBP=5.5MHz, small offset, single
- TSV912A Wide-bandwidth (8MHz) rail to rail input/output 5V CMOS Op-Amps, small offset, dual
- TS512B Low noise & distortion (8nV/sqrtHz & 0.03%)
- LMV821 Low power (440uA), general purpose BiPolar 5V Op-Amp, GBP=5.5MHz, single
- TSV912H Wide-bandwidth (8MHz), high temperature range (150oC) rail to rail input/output 5V CMOS Op-Amps, dual
- TSX922 Large bandwidth (10MHz), rail-to-rail 16V CMOS Op-Amps, dual
- TSV914A Wide-bandwidth (8MHz) rail to rail input/output 5V CMOS Op-Amps, small offset, quad
- TL082 JFET inputs, low input bias current
- MC33079 Low-noise op-amps
- MC33078 Low-noise op-amps
- LMV824 Low power (440uA), general purpose Bipolar 5V Op-Amps, GBP=5.5MHz, quad
- TL072B JFET inputs, low input bias current
- LMV822 Low power (440uA), general purpose Bipolar 5V Op-Amps, GBP=5.5MHz, dual
- TSV992A Wide bandwidth (20MHz) rail to rail input/output 5V CMOS Op-Amps, small offset, dual
- TSX561 Micropower (235uA), 16V CMOS Op-Amp, single, GBP 900kHz
- TSV851A Low-power (180uA), general-purpose 5V Bipolar Op-Amp, GBP=1.3MHz, small offset, single
- TSV991A Wide bandwidth (20MHz) rail to rail input/output 5V CMOS Op-Amp, small offset, single
- TSV851 Low-power (180uA), general-purpose 5V Bipolar Op-Amp, GBP=1.3MHz, single
- TL074 JFET inputs, low input bias current
- TS974 Output rail-to-rail very low-noise op-amps
- TS972 Output rail-to-rail very low-noise op-amps
- TS971 Output rail-to-rail very low-noise op-amps
- LM2904 Low power, bipolar op-amp
- TS954 Real input & output rail to rail / low distortion (0.01%)
- LM2902 Low power, bipolar op-amp
- TS952 Real input & output rail to rail / low distortion (0.01%)
- TS951 Real input & output rail to rail / low distortion (0.01%)
- LM258 Low-power dual op-amps with low input bias current
- TS934 Micropower amplifier with CMOS inputs
- TSX562A Micropower (235uA), 16V CMOS Op-Amps, dual, GBP 900kHz, low offset voltage version
- TSX562 Micropower (235uA), 16V CMOS Op-Amps, dual, GBP 900kHz
- TL084BI JFET inputs, low input bias current
- TSV994 Wide bandwidth (20MHz) rail to rail input/output 5V CMOS Op-Amps, quad
- TSX561A Micropower (235uA), 16V CMOS Op-Amp, single, GBP 900kHz, low offset voltage version
- TL084I JFET inputs, low input bias current
- TSV992 Wide bandwidth (20MHz) rail to rail input/output 5V CMOS Op-Amps, dual
- TSV358 General purpose low voltage rail to rail input/output op-amp
- TSV321 General purpose low voltage rail to rail input/output op-amp
- TSX7191A Low-power, precision, rail-to-rail, 9.0 MHz, 16 V operational amplifiers
- LM2904AH Low power, bipolar op-amp
- TSV321A General purpose low voltage rail to rail input/output op-amp
- TSV358A General purpose low voltage rail to rail input/output op-amp
- TS924 Rail-to-rail high output current op-amps
- TS922 Excellent audio performance / low distortion (0.005%)
- TS914 Low power with CMOS inputs
- TS912 Low power with CMOS inputs
- TSV854 Low-power (180uA), general-purpose 5V Bipolar Op-Amps, GBP=1.3MHz, quad
- TSV524A High merit factor (1.15 MHz for 45 uA) CMOS op-amps
- TSV854A Low-power (180uA), general-purpose 5V Bipolar Op Amps, GBP=1.3MHz, small offset, quad
- TSV522A High merit factor (1.15 MHz for 45 uA) CMOS op-amps
- TSV324 General purpose low voltage rail to rail input/output op-amp
- TL062A Low input current (200pA), low power (200uA) 36V JFET Op-Amps, dual, small offset
- LM201A Input & output overload protection, low input offset current
- TSH24 High gain bandwidth product bipolar op-amp
- TSH22 High gain bandwidth product bipolar op-amp
- LM158 Low power dual op-amps with low input bias current
- LM324W Low power, low input bias current
- LM2904WH Dual general purpose operational amplifier
- LM2904W Low Power Dual Operational Amplifier
- LM324 Low power, low input bias current
- LM2902W Low power quad operational amplifier
- TSV912H Wide-bandwidth (8MHz), high temperature range (150oC) rail to rail input/output 5V CMOS Op-Amps, dual
- MC4558 Widebandwidth dual bipolar op-amps
- LM124 Low power, low input bias current
- TS27M2A Micropower, high voltage CMOS op-amp
- MC3403 Quad enhanced UA741 version with lower consumption
- MC33174 Low consumption versus speed
- TS27M2B Micropower, high voltage CMOS op-amp
- TSV324A General purpose low voltage rail to rail input/output op-amp
- MC33172 Low consumption versus speed
- MC33171 Low consumption versus speed
- MC33079 Low-noise op-amps
- TL082 JFET inputs, low input bias current
- MC33078 Low-noise op-amps
- TL081 JFET inputs, low input bias current
- LMV822 Low power (440uA), general purpose Bipolar 5V Op-Amps, GBP=5.5MHz, dual
- TL072B JFET inputs, low input bias current
- TL072A JFET inputs, low input bias current
- TS27M2 Micropower, high voltage CMOS op-amp
- TS27L4 Micropower, high voltage CMOS op-amp
- TL084BC JFET inputs, low input bias current
- TJM4558 Wide bandwidth dual bipolar op-amps
- TL084C JFET inputs, low input bias current
- TL084AC JFET inputs, low input bias current
- TL074 JFET inputs, low input bias current
- TL072 JFET inputs, low input bias current
- TS972 Output rail-to-rail very low-noise op-amps
- TL071 JFET inputs, low input bias current
- MC1458 High performance dual op-amps with wide input common-mode voltage range
- LM2904 Low power, bipolar op-amp
- TL064 Low input current (200pA), low power (200uA) 36V JFET Op-Amps, quad
- TL062 Low input current (200pA), low power (200uA) 36V JFET Op-Amps, dual
- LM2902 Low power, bipolar op-amp
- TL061 Low input current (200pA), low power (200uA) 35V JFET Op-Amp, single
- MC3303 Quad enhanced UA741 version with lower consumption
- TS321 Single LM324, LM358 enhanced version in sot23-5 package
- TS27M4 Micropower, high voltage CMOS op-amp
- LM2904AW Low power dual operational amplifier
- LM833 Low-noise dual op-amps amplifier
- LM258 Low-power dual op-amps with low input bias current
- LM358W Low power dual operational amplifiers
- LM248 Quad UA741 bipolar op-amp
- LM358 Low-power dual op-amps with low input bias current
- TL084AI JFET inputs, low input bias current
- TL084BI JFET inputs, low input bias current
- LF353 JFET inputs, low input bias & offset current, (15nV/sqrtHz & 0.01%)
- TL084I JFET inputs, low input bias current
- LF347 Low input current (200pA), high slew rate (16V/us) 36V JFET Op-Amps, quad
- LF351 JFET inputs, low input bias & offset current, (15nV/sqrtHz & 0.01%)
- TL062B Low input current (200pA), low power (200uA) 36V JFET Op-Amps, dual, small offset
- TS274 Micropower, wide range of input offset voltage
- LM258A Low input bias current
- TSV321A General purpose low voltage rail to rail input/output op-amp
- TS272 Micropower, wide range of input offset voltage
- LM2904A Low power, bipolar op-amp
- LM358A Low input bias current
- LM224A Low power, low input bias current
- UA741 Wide applications range
- LM324A Low power, low input bias current
- LM224 Low power quad op-amps with low input bias current
- LF247 Low input current (200pA), high slew rate (16V/us) 36V JFET Op-Amps, quad
- LF253 JFET inputs, low input bias & offset current, (15nV/√Hz & 0.01%)
- LM258W Low power dual operational amplifiers
- TSV912 Wide-bandwidth (8MHz) rail to rail input/output 5V CMOS Op-Amps, dual
- LM158W Low power dual operational amplifiers
- TSV912H Wide-bandwidth (8MHz), high temperature range (150oC) rail to rail input/output 5V CMOS Op-Amps, dual
- TS972 Output rail-to-rail very low-noise op-amps
- LM2904 Low power, bipolar op-amp
- LM2904A Low power, bipolar op-amp
- LM2902 Low power, bipolar op-amp
- LM324W Low power, low input bias current
- LM358 Low-power dual op-amps with low input bias current
- LM224 Low power quad op-amps with low input bias current
- LM2904WH Dual general purpose operational amplifier
- LM258W Low power dual operational amplifiers
- LMV822 Low power (440uA), general purpose Bipolar 5V Op-Amps, GBP=5.5MHz, dual
- TSV912 Wide-bandwidth (8MHz) rail to rail input/output 5V CMOS Op-Amps, dual
- LM2904W Low Power Dual Operational Amplifier
- LM158W Low power dual operational amplifiers
- LM2902W Low power quad operational amplifier
- TSH74 Rail-to-rail video op-amp
- TSH73 Rail-to-rail video op-amp with standby
- TSH80 Rail-to-rail video op-amp with standby
- TSH82 Rail-to-rail video op-amp
- TSH24 High gain bandwidth product bipolar op-amp
- TSH22 High gain bandwidth product bipolar op-amp
- TSV911A Wide-bandwidth (8MHz) rail to rail input/output 5V CMOS Op-Amp, small offset, single
- TSZ182 Very high accuracy (25 uV) zero drift 5V CMOS Op-Amps
- TSV611 Rail to rail input/output 5V CMOS Op-Amp, micro-power (10uA), GBP = 120kHz, single
- TSV6191 Rail to rail input/output 5V CMOS Op-Amp, micro-power (10uA), GBP = 450kHz, single
- TSV6191A Rail to rail input/output 5V CMOS Op-Amp, micro-power (10uA), GBP=450kHz, small offset, single
- OA2ZHA High precision 5 uV zero drift, low-power dual op amp
- TSV631 Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (60uA), GBP=880kHz, single
- TSV621 Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (29uA), GBP=420kHz, single
- TSV624 Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (29uA), GBP=420kHz, quad
- TSV630 Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (60uA), GBP=880kHz, single with standby
- TSV634A Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (60uA), GBP=880kHz, small offset, quad
- TSV622 Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (29uA), GBP=420kHz, dual
- OA4ZHA High precision 5 uV zero drift, low-power quad op amp
- TSV623 Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (29uA), GBP=420kHz, dual with standby
- TSV612 Rail to rail input/output 5V CMOS Op-Amps, micro-power (10uA), GBP=120kHz, dual
- TSV991 Wide-bandwidth (20MHz) rail to rail input/output 5V CMOS Op-Amp, single
- TSV731 High accuracy (Vio below 200uV) Micropower (60uA) 5V CMOS Op Amp, single, GBP 900kHz
- TSV711 High accuracy (Vio below 200uV) Micropower (10uA) 5V CMOS Op Amp, single, GBP 150kHz
- TSV6192 Rail to rail input/output 5V CMOS Op-Amps, micro-power(10uA), GBP=450kHz, dual
- TSV6391A Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (60uA), GBP=2.4MHz, small offset, single
- TSV6192A Rail to rail input/output 5V CMOS Op-Amps, micro-power (10uA), GBP=450kHz, small offset, dual
- TSV6394A Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (60uA), GBP=2.4MHz, small offset, quad
- TSV632A Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (60uA), GBP=880kHz, small offset, dual
- TSV912A Wide-bandwidth (8MHz) rail to rail input/output 5V CMOS Op-Amps, small offset, dual
- TSV994A Wide bandwidth (20MHz), rail to rail input/output 5V CMOS Op-Amps, small offset, quad
- TSV633A Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (60uA), GBP=880kHz, small offset, dual with standby
- TSZ181 Very high accuracy (25 uV) zero drift 5V CMOS Op-Amps
- TSX564A Micropower (235uA), 16V CMOS Op-Amps, quad, low offset voltage version
- TSV912H Wide-bandwidth (8MHz), high temperature range (150oC) rail to rail input/output 5V CMOS Op-Amps, dual
- TSV625 Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (29uA), GBP=420kHz, quad with standby
- TSX564 Micropower (235uA), 16V CMOS Op-Amps, quad, GBP 900kHz
- TSV620A Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (29uA), GBP=420kHz, small offset, single, with standby
- TSV635A Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (60uA), GBP=880kHz, small offset, quad with standby
- TSV6292 Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (29uA), GBP=1.3MHz, dual
- TSV914A Wide-bandwidth (8MHz) rail to rail input/output 5V CMOS Op-Amps, small offset, quad
- TSV611A Rail to rail input/output 5V CMOS Op-Amp, micro-power (10uA), GBP = 120kHz, small offset, single
- TSU101 Nanopower (580nA) rail-to-rail I/O 5V CMOS Op-Amp
- TSV6293A Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (29uA), GBP=1.3MHz, small offset, dual with standby
- TSV524 High merit factor (1.15 MHz for 45 uA) CMOS op-amps
- TSV992A Wide bandwidth (20MHz) rail to rail input/output 5V CMOS Op-Amps, small offset, dual
- TSV521 High merit factor (1.15 MHz for 45 uA) CMOS op-amps
- TSV522 High merit factor (1.15 MHz for 45 uA) CMOS op-amps
- TSX561 Micropower (235uA), 16V CMOS Op-Amp, single, GBP 900kHz
- TSV732 High accuracy (Vio below 200uV) Micropower (60uA) 5V CMOS Op Amp, dual, GBP 900kHz
- TSV612A Rail to rail input/output 5V CMOS Op-Amps, micro-power (10uA), GBP=120kHz, small offset, dual
- TSV712 High accuracy (Vio below 200uV) Micropower (10uA) 5V CMOS Op Amp, dual, GBP 150kHz
- TSV6290 Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (29uA), GBP=1.3MHz, single with standby
- TSV991A Wide bandwidth (20MHz) rail to rail input/output 5V CMOS Op-Amp, small offset, single
- TSV622A Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (29uA), GBP=420kHz, small offset, dual
- TSV6393 Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (60uA), GBP=2.4MHz, dual with standby
- TSV6390 Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (60uA), GBP=2.4MHz, single with standby
- TSV6393A Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (60uA), GBP=2.4MHz, small offset, dual with standby
- TSV6292A Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (29uA), GBP=1.3MHz, small offset, dual
- TSV6394 Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (60uA), GBP=2.4MHz, quad
- TSV6290A Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (29uA), GBP=1.3MHz, small offset, single with standby
- TSV623A Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (29uA), GBP=420kHz, small offset, dual with standby
- TSV6294 Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (29uA), GBP=1.3MHz, quad
- TSV621A Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (29uA), GBP=420kHz, small offset, single
- TSV6294A Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (29uA), GBP=1.3MHz, small offset, quad
- TSV6395 Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (60uA), GBP=2.4MHz, quad with standby
- TSU104 Nanopower (580nA) rail-to-rail I/O 5V CMOS Op-Amp
- TSU102 Nanopower (580nA) rail-to-rail I/O 5V CMOS Op-Amp
- TSV6293 Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (29uA), GBP=1.3MHz, dual with standby
- TSV630A Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (60uA), GBP=880kHz, small offset, single with standby
- TSX562A Micropower (235uA), 16V CMOS Op-Amps, dual, GBP 900kHz, low offset voltage version
- TSX562 Micropower (235uA), 16V CMOS Op-Amps, dual, GBP 900kHz
- TSV994 Wide bandwidth (20MHz) rail to rail input/output 5V CMOS Op-Amps, quad
- TSV734 High accuracy (Vio below 200uV) Micropower (60uA) 5V CMOS Op Amp, quad, GBP 900kHz
- TSX561A Micropower (235uA), 16V CMOS Op-Amp, single, GBP 900kHz, low offset voltage version
- TSV914 Wide-bandwidth (8MHz) rail to rail input/output 5V CMOS Op-Amps, quad
- TSV714 High accuracy (Vio below 200uV) Micropower (10uA) 5V CMOS Op Amp, quad, GBP 150kHz
- TSV992 Wide bandwidth (20MHz) rail to rail input/output 5V CMOS Op-Amps, dual
- TSV6390A Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (60uA), GBP=2.4MHz, small offset, single with standby
- TSV6392 Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (60uA), GBP=2.4MHz, dual
- TSV635 Rail-to-rail input/offset 5V CMOS Op-Amps, micro-power (60uA), GBP=880kHz, quad with standby
- TSV6392A Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (60uA), GBP=2.4MHz, small offset, dual
- TSV6391 Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (60uA), GBP=2.4MHz, single
- TSV634 Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (60uA), GBP=880kHz, quad
- TSV620 Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (29uA), GBP=420kHz, single with standby
- TSV6291 Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (29uA), GBP=1.3MHz, single
- TSV6291A Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (29uA), GBP=1.3MHz, small offset, single
- TSV633 Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (60uA), GBP=880kHz, dual with standby
- TSV631A Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (60uA), GBP=880kHz, small offset, single
- TSV624A Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (29uA), GBP=420kHz, small offset, quad
- TSV632 Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (60uA), GBP=880kHz, dual
- TSZ124 Very high accuracy (5 uV) zero drift 5 V CMOS Op-Amps, quad, GBP=400kHz
- TSV524A High merit factor (1.15 MHz for 45 uA) CMOS op-amps
- TSV912 Wide-bandwidth (8MHz) rail to rail input/output 5V CMOS Op-Amps, dual
- TSV521A High merit factor (1.15 MHz for 45 uA) CMOS op-amps
- TSV522A High merit factor (1.15 MHz for 45 uA) CMOS op-amps
- TSZ122 Very high accuracy (5 uV) zero drift 5 V CMOS Op-Amps, dual, GBP=400kHz
- TSV911 Wide-bandwidth (8MHz) rail to rail input/output 5V CMOS Op-Amp, single
- TS9511 Precision rail-to-rail input/output 3 MHz single operational amplifier
- TSV6191A Rail to rail input/output 5V CMOS Op-Amp, micro-power (10uA), GBP=450kHz, small offset, single
- LMV824A Low power (440uA), general purpose Bipolar 5V Op-Amps, GBP=5.5MHz, small offset, quad
- TSB611 Low power, rail-to-rail output, 36V operational amplifier
- TSV634A Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (60uA), GBP=880kHz, small offset, quad
- TSV731 High accuracy (Vio below 200uV) Micropower (60uA) 5V CMOS Op Amp, single, GBP 900kHz
- TSV711 High accuracy (Vio below 200uV) Micropower (10uA) 5V CMOS Op Amp, single, GBP 150kHz
- TSV6391A Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (60uA), GBP=2.4MHz, small offset, single
- TSV853A Low-power (180uA), general-purpose 5V Bipolar Op-Amps, GBP=1.3MHz, small offset, dual with shutdown feature
- TSV6192A Rail to rail input/output 5V CMOS Op-Amps, micro-power (10uA), GBP=450kHz, small offset, dual
- TSV852A Low-power (180uA), general-purpose 5V Bipolar Op Amps, GBP=1.3MHz, small offset, dual
- LMV822A Low power (440uA), general purpose Bipolar 5V Op-Amps, GBP=5.5MHz, small offset, dual
- TSV6394A Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (60uA), GBP=2.4MHz, small offset, quad
- TSV632A Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (60uA), GBP=880kHz, small offset, dual
- LMV821A Low power (400uA), general purpose Bipolar 5V Op-Amp, GBP=5.5MHz, small offset, single
- TSV633A Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (60uA), GBP=880kHz, small offset, dual with standby
- LMV820A Low power (400uA), general purpose Bipolar 5V Op-Amp, GBP=5.5MHz, small offset, single with shutdown feature
- TSX564A Micropower (235uA), 16V CMOS Op-Amps, quad, low offset voltage version
- TSX564 Micropower (235uA), 16V CMOS Op-Amps, quad, GBP 900kHz
- TSV620A Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (29uA), GBP=420kHz, small offset, single, with standby
- TSV635A Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (60uA), GBP=880kHz, small offset, quad with standby
- TSV611A Rail to rail input/output 5V CMOS Op-Amp, micro-power (10uA), GBP = 120kHz, small offset, single
- TSV6293A Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (29uA), GBP=1.3MHz, small offset, dual with standby
- LMV823A Low power (440uA), general purpose Bipolar 5V Op Amps, GBP=5.5MHz, small offset, dual with shutdown feature
- TS512A Low noise & distortion (8nV/sqrtHz & 0.03%)
- TSV524 High merit factor (1.15 MHz for 45 uA) CMOS op-amps
- TS924A Excellent audio performance / low distortion (0.005%)
- TSV521 High merit factor (1.15 MHz for 45 uA) CMOS op-amps
- TSV522 High merit factor (1.15 MHz for 45 uA) CMOS op-amps
- TSX561 Micropower (235uA), 16V CMOS Op-Amp, single, GBP 900kHz
- TSV732 High accuracy (Vio below 200uV) Micropower (60uA) 5V CMOS Op Amp, dual, GBP 900kHz
- TSV612A Rail to rail input/output 5V CMOS Op-Amps, micro-power (10uA), GBP=120kHz, small offset, dual
- TSV712 High accuracy (Vio below 200uV) Micropower (10uA) 5V CMOS Op Amp, dual, GBP 150kHz
- TSV851A Low-power (180uA), general-purpose 5V Bipolar Op-Amp, GBP=1.3MHz, small offset, single
- TSV850A Low-power (180uA), general-purpose 5V Bipolar Op-Amp, GBP=1.3MHz, small offset, single with shutdown feature
- TS524 Very low noise suitable for audio applications (4.5nV/sqrtHz)
- TSV622A Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (29uA), GBP=420kHz, small offset, dual
- TS522 Very low noise suitable for audio applications (4.5nV/sqrtHz)
- TSV6393A Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (60uA), GBP=2.4MHz, small offset, dual with standby
- TSV6292A Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (29uA), GBP=1.3MHz, small offset, dual
- TSV6290A Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (29uA), GBP=1.3MHz, small offset, single with standby
- TSV623A Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (29uA), GBP=420kHz, small offset, dual with standby
- TSV621A Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (29uA), GBP=420kHz, small offset, single
- TSV6294A Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (29uA), GBP=1.3MHz, small offset, quad
- TSV630A Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (60uA), GBP=880kHz, small offset, single with standby
- TS1852A 1.8V min. voltage supply, micropower
- TSX562A Micropower (235uA), 16V CMOS Op-Amps, dual, GBP 900kHz, low offset voltage version
- TSX562 Micropower (235uA), 16V CMOS Op-Amps, dual, GBP 900kHz
- TSV734 High accuracy (Vio below 200uV) Micropower (60uA) 5V CMOS Op Amp, quad, GBP 900kHz
- TSX561A Micropower (235uA), 16V CMOS Op-Amp, single, GBP 900kHz, low offset voltage version
- TSV714 High accuracy (Vio below 200uV) Micropower (10uA) 5V CMOS Op Amp, quad, GBP 150kHz
- TS9222 Precision rail-to-rail high output current op-amps
- TSV6390A Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (60uA), GBP=2.4MHz, small offset, single with standby
- TS9224 Precision rail-to-rail high output current op-amps
- TSV6392A Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (60uA), GBP=2.4MHz, small offset, dual
- TS274 Micropower, wide range of input offset voltage
- TS507 High precision single supply rail to rail op-amp
- TS272 Micropower, wide range of input offset voltage
- TSV6291A Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (29uA), GBP=1.3MHz, small offset, single
- TSV631A Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (60uA), GBP=880kHz, small offset, single
- TSV624A Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (29uA), GBP=420kHz, small offset, quad
- TSZ124 Very high accuracy (5 uV) zero drift 5 V CMOS Op-Amps, quad, GBP=400kHz
- TSV524A High merit factor (1.15 MHz for 45 uA) CMOS op-amps
- TSV854A Low-power (180uA), general-purpose 5V Bipolar Op Amps, GBP=1.3MHz, small offset, quad
- TSV521A High merit factor (1.15 MHz for 45 uA) CMOS op-amps
- TSV522A High merit factor (1.15 MHz for 45 uA) CMOS op-amps
- TSZ122 Very high accuracy (5 uV) zero drift 5 V CMOS Op-Amps, dual, GBP=400kHz
- TS9511 Precision rail-to-rail input/output 3 MHz single operational amplifier
- TSB712A Precision, 6 MHz, RR IO, 36 V BiCMOS operational amplifier
- TS942A Ultra-micropower amplifier with CMOS inputs
- TS944A Ultra-micropower amplifier with CMOS inputs
- TSB712 Precision, 6 MHz, RR IO, 36 V BiCMOS operational amplifier
- TS922A Excellent audio performance / low distortion (0.005%)
- TS912A Low power with CMOS inputs
- TSB611 Low power, rail-to-rail output, 36V operational amplifier
- TSB572 Low-power, 2.5 MHz, RR IO, 36 V BiCMOS operational amplifier
- TS931A Micropower amplifier with CMOS inputs
- TSX9291 Large bandwidth (16MHz), rail-to-rail 16V CMOS Op-Amp, single
- TSX631 Micropower (60uA), rail-to-rail 16V CMOS Op-Amp, single, GBP 200kHz
- TSX631A Micropower (60uA), rail-to-rail 16V CMOS Op-Amp, single, GBP 200kHz, low offset voltage version
- TS941A Ultra-micropower amplifier with CMOS inputs
- TSB7192 Precision, 22 MHz, RR IO, 36 V BiCMOS operational amplifier
- TSX564A Micropower (235uA), 16V CMOS Op-Amps, quad, low offset voltage version
- TSX564 Micropower (235uA), 16V CMOS Op-Amps, quad, GBP 900kHz
- TSX921 Large bandwdith (10MHz), rail-to-rail 16V CMOS Op-Amp, single
- TS512A Low noise & distortion (8nV/sqrtHz & 0.03%)
- TS924A Excellent audio performance / low distortion (0.005%)
- TSX561 Micropower (235uA), 16V CMOS Op-Amp, single, GBP 900kHz
- TSB7192A Precision, 22 MHz, RR IO, 36 V BiCMOS operational amplifier
- TS524 Very low noise suitable for audio applications (4.5nV/sqrtHz)
- TS974 Output rail-to-rail very low-noise op-amps
- TS522 Very low noise suitable for audio applications (4.5nV/sqrtHz)
- TS972 Output rail-to-rail very low-noise op-amps
- TS514 Low noise & distortion (8nV/sqrtHz & 0.03%)
- TS971 Output rail-to-rail very low-noise op-amps
- TS512 Low noise & distortion (8nV/sqrtHz & 0.03%)
- TS954 Real input & output rail to rail / low distortion (0.01%)
- TS952 Real input & output rail to rail / low distortion (0.01%)
- TS951 Real input & output rail to rail / low distortion (0.01%)
- TS944 Ultra-micropower amplifier with CMOS inputs
- TS942 Ultra-micropower amplifier with CMOS inputs
- TSX632 Micropower (60uA), rail-to-rail 16V CMOS Op-Amps, dual, GBP 200kHz
- TS941 Ultra-micropower amplifier with CMOS inputs
- TS934 Micropower amplifier with CMOS inputs
- TSX562A Micropower (235uA), 16V CMOS Op-Amps, dual, GBP 900kHz, low offset voltage version
- TSX634A Micropower (60uA), rail-to-rail 16V CMOS Op-Amps, quad, GBP 200kHz, low offset voltage version
- TSX562 Micropower (235uA), 16V CMOS Op-Amps, dual, GBP 900kHz
- TSX632A Micropower (60uA), rail-to-rail 16V CMOS Op-Amps, dual, GBP 200kHz, low offset voltage version
- TSX561A Micropower (235uA), 16V CMOS Op-Amp, single, GBP 900kHz, low offset voltage version
- TSX634 Micropower (60uA), rail-to-rail 16V CMOS Op-Amps, quad, GBP 200kHz
- TS9222 Precision rail-to-rail high output current op-amps
- TS9224 Precision rail-to-rail high output current op-amps
- TS914A Low power with CMOS inputs
- TS931B Micropower amplifier with CMOS inputs
- TS932 Micropower amplifier with CMOS inputs
- LM258A Low input bias current
- TS931 Micropower amplifier with CMOS inputs
- TS934A Micropower amplifier with CMOS inputs
- TS912B Low power with CMOS inputs
- TS925 Excellent audio performance / low distortion (0.005%)
- TS924 Rail-to-rail high output current op-amps
- TS922 Excellent audio performance / low distortion (0.005%)
- TS921 Rail-to-rail high output current op-amps
- TSB571 Low-power, 2.5 MHz, RR IO, 36 V BiCMOS operational amplifier
- TS914 Low power with CMOS inputs
- TS464 Output rail-to-rail op-amps
- TS462 Output rail-to-rail op-amps
- TS912 Low power with CMOS inputs
- TS461 Output rail-to-rail op-amps
- TS9511 Precision rail-to-rail input/output 3 MHz single operational amplifier
- TSV611 Rail to rail input/output 5V CMOS Op-Amp, micro-power (10uA), GBP = 120kHz, single
- TSV631 Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (60uA), GBP=880kHz, single
- TS922A Excellent audio performance / low distortion (0.005%)
- TS912A Low power with CMOS inputs
- TSV624 Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (29uA), GBP=420kHz, quad
- TSV630 Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (60uA), GBP=880kHz, single with standby
- TSV634A Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (60uA), GBP=880kHz, small offset, quad
- TSV622 Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (29uA), GBP=420kHz, dual
- TSV623 Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (29uA), GBP=420kHz, dual with standby
- TSV612 Rail to rail input/output 5V CMOS Op-Amps, micro-power (10uA), GBP=120kHz, dual
- TSV991 Wide-bandwidth (20MHz) rail to rail input/output 5V CMOS Op-Amp, single
- TSV731 High accuracy (Vio below 200uV) Micropower (60uA) 5V CMOS Op Amp, single, GBP 900kHz
- TSV711 High accuracy (Vio below 200uV) Micropower (10uA) 5V CMOS Op Amp, single, GBP 150kHz
- TSX920 Large bandwidth (10MHz), rail-to-rail 16V CMOS Op-Amp with standby, single
- TSX9291 Large bandwidth (16MHz), rail-to-rail 16V CMOS Op-Amp, single
- TSV6394A Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (60uA), GBP=2.4MHz, small offset, quad
- TSV994A Wide bandwidth (20MHz), rail to rail input/output 5V CMOS Op-Amps, small offset, quad
- TSX564A Micropower (235uA), 16V CMOS Op-Amps, quad, low offset voltage version
- TSV625 Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (29uA), GBP=420kHz, quad with standby
- TSX564 Micropower (235uA), 16V CMOS Op-Amps, quad, GBP 900kHz
- TS982 High output current dual operational amplifier
- TSV611A Rail to rail input/output 5V CMOS Op-Amp, micro-power (10uA), GBP = 120kHz, small offset, single
- TSU101 Nanopower (580nA) rail-to-rail I/O 5V CMOS Op-Amp
- TSX9292 Large bandwidth (16MHz), rail-to-rail 16V CMOS Op-Amps, dual
- TSX921 Large bandwdith (10MHz), rail-to-rail 16V CMOS Op-Amp, single
- TSV524 High merit factor (1.15 MHz for 45 uA) CMOS op-amps
- TS924A Excellent audio performance / low distortion (0.005%)
- TSV521 High merit factor (1.15 MHz for 45 uA) CMOS op-amps
- TSV522 High merit factor (1.15 MHz for 45 uA) CMOS op-amps
- TSV6393 Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (60uA), GBP=2.4MHz, dual with standby
- TSV6393A Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (60uA), GBP=2.4MHz, small offset, dual with standby
- TSV6394 Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (60uA), GBP=2.4MHz, quad
- TSV6395 Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (60uA), GBP=2.4MHz, quad with standby
- TS1871A 1.8V Input/Output Rail-to-Rail Low Power Operational Amplifiers
- TSU104 Nanopower (580nA) rail-to-rail I/O 5V CMOS Op-Amp
- TSZ121 Very high accuracy (5 uV) zero drift 5 V CMOS Op-Amp, single, GBP=400kHz
- TSU102 Nanopower (580nA) rail-to-rail I/O 5V CMOS Op-Amp
- TSV630A Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (60uA), GBP=880kHz, small offset, single with standby
- TS1852A 1.8V min. voltage supply, micropower
- TSV734 High accuracy (Vio below 200uV) Micropower (60uA) 5V CMOS Op Amp, quad, GBP 900kHz
- TSV914 Wide-bandwidth (8MHz) rail to rail input/output 5V CMOS Op-Amps, quad
- TSV714 High accuracy (Vio below 200uV) Micropower (10uA) 5V CMOS Op Amp, quad, GBP 150kHz
- TS1852 1.8V min. voltage supply, micropower
- TS1851 1.8V min. voltage supply, micropower
- TS9222 Precision rail-to-rail high output current op-amps
- TSV6390A Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (60uA), GBP=2.4MHz, small offset, single with standby
- TS9224 Precision rail-to-rail high output current op-amps
- TSV6392 Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (60uA), GBP=2.4MHz, dual
- TSV635 Rail-to-rail input/offset 5V CMOS Op-Amps, micro-power (60uA), GBP=880kHz, quad with standby
- TSV6392A Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (60uA), GBP=2.4MHz, small offset, dual
- TS914A Low power with CMOS inputs
- TSV6391 Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (60uA), GBP=2.4MHz, single
- TSV634 Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (60uA), GBP=880kHz, quad
- TS507 High precision single supply rail to rail op-amp
- TSV633 Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (60uA), GBP=880kHz, dual with standby
- TS912B Low power with CMOS inputs
- TS1874 1.8V min. voltage supply, micropower
- TSV632 Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (60uA), GBP=880kHz, dual
- TS1872 1.8V min. voltage supply, micropower
- TS1871 1.8V Input/Output Rail-to-Rail Low Power Operational Amplifiers
- TS1854 1.8V min. voltage supply, micropower
- LMV321 Low power rail-to-rail input/output op-amp
- TS1872A 1.8V min. voltage supply, micropower
- TSZ124 Very high accuracy (5 uV) zero drift 5 V CMOS Op-Amps, quad, GBP=400kHz
- TS1874A 1.8V min. voltage supply, micropower
- LMV324 Low power rail-to-rail input/output op-amp
- TSV912 Wide-bandwidth (8MHz) rail to rail input/output 5V CMOS Op-Amps, dual
- TSZ122 Very high accuracy (5 uV) zero drift 5 V CMOS Op-Amps, dual, GBP=400kHz
- TSV911 Wide-bandwidth (8MHz) rail to rail input/output 5V CMOS Op-Amp, single
- TSV911A Wide-bandwidth (8MHz) rail to rail input/output 5V CMOS Op-Amp, small offset, single
- TSV6191 Rail to rail input/output 5V CMOS Op-Amp, micro-power (10uA), GBP = 450kHz, single
- TSV6191A Rail to rail input/output 5V CMOS Op-Amp, micro-power (10uA), GBP=450kHz, small offset, single
- TSV621 Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (29uA), GBP=420kHz, single
- TSV6192 Rail to rail input/output 5V CMOS Op-Amps, micro-power(10uA), GBP=450kHz, dual
- TSV6391A Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (60uA), GBP=2.4MHz, small offset, single
- TSV6192A Rail to rail input/output 5V CMOS Op-Amps, micro-power (10uA), GBP=450kHz, small offset, dual
- TSV632A Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (60uA), GBP=880kHz, small offset, dual
- TSV912A Wide-bandwidth (8MHz) rail to rail input/output 5V CMOS Op-Amps, small offset, dual
- TSV633A Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (60uA), GBP=880kHz, small offset, dual with standby
- TSV912H Wide-bandwidth (8MHz), high temperature range (150oC) rail to rail input/output 5V CMOS Op-Amps, dual
- TSV620A Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (29uA), GBP=420kHz, small offset, single, with standby
- TSV635A Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (60uA), GBP=880kHz, small offset, quad with standby
- TSV6292 Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (29uA), GBP=1.3MHz, dual
- TSX923 Large bandwidth (10MHz), rail-to-rail 16V CMOS Op-Amps with standby, dual
- TSV914A Wide-bandwidth (8MHz) rail to rail input/output 5V CMOS Op-Amps, small offset, quad
- TSX922 Large bandwidth (10MHz), rail-to-rail 16V CMOS Op-Amps, dual
- TSV6293A Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (29uA), GBP=1.3MHz, small offset, dual with standby
- TSV992A Wide bandwidth (20MHz) rail to rail input/output 5V CMOS Op-Amps, small offset, dual
- TSX561 Micropower (235uA), 16V CMOS Op-Amp, single, GBP 900kHz
- TSV732 High accuracy (Vio below 200uV) Micropower (60uA) 5V CMOS Op Amp, dual, GBP 900kHz
- TSV612A Rail to rail input/output 5V CMOS Op-Amps, micro-power (10uA), GBP=120kHz, small offset, dual
- TSV712 High accuracy (Vio below 200uV) Micropower (10uA) 5V CMOS Op Amp, dual, GBP 150kHz
- TSV6290 Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (29uA), GBP=1.3MHz, single with standby
- TSV991A Wide bandwidth (20MHz) rail to rail input/output 5V CMOS Op-Amp, small offset, single
- TSV622A Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (29uA), GBP=420kHz, small offset, dual
- TSV6390 Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (60uA), GBP=2.4MHz, single with standby
- TSV6292A Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (29uA), GBP=1.3MHz, small offset, dual
- TSV6290A Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (29uA), GBP=1.3MHz, small offset, single with standby
- TS954 Real input & output rail to rail / low distortion (0.01%)
- TSV623A Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (29uA), GBP=420kHz, small offset, dual with standby
- TSV6294 Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (29uA), GBP=1.3MHz, quad
- TS952 Real input & output rail to rail / low distortion (0.01%)
- TSV621A Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (29uA), GBP=420kHz, small offset, single
- TSV6294A Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (29uA), GBP=1.3MHz, small offset, quad
- TS951 Real input & output rail to rail / low distortion (0.01%)
- TSV6293 Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (29uA), GBP=1.3MHz, dual with standby
- TSX562A Micropower (235uA), 16V CMOS Op-Amps, dual, GBP 900kHz, low offset voltage version
- TSX562 Micropower (235uA), 16V CMOS Op-Amps, dual, GBP 900kHz
- TSV994 Wide bandwidth (20MHz) rail to rail input/output 5V CMOS Op-Amps, quad
- TSX561A Micropower (235uA), 16V CMOS Op-Amp, single, GBP 900kHz, low offset voltage version
- TSV992 Wide bandwidth (20MHz) rail to rail input/output 5V CMOS Op-Amps, dual
- TSV358 General purpose low voltage rail to rail input/output op-amp
- TSV321 General purpose low voltage rail to rail input/output op-amp
- TSV620 Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (29uA), GBP=420kHz, single with standby
- TSV6291A Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (29uA), GBP=1.3MHz, small offset, single
- TS925 Excellent audio performance / low distortion (0.005%)
- TSV624A Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (29uA), GBP=420kHz, small offset, quad
- TS924 Rail-to-rail high output current op-amps
- TS922 Excellent audio performance / low distortion (0.005%)
- TS921 Rail-to-rail high output current op-amps
- TS914 Low power with CMOS inputs
- TS912 Low power with CMOS inputs
- TSV524A High merit factor (1.15 MHz for 45 uA) CMOS op-amps
- TSV521A High merit factor (1.15 MHz for 45 uA) CMOS op-amps
- TSV522A High merit factor (1.15 MHz for 45 uA) CMOS op-amps
- TSV324 General purpose low voltage rail to rail input/output op-amp
- TSV611 Rail to rail input/output 5V CMOS Op-Amp, micro-power (10uA), GBP = 120kHz, single
- TS942A Ultra-micropower amplifier with CMOS inputs
- TS944A Ultra-micropower amplifier with CMOS inputs
- TSV631 Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (60uA), GBP=880kHz, single
- TS912A Low power with CMOS inputs
- TSB611 Low power, rail-to-rail output, 36V operational amplifier
- TSV624 Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (29uA), GBP=420kHz, quad
- TSV630 Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (60uA), GBP=880kHz, single with standby
- TSV634A Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (60uA), GBP=880kHz, small offset, quad
- TSV622 Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (29uA), GBP=420kHz, dual
- TSV623 Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (29uA), GBP=420kHz, dual with standby
- TSV612 Rail to rail input/output 5V CMOS Op-Amps, micro-power (10uA), GBP=120kHz, dual
- TSV731 High accuracy (Vio below 200uV) Micropower (60uA) 5V CMOS Op Amp, single, GBP 900kHz
- TSV711 High accuracy (Vio below 200uV) Micropower (10uA) 5V CMOS Op Amp, single, GBP 150kHz
- TSV6394A Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (60uA), GBP=2.4MHz, small offset, quad
- TS941A Ultra-micropower amplifier with CMOS inputs
- TSX564A Micropower (235uA), 16V CMOS Op-Amps, quad, low offset voltage version
- TSU111 Nanopower (900 nA) high accuracy (150 uV) 5V CMOS Op-Amp
- TSV625 Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (29uA), GBP=420kHz, quad with standby
- TSX564 Micropower (235uA), 16V CMOS Op-Amps, quad, GBP 900kHz
- TSU114 Nanopower (900 nA) high accuracy (150 uV)
- TSV611A Rail to rail input/output 5V CMOS Op-Amp, micro-power (10uA), GBP = 120kHz, small offset, single
- TSU101 Nanopower (580nA) rail-to-rail I/O 5V CMOS Op-Amp
- TS512A Low noise & distortion (8nV/sqrtHz & 0.03%)
- TSV524 High merit factor (1.15 MHz for 45 uA) CMOS op-amps
- TSV521 High merit factor (1.15 MHz for 45 uA) CMOS op-amps
- TSV522 High merit factor (1.15 MHz for 45 uA) CMOS op-amps
- TS27L2 Micropower, high voltage CMOS op-amp
- TSV6393 Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (60uA), GBP=2.4MHz, dual with standby
- TS514 Low noise & distortion (8nV/sqrtHz & 0.03%)
- TSV6393A Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (60uA), GBP=2.4MHz, small offset, dual with standby
- TSX7192 Precision (200uV), rail-to-rail 16 V cmos Op-Amps, dual, GBP 9MHz
- TS512 Low noise & distortion (8nV/sqrtHz & 0.03%)
- TSV6394 Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (60uA), GBP=2.4MHz, quad
- TS1871A 1.8V Input/Output Rail-to-Rail Low Power Operational Amplifiers
- TSV6395 Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (60uA), GBP=2.4MHz, quad with standby
- TSU104 Nanopower (580nA) rail-to-rail I/O 5V CMOS Op-Amp
- TSZ121 Very high accuracy (5 uV) zero drift 5 V CMOS Op-Amp, single, GBP=400kHz
- TSU102 Nanopower (580nA) rail-to-rail I/O 5V CMOS Op-Amp
- TSX712 Precision (200uV), rail-to-rail 16V CMOS Op-Amps, dual, GBP 2.7MHz
- TSX711 Precision (200uV), rail-to-rail 16V CMOS Op-Amp, single, GBP 2.7MHz
- TSX7191 Precision (200uV), rail-to-rail, 16 V CMOS Op-Amp, single, GBP 9MHz
- TSV630A Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (60uA), GBP=880kHz, small offset, single with standby
- TSX632 Micropower (60uA), rail-to-rail 16V CMOS Op-Amps, dual, GBP 200kHz
- TS1852A 1.8V min. voltage supply, micropower
- TSX634A Micropower (60uA), rail-to-rail 16V CMOS Op-Amps, quad, GBP 200kHz, low offset voltage version
- TSX632A Micropower (60uA), rail-to-rail 16V CMOS Op-Amps, dual, GBP 200kHz, low offset voltage version
- LMX324 Low-power, general-purpose operational amplifier
- TSV734 High accuracy (Vio below 200uV) Micropower (60uA) 5V CMOS Op Amp, quad, GBP 900kHz
- TSV714 High accuracy (Vio below 200uV) Micropower (10uA) 5V CMOS Op Amp, quad, GBP 150kHz
- TSX634 Micropower (60uA), rail-to-rail 16V CMOS Op-Amps, quad, GBP 200kHz
- TS1852 1.8V min. voltage supply, micropower
- TS1851 1.8V min. voltage supply, micropower
- TSV6390A Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (60uA), GBP=2.4MHz, small offset, single with standby
- TSV6392 Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (60uA), GBP=2.4MHz, dual
- TSV635 Rail-to-rail input/offset 5V CMOS Op-Amps, micro-power (60uA), GBP=880kHz, quad with standby
- TSV6392A Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (60uA), GBP=2.4MHz, small offset, dual
- TS914A Low power with CMOS inputs
- TSV6391 Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (60uA), GBP=2.4MHz, single
- TSV634 Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (60uA), GBP=880kHz, quad
- TS274 Micropower, wide range of input offset voltage
- LM258A Low input bias current
- TS931B Micropower amplifier with CMOS inputs
- LMC6482 Rail-to-rail 16V CMOS operational amplifier, dual, GBP 2.7MHz
- TS272 Micropower, wide range of input offset voltage
- TS934A Micropower amplifier with CMOS inputs
- TS912B Low power with CMOS inputs
- TS271 Micropower, programmable op-amp
- TSV633 Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (60uA), GBP=880kHz, dual with standby
- TSV631A Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (60uA), GBP=880kHz, small offset, single
- TS1874 1.8V min. voltage supply, micropower
- TS1872 1.8V min. voltage supply, micropower
- TSV632 Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (60uA), GBP=880kHz, dual
- TS1871 1.8V Input/Output Rail-to-Rail Low Power Operational Amplifiers
- TS1854 1.8V min. voltage supply, micropower
- LMV321 Low power rail-to-rail input/output op-amp
- TS1872A 1.8V min. voltage supply, micropower
- TSX711A Precision, rail-to-rail 16V CMOS op-amps
- TSZ124 Very high accuracy (5 uV) zero drift 5 V CMOS Op-Amps, quad, GBP=400kHz
- TS1874A 1.8V min. voltage supply, micropower
- LMV358 Low power rail-to-rail input/output op-amp
- LMV324 Low power rail-to-rail input/output op-amp
- TSZ122 Very high accuracy (5 uV) zero drift 5 V CMOS Op-Amps, dual, GBP=400kHz
- TSV6191 Rail to rail input/output 5V CMOS Op-Amp, micro-power (10uA), GBP = 450kHz, single
- OA1ZHA High precision 5 uV zero drift, low-power single op amp
- TSV6191A Rail to rail input/output 5V CMOS Op-Amp, micro-power (10uA), GBP=450kHz, small offset, single
- TSV621 Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (29uA), GBP=420kHz, single
- LMV824A Low power (440uA), general purpose Bipolar 5V Op-Amps, GBP=5.5MHz, small offset, quad
- LMV324L Low-power, general-purpose operational amplifier
- OA1NP Low power, rail-to-rail input and output, CMOS single op amp
- OA2NP Low power, rail-to-rail input and output, CMOS dual op amp
- OA1MPA High precision low-power single CMOS op amp
- OA4MPA High precision low-power quad CMOS op amp
- TS931A Micropower amplifier with CMOS inputs
- TSV852 Low-power (180uA), general-purpose 5V Bipolar Op Amps, GBP=1.3MHz, dual
- TSV6192 Rail to rail input/output 5V CMOS Op-Amps, micro-power(10uA), GBP=450kHz, dual
- TSV6391A Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (60uA), GBP=2.4MHz, small offset, single
- TSV853A Low-power (180uA), general-purpose 5V Bipolar Op-Amps, GBP=1.3MHz, small offset, dual with shutdown feature
- TSV6192A Rail to rail input/output 5V CMOS Op-Amps, micro-power (10uA), GBP=450kHz, small offset, dual
- TSV852A Low-power (180uA), general-purpose 5V Bipolar Op Amps, GBP=1.3MHz, small offset, dual
- TSX631 Micropower (60uA), rail-to-rail 16V CMOS Op-Amp, single, GBP 200kHz
- TSX631A Micropower (60uA), rail-to-rail 16V CMOS Op-Amp, single, GBP 200kHz, low offset voltage version
- TSV853 Low-power (180uA), general-purpose 5V Bipolar Op-Amps, GBP=1.3MHz, dual with shutdown feature
- LMV822A Low power (440uA), general purpose Bipolar 5V Op-Amps, GBP=5.5MHz, small offset, dual
- LMV821A Low power (400uA), general purpose Bipolar 5V Op-Amp, GBP=5.5MHz, small offset, single
- TSV632A Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (60uA), GBP=880kHz, small offset, dual
- LMV820A Low power (400uA), general purpose Bipolar 5V Op-Amp, GBP=5.5MHz, small offset, single with shutdown feature
- TSV633A Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (60uA), GBP=880kHz, small offset, dual with standby
- LMV821 Low power (440uA), general purpose BiPolar 5V Op-Amp, GBP=5.5MHz, single
- LMV820 Low power (400uA), general purpose Bipolar 5V Op-Amp, GBP=5.5MHz, single with shutdown feature
- TSV620A Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (29uA), GBP=420kHz, small offset, single, with standby
- TSV635A Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (60uA), GBP=880kHz, small offset, quad with standby
- TSV6292 Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (29uA), GBP=1.3MHz, dual
- TSV6293A Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (29uA), GBP=1.3MHz, small offset, dual with standby
- LMV823A Low power (440uA), general purpose Bipolar 5V Op Amps, GBP=5.5MHz, small offset, dual with shutdown feature
- LMV358L Low-power, general-purpose operational amplifier op-amp
- LMV824 Low power (440uA), general purpose Bipolar 5V Op-Amps, GBP=5.5MHz, quad
- LMV321L Low-power, general-purpose operational amplifier
- LMV822 Low power (440uA), general purpose Bipolar 5V Op-Amps, GBP=5.5MHz, dual
- LMV823 Low power (440uA), general purpose Bipolar 5V Op-Amps, GBP=5.5MHz, dual with shutdown feature
- TSX561 Micropower (235uA), 16V CMOS Op-Amp, single, GBP 900kHz
- TSV732 High accuracy (Vio below 200uV) Micropower (60uA) 5V CMOS Op Amp, dual, GBP 900kHz
- TSV612A Rail to rail input/output 5V CMOS Op-Amps, micro-power (10uA), GBP=120kHz, small offset, dual
- TSV712 High accuracy (Vio below 200uV) Micropower (10uA) 5V CMOS Op Amp, dual, GBP 150kHz
- TSV6290 Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (29uA), GBP=1.3MHz, single with standby
- TSV851A Low-power (180uA), general-purpose 5V Bipolar Op-Amp, GBP=1.3MHz, small offset, single
- TSV850A Low-power (180uA), general-purpose 5V Bipolar Op-Amp, GBP=1.3MHz, small offset, single with shutdown feature
- TSV851 Low-power (180uA), general-purpose 5V Bipolar Op-Amp, GBP=1.3MHz, single
- TSV622A Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (29uA), GBP=420kHz, small offset, dual
- TSV6390 Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (60uA), GBP=2.4MHz, single with standby
- TSV6292A Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (29uA), GBP=1.3MHz, small offset, dual
- TSU112 Nanopower (900 nA) high accuracy (150 uV) 5V CMOS Op-Amp
- TSV6290A Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (29uA), GBP=1.3MHz, small offset, single with standby
- TSV623A Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (29uA), GBP=420kHz, small offset, dual with standby
- TSV6294 Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (29uA), GBP=1.3MHz, quad
- TSV621A Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (29uA), GBP=420kHz, small offset, single
- TSV6294A Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (29uA), GBP=1.3MHz, small offset, quad
- TS944 Ultra-micropower amplifier with CMOS inputs
- TSV6293 Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (29uA), GBP=1.3MHz, dual with standby
- TS942 Ultra-micropower amplifier with CMOS inputs
- TS941 Ultra-micropower amplifier with CMOS inputs
- TS934 Micropower amplifier with CMOS inputs
- TSX562A Micropower (235uA), 16V CMOS Op-Amps, dual, GBP 900kHz, low offset voltage version
- TSX562 Micropower (235uA), 16V CMOS Op-Amps, dual, GBP 900kHz
- TSX561A Micropower (235uA), 16V CMOS Op-Amp, single, GBP 900kHz, low offset voltage version
- TSV358 General purpose low voltage rail to rail input/output op-amp
- TSV321 General purpose low voltage rail to rail input/output op-amp
- TSX7191A Low-power, precision, rail-to-rail, 9.0 MHz, 16 V operational amplifiers
- OA4NP Low power, rail-to-rail input and output, CMOS quad op amp
- TSV620 Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (29uA), GBP=420kHz, single with standby
- TS932 Micropower amplifier with CMOS inputs
- TSV6291 Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (29uA), GBP=1.3MHz, single
- TS931 Micropower amplifier with CMOS inputs
- TSV6291A Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (29uA), GBP=1.3MHz, small offset, single
- TSV624A Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (29uA), GBP=420kHz, small offset, quad
- TS914 Low power with CMOS inputs
- TS912 Low power with CMOS inputs
- TSV854 Low-power (180uA), general-purpose 5V Bipolar Op-Amps, GBP=1.3MHz, quad
- LMX358 Low-power, general-purpose operational amplifier
- TSV850 Low power (180uA), general purpose 5V Bipolar Op-Amp, GBP=1.3MHz, single with shutdown feature
- TSV524A High merit factor (1.15 MHz for 45 uA) CMOS op-amps
- TSV854A Low-power (180uA), general-purpose 5V Bipolar Op Amps, GBP=1.3MHz, small offset, quad
- LMX321 Low-power, general-purpose operational amplifier
- TSV521A High merit factor (1.15 MHz for 45 uA) CMOS op-amps
- TSV522A High merit factor (1.15 MHz for 45 uA) CMOS op-amps
- TSV324 General purpose low voltage rail to rail input/output op-amp