Operational amplifiers, known also as op amps, play a major role in analog signal conditioning applications. Invented by Karl Dale Swartzel Jr. in 1941, these products are largely used in today’s electronic devices.
They are key enablers for industrial applications towards industry 4.0 and for automotive customers on their transition to electrification.

ST's operational amplifier portfolio provides a unique choice of high performance, low-power, precision op amps and tiny packages.
It addresses voltages from 1.5 to 44 V and operating temperatures from -40 to 175°C.
What are op amps used for and why you should choose ST’s op amps
Operational amplifiers are primarily used for:
- AC and/or DC signal amplification
- Buffering
- Driving signals
- Gain and level shifting
- Filtering
- Performing mathematical operations
But there is more, by choosing our products you also benefit from:
- Largest micropower op amp portfolio on the market, with consumption as low as 600 nA
- High volume supplier of highly reliable standard and high-performance op amps
- Space-saving packages including CSP, DFN, QFN, SOT-23 and SC-70
Operational amplifiers: New current sensing solutions for industrial systems
Types of operational amplifiers
Each application has a suitable operational amplifier: Discover our ever-increasing range of op amps designed for the challenging industrial, automotive and consumer markets.
Low power op amps
Operational amplifiers with exceptionally low current consumption, enabling longer battery life and designed for a large diversity of applications.
Precision op amps
ST's precision op-amp solutions include zero drift amplifiers and amplifiers with a low offset drift over temperature. They are a perfect fit for use with any sensor, including gas, temperature, pressure and position sensors.
Low input bias current op amps
Our portfolio is a perfect fit for any transimpedance usage or when dealing with high impedance sensors.
Rail-to-rail op amps
Our rail-to-rail operational amplifier portfolio includes several series covering different voltage ranges, as well as many possible combinations of power consumption and gain bandwidth.
High voltage op amps
Featuring an extended supply voltage range from 2.7 up to 36 V, our high-voltage series simplify the design of a wide variety of automotive and industrial applications: filters, power supply and motor control, actuator driving, hall effect sensors and resistive transducers.
High speed op amps
ST offers a portfolio of high-end, high-speed operational amplifiers.
Featured Op Amps
Op amps for Automotive Applications
Discover our automotive-grade op-amp portfolio featuring extreme reliability and quality demanded by automotive applications.
See all Automotive op ampsST's op amps series at a glance

Featured Videos
Recommended for you
New 20MHz, low-offset op amp in high-performance 5V family
The TSV772 is a dual operational amplifier (op amp) combining high accuracy, low power consumption, and the option of a very small 2.0mm x 2.0mm DFN8 package.
Enlarging ST’s high-performance 5V op-amp family, the device features also rail-to-rail inputs / outputs, 20MHz gain-bandwidth (GBW), and is unity-gain stable. With a slew rate of 13V/µs, 7nV/√Hz input noise density, and 4kV ESD capability (HBM), the TSV772 is a strong all-round performer.
Automotive grade version is also available.
High bandwidth and low offset 5 V op amps for Industrial and Automotive
ST enlarges its 5V Op-Amp portfolio with the new TSV7722 and TSV7723 dual high-performance operational amplifiers.
Boasting a gain bandwidth product of 22MHz, an input offset voltage of 50µV, and a wide supply voltage range, the TSV7722 and TSV7723 (feat. shutdown option) are the perfect choice for low-side current sensing in industrial and automotive contexts.
Automotive grade version is also available for TSV7722.
Questions / Answers
What are the main characteristics of ideal and real op amps?
Ideal op amp | Real op amp |
Infinite bandwidth: all frequency signals are amplified without attenuation. | Each op amp has its specific gain-bandwidth product: input frequency should not exceed this particular frequency range at the desired gain. |
Infinite input impedance: in order not to affect upstream circuitry. | Very high, but finite input impedance. |
Zero output impedance: in order not to affect downstream circuitry. | Very low, but not zero output impedance. |
What are the main applications for op amps?
It can be easily said that op amps are present in almost all electrical devices and can be used for various applications, depending on the external components/circuitry or topology.
Differential amplifier (difference amplifier)

Amplifies the difference in voltage between its inputs.
Inverting amplifier

An inverting amplifier is a special case of the differential amplifier producing an output which is 180° out of phase with respect to its input.
Non-inverting amplifier

In this case, the output voltage is always in phase with the input voltage, which is why this topology is known as non-inverting.
Voltage follower (unity buffer amplifier)

This circuit does not generally require external components, and provides high input impedance and low output impedance, which makes it a useful buffer.
- TSZ182 Very high accuracy (25 uV) zero drift 5V CMOS Op-Amps
- TS9511 Precision rail-to-rail input/output 3 MHz single operational amplifier
- TSB712A Precision, 6 MHz, RR IO, 36 V BiCMOS operational amplifier
- TSV631 Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (60uA), GBP=880kHz, single
- TS922A Excellent audio performance / low distortion (0.005%)
- TS912A Low power with CMOS inputs
- TSB611 Low power, rail-to-rail output, 36V operational amplifier
- TSB572 Low-power, 2.5 MHz, RR IO, 36 V BiCMOS operational amplifier
- LM158 Low power dual op-amps with low input bias current
- TSV991 Wide-bandwidth (20MHz) rail to rail input/output 5V CMOS Op-Amp, single
- TSX9291 Large bandwidth (16MHz), rail-to-rail 16V CMOS Op-Amp, single
- LM2902W Low power quad operational amplifier
- TSV994A Wide bandwidth (20MHz), rail to rail input/output 5V CMOS Op-Amps, small offset, quad
- TSZ181 Very high accuracy (25 uV) zero drift 5V CMOS Op-Amps
- TSX564A Micropower (235uA), 16V CMOS Op-Amps, quad, low offset voltage version
- TSX564 Micropower (235uA), 16V CMOS Op-Amps, quad, GBP 900kHz
- TS982 High output current dual operational amplifier
- TSV324A General purpose low voltage rail to rail input/output op-amp
- TSX9292 Large bandwidth (16MHz), rail-to-rail 16V CMOS Op-Amps, dual
- TSX921 Large bandwidth (10MHz), rail-to-rail 16V CMOS Op-Amp, single
- TSU112IY Nanopower (900 nA) high accuracy (150 uV) 5V CMOS Auto Op-Amp
- TSH82 Rail-to-rail video op-amp
- TS512A Low noise & distortion (8nV/sqrtHz & 0.03%)
- TSV524 High merit factor (1.15 MHz for 45 uA) CMOS op-amps
- TS924A Excellent audio performance / low distortion (0.005%)
- TSV522 High merit factor (1.15 MHz for 45 uA) CMOS op-amps
- TSH80 Rail-to-rail video op-amp with standby
- TSX7192 Precision (200uV), rail-to-rail 16 V cmos Op-Amps, dual, GBP 9MHz
- TS512 Low noise & distortion (8nV/sqrtHz & 0.03%)
- TS321 Single LM324, LM358 enhanced version in sot23-5 package
- TS1871A 1.8V Input/Output Rail-to-Rail Low Power Operational Amplifiers
- TSZ121 Very high accuracy (5 uV) zero drift 5 V CMOS Op-Amp, single, GBP=400kHz
- LM2904AW Low power dual operational amplifier
- TSX712 Precision (200uV), rail-to-rail 16V CMOS Op-Amps, dual, GBP 2.7MHz
- TSX711 Precision (200uV), rail-to-rail 16V CMOS Op-Amp, single, GBP 2.7MHz
- TSX7191 Precision (200uV), rail-to-rail, 16 V CMOS Op-Amp, single, GBP 9MHz
- TSX632 Micropower (60uA), rail-to-rail 16V CMOS Op-Amps, dual, GBP 200kHz
- TSX634A Micropower (60uA), rail-to-rail 16V CMOS Op-Amps, quad, GBP 200kHz, low offset voltage version
- TSX632A Micropower (60uA), rail-to-rail 16V CMOS Op-Amps, dual, GBP 200kHz, low offset voltage version
- TSV914 Wide-bandwidth (8MHz) rail to rail input/output 5V CMOS Op-Amps, quad
- TSX634 Micropower (60uA), rail-to-rail 16V CMOS Op-Amps, quad, GBP 200kHz
- TS9222 Precision rail-to-rail high output current op-amps
- TS9224 Precision rail-to-rail high output current op-amps
- TSB622 Low power, 1.7MHz, rail-to-rail output, 36V operational amplifier
- TS914A Low power with CMOS inputs
- TSV634 Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (60uA), GBP=880kHz, quad
- TS507 High precision single supply rail to rail op-amp
- TS934A Micropower amplifier with CMOS inputs
- TS912B Low power with CMOS inputs
- LM2904A Low power, bipolar op-amp
- TS1874 1.8V min. voltage supply, micropower
- TSV632 Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (60uA), GBP=880kHz, dual
- TS1872 1.8V min. voltage supply, micropower
- TS1871 1.8V Input/Output Rail-to-Rail Low Power Operational Amplifiers
- TSX711A Precision, rail-to-rail 16V CMOS op-amps
- LMV321 Low power rail-to-rail input/output op-amp
- TS1872A 1.8V min. voltage supply, micropower
- LMV358 Low power rail-to-rail input/output op-amp
- TSZ124 Very high accuracy (5 uV) zero drift 5 V CMOS Op-Amps, quad, GBP=400kHz
- TS1874A 1.8V min. voltage supply, micropower
- LMV324 Low power rail-to-rail input/output op amp
- LM258W Low power dual operational amplifiers
- TSV912 Wide-bandwidth (8MHz) rail to rail input/output 5V CMOS Op-Amps, dual
- TSZ122 Very high accuracy (5 uV) zero drift 5 V CMOS Op-Amps, dual, GBP=400kHz
- TSV911 Wide-bandwidth (8MHz) rail to rail input/output 5V CMOS Op-Amp, single
- TSV911A Wide-bandwidth (8MHz) rail to rail input/output 5V CMOS Op-Amp, small offset, single
- LMV824A Low power (440uA), general purpose Bipolar 5V Op-Amps, GBP=5.5MHz, small offset, quad
- LM2904B Low-power dual operational amplifiers
- LM2902B Automotive-grade, low power, quad, 36 V operational amplifier
- TSV852 Low-power (180uA), general-purpose 5V Bipolar Op Amps, GBP=1.3MHz, dual
- LM2904WH Dual general purpose operational amplifier
- LM2904W Low Power Dual Operational Amplifier
- TSX631 Micropower (60uA), rail-to-rail 16V CMOS Op-Amp, single, GBP 200kHz
- TSV852A Low-power (180uA), general-purpose 5V Bipolar Op Amps, GBP=1.3MHz, small offset, dual
- TSX631A Micropower (60uA), rail-to-rail 16V CMOS Op-Amp, single, GBP 200kHz, low offset voltage version
- LMV822A Low power (440uA), general purpose Bipolar 5V Op-Amps, GBP=5.5MHz, small offset, dual
- LMV821A Low power (400uA), general purpose Bipolar 5V Op-Amp, GBP=5.5MHz, small offset, single
- TSV912A Wide-bandwidth (8MHz) rail to rail input/output 5V CMOS Op-Amps, small offset, dual
- TS512B Low noise & distortion (8nV/sqrtHz & 0.03%)
- LMV821 Low power (440uA), general purpose BiPolar 5V Op-Amp, GBP=5.5MHz, single
- TSV912H Wide-bandwidth (8MHz), high temperature range (150oC) rail to rail input/output 5V CMOS Op-Amps, dual
- TSX922 Large bandwidth (10MHz), rail-to-rail 16V CMOS Op-Amps, dual
- TSV914A Wide-bandwidth (8MHz) rail to rail input/output 5V CMOS Op-Amps, small offset, quad
- TL082 JFET inputs, low input bias current
- MC33079 Low-noise op-amps
- MC33078 Low-noise op-amps
- LMV824 Low power (440uA), general purpose Bipolar 5V Op-Amps, GBP=5.5MHz, quad
- TL072B JFET inputs, low input bias current
- LMV822 Low power (440uA), general purpose Bipolar 5V Op-Amps, GBP=5.5MHz, dual
- TSV992A Wide bandwidth (20MHz) rail to rail input/output 5V CMOS Op-Amps, small offset, dual
- TSX561 Micropower (235uA), 16V CMOS Op-Amp, single, GBP 900kHz
- TSV851A Low-power (180uA), general-purpose 5V Bipolar Op-Amp, GBP=1.3MHz, small offset, single
- TSV991A Wide bandwidth (20MHz) rail to rail input/output 5V CMOS Op-Amp, small offset, single
- TSV851 Low-power (180uA), general-purpose 5V Bipolar Op-Amp, GBP=1.3MHz, single
- TL074 JFET inputs, low input bias current
- TS974 Output rail-to-rail very low-noise op-amps
- TS972 Output rail-to-rail very low-noise op-amps
- TS971 Output rail-to-rail very low-noise op-amps
- LM2904 Low power, bipolar op-amp
- TS954 Real input & output rail to rail / low distortion (0.01%)
- LM2902 Low power, bipolar op-amp
- TS952 Real input & output rail to rail / low distortion (0.01%)
- TS951 Real input & output rail to rail / low distortion (0.01%)
- LM258 Low-power dual op-amps with low input bias current
- TS934 Micropower amplifier with CMOS inputs
- TSX562A Micropower (235uA), 16V CMOS Op-Amps, dual, GBP 900kHz, low offset voltage version
- TSX562 Micropower (235uA), 16V CMOS Op-Amps, dual, GBP 900kHz
- TL084BI JFET inputs, low input bias current
- TSV994 Wide bandwidth (20MHz) rail to rail input/output 5V CMOS Op-Amps, quad
- TSX561A Micropower (235uA), 16V CMOS Op-Amp, single, GBP 900kHz, low offset voltage version
- TL084I JFET inputs, low input bias current
- TSV992 Wide bandwidth (20MHz) rail to rail input/output 5V CMOS Op-Amps, dual
- TSV358 General purpose low voltage rail to rail input/output op-amp
- TSV321 General purpose low voltage rail to rail input/output op-amp
- TSX7191A Low-power, precision, rail-to-rail, 9.0 MHz, 16 V operational amplifiers
- LM2904AH Low power, bipolar op-amp
- TSV321A General purpose low voltage rail to rail input/output op-amp
- TSV358A General purpose low voltage rail to rail input/output op-amp
- TS924 Rail-to-rail high output current op-amps
- TS922 Excellent audio performance / low distortion (0.005%)
- TS914 Low power with CMOS inputs
- TS912 Low power with CMOS inputs
- TSV854 Low-power (180uA), general-purpose 5V Bipolar Op-Amps, GBP=1.3MHz, quad
- TSV524A High merit factor (1.15 MHz for 45 uA) CMOS op-amps
- TSV854A Low-power (180uA), general-purpose 5V Bipolar Op Amps, GBP=1.3MHz, small offset, quad
- TSV522A High merit factor (1.15 MHz for 45 uA) CMOS op-amps
- TSV324 General purpose low voltage rail to rail input/output op-amp
- TSZ182 Very high accuracy (25 uV) zero drift 5V CMOS Op-Amps
- TSB712 Precision, 6 MHz, RR IO, 36 V BiCMOS operational amplifier
- TSB611 Low power, rail-to-rail output, 36V operational amplifier
- LM201A Input & output overload protection, low input offset current
- TSB572 Low-power, 2.5 MHz, RR IO, 36 V BiCMOS operational amplifier
- LM158 Low power dual op-amps with low input bias current
- LM324W Low power, low input bias current
- LM324 Low power, low input bias current
- LM2902W Low power quad operational amplifier
- TSL6002 Low-power, 1MHz, rail-to-rail, 5V cost-effective Op amp
- TSL6004 Low-power, 1MHz, rail-to-rail, 5V cost-effective Op amp
- TSZ181 Very high accuracy (25 uV) zero drift 5V CMOS Op-Amps
- TSL6001 Low-power, 1MHz, rail-to-rail, 5V cost-effective Op amp
- TSL6204 High bandwidth 6 MHz, rail-to-rail, 5 V cost-effective Op Amp
- TSL6201 High bandwidth 6 MHz, rail-to-rail, 5 V cost-effective Op Amp
- TSL6202 HHigh bandwidth 6 MHz, rail-to-rail, 5 V cost-effective Op Amp
- LM124 Low power, low input bias current
- TSL6801 Nanopower 600nA, rail-to-rail, 5V cost-effective Op amp
- TSV324A General purpose low voltage rail to rail input/output op-amp
- TSL6802 Nanopower 600nA, rail-to-rail, 5V cost-effective Op amp
- TS27M2 Micropower, high voltage CMOS op-amp
- TS27L4 Micropower, high voltage CMOS op-amp
- TJM4558 Wide bandwidth dual bipolar op-amps
- MC3303 Quad enhanced UA741 version with lower consumption
- TS321 Single LM324, LM358 enhanced version in sot23-5 package
- TS27M4 Micropower, high voltage CMOS op-amp
- TSZ121 Very high accuracy (5 uV) zero drift 5 V CMOS Op-Amp, single, GBP=400kHz
- LM2904AW Low power dual operational amplifier
- TSX711 Precision (200uV), rail-to-rail 16V CMOS Op-Amp, single, GBP 2.7MHz
- TSX632 Micropower (60uA), rail-to-rail 16V CMOS Op-Amps, dual, GBP 200kHz
- TSX634A Micropower (60uA), rail-to-rail 16V CMOS Op-Amps, quad, GBP 200kHz, low offset voltage version
- TSX632A Micropower (60uA), rail-to-rail 16V CMOS Op-Amps, dual, GBP 200kHz, low offset voltage version
- TSX634 Micropower (60uA), rail-to-rail 16V CMOS Op-Amps, quad, GBP 200kHz
- TL062B Low input current (200pA), low power (200uA) 36V JFET Op-Amps, dual, small offset
- TS274 Micropower, wide range of input offset voltage
- LM258A Low-power dual operational amplifiers
- TS272 Micropower, wide range of input offset voltage
- LM2904A Low power, bipolar op-amp
- LM358A Low input bias current
- TSX711A Precision, rail-to-rail 16V CMOS op-amps
- TSZ124 Very high accuracy (5 uV) zero drift 5 V CMOS Op-Amps, quad, GBP=400kHz
- UA741 Wide applications range
- LF247 Low input current (200pA), high slew rate (16V/us) 36V JFET Op-Amps, quad
- LF253 JFET inputs, low input bias & offset current, (15nV/√Hz & 0.01%)
- LM258W Low power dual operational amplifiers
- TSV912 Wide-bandwidth (8MHz) rail to rail input/output 5V CMOS Op-Amps, dual
- LM158W Low power dual operational amplifiers
- TSZ122 Very high accuracy (5 uV) zero drift 5 V CMOS Op-Amps, dual, GBP=400kHz
- TL062A Low input current (200pA), low power (200uA) 36V JFET Op-Amps, dual, small offset
- TSH24 High gain bandwidth product bipolar op-amp
- TSH22 High gain bandwidth product bipolar op-amp
- LM2904WH Dual general purpose operational amplifier
- LM2904W Low Power Dual Operational Amplifier
- TSZ182H Automotive-grade, very high accuracy (25 uV), high bandwidth (3 MHz), high temperature (150 deg), zero-drift operational amplifiers
- TSB7191A Precision, 22 MHz, RR IO, 36 V BiCMOS operational amplifier
- TSB7191 Precision, 22 MHz, RR IO, 36 V BiCMOS operational amplifier
- TSB711A Precision, 6 MHz, RR IO, 36 V BiCMOS operational amplifier
- TSB711 Precision, 6 MHz, RR IO, 36 V BiCMOS operational amplifier
- TSV912H Wide-bandwidth (8MHz), high temperature range (150oC) rail to rail input/output 5V CMOS Op-Amps, dual
- MC4558 Widebandwidth dual bipolar op-amps
- TS27M2A Micropower, high voltage CMOS op-amp
- MC3403 Quad enhanced UA741 version with lower consumption
- MC33174 Low consumption versus speed
- TS27M2B Micropower, high voltage CMOS op-amp
- MC33172 Low consumption versus speed
- MC33171 Low consumption versus speed
- MC33079 Low-noise op-amps
- TL082 JFET inputs, low input bias current
- MC33078 Low-noise op-amps
- TL081 JFET inputs, low input bias current
- LMV822 Low power (440uA), general purpose Bipolar 5V Op-Amps, GBP=5.5MHz, dual
- TL072B JFET inputs, low input bias current
- TL072A JFET inputs, low input bias current
- TSL6804 Nanopower 600nA, rail-to-rail, 5V cost-effective Op amp
- TL084BC JFET inputs, low input bias current
- TSB7192A Precision, 22 MHz, RR IO, 36 V BiCMOS operational amplifier
- TL084C JFET inputs, low input bias current
- TL084AC JFET inputs, low input bias current
- TL074 JFET inputs, low input bias current
- TL072 JFET inputs, low input bias current
- TS972 Output rail-to-rail very low-noise op-amps
- TL071 JFET inputs, low input bias current
- MC1458 High performance dual op-amps with wide input common-mode voltage range
- LM2904 Low power, bipolar op-amp
- TL064 Low input current (200pA), low power (200uA) 36V JFET Op-Amps, quad
- TL062 Low input current (200pA), low power (200uA) 36V JFET Op-Amps, dual
- LM2902 Low power, bipolar op-amp
- TL061 Low input current (200pA), low power (200uA) 35V JFET Op-Amp, single
- LM833 Low-noise dual op-amps amplifier
- LM258 Low-power dual op-amps with low input bias current
- LM358W Low power dual operational amplifiers
- LM248 Quad UA741 bipolar op-amp
- LM358 Low-power dual op-amps with low input bias current
- TL084AI JFET inputs, low input bias current
- TL084BI JFET inputs, low input bias current
- LF353 JFET inputs, low input bias & offset current, (15nV/sqrtHz & 0.01%)
- TL084I JFET inputs, low input bias current
- LF347 Low input current (200pA), high slew rate (16V/us) 36V JFET Op-Amps, quad
- LF351 JFET inputs, low input bias & offset current, (15nV/sqrtHz & 0.01%)
- TSV321A General purpose low voltage rail to rail input/output op-amp
- LM224A Low power, low input bias current
- LM324A Low power, low input bias current
- LM224 Low power quad op-amps with low input bias current
- TSV912H Wide-bandwidth (8MHz), high temperature range (150oC) rail to rail input/output 5V CMOS Op-Amps, dual
- TS972 Output rail-to-rail very low-noise op-amps
- LM2904 Low power, bipolar op-amp
- LM2904A Low power, bipolar op-amp
- LM2902 Low power, bipolar op-amp
- LM324W Low power, low input bias current
- LM358 Low-power dual op-amps with low input bias current
- LM224 Low power quad op-amps with low input bias current
- LM2904WH Dual general purpose operational amplifier
- LM258W Low power dual operational amplifiers
- LMV822 Low power (440uA), general purpose Bipolar 5V Op-Amps, GBP=5.5MHz, dual
- TSV912 Wide-bandwidth (8MHz) rail to rail input/output 5V CMOS Op-Amps, dual
- LM2904W Low Power Dual Operational Amplifier
- LM158W Low power dual operational amplifiers
- LM2902W Low power quad operational amplifier
- TSH80 Rail-to-rail video op-amp with standby
- TSH82 Rail-to-rail video op-amp
- TSH24 High gain bandwidth product bipolar op-amp
- TSH22 High gain bandwidth product bipolar op-amp
- TSZ182 Very high accuracy (25 uV) zero drift 5V CMOS Op-Amps
- TSV611 Rail to rail input/output 5V CMOS Op-Amp, micro-power (10uA), GBP = 120kHz, single
- TSV631 Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (60uA), GBP=880kHz, single
- TSV624 Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (29uA), GBP=420kHz, quad
- TSV630 Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (60uA), GBP=880kHz, single with standby
- TSV634A Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (60uA), GBP=880kHz, small offset, quad
- TSV622 Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (29uA), GBP=420kHz, dual
- TSV623 Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (29uA), GBP=420kHz, dual with standby
- TSV612 Rail to rail input/output 5V CMOS Op-Amps, micro-power (10uA), GBP=120kHz, dual
- TSV991 Wide-bandwidth (20MHz) rail to rail input/output 5V CMOS Op-Amp, single
- TSV731 High accuracy (Vio below 200uV) Micropower (60uA) 5V CMOS Op Amp, single, GBP 900kHz
- TSV711 High accuracy (Vio below 200uV) Micropower (10uA) 5V CMOS Op Amp, single, GBP 150kHz
- TSV772 High bandwidth (20 MHz) low offset (200 µV) rail-to-rail 5V op amp
- TSV6394A Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (60uA), GBP=2.4MHz, small offset, quad
- TSV994A Wide bandwidth (20MHz), rail to rail input/output 5V CMOS Op-Amps, small offset, quad
- TSV7721 High bandwidth (22MHz) Low offset (200 ?V) low-rail 5V op amp
- TSZ181 Very high accuracy (25 uV) zero drift 5V CMOS Op-Amps
- TSV7723 High bandwidth (22MHz) Low offset (200 ?V) low-rail 5V op amp
- TSX564A Micropower (235uA), 16V CMOS Op-Amps, quad, low offset voltage version
- TSV625 Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (29uA), GBP=420kHz, quad with standby
- TSX564 Micropower (235uA), 16V CMOS Op-Amps, quad, GBP 900kHz
- TSV611A Rail to rail input/output 5V CMOS Op-Amp, micro-power (10uA), GBP = 120kHz, small offset, single
- TSU101 Nanopower (580nA) rail-to-rail I/O 5V CMOS Op-Amp
- TSV791 High bandwidth (50MHz) Low offset (200µV) Rail-to-rail 5V Op amp
- TSZ181H Automotive-grade, very high accuracy (25 uV), high bandwidth (3 MHz), high temperature (150 °C), zero-drift operational amplifiers
- TSV524 High merit factor (1.15 MHz for 45 uA) CMOS op-amps
- TSV521 High merit factor (1.15 MHz for 45 uA) CMOS op-amps
- TSV522 High merit factor (1.15 MHz for 45 uA) CMOS op-amps
- TSV6393 Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (60uA), GBP=2.4MHz, dual with standby
- TSV6393A Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (60uA), GBP=2.4MHz, small offset, dual with standby
- TSV6394 Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (60uA), GBP=2.4MHz, quad
- TSV6395 Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (60uA), GBP=2.4MHz, quad with standby
- TSU104 Nanopower (580nA) rail-to-rail I/O 5V CMOS Op-Amp
- TSU102 Nanopower (580nA) rail-to-rail I/O 5V CMOS Op-Amp
- TSV630A Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (60uA), GBP=880kHz, small offset, single with standby
- TSV734 High accuracy (Vio below 200uV) Micropower (60uA) 5V CMOS Op Amp, quad, GBP 900kHz
- TSV914 Wide-bandwidth (8MHz) rail to rail input/output 5V CMOS Op-Amps, quad
- TSV714 High accuracy (Vio below 200uV) Micropower (10uA) 5V CMOS Op Amp, quad, GBP 150kHz
- TSV6390A Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (60uA), GBP=2.4MHz, small offset, single with standby
- TSV6392 Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (60uA), GBP=2.4MHz, dual
- TSV635 Rail-to-rail input/offset 5V CMOS Op-Amps, micro-power (60uA), GBP=880kHz, quad with standby
- TSV6392A Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (60uA), GBP=2.4MHz, small offset, dual
- TSV6391 Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (60uA), GBP=2.4MHz, single
- TSV634 Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (60uA), GBP=880kHz, quad
- TSV633 Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (60uA), GBP=880kHz, dual with standby
- TSV631A Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (60uA), GBP=880kHz, small offset, single
- TSV782 High bandwidth (30MHz) Low offset (200µV) Rail-to-rail 5V Op amp
- TSV792 High bandwidth (50MHz) Low offset (200µV) Rail-to-rail 5V Op amp
- TSV632 Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (60uA), GBP=880kHz, dual
- TSZ124 Very high accuracy (5 uV) zero drift 5 V CMOS Op-Amps, quad, GBP=400kHz
- TSV912 Wide-bandwidth (8MHz) rail to rail input/output 5V CMOS Op-Amps, dual
- TSZ122 Very high accuracy (5 uV) zero drift 5 V CMOS Op-Amps, dual, GBP=400kHz
- TSV911 Wide-bandwidth (8MHz) rail to rail input/output 5V CMOS Op-Amp, single
- TSV911A Wide-bandwidth (8MHz) rail to rail input/output 5V CMOS Op-Amp, small offset, single
- TSV6191 Rail to rail input/output 5V CMOS Op-Amp, micro-power (10uA), GBP = 450kHz, single
- TSV6191A Rail to rail input/output 5V CMOS Op-Amp, micro-power (10uA), GBP=450kHz, small offset, single
- OA2ZHA High precision 5 uV zero drift, low-power dual op amp
- TSV621 Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (29uA), GBP=420kHz, single
- OA4ZHA High precision 5 uV zero drift, low-power quad op amp
- TSV6192 Rail to rail input/output 5V CMOS Op-Amps, micro-power(10uA), GBP=450kHz, dual
- TSV771 High bandwidth (20 MHz) low offset (200 µV) rail-to-rail 5V Op amp
- TSV6391A Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (60uA), GBP=2.4MHz, small offset, single
- TSV6192A Rail to rail input/output 5V CMOS Op-Amps, micro-power (10uA), GBP=450kHz, small offset, dual
- TSZ182H Automotive-grade, very high accuracy (25 uV), high bandwidth (3 MHz), high temperature (150 deg), zero-drift operational amplifiers
- TSV632A Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (60uA), GBP=880kHz, small offset, dual
- TSV912A Wide-bandwidth (8MHz) rail to rail input/output 5V CMOS Op-Amps, small offset, dual
- TSV633A Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (60uA), GBP=880kHz, small offset, dual with standby
- TSV912H Wide-bandwidth (8MHz), high temperature range (150oC) rail to rail input/output 5V CMOS Op-Amps, dual
- TSV620A Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (29uA), GBP=420kHz, small offset, single, with standby
- TSV635A Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (60uA), GBP=880kHz, small offset, quad with standby
- TSV6292 Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (29uA), GBP=1.3MHz, dual
- TSV914A Wide-bandwidth (8MHz) rail to rail input/output 5V CMOS Op-Amps, small offset, quad
- TSV6293A Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (29uA), GBP=1.3MHz, small offset, dual with standby
- TSV992A Wide bandwidth (20MHz) rail to rail input/output 5V CMOS Op-Amps, small offset, dual
- TSX561 Micropower (235uA), 16V CMOS Op-Amp, single, GBP 900kHz
- TSV732 High accuracy (Vio below 200uV) Micropower (60uA) 5V CMOS Op Amp, dual, GBP 900kHz
- TSV612A Rail to rail input/output 5V CMOS Op-Amps, micro-power (10uA), GBP=120kHz, small offset, dual
- TSV712 High accuracy (Vio below 200uV) Micropower (10uA) 5V CMOS Op Amp, dual, GBP 150kHz
- TSV6290 Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (29uA), GBP=1.3MHz, single with standby
- TSV991A Wide bandwidth (20MHz) rail to rail input/output 5V CMOS Op-Amp, small offset, single
- TSV622A Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (29uA), GBP=420kHz, small offset, dual
- TSV6390 Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (60uA), GBP=2.4MHz, single with standby
- TSV6292A Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (29uA), GBP=1.3MHz, small offset, dual
- TSV6290A Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (29uA), GBP=1.3MHz, small offset, single with standby
- TSV623A Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (29uA), GBP=420kHz, small offset, dual with standby
- TSV6294 Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (29uA), GBP=1.3MHz, quad
- TSV621A Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (29uA), GBP=420kHz, small offset, single
- TSV6294A Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (29uA), GBP=1.3MHz, small offset, quad
- TSV6293 Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (29uA), GBP=1.3MHz, dual with standby
- TSX562A Micropower (235uA), 16V CMOS Op-Amps, dual, GBP 900kHz, low offset voltage version
- TSX562 Micropower (235uA), 16V CMOS Op-Amps, dual, GBP 900kHz
- TSV994 Wide bandwidth (20MHz) rail to rail input/output 5V CMOS Op-Amps, quad
- TSX561A Micropower (235uA), 16V CMOS Op-Amp, single, GBP 900kHz, low offset voltage version
- TSV992 Wide bandwidth (20MHz) rail to rail input/output 5V CMOS Op-Amps, dual
- TSZ182H1 Automotive-grade, very high accuracy (35 uV), high bandwidth (3 MHz), high temperature (175 deg), zero-drift operational amplifiers
- TSV620 Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (29uA), GBP=420kHz, single with standby
- TSV6291 Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (29uA), GBP=1.3MHz, single
- TSV6291A Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (29uA), GBP=1.3MHz, small offset, single
- TSV624A Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (29uA), GBP=420kHz, small offset, quad
- TSV7722 High bandwidth (22MHz) Low offset (200 ?V) low-rail 5V op amp
- TSV524A High merit factor (1.15 MHz for 45 uA) CMOS op-amps
- TSV521A High merit factor (1.15 MHz for 45 uA) CMOS op-amps
- TSV522A High merit factor (1.15 MHz for 45 uA) CMOS op-amps
- TS9511 Precision rail-to-rail input/output 3 MHz single operational amplifier
- TSV6191A Rail to rail input/output 5V CMOS Op-Amp, micro-power (10uA), GBP=450kHz, small offset, single
- LMV824A Low power (440uA), general purpose Bipolar 5V Op-Amps, GBP=5.5MHz, small offset, quad
- TSB611 Low power, rail-to-rail output, 36V operational amplifier
- TSV634A Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (60uA), GBP=880kHz, small offset, quad
- TSV731 High accuracy (Vio below 200uV) Micropower (60uA) 5V CMOS Op Amp, single, GBP 900kHz
- TSV711 High accuracy (Vio below 200uV) Micropower (10uA) 5V CMOS Op Amp, single, GBP 150kHz
- TSV6391A Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (60uA), GBP=2.4MHz, small offset, single
- TSV853A Low-power (180uA), general-purpose 5V Bipolar Op-Amps, GBP=1.3MHz, small offset, dual with shutdown feature
- TSV6192A Rail to rail input/output 5V CMOS Op-Amps, micro-power (10uA), GBP=450kHz, small offset, dual
- TSV852A Low-power (180uA), general-purpose 5V Bipolar Op Amps, GBP=1.3MHz, small offset, dual
- LMV822A Low power (440uA), general purpose Bipolar 5V Op-Amps, GBP=5.5MHz, small offset, dual
- TSV6394A Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (60uA), GBP=2.4MHz, small offset, quad
- TSV632A Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (60uA), GBP=880kHz, small offset, dual
- LMV821A Low power (400uA), general purpose Bipolar 5V Op-Amp, GBP=5.5MHz, small offset, single
- TSV633A Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (60uA), GBP=880kHz, small offset, dual with standby
- LMV820A Low power (400uA), general purpose Bipolar 5V Op-Amp, GBP=5.5MHz, small offset, single with shutdown feature
- TSX564A Micropower (235uA), 16V CMOS Op-Amps, quad, low offset voltage version
- TSX564 Micropower (235uA), 16V CMOS Op-Amps, quad, GBP 900kHz
- TSV620A Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (29uA), GBP=420kHz, small offset, single, with standby
- TSV635A Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (60uA), GBP=880kHz, small offset, quad with standby
- TSV611A Rail to rail input/output 5V CMOS Op-Amp, micro-power (10uA), GBP = 120kHz, small offset, single
- TSV6293A Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (29uA), GBP=1.3MHz, small offset, dual with standby
- LMV823A Low power (440uA), general purpose Bipolar 5V Op Amps, GBP=5.5MHz, small offset, dual with shutdown feature
- TS512A Low noise & distortion (8nV/sqrtHz & 0.03%)
- TSV524 High merit factor (1.15 MHz for 45 uA) CMOS op-amps
- TS924A Excellent audio performance / low distortion (0.005%)
- TSV521 High merit factor (1.15 MHz for 45 uA) CMOS op-amps
- TSV522 High merit factor (1.15 MHz for 45 uA) CMOS op-amps
- TSX561 Micropower (235uA), 16V CMOS Op-Amp, single, GBP 900kHz
- TSV732 High accuracy (Vio below 200uV) Micropower (60uA) 5V CMOS Op Amp, dual, GBP 900kHz
- TSV612A Rail to rail input/output 5V CMOS Op-Amps, micro-power (10uA), GBP=120kHz, small offset, dual
- TSV712 High accuracy (Vio below 200uV) Micropower (10uA) 5V CMOS Op Amp, dual, GBP 150kHz
- TSV851A Low-power (180uA), general-purpose 5V Bipolar Op-Amp, GBP=1.3MHz, small offset, single
- TSV850A Low-power (180uA), general-purpose 5V Bipolar Op-Amp, GBP=1.3MHz, small offset, single with shutdown feature
- TS524 Very low noise suitable for audio applications (4.5nV/sqrtHz)
- TSV622A Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (29uA), GBP=420kHz, small offset, dual
- TS522 Very low noise suitable for audio applications (4.5nV/sqrtHz)
- TSV6393A Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (60uA), GBP=2.4MHz, small offset, dual with standby
- TSV6292A Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (29uA), GBP=1.3MHz, small offset, dual
- TSV6290A Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (29uA), GBP=1.3MHz, small offset, single with standby
- TSV623A Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (29uA), GBP=420kHz, small offset, dual with standby
- TSV621A Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (29uA), GBP=420kHz, small offset, single
- TSV6294A Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (29uA), GBP=1.3MHz, small offset, quad
- TSV630A Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (60uA), GBP=880kHz, small offset, single with standby
- TS1852A 1.8V min. voltage supply, micropower
- TSX562A Micropower (235uA), 16V CMOS Op-Amps, dual, GBP 900kHz, low offset voltage version
- TSX562 Micropower (235uA), 16V CMOS Op-Amps, dual, GBP 900kHz
- TSV734 High accuracy (Vio below 200uV) Micropower (60uA) 5V CMOS Op Amp, quad, GBP 900kHz
- TSX561A Micropower (235uA), 16V CMOS Op-Amp, single, GBP 900kHz, low offset voltage version
- TSV714 High accuracy (Vio below 200uV) Micropower (10uA) 5V CMOS Op Amp, quad, GBP 150kHz
- TS9222 Precision rail-to-rail high output current op-amps
- TSV6390A Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (60uA), GBP=2.4MHz, small offset, single with standby
- TS9224 Precision rail-to-rail high output current op-amps
- TSV6392A Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (60uA), GBP=2.4MHz, small offset, dual
- TS274 Micropower, wide range of input offset voltage
- TS507 High precision single supply rail to rail op-amp
- TS272 Micropower, wide range of input offset voltage
- TSV6291A Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (29uA), GBP=1.3MHz, small offset, single
- TSV631A Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (60uA), GBP=880kHz, small offset, single
- TSV624A Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (29uA), GBP=420kHz, small offset, quad
- TSZ124 Very high accuracy (5 uV) zero drift 5 V CMOS Op-Amps, quad, GBP=400kHz
- TSV524A High merit factor (1.15 MHz for 45 uA) CMOS op-amps
- TSV854A Low-power (180uA), general-purpose 5V Bipolar Op Amps, GBP=1.3MHz, small offset, quad
- TSV521A High merit factor (1.15 MHz for 45 uA) CMOS op-amps
- TSV522A High merit factor (1.15 MHz for 45 uA) CMOS op-amps
- TSZ122 Very high accuracy (5 uV) zero drift 5 V CMOS Op-Amps, dual, GBP=400kHz
- TS9511 Precision rail-to-rail input/output 3 MHz single operational amplifier
- TSB712A Precision, 6 MHz, RR IO, 36 V BiCMOS operational amplifier
- TSB512 Rail-to-rail inputs and outputs, 36 V, 6 MHz op-amps
- TS942A Ultra-micropower amplifier with CMOS inputs
- TS944A Ultra-micropower amplifier with CMOS inputs
- TSB712 Precision, 6 MHz, RR IO, 36 V BiCMOS operational amplifier
- TS922A Excellent audio performance / low distortion (0.005%)
- TS912A Low power with CMOS inputs
- TSB611 Low power, rail-to-rail output, 36V operational amplifier
- TSB572 Low-power, 2.5 MHz, RR IO, 36 V BiCMOS operational amplifier
- TS931A Micropower amplifier with CMOS inputs
- TSX9291 Large bandwidth (16MHz), rail-to-rail 16V CMOS Op-Amp, single
- TSX631 Micropower (60uA), rail-to-rail 16V CMOS Op-Amp, single, GBP 200kHz
- TSX631A Micropower (60uA), rail-to-rail 16V CMOS Op-Amp, single, GBP 200kHz, low offset voltage version
- TS941A Ultra-micropower amplifier with CMOS inputs
- TSB7191A Precision, 22 MHz, RR IO, 36 V BiCMOS operational amplifier
- TSB7191 Precision, 22 MHz, RR IO, 36 V BiCMOS operational amplifier
- TSB711A Precision, 6 MHz, RR IO, 36 V BiCMOS operational amplifier
- TSB7192 Precision, 22 MHz, RR IO, 36 V BiCMOS operational amplifier
- TSB711 Precision, 6 MHz, RR IO, 36 V BiCMOS operational amplifier
- TSX564A Micropower (235uA), 16V CMOS Op-Amps, quad, low offset voltage version
- TSX564 Micropower (235uA), 16V CMOS Op-Amps, quad, GBP 900kHz
- TSX921 Large bandwidth (10MHz), rail-to-rail 16V CMOS Op-Amp, single
- TS512A Low noise & distortion (8nV/sqrtHz & 0.03%)
- TS924A Excellent audio performance / low distortion (0.005%)
- TSB511 Rail-to-rail inputs and outputs, 36 V, 6 MHz op-amps
- TSX561 Micropower (235uA), 16V CMOS Op-Amp, single, GBP 900kHz
- TSB612 Low power, rail-to-rail output, 36V operational amplifier
- TSB7192A Precision, 22 MHz, RR IO, 36 V BiCMOS operational amplifier
- TS524 Very low noise suitable for audio applications (4.5nV/sqrtHz)
- TS974 Output rail-to-rail very low-noise op-amps
- TS522 Very low noise suitable for audio applications (4.5nV/sqrtHz)
- TS972 Output rail-to-rail very low-noise op-amps
- TS514 Low noise & distortion (8nV/sqrtHz & 0.03%)
- TS971 Output rail-to-rail very low-noise op-amps
- TS512 Low noise & distortion (8nV/sqrtHz & 0.03%)
- TS954 Real input & output rail to rail / low distortion (0.01%)
- TS952 Real input & output rail to rail / low distortion (0.01%)
- TS951 Real input & output rail to rail / low distortion (0.01%)
- TS944 Ultra-micropower amplifier with CMOS inputs
- TSB582 High output current with thermal shutdown and output current limiter, 3.1 MHz, 36 V, BiCMOS dual operational amplifier
- TS942 Ultra-micropower amplifier with CMOS inputs
- TSX632 Micropower (60uA), rail-to-rail 16V CMOS Op-Amps, dual, GBP 200kHz
- TS941 Ultra-micropower amplifier with CMOS inputs
- TS934 Micropower amplifier with CMOS inputs
- TSX562A Micropower (235uA), 16V CMOS Op-Amps, dual, GBP 900kHz, low offset voltage version
- TSX634A Micropower (60uA), rail-to-rail 16V CMOS Op-Amps, quad, GBP 200kHz, low offset voltage version
- TSX562 Micropower (235uA), 16V CMOS Op-Amps, dual, GBP 900kHz
- TSX632A Micropower (60uA), rail-to-rail 16V CMOS Op-Amps, dual, GBP 200kHz, low offset voltage version
- TSX561A Micropower (235uA), 16V CMOS Op-Amp, single, GBP 900kHz, low offset voltage version
- TSX634 Micropower (60uA), rail-to-rail 16V CMOS Op-Amps, quad, GBP 200kHz
- TSB514 Rail-to-rail inputs and outputs, 36 V, 6 MHz op-amps
- TS9222 Precision rail-to-rail high output current op-amps
- TS9224 Precision rail-to-rail high output current op-amps
- TSB622 Low power, 1.7MHz, rail-to-rail output, 36V operational amplifier
- TS914A Low power with CMOS inputs
- TS931B Micropower amplifier with CMOS inputs
- TS932 Micropower amplifier with CMOS inputs
- LM258A Low-power dual operational amplifiers
- TS931 Micropower amplifier with CMOS inputs
- TS934A Micropower amplifier with CMOS inputs
- TS912B Low power with CMOS inputs
- TS925 Excellent audio performance / low distortion (0.005%)
- TS924 Rail-to-rail high output current op-amps
- TS922 Excellent audio performance / low distortion (0.005%)
- TS921 Rail-to-rail high output current op-amps
- TSB571 Low-power, 2.5 MHz, RR IO, 36 V BiCMOS operational amplifier
- TS914 Low power with CMOS inputs
- TS464 Output rail-to-rail op-amps
- TS462 Output rail-to-rail op-amps
- TS912 Low power with CMOS inputs
- TS461 Output rail-to-rail op-amps
- TS9511 Precision rail-to-rail input/output 3 MHz single operational amplifier
- TSV611 Rail to rail input/output 5V CMOS Op-Amp, micro-power (10uA), GBP = 120kHz, single
- TSV631 Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (60uA), GBP=880kHz, single
- TS922A Excellent audio performance / low distortion (0.005%)
- TS912A Low power with CMOS inputs
- TSV624 Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (29uA), GBP=420kHz, quad
- TSV630 Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (60uA), GBP=880kHz, single with standby
- TSV634A Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (60uA), GBP=880kHz, small offset, quad
- TSV622 Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (29uA), GBP=420kHz, dual
- TSV623 Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (29uA), GBP=420kHz, dual with standby
- TSV612 Rail to rail input/output 5V CMOS Op-Amps, micro-power (10uA), GBP=120kHz, dual
- TSV991 Wide-bandwidth (20MHz) rail to rail input/output 5V CMOS Op-Amp, single
- TSV731 High accuracy (Vio below 200uV) Micropower (60uA) 5V CMOS Op Amp, single, GBP 900kHz
- TSV711 High accuracy (Vio below 200uV) Micropower (10uA) 5V CMOS Op Amp, single, GBP 150kHz
- TSX920 Large bandwidth (10MHz), rail-to-rail 16V CMOS Op-Amp with standby, single
- TSX9291 Large bandwidth (16MHz), rail-to-rail 16V CMOS Op-Amp, single
- TSV6394A Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (60uA), GBP=2.4MHz, small offset, quad
- TSV994A Wide bandwidth (20MHz), rail to rail input/output 5V CMOS Op-Amps, small offset, quad
- TSX564A Micropower (235uA), 16V CMOS Op-Amps, quad, low offset voltage version
- TSV625 Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (29uA), GBP=420kHz, quad with standby
- TSX564 Micropower (235uA), 16V CMOS Op-Amps, quad, GBP 900kHz
- TS982 High output current dual operational amplifier
- TSV611A Rail to rail input/output 5V CMOS Op-Amp, micro-power (10uA), GBP = 120kHz, small offset, single
- TSU101 Nanopower (580nA) rail-to-rail I/O 5V CMOS Op-Amp
- TSX9292 Large bandwidth (16MHz), rail-to-rail 16V CMOS Op-Amps, dual
- TSX921 Large bandwidth (10MHz), rail-to-rail 16V CMOS Op-Amp, single
- TSV524 High merit factor (1.15 MHz for 45 uA) CMOS op-amps
- TS924A Excellent audio performance / low distortion (0.005%)
- TSV521 High merit factor (1.15 MHz for 45 uA) CMOS op-amps
- TSV522 High merit factor (1.15 MHz for 45 uA) CMOS op-amps
- TSV6393 Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (60uA), GBP=2.4MHz, dual with standby
- TSV6393A Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (60uA), GBP=2.4MHz, small offset, dual with standby
- TSV6394 Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (60uA), GBP=2.4MHz, quad
- TSV6395 Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (60uA), GBP=2.4MHz, quad with standby
- TS1871A 1.8V Input/Output Rail-to-Rail Low Power Operational Amplifiers
- TSU104 Nanopower (580nA) rail-to-rail I/O 5V CMOS Op-Amp
- TSZ121 Very high accuracy (5 uV) zero drift 5 V CMOS Op-Amp, single, GBP=400kHz
- TSU102 Nanopower (580nA) rail-to-rail I/O 5V CMOS Op-Amp
- TSV630A Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (60uA), GBP=880kHz, small offset, single with standby
- TS1852A 1.8V min. voltage supply, micropower
- TSV734 High accuracy (Vio below 200uV) Micropower (60uA) 5V CMOS Op Amp, quad, GBP 900kHz
- TSV914 Wide-bandwidth (8MHz) rail to rail input/output 5V CMOS Op-Amps, quad
- TSV714 High accuracy (Vio below 200uV) Micropower (10uA) 5V CMOS Op Amp, quad, GBP 150kHz
- TS1852 1.8V min. voltage supply, micropower
- TS1851 1.8V min. voltage supply, micropower
- TS9222 Precision rail-to-rail high output current op-amps
- TSV6390A Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (60uA), GBP=2.4MHz, small offset, single with standby
- TS9224 Precision rail-to-rail high output current op-amps
- TSV6392 Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (60uA), GBP=2.4MHz, dual
- TSV635 Rail-to-rail input/offset 5V CMOS Op-Amps, micro-power (60uA), GBP=880kHz, quad with standby
- TSV6392A Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (60uA), GBP=2.4MHz, small offset, dual
- TS914A Low power with CMOS inputs
- TSV6391 Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (60uA), GBP=2.4MHz, single
- TSV634 Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (60uA), GBP=880kHz, quad
- TS507 High precision single supply rail to rail op-amp
- TSV633 Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (60uA), GBP=880kHz, dual with standby
- TS912B Low power with CMOS inputs
- TS1874 1.8V min. voltage supply, micropower
- TSV632 Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (60uA), GBP=880kHz, dual
- TS1872 1.8V min. voltage supply, micropower
- TS1871 1.8V Input/Output Rail-to-Rail Low Power Operational Amplifiers
- TS1854 1.8V min. voltage supply, micropower
- LMV321 Low power rail-to-rail input/output op-amp
- TS1872A 1.8V min. voltage supply, micropower
- TSZ124 Very high accuracy (5 uV) zero drift 5 V CMOS Op-Amps, quad, GBP=400kHz
- TS1874A 1.8V min. voltage supply, micropower
- LMV324 Low power rail-to-rail input/output op amp
- TSV912 Wide-bandwidth (8MHz) rail to rail input/output 5V CMOS Op-Amps, dual
- TSZ122 Very high accuracy (5 uV) zero drift 5 V CMOS Op-Amps, dual, GBP=400kHz
- TSV911 Wide-bandwidth (8MHz) rail to rail input/output 5V CMOS Op-Amp, single
- TSV911A Wide-bandwidth (8MHz) rail to rail input/output 5V CMOS Op-Amp, small offset, single
- TSV6191 Rail to rail input/output 5V CMOS Op-Amp, micro-power (10uA), GBP = 450kHz, single
- TSV6191A Rail to rail input/output 5V CMOS Op-Amp, micro-power (10uA), GBP=450kHz, small offset, single
- TSV621 Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (29uA), GBP=420kHz, single
- TSV6192 Rail to rail input/output 5V CMOS Op-Amps, micro-power(10uA), GBP=450kHz, dual
- TSV6391A Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (60uA), GBP=2.4MHz, small offset, single
- TSV6192A Rail to rail input/output 5V CMOS Op-Amps, micro-power (10uA), GBP=450kHz, small offset, dual
- TSV632A Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (60uA), GBP=880kHz, small offset, dual
- TSV912A Wide-bandwidth (8MHz) rail to rail input/output 5V CMOS Op-Amps, small offset, dual
- TSV633A Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (60uA), GBP=880kHz, small offset, dual with standby
- TSV912H Wide-bandwidth (8MHz), high temperature range (150oC) rail to rail input/output 5V CMOS Op-Amps, dual
- TSV620A Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (29uA), GBP=420kHz, small offset, single, with standby
- TSV635A Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (60uA), GBP=880kHz, small offset, quad with standby
- TSV6292 Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (29uA), GBP=1.3MHz, dual
- TSX923 Large bandwidth (10MHz), rail-to-rail 16V CMOS Op-Amps with standby, dual
- TSV914A Wide-bandwidth (8MHz) rail to rail input/output 5V CMOS Op-Amps, small offset, quad
- TSX922 Large bandwidth (10MHz), rail-to-rail 16V CMOS Op-Amps, dual
- TSV6293A Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (29uA), GBP=1.3MHz, small offset, dual with standby
- TSV992A Wide bandwidth (20MHz) rail to rail input/output 5V CMOS Op-Amps, small offset, dual
- TSX561 Micropower (235uA), 16V CMOS Op-Amp, single, GBP 900kHz
- TSV732 High accuracy (Vio below 200uV) Micropower (60uA) 5V CMOS Op Amp, dual, GBP 900kHz
- TSV612A Rail to rail input/output 5V CMOS Op-Amps, micro-power (10uA), GBP=120kHz, small offset, dual
- TSV712 High accuracy (Vio below 200uV) Micropower (10uA) 5V CMOS Op Amp, dual, GBP 150kHz
- TSV6290 Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (29uA), GBP=1.3MHz, single with standby
- TSV991A Wide bandwidth (20MHz) rail to rail input/output 5V CMOS Op-Amp, small offset, single
- TSV622A Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (29uA), GBP=420kHz, small offset, dual
- TSV6390 Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (60uA), GBP=2.4MHz, single with standby
- TSV6292A Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (29uA), GBP=1.3MHz, small offset, dual
- TSV6290A Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (29uA), GBP=1.3MHz, small offset, single with standby
- TS954 Real input & output rail to rail / low distortion (0.01%)
- TSV623A Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (29uA), GBP=420kHz, small offset, dual with standby
- TSV6294 Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (29uA), GBP=1.3MHz, quad
- TS952 Real input & output rail to rail / low distortion (0.01%)
- TSV621A Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (29uA), GBP=420kHz, small offset, single
- TSV6294A Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (29uA), GBP=1.3MHz, small offset, quad
- TS951 Real input & output rail to rail / low distortion (0.01%)
- TSV6293 Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (29uA), GBP=1.3MHz, dual with standby
- TSX562A Micropower (235uA), 16V CMOS Op-Amps, dual, GBP 900kHz, low offset voltage version
- TSX562 Micropower (235uA), 16V CMOS Op-Amps, dual, GBP 900kHz
- TSV994 Wide bandwidth (20MHz) rail to rail input/output 5V CMOS Op-Amps, quad
- TSX561A Micropower (235uA), 16V CMOS Op-Amp, single, GBP 900kHz, low offset voltage version
- TSV992 Wide bandwidth (20MHz) rail to rail input/output 5V CMOS Op-Amps, dual
- TSV358 General purpose low voltage rail to rail input/output op-amp
- TSV321 General purpose low voltage rail to rail input/output op-amp
- TSV620 Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (29uA), GBP=420kHz, single with standby
- TSV6291A Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (29uA), GBP=1.3MHz, small offset, single
- TS925 Excellent audio performance / low distortion (0.005%)
- TSV624A Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (29uA), GBP=420kHz, small offset, quad
- TS924 Rail-to-rail high output current op-amps
- TS922 Excellent audio performance / low distortion (0.005%)
- TS921 Rail-to-rail high output current op-amps
- TS914 Low power with CMOS inputs
- TS912 Low power with CMOS inputs
- TSV524A High merit factor (1.15 MHz for 45 uA) CMOS op-amps
- TSV521A High merit factor (1.15 MHz for 45 uA) CMOS op-amps
- TSV522A High merit factor (1.15 MHz for 45 uA) CMOS op-amps
- TSV324 General purpose low voltage rail to rail input/output op-amp
- TSV611 Rail to rail input/output 5V CMOS Op-Amp, micro-power (10uA), GBP = 120kHz, single
- TS942A Ultra-micropower amplifier with CMOS inputs
- TS944A Ultra-micropower amplifier with CMOS inputs
- TSV631 Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (60uA), GBP=880kHz, single
- TS912A Low power with CMOS inputs
- TSB611 Low power, rail-to-rail output, 36V operational amplifier
- TSV624 Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (29uA), GBP=420kHz, quad
- TSV630 Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (60uA), GBP=880kHz, single with standby
- TSV634A Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (60uA), GBP=880kHz, small offset, quad
- TSV622 Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (29uA), GBP=420kHz, dual
- TSV623 Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (29uA), GBP=420kHz, dual with standby
- TSV612 Rail to rail input/output 5V CMOS Op-Amps, micro-power (10uA), GBP=120kHz, dual
- TSV731 High accuracy (Vio below 200uV) Micropower (60uA) 5V CMOS Op Amp, single, GBP 900kHz
- TSV711 High accuracy (Vio below 200uV) Micropower (10uA) 5V CMOS Op Amp, single, GBP 150kHz
- TSV6394A Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (60uA), GBP=2.4MHz, small offset, quad
- TS941A Ultra-micropower amplifier with CMOS inputs
- TSX564A Micropower (235uA), 16V CMOS Op-Amps, quad, low offset voltage version
- TSU111 Nanopower (900 nA) high accuracy (150 uV) 5V CMOS Op-Amp
- TSV625 Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (29uA), GBP=420kHz, quad with standby
- TSX564 Micropower (235uA), 16V CMOS Op-Amps, quad, GBP 900kHz
- TSU114 Nanopower (900 nA) high accuracy (150 uV)
- TSV611A Rail to rail input/output 5V CMOS Op-Amp, micro-power (10uA), GBP = 120kHz, small offset, single
- TSU101 Nanopower (580nA) rail-to-rail I/O 5V CMOS Op-Amp
- TSU112IY Nanopower (900 nA) high accuracy (150 uV) 5V CMOS Auto Op-Amp
- TS512A Low noise & distortion (8nV/sqrtHz & 0.03%)
- TSV524 High merit factor (1.15 MHz for 45 uA) CMOS op-amps
- TSV521 High merit factor (1.15 MHz for 45 uA) CMOS op-amps
- TSV522 High merit factor (1.15 MHz for 45 uA) CMOS op-amps
- TS27L2 Micropower, high voltage CMOS op-amp
- TSV6393 Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (60uA), GBP=2.4MHz, dual with standby
- TS514 Low noise & distortion (8nV/sqrtHz & 0.03%)
- TSV6393A Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (60uA), GBP=2.4MHz, small offset, dual with standby
- TSX7192 Precision (200uV), rail-to-rail 16 V cmos Op-Amps, dual, GBP 9MHz
- TS512 Low noise & distortion (8nV/sqrtHz & 0.03%)
- TSV6394 Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (60uA), GBP=2.4MHz, quad
- TS1871A 1.8V Input/Output Rail-to-Rail Low Power Operational Amplifiers
- TSV6395 Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (60uA), GBP=2.4MHz, quad with standby
- TSU104 Nanopower (580nA) rail-to-rail I/O 5V CMOS Op-Amp
- TSZ121 Very high accuracy (5 uV) zero drift 5 V CMOS Op-Amp, single, GBP=400kHz
- TSU102 Nanopower (580nA) rail-to-rail I/O 5V CMOS Op-Amp
- TSX712 Precision (200uV), rail-to-rail 16V CMOS Op-Amps, dual, GBP 2.7MHz
- TSX711 Precision (200uV), rail-to-rail 16V CMOS Op-Amp, single, GBP 2.7MHz
- TSX7191 Precision (200uV), rail-to-rail, 16 V CMOS Op-Amp, single, GBP 9MHz
- TSV630A Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (60uA), GBP=880kHz, small offset, single with standby
- TSX632 Micropower (60uA), rail-to-rail 16V CMOS Op-Amps, dual, GBP 200kHz
- TS1852A 1.8V min. voltage supply, micropower
- TSX634A Micropower (60uA), rail-to-rail 16V CMOS Op-Amps, quad, GBP 200kHz, low offset voltage version
- TSX632A Micropower (60uA), rail-to-rail 16V CMOS Op-Amps, dual, GBP 200kHz, low offset voltage version
- LMX324 Low-power, general-purpose operational amplifier
- TSV734 High accuracy (Vio below 200uV) Micropower (60uA) 5V CMOS Op Amp, quad, GBP 900kHz
- TSV714 High accuracy (Vio below 200uV) Micropower (10uA) 5V CMOS Op Amp, quad, GBP 150kHz
- TSX634 Micropower (60uA), rail-to-rail 16V CMOS Op-Amps, quad, GBP 200kHz
- TS1852 1.8V min. voltage supply, micropower
- TS1851 1.8V min. voltage supply, micropower
- TSV6390A Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (60uA), GBP=2.4MHz, small offset, single with standby
- TSV6392 Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (60uA), GBP=2.4MHz, dual
- TSV635 Rail-to-rail input/offset 5V CMOS Op-Amps, micro-power (60uA), GBP=880kHz, quad with standby
- TSV6392A Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (60uA), GBP=2.4MHz, small offset, dual
- TS914A Low power with CMOS inputs
- TSV6391 Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (60uA), GBP=2.4MHz, single
- TSV634 Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (60uA), GBP=880kHz, quad
- TS274 Micropower, wide range of input offset voltage
- LM258A Low-power dual operational amplifiers
- TS931B Micropower amplifier with CMOS inputs
- LMC6482 Rail-to-rail 16V CMOS operational amplifier, dual, GBP 2.7MHz
- TS272 Micropower, wide range of input offset voltage
- TS934A Micropower amplifier with CMOS inputs
- TS912B Low power with CMOS inputs
- TS271 Micropower, programmable op-amp
- TSV633 Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (60uA), GBP=880kHz, dual with standby
- TSV631A Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (60uA), GBP=880kHz, small offset, single
- TS1874 1.8V min. voltage supply, micropower
- TS1872 1.8V min. voltage supply, micropower
- TSV632 Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (60uA), GBP=880kHz, dual
- TS1871 1.8V Input/Output Rail-to-Rail Low Power Operational Amplifiers
- TS1854 1.8V min. voltage supply, micropower
- LMV321 Low power rail-to-rail input/output op-amp
- TS1872A 1.8V min. voltage supply, micropower
- TSX711A Precision, rail-to-rail 16V CMOS op-amps
- TSZ124 Very high accuracy (5 uV) zero drift 5 V CMOS Op-Amps, quad, GBP=400kHz
- TS1874A 1.8V min. voltage supply, micropower
- LMV358 Low power rail-to-rail input/output op-amp
- LMV324 Low power rail-to-rail input/output op amp
- TSZ122 Very high accuracy (5 uV) zero drift 5 V CMOS Op-Amps, dual, GBP=400kHz
- TSV6191 Rail to rail input/output 5V CMOS Op-Amp, micro-power (10uA), GBP = 450kHz, single
- OA1ZHA High precision 5 uV zero drift, low-power single op amp
- TSV6191A Rail to rail input/output 5V CMOS Op-Amp, micro-power (10uA), GBP=450kHz, small offset, single
- TSV621 Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (29uA), GBP=420kHz, single
- LMV824A Low power (440uA), general purpose Bipolar 5V Op-Amps, GBP=5.5MHz, small offset, quad
- LMV324L Low-power, general-purpose operational amplifier
- OA1NP Low power, rail-to-rail input and output, CMOS single op amp
- OA2NP Low power, rail-to-rail input and output, CMOS dual op amp
- LMC7101 Micropower (235uA), 16V CMOS Op-Amp, single, GBP 900kHz
- OA1MPA High precision low-power single CMOS op amp
- OA4MPA High precision low-power quad CMOS op amp
- TS931A Micropower amplifier with CMOS inputs
- TSV852 Low-power (180uA), general-purpose 5V Bipolar Op Amps, GBP=1.3MHz, dual
- TSV6192 Rail to rail input/output 5V CMOS Op-Amps, micro-power(10uA), GBP=450kHz, dual
- TSV6391A Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (60uA), GBP=2.4MHz, small offset, single
- TSV853A Low-power (180uA), general-purpose 5V Bipolar Op-Amps, GBP=1.3MHz, small offset, dual with shutdown feature
- TSV6192A Rail to rail input/output 5V CMOS Op-Amps, micro-power (10uA), GBP=450kHz, small offset, dual
- TSV852A Low-power (180uA), general-purpose 5V Bipolar Op Amps, GBP=1.3MHz, small offset, dual
- TSX631 Micropower (60uA), rail-to-rail 16V CMOS Op-Amp, single, GBP 200kHz
- TSX631A Micropower (60uA), rail-to-rail 16V CMOS Op-Amp, single, GBP 200kHz, low offset voltage version
- TSV853 Low-power (180uA), general-purpose 5V Bipolar Op-Amps, GBP=1.3MHz, dual with shutdown feature
- LMV822A Low power (440uA), general purpose Bipolar 5V Op-Amps, GBP=5.5MHz, small offset, dual
- LMV821A Low power (400uA), general purpose Bipolar 5V Op-Amp, GBP=5.5MHz, small offset, single
- TSV632A Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (60uA), GBP=880kHz, small offset, dual
- LMV820A Low power (400uA), general purpose Bipolar 5V Op-Amp, GBP=5.5MHz, small offset, single with shutdown feature
- TSV633A Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (60uA), GBP=880kHz, small offset, dual with standby
- LMV821 Low power (440uA), general purpose BiPolar 5V Op-Amp, GBP=5.5MHz, single
- LMV820 Low power (400uA), general purpose Bipolar 5V Op-Amp, GBP=5.5MHz, single with shutdown feature
- TSV620A Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (29uA), GBP=420kHz, small offset, single, with standby
- TSV635A Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (60uA), GBP=880kHz, small offset, quad with standby
- TSV6292 Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (29uA), GBP=1.3MHz, dual
- TSV6293A Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (29uA), GBP=1.3MHz, small offset, dual with standby
- LMV823A Low power (440uA), general purpose Bipolar 5V Op Amps, GBP=5.5MHz, small offset, dual with shutdown feature
- LMV358L Low-power, general-purpose operational amplifier op-amp
- LMV824 Low power (440uA), general purpose Bipolar 5V Op-Amps, GBP=5.5MHz, quad
- TSU111IY Nanopower (900 nA) high accuracy (150 uV) 5V CMOS Auto Op-Amp
- LMV321L Low-power, general-purpose operational amplifier
- LMV822 Low power (440uA), general purpose Bipolar 5V Op-Amps, GBP=5.5MHz, dual
- LMV823 Low power (440uA), general purpose Bipolar 5V Op-Amps, GBP=5.5MHz, dual with shutdown feature
- TSX561 Micropower (235uA), 16V CMOS Op-Amp, single, GBP 900kHz
- TSV732 High accuracy (Vio below 200uV) Micropower (60uA) 5V CMOS Op Amp, dual, GBP 900kHz
- TSV612A Rail to rail input/output 5V CMOS Op-Amps, micro-power (10uA), GBP=120kHz, small offset, dual
- TSV712 High accuracy (Vio below 200uV) Micropower (10uA) 5V CMOS Op Amp, dual, GBP 150kHz
- TSV6290 Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (29uA), GBP=1.3MHz, single with standby
- TSV851A Low-power (180uA), general-purpose 5V Bipolar Op-Amp, GBP=1.3MHz, small offset, single
- TSV850A Low-power (180uA), general-purpose 5V Bipolar Op-Amp, GBP=1.3MHz, small offset, single with shutdown feature
- TSV851 Low-power (180uA), general-purpose 5V Bipolar Op-Amp, GBP=1.3MHz, single
- TSV622A Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (29uA), GBP=420kHz, small offset, dual
- TSV6390 Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (60uA), GBP=2.4MHz, single with standby
- TSV6292A Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (29uA), GBP=1.3MHz, small offset, dual
- TSU112 Nanopower (900 nA) high accuracy (150 uV) 5V CMOS Op-Amp
- TSV6290A Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (29uA), GBP=1.3MHz, small offset, single with standby
- TSV623A Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (29uA), GBP=420kHz, small offset, dual with standby
- TSV6294 Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (29uA), GBP=1.3MHz, quad
- TSV621A Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (29uA), GBP=420kHz, small offset, single
- TSV6294A Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (29uA), GBP=1.3MHz, small offset, quad
- TS944 Ultra-micropower amplifier with CMOS inputs
- TSV6293 Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (29uA), GBP=1.3MHz, dual with standby
- TS942 Ultra-micropower amplifier with CMOS inputs
- TS941 Ultra-micropower amplifier with CMOS inputs
- TS934 Micropower amplifier with CMOS inputs
- TSX562A Micropower (235uA), 16V CMOS Op-Amps, dual, GBP 900kHz, low offset voltage version
- TSX562 Micropower (235uA), 16V CMOS Op-Amps, dual, GBP 900kHz
- TSX561A Micropower (235uA), 16V CMOS Op-Amp, single, GBP 900kHz, low offset voltage version
- TSV358 General purpose low voltage rail to rail input/output op-amp
- TSV321 General purpose low voltage rail to rail input/output op-amp
- TSX7191A Low-power, precision, rail-to-rail, 9.0 MHz, 16 V operational amplifiers
- OA4NP Low power, rail-to-rail input and output, CMOS quad op amp
- TSV620 Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (29uA), GBP=420kHz, single with standby
- TS932 Micropower amplifier with CMOS inputs
- TSV6291 Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (29uA), GBP=1.3MHz, single
- TS931 Micropower amplifier with CMOS inputs
- TSV6291A Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (29uA), GBP=1.3MHz, small offset, single
- TSV624A Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (29uA), GBP=420kHz, small offset, quad
- TS914 Low power with CMOS inputs
- TS912 Low power with CMOS inputs
- TSV854 Low-power (180uA), general-purpose 5V Bipolar Op-Amps, GBP=1.3MHz, quad
- LMX358 Low-power, general-purpose operational amplifier
- TSV850 Low power (180uA), general purpose 5V Bipolar Op-Amp, GBP=1.3MHz, single with shutdown feature
- TSV524A High merit factor (1.15 MHz for 45 uA) CMOS op-amps
- TSV854A Low-power (180uA), general-purpose 5V Bipolar Op Amps, GBP=1.3MHz, small offset, quad
- LMX321 Low-power, general-purpose operational amplifier
- TSV521A High merit factor (1.15 MHz for 45 uA) CMOS op-amps
- TSV522A High merit factor (1.15 MHz for 45 uA) CMOS op-amps
- TSV324 General purpose low voltage rail to rail input/output op-amp
eDesignSuite
eDesignSuite is a comprehensive set of easy-to-use design-aid utilities ready to help you streamline the system development process with a wide range of ST products.