-
The TS93x (single, dual and quad) series are operational amplifiers that can operate with voltages as low as 2.7 V and reach a 2.9 Vpp output swing with RL = 100 kΩ when supplied at 3 V.
Offering a typical consumption of only 20 μA, these devices are particularly well suited to battery powered applications.
The amplifiers space saving 5-pin SOT23-5 package with outer dimensions of 2.8 mm x 2.9 mm make them very easy to implement on a board design.Key Features
- Rail-to-rail output voltage swing
- Micropower consumption (20 μA)
- Single supply operation (2.7 to 10 V)
- Low offset (2 mV max. for TS93xB)
- CMOS inputs
- Ultra low input bias current (1 pA)
- ESD protection (2 kV)
- Latch-up immunity (class A)
- Available in SO-8, SO-14, SOT23-5, and TSSOP-14 package
- Automotive grade
All tools & software
All resources
Product Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
19 Sep 2016 |
19 Sep 2016
|
Technical Notes & Articles (1)
Resource title | Latest update | |||
---|---|---|---|---|
19 Jul 2017 |
19 Jul 2017
|
User Manuals (1)
Resource title | Latest update | |||
---|---|---|---|---|
27 Jun 2017 |
27 Jun 2017
|
Design Notes & Tips (1)
Resource title | Latest update | |||
---|---|---|---|---|
13 Sep 2018 |
13 Sep 2018
|
Presentations (4)
Resource title | Latest update | |||
---|---|---|---|---|
18 Jan 2017 |
18 Jan 2017
|
|||
25 Mar 2020 |
25 Mar 2020
|
|||
18 Jan 2017 |
18 Jan 2017
|
|||
29 May 2015 |
29 May 2015
|
Selection Guides (1)
Resource title | Latest update | |||
---|---|---|---|---|
25 Oct 2016 |
25 Oct 2016
|
Brochures (3)
Resource title | Latest update | |||
---|---|---|---|---|
18 Dec 2020 |
18 Dec 2020
|
|||
26 Aug 2019 |
26 Aug 2019
|
|||
26 Nov 2020 |
26 Nov 2020
|
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
TS931BILT |
Active
|
SOT23-5L | Industrial | Ecopack3 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Order from Distributors | Order from ST | Marketing Status | ECCN (US) | ECCN (EU) | Packing Type | Package | Temperature (°C) | Country of Origin | Budgetary Price (US$)*/Qty | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||
TS931BILT | 2 distributors | Buy Direct |
Active
|
EAR99 | NEC | Tape And Reel | SOT23-5L | -40 | 105 | MALAYSIA | 0.54 / 1k |
(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors