Single supply triple video buffer and selectable filter for HD and SD video applications

Download datasheet

This product is in stock in our e-store

Sample and buy
Overview
Tools & Software
Resources
Solutions
Quality & Reliability
Sales Briefcase
eDesignSuite
Get Started
Sample & Buy
Partner products
  • Key Features

    • Very low harmonic distortion
    • AC or DC output-coupled
    • Data min. and max. are tested during production
    • Selectable 6th order filtering of 36 MHz, 18 MHz and 9 MHz
    • Internal input DC level shifter
    • 5 V single-supply operation
    • 3 matched 6 dB amplifiers
    • Specified for 150 Ω loads
    • No input capacitor required

Sample & Buy

Part Number
Marketing Status
Quantity
Budgetary Price (US$)*
Package
Packing Type
Temperature (°C) ECCN (US)
More info
Order from Distributors
Order from ST
min
max
TSH345IDT
Active
1000 0.87 SO-14 Tape And Reel -40 85 EAR99
MORE INFO

Country of Origin:

FRANCE

Check Availability

Distributor availability ofTSH345IDT

Distributor Name
Region Stock Min. Order Third party link
RS COMPONENTS EUROPE 2360 1 Order Now

Distributor reported inventory date: 2019-04-15

Distributor Name

RS COMPONENTS

Stock

2360

Min.Order

1

Region

EUROPE Order Now

Distributor reported inventory date: 2019-04-15

Buy direct

TSH345IDT

Marketing Status

Active

Quantity

1000

Unit Price (US$)

0.87*

Distributor availability ofTSH345IDT

Distributor Name
Region Stock Min. Order Third party link
RS COMPONENTS EUROPE 2360 1 Order Now

Distributor reported inventory date: 2019-04-15

Distributor Name

RS COMPONENTS

Stock

2360

Min.Order

1

Region

EUROPE Order Now

Distributor reported inventory date: 2019-04-15

Unit Price (US$)

0.87

Package

SO-14

Packing Type

Tape And Reel

Operating Temperature (°C)

(min)

-40

(max)

85

ECCN (US)

EAR99

Country of Origin

FRANCE

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

00 Files selected for download

Technical Documentation

    • Description Version Size Action
      DS5294
      Triple video buffer with selectable filter for HD and SD video applications
      2.1
      520.93 KB
      PDF
      DS5294

      Triple video buffer with selectable filter for HD and SD video applications

Publications and Collaterals

    • Description Version Size Action
      Peripheral semiconductors for set-top box applications 4.3
      633.85 KB
      PDF

      Peripheral semiconductors for set-top box applications

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
TSH345IDT
Active
SO-14 Industrial Ecopack3

TSH345IDT

Package:

SO-14

Material Declaration**:

Marketing Status

Active

Package

SO-14

Grade

Industrial

RoHS Compliance Grade

Ecopack3

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.