ST’s analog switch-mode class D audio amplifiers enable a higher efficiency, thus reducing the power dissipation and the need for larger heatsinks.
The class D portfolio ranges from 2 W up to 2 x 160 W in mono and stereo configurations and offers:
- Filtered and filterless operation
- Externally synchronizable
- Surface-mount PSO and PSSO36 slug-up and -down packages for optimized space
TDA7491P 10W+10W dual BTL class-D audio amplifier
The
TDA7491P is a dual BTL class-D audio amplifier with single power supply designed for LCD TVs and monitors.
Thanks to the high efficiency and exposed-pad-down (EPD) package no separate heatsink is required.
Furthermore, the filterless operation allows a reduction in the external component count.
The TDA7491P is pin-to-pin compatible with the TDA7491LP and TDA7491HV.
Thanks to the high efficiency and exposed-pad-down (EPD) package no separate heatsink is required.
Furthermore, the filterless operation allows a reduction in the external component count.
The TDA7491P is pin-to-pin compatible with the TDA7491LP and TDA7491HV.
-
TDA7498
100W+100W dual BTL Class-D audio amplifier
-
TDA7492PE
45W+45W dual BTL class D audio amplifier
-
TDA7491P
10W+10W dual BTL class-D audio amplifier
-
TDA7491LP
5W+5W dual BTL class-D audio amplifier
-
TDA7498L
80 W + 80 W dual BTL class-D audio amplifier
-
TDA7491MV
25W mono BTL class-D audio amplifier
-
TDA7498MV
100-watt mono BTL class-D audio amplifier
-
TDA7492P
25 W + 25 W dual BTL class-D audio amplifier
-
TDA7491HV
20W+20W dual BTL class-D audio amplifier
-
TDA7492E
79W+79W dual BTL class D audio amplifier
-
TDA7492
50 W + 50 W dual BTL class-D audio amplifier
-
TDA7498E
160W+160W dual BTL class D audio amplifier
-
TDA7492MV
50W Mono BTL class-D audio amplifier