Automotive Op Amps

Overview
Product selector
Solutions
Documentation
CAD Resources
Tools & Software
eDesignSuite
Get Started

Our automotive-grade op amps meet the requirements of extreme reliability and quality demanded by the market. Supporting temperature ranges that can go up to 150°C, our automotive grade operational amplifiers offer:

  • AEC-Q100 and Q101 compliance
  • TS-16949 certification
  • PPAP availability
  • AEC-Q001 and Q002 guidelines for Statistical Yield Analysis (SYA) and Part Average Testing (PAT) at EWS
  • Specific screening and test methods above and beyond AEC-Q100 compliance, such as performance of a 100% hot test (125°C) during the back-end (packaging and testing) stage

Recommended for you