ST’s automotive-grade Schottky diodes - AEC-Q101-qualified - are intended for DC-DC converters used in numerous automotive functions such as LED lighting, reverse battery protection and motor control. Most are guaranteed in operations at junction temperatures as low as -40 °C and as high as +175 °C.
A special screening matrix is implemented on these automotive-grade Schottky diodes – identified with a Y extension on part number – at both die and finished product levels, in order to comply with the most stringent international automotive quality requirements.
Up to 100V power Schottky diodes now available in ultra-thin SOD123Flat and SOD128Flat packages
Please click here to discover this new Schottky package offer and order samples.
- STPS3045DJF-Y Automotive 45 V, 30 A Power Schottky Rectifier
- STPS5H100-Y Automotive 100 V, 5 A DPAK Power Schottky Rectifier
- STPS640C-Y Automotive 40 V, 6 A dual Power Schottky Rectifier
- STPS15H100C-Y Automotive 100 V, 15 A dual Power Schottky Rectifier
- STPS3L60U-Y Automotive 60 V, 3 A SMB Low Drop Power Schottky Rectifier
- STPS1545C-Y Automotive 45 V, 15 A dual Power Schottky Rectifier
- STPS2L40ZFY Automotive 40 V, 2 A Low Drop Power Schottky Rectifier
- STPS3H100-Y Automotive 100 V, 3A Schottky Rectifier
- STPS2L60ZFY Automotive 60 V, 2 A SOD123Flat Low Drop Power Schottky Rectifier
- STPS8L30-Y Automotive 30 V, 8 A Low Drop Power Schottky Rectifier
- STPS200170TV1Y Automotive 170 V, 200 A dual Power Schottky Rectifier
- STPS20L60C-Y Automotive 60 V, 20 A dual Low Drop Power Schottky Rectifier
- STPS30H60-Y Automotive 60 V, 30 A Power Schottky Rectifier
- STPS3150-Y Automotive 150 V, 3 A Power Schottky Rectifier
- STPS1150-Y Automotive 150 V, 1 A Power Schottky Rectifier
- STPS2045C-Y Automotive 45 V, 20 A dual Power Schottky Rectifier
- STPS1L40-Y Automotive 40 V, 1 A Low Drop Power Schottky Rectifier
- STPS160-Y Automotive 60 V, 1 A Power Schottky Rectifier
- STPS40L45C-Y Automotive 46 V, 40 A dual Low Drop Power Schottky Rectifier
- BAT54-Y Automotive 40 V, 300 mA General purpose Small Signal Schottky Diode
- STPS2L60-Y Automotive 60 V, 2A SMA Low Drop Power Schottky Rectifier
- STPS40150C-Y Automotive 150 V, 50 A power Schottky rectifier
- STPS3L60-Y Automotive 60 V, 3 A SMC Low Drop Power Schottky Rectifier
- STPS41H100C-Y Automotive 100 V, 40 A dual Power Schottky Rectifier
- STPS3045C-Y Automotive 45 V, 30 A dual Power Schottky Rectifier
- STPS15L45C-Y Automotive 45 V, 15 A dual Low Drop Power Schottky Rectifier
- STPS5H100AFY Automotive 100 V, 5 A SOD128Flat Power Schottky Rectifier
- STPS20H100C-Y Automotive 100 V, 20 A dual Power Schottky Rectifier
- STPS2H100ZFY Automotive 100 V, 2 A SOD123Flat Power Schottky Rectifier
- STPS3L40-Y Automotive 40 V, 3 A Low Drop Power Schottky Rectifier
- STPS1045B-Y Automotive 45 V, 10 A DPAK Power Schottky Rectifier
- STPS60L30C-Y Automotive 30 V, 60 A dual Low Drop Power Schottky Rectifier
- STPS140Z-Y Automotive 40 V, 1 A SOD-123 Power Schottky Rectifier
- STPS40170C-Y Automotive 170 V, 40 A dual Power Schottky Rectifier
- STPS1H100-Y Automotive 100 V, 1 A Power Schottky Rectifier
- STPS3H100AFY Automotive 100 V, 3 A SOD128Flat Power Schottky Rectifier
- STPS1L60-Y Automotive 60V , 1 A Low Drop Power Schottky Rectifier
- STPS360-Y Automotive 60 V, 3 A Power Schottky Rectifier
- STPS2545C-Y Automotive 45 V, 25 A dual D²PAK Power Schottky Rectifier
- STPS4045C-Y Automotive 45 V, 40 A dual Power Schottky Rectifier
- STPS0540-Y Automotive 40 V, 0.5 A Power Schottky Rectifier
- STPS2H100-Y Automotive 100 V, 2 A SMA SMB Power Schottky Rectifier
- STPS340-Y Automotive 40 V, 3 A Power Schottky Rectifier
- STPS140-Y Automotive 40 V, 1 A SOD-123 Power Schottky Rectifier
- STPS5L60-Y Automotive 60 V, 5 A SMC Low Drop Power Schottky Rectifier