ST’s automotive-grade ultrafast diodes - AEC-Q101-qualified - are intended for DC-DC converters used in numerous automotive functions as well as rectification in the secondary side of on-board charger (OBC) solutions. These are guaranteed in operations at junction temperatures as low as -40 °C and as high as +175 °C.
A special screening matrix is implemented on these automotive-grade products – identified with a Y extension on part number – at both die and finished product levels, in order to comply with the most stringent international automotive quality requirements.
AEC-Q101-qualified soft reverse and low forward voltage 600V ultrafast diodes to boost OBC efficiency
The new STTH15RQ06-Y, STTH30RQ06-Y and STTH60RQ06-Y – 15A to 60A forward current rated – feature a unique trade-off between a soft reverse recovery to reduce electromagnetic interference (EMI) and a low forward voltage (V F) to improve efficiency in DC/DC converters. Samples are available in the D²PAK surface-mount and TO-220AC and DO-247 through-hole package versions.
- STTH15RQ06-Y Automotive 600 V, 15 A Turbo 2 Soft Ultrafast Recovery Diode
- STTH30RQ06-Y Automotive 600 V, 30 A Soft Ultrafast Diode
- STTH602C-Y Automotive 200 V, 6 A dual Ultrafast Diode
- STTH1R04-Y Automotive 400 V, 1 A Ultrafast Diode
- STTH16L06C-Y Automotive 600 V, 16 A dual Low Drop Ultrafast Diode
- STTH3R06-Y Automotive 600 V, 3 A Turbo 2 Ultrafast Diode
- STTH2R02AF-Y Automotive 200 V , 2 A SOD128Flat Ultrafast Diode
- STTH1512-Y Automotive 1200 V, 15 A Ultrafast Diode
- STTH3R02-Y Automotive 200 V, 3 A Ultrafast Diode
- STTH2L06-Y Automotive 600 V, 2 A Low Drop Ultrafast Diode
- STTH3010-Y Automotive 1000 V, 30 A Ultrafast Diode
- STTH2R06-Y Automotive 600 V, 2 A Turbo 2 Ultrafast Diode
- STTH8R06-Y Automotive 600 V, 8 A Turbo 2 Ultrafast Diode
- STTH3L06-Y Automotive 600 V, 3A Low Drop Ultrafast Diode
- STTH1003S-Y Automotive 300 V, 10 A Ultrafast Diode
- STTH30R04-Y Automotive 400 V, 30 A Ultrafast Diode
- STTH2003C-Y Automotive 300 V, 20 A dual Ultrafast Diode
- STTH810-Y Automotive 1000 V, 8 A Ultrafast Diode
- STTH1210-Y Automotive 1000 V, 12 A Ultrafast Diode
- STTH30ST06-Y Automotive 600 V, 30 A Ultrafast Diode
- STTH30L06-Y Automotive 600 V, 30 A Low Drop Ultrafast Diode
- STTH1R02-Y Automotive 200 V, 1 A SOD123Flat Ultrafast Diode
- STTH1002C-Y Automotive 200 V, 10 A dual Ultrafast Diode
- STTH102-Y Automotive 200 V, 1 A Ultrafast Diode
- STTH1L06-Y Automotive 600 V, 1 A Low Drop Ultrafast Diode
- STTH1R06-Y Automotive 600 V, 1 A Turbo 2 Ultrafast Diode
- STTH6010-Y Automotive 1000 V, 60 A Ultrafast Diode
- STTH208-Y Automotive 800 V, 2 A Ultrafast Diode
- STTH310-Y Automotive 1000 V, 3 A Ultrafast Diode*
- STTH110-Y Automotive 1000 V, 1 A Ultrafast Diode
- STTH112-Y Automotive 1200 V, 1 A Ultrafast Diode
- STTH2R02-Y Automotive 200 V, 2 A Ultrafast Diode
- STTH5R06-Y Automotive 600 V, 5 A Turbo 2 Ultrafast Diode
- STTH4R02-Y 200 V, 4 A Ultrafast Diode
- STTH802-Y Automotive Ultrafast recovery diode