Overview
Product selector
Solutions
Documentation
CAD Resources
Tools & Software
eDesignSuite
Get Started

High-side switches can safely drive high currents into complex (resistive, inductive and capacitive) grounded loads in compliance with the harsh automotive environment. This requires both a robust, low on-resistance power switch and accurate analog circuitry for diagnostic, protection and control functions.

ST’s VIPower® family consists of a set of automotive-qualified high-side switches covering the full load range in terms of type and rated power and includes state-of-the-art embedded control functions and a brand-new protection mechanism. This offer represents the ideal solution for car systems such as junction boxes, interior/exterior lighting and DC motor driving as well as every application inside and outside the transportation domain requiring a protected 12V battery line. 

ST’s M0-7 “Enhanced” (M0-7E) High-Side Drivers enrich the existing M0-7 family with 5 brand-new devices featuring extremely high current sensing precision and ultra-low voltage capability during the car cold cranking phase. Derived from ST’s proprietary VIPower® technology, these fully protected M0-7E high-side switches have a RDS(ON) ranging from 10 to 100 mOhm, one to four channels, and are hosted in the tiny PowerSSO-16 package with full pin-to-pin compatibility.


Recommended for you

VIPower Zero series drive Automotive Heating Systems

ST’s VIPower® Zero series offers innovative and high-performance protected switches for driving high-power loads.

This series covers today’s growing demand for intelligent high-side switches able to drive and protect high-power loads such as automotive heating systems including seat-heating, window defroster, cabin and steering heaters.

In addition to outstanding thermal performances in tiny and eco-friendly packages, this series is perfect for Start & Stop systems and other applications required to work at very low battery voltages (device option).

The VIPower Zero series is also suitable for high-current fan motors and protected battery lines in electrical power distribution systems.

Key features

  • Complete family of low on-resistance protected solutions
  • Output re-activation during reverse polarity
  • State-of-the-art and adaptable protection strategy
  • Advanced diagnostics
  • Cold-cranking capability (device option)

Check this page out for further information about automotive heating systems.

 

VIPower® Zero Series

ST Introduces a new family of high side switches with very low on-resistance and extended current sensing, a perfect combination to drive and protect high-power loads. The VIPower® Zero devices can effectively replace electromechanical relays in automotive applications, such as high-current fan motors, heaters and protected battery lines in electrical power distribution systems.

  • Low on-resistance protected solutions
  • Output re-activation during reverse polarity
  • State-of-the-art and adaptable protection strategy
  • Sophisticated diagnostics
  • Cold-cranking capability (VN7003Axx)