L9380

NRND

Triple high-side MOSFET driver

Download datasheet Order Direct
Overview
Online design
Sample & Buy
Solutions
Documentation
CAD Resources
Tools & Software
Quality & Reliability
Partner products
Sales Briefcase

Product overview

Description

The L9380 device is a controller for three external N-channel power MOS transistors in \"High-Side Switch\" configuration. It is intended for relays replacement in automotive electric control units.
  • All features

    • Constant gate charge/discharge current
    • Overvoltage charge pump shut off
    • Reverse battery protection (referring to the application circuit diagram)
    • For VS> 25 V
    • Open ground protection function for channel 1 and 2
    • Programmable overload protection function for channel 1 and 2

Circuit Diagram

Recommended for you

EDA Symbols, Footprints and 3D Models

STMicroelectronics - L9380

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
L9380-LF
NRND
SO-20 Automotive Ecopack1
L9380-TR-LF
NRND
SO-20 Automotive Ecopack1

L9380-LF

Package:

SO-20

Material Declaration**:

Marketing Status

NRND

Package

SO-20

Grade

Automotive

RoHS Compliance Grade

Ecopack1

L9380-TR-LF

Package:

SO-20

Material Declaration**:

Marketing Status

NRND

Package

SO-20

Grade

Automotive

RoHS Compliance Grade

Ecopack1

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Marketing Status
ECCN (US)
ECCN (EU)
Packing Type
Package
Temperature (°C) Country of Origin
Budgetary Price (US$)*/Qty
min
max
L9380-LF No availability of distributors reported, please contact our sales office
NRND
EAR99 NEC Tube SO-20 - - MALAYSIA 1.55 / 1k
L9380-TR-LF No availability of distributors reported, please contact our sales office Buy Direct
NRND
EAR99 NEC Tape And Reel SO-20 - - MALAYSIA 1.55 / 1k

L9380-LF

Marketing Status

NRND

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

1.55 / 1k

ECCN (EU)

NEC

Packing Type

Tube

Package

SO-20

Operating Temperature (°C)

(min)

-

(max)

-

Budgetary Price (US$)* / Qty

1.55 / 1k

Country of Origin

MALAYSIA

L9380-TR-LF

Marketing Status

NRND

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

1.55 / 1k

ECCN (EU)

NEC

Packing Type

Tape And Reel

Package

SO-20

Operating Temperature (°C)

(min)

-

(max)

-

Budgetary Price (US$)* / Qty

1.55 / 1k

Country of Origin

MALAYSIA

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors