VN7010AJ

Active

High-side driver with MultiSense analog feedback for automotive applications

Download datasheet

Order a free sample and buy from our distributors

Sample & Buy
Overview
Tools & Software
Resources
Solutions
Quality & Reliability
Sales Briefcase
eDesignSuite
Get Started
Sample & Buy
Partner products
  • The device is a single channel high-side driver manufactured using ST proprietary VIPower® M0-7 technology and housed in PowerSSO-16 package. The device is designed to drive 12 V automotive grounded loads through a 3 V and 5 V CMOS-compatible interface, providing protection and diagnostics.

    The device integrates advanced protective functions such as load current limitation, overload active management by power limitation and overtemperature shutdown with configurable latch-off.
    A FaultRST pin unlatches the output in case of fault or disables the latch-off functionality.
    A dedicated multifunction multiplexed analog output pin delivers sophisticated diagnostic functions including high precision proportional load current sense, supply voltage feedback and chip temperature sense, in addition to the detection of overload and short circuit to ground, short to VCC and OFF-state open-load.
    A sense enable pin allows OFF-state diagnosis to be disabled during the module low-power mode as well as external sense resistor sharing among similar devices.

    Key Features

    • Automotive qualified
    • General
      • Single channel smart high-side driver with MultiSense analog feedback
      • Very low standby current
      • Compatible with 3 V and 5 V CMOS outputs
    • MultiSense diagnostic functions
      • Multiplexed analog feedback of: load current with high precision proportional current mirror, VCC supply voltage and TCHIP device temperature
      • Overload and short to ground (power limitation) indication
      • Thermal shutdown indication
      • OFF-state open-load detection
      • Output short to VCC detection
      • Sense enable/disable
    • Protections
      • Undervoltage shutdown
      • Overvoltage clamp
      • Load current limitation
      • Self limiting of fast thermal transients
      • Configurable latch-off on overtemperature or power limitation with dedicated fault reset pin
      • Loss of ground and loss of VCC
      • Reverse battery with external components
      • Electrostatic discharge protection

Sample & Buy

Part Number
Package
Packing Type
Operating Temperature (°C) (min)
Marketing Status
Budgetary Price (US$)*
Quantity
ECCN (US)
Country of Origin
Order from Distributors
Order from ST
VN7010AJTR PowerSSO 16 Tape And Reel -
Active
1.0622 1000 EAR99 MOROCCO Check Availability

Distributor availability ofVN7010AJTR

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 3089 1 Order Now
ARROW EUROPE 2500 0 Order Now
MOUSER WORLDWIDE 3700 1 Order Now

Distributor reported inventory date: 2020-02-24

Distributor Name

DIGIKEY

Stock

3089

Min.Order

1

Region

WORLDWIDE Order Now

ARROW

Stock

2500

Min.Order

0

Region

EUROPE Order Now

MOUSER

Stock

3700

Min.Order

1

Region

WORLDWIDE Order Now

Distributor reported inventory date: 2020-02-24

Get sample

VN7010AJTR

Package

PowerSSO 16

Packing Type

Tape And Reel

Unit Price (US$)

1.0622*

Distributor availability ofVN7010AJTR

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 3089 1 Order Now
ARROW EUROPE 2500 0 Order Now
MOUSER WORLDWIDE 3700 1 Order Now

Distributor reported inventory date: 2020-02-24

Distributor Name

DIGIKEY

Stock

3089

Min.Order

1

Region

WORLDWIDE Order Now

ARROW

Stock

2500

Min.Order

0

Region

EUROPE Order Now

MOUSER

Stock

3700

Min.Order

1

Region

WORLDWIDE Order Now

Distributor reported inventory date: 2020-02-24

Operating Temperature (°C)

(min)

-

Marketing Status

Active

Unit Price (US$)

1.0622

Quantity

1000

ECCN (US)

EAR99

Country of Origin

MOROCCO

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

Featured Products

Recommended for you

Related Applications

Smart Farming

Automotive Motor Control

Body and Convenience

Embedded Software

    • Part Number

      Dynamic Electro-Thermal simulator for devices in VIPower technology

Evaluation Tools

00 Files selected for download

Technical Documentation

    • Description Version Size Action
      DS10823
      High-side driver with MultiSense analog feedback for automotive applications
      1.0
      1.62 MB
      PDF
      DS10823

      High-side driver with MultiSense analog feedback for automotive applications

    • Description Version Size Action
      AN5368
      VIPower M0-7 thermal protections
      1.0
      1.47 MB
      PDF
      AN1596
      VIPower: high side drivers for automotive
      3.2
      300.61 KB
      PDF
      AN5368

      VIPower M0-7 thermal protections

      AN1596

      VIPower: high side drivers for automotive

    • Description Version Size Action
      UM1922
      VIPower® M0-7 standard high-side drivers hardware design guide
      2.0
      10.08 MB
      PDF
      UM1922

      VIPower® M0-7 standard high-side drivers hardware design guide

HW Model, CAD Libraries & SVD

    • Description Version Size Action
      VN7010AJ Orcad model 5.3
      46.38 KB
      ZIP

      VN7010AJ Orcad model

Publications and Collaterals

    • Description Version Size Action
      Smart power solutions for car body applications 4.0
      3.38 MB
      PDF

      Smart power solutions for car body applications

    • Description Version Size Action
      ST’s solutions for automotive seating systems 1.0
      1.3 MB
      PDF
      VIPower M0-7 - Miniaturized high-side driver family 1.0
      1.29 MB
      PDF

      ST’s solutions for automotive seating systems

      VIPower M0-7 - Miniaturized high-side driver family

    • Build your ST evaluation High Side Driver Automotive system: thanks to the ST's SPC5-EV-ADIS adapter you can combine the SPC560B-DIS Discovery board along with VIPower easy boards addressing several automotive applications such as front & rear car lighting, automotive resistive, inductive and capacitive loads, automotive smart power distribution, glow plug, heating systems, relay replacement and high power resistive and inductive actuators.

      A broad range of Easy Boards EV-VNx7xxx from 3mΩ to 140mΩ are available on ST.COM. Please find here below a complete list where to select the best boards fitting your application.

      Solution Components
      Part Number Description Status Core Products Price (US$)*
      Order / Download
      Buy All
      SPC56B-Discovery

      Key features

      • SPC560B54L5 32-bit 48 MHz e200z0h CPU, 32-bit Power Architecture® Technology CPU, 768 kB Code Flash in an LQFP144 package.
      • On-board USB-JTAG PLS debugger and HW selection mode to use stand-alone JTAG debuggers.
      • Board power supply: through external +12 V PSU or from the USB bus (5 V supply voltage).
      • Seven LEDs: D6 for 5 V power on,D2 for Reset, D101, D102, D103 for PLS debugger section, D7 and D8 for PC3 and PC2 outputs
      • Two push buttons (reset and user)
      • A potentiometers for ADC input (user)
      • Two extension headers (2 x 36 pin - 100 mil) for all LQFP144 pins and for quick connection to prototyping boards, additional modules and easy probing.
      • JTAG interface (2 x 7 male 100mil connector)
      • USB port (mini -B)
      • 16 MHz crystal
      • Specification:
        • Board size 100 x 65 mm
        • MCU: SPC560B54L5 - LQFP144
        • 2 extension headers 2 x 36 pin - 100 mil
        • DC connector (+12 V input)
        • Mini USB - B
        • JTAG 2 x 7 - 100 mil connector

      Show more

      IMAGE

      SPC56B-Discovery
      SPC56B-Discovery

      FEATURED RESOURCES

      Schematics BOM Gerber
      Discovery Kit for SPC56 B line - with SPC560B54L5 MCU
      Active
      85.75 Buy now
      SPC5-EV-ADIS

      Key features

      • Board size 100 x 55 mm
      • Two extension headers (2 x 36 pin - 100 mil) for quick connection to SPC560B-DIS discovery board
      • Extension headers for quick connection of M0-7 easy board
      • Extension headers for quick connection of H-Bridge easy board
      • Controllable by dedicated GUI for HSD or for H-Bridge available on www.st.com
      • Free ready to run application firmware for HSD or for H-Bridge available on www.st.com, to support quick evaluation and development

      Show more

      IMAGE

      SPC5-EV-ADIS
      SPC5-EV-ADIS

      FEATURED RESOURCES

      Schematics BOM Gerber
      Adapter board
      Active
      32.12 Buy now
      EV-VN7010AJ

      Key features

      • Simple single IC application board dedicated for VN7010AJ
      • Provides electrical connectivity and thermal heat-sinking for easy prototyping
      • General device features
        • Single channel smart high-side driver with MultiSense analog feedback
        • Very low standby current
        • Compatible with 3 V and 5 V CMOS outputs
      • Diagnostic functions
        • Multiplexed analog feedback of: load current with high precision proportional current mirror, VCC supply voltage and TCHIP device temperature
        • Overload and short to ground (power limitation) indication
        • Thermal shutdown indication
        • OFF-state open-load detection
        • Output short to VCC detection
        • Sense enable/disable
      • Protections
        • Undervoltage shutdown
        • Overvoltage clamp
        • Load current limitation
        • Self limiting of fast thermal transients
        • Configurable latch-off on overtemperature or power limitation with dedicated fault reset pin
        • Loss of ground and loss of VCC
        • Reverse battery with external components
        • Electrostatic discharge protection

      Show more

      VN7010AJ Evaluation Board
      Active
      VN7010AJTR 4.12 Buy now
      STSW-SPC5EV-ADIS

      Key features

      • Complete Graphical User Interface (GUI) for SPC5EV-ADIS adapter board.

      Show more

      SPC5-EV-ADIS Graphical User Interface for M0-7 High Side Drivers
      Active
      -
      Software
      Part Number Software Version Marketing Status Supplier Download
      STSW-SPC5EV-ADIS 1.0.0 Active ST
      SPC56B-Discovery

      Description:

      Discovery Kit for SPC56 B line - with SPC560B54L5 MCU

      Price (US$)*

      85.75

      Key features

      • SPC560B54L5 32-bit 48 MHz e200z0h CPU, 32-bit Power Architecture® Technology CPU, 768 kB Code Flash in an LQFP144 package.
      • On-board USB-JTAG PLS debugger and HW selection mode to use stand-alone JTAG debuggers.
      • Board power supply: through external +12 V PSU or from the USB bus (5 V supply voltage).
      • Seven LEDs: D6 for 5 V power on,D2 for Reset, D101, D102, D103 for PLS debugger section, D7 and D8 for PC3 and PC2 outputs
      • Two push buttons (reset and user)
      • A potentiometers for ADC input (user)
      • Two extension headers (2 x 36 pin - 100 mil) for all LQFP144 pins and for quick connection to prototyping boards, additional modules and easy probing.
      • JTAG interface (2 x 7 male 100mil connector)
      • USB port (mini -B)
      • 16 MHz crystal
      • Specification:
        • Board size 100 x 65 mm
        • MCU: SPC560B54L5 - LQFP144
        • 2 extension headers 2 x 36 pin - 100 mil
        • DC connector (+12 V input)
        • Mini USB - B
        • JTAG 2 x 7 - 100 mil connector

      Show more

      SPC5-EV-ADIS

      Description:

      Adapter board

      Price (US$)*

      32.12

      Key features

      • Board size 100 x 55 mm
      • Two extension headers (2 x 36 pin - 100 mil) for quick connection to SPC560B-DIS discovery board
      • Extension headers for quick connection of M0-7 easy board
      • Extension headers for quick connection of H-Bridge easy board
      • Controllable by dedicated GUI for HSD or for H-Bridge available on www.st.com
      • Free ready to run application firmware for HSD or for H-Bridge available on www.st.com, to support quick evaluation and development

      Show more

      EV-VN7010AJ

      Description:

      VN7010AJ Evaluation Board

      Price (US$)*

      4.12

      Key features

      • Simple single IC application board dedicated for VN7010AJ
      • Provides electrical connectivity and thermal heat-sinking for easy prototyping
      • General device features
        • Single channel smart high-side driver with MultiSense analog feedback
        • Very low standby current
        • Compatible with 3 V and 5 V CMOS outputs
      • Diagnostic functions
        • Multiplexed analog feedback of: load current with high precision proportional current mirror, VCC supply voltage and TCHIP device temperature
        • Overload and short to ground (power limitation) indication
        • Thermal shutdown indication
        • OFF-state open-load detection
        • Output short to VCC detection
        • Sense enable/disable
      • Protections
        • Undervoltage shutdown
        • Overvoltage clamp
        • Load current limitation
        • Self limiting of fast thermal transients
        • Configurable latch-off on overtemperature or power limitation with dedicated fault reset pin
        • Loss of ground and loss of VCC
        • Reverse battery with external components
        • Electrostatic discharge protection

      Show more

      STSW-SPC5EV-ADIS

      Description:

      SPC5-EV-ADIS Graphical User Interface for M0-7 High Side Drivers

      Price (US$)*

      -
      Software

      Key features

      • Complete Graphical User Interface (GUI) for SPC5EV-ADIS adapter board.

      Show more

      Part Number Software Version Marketing Status Supplier Download
      STSW-SPC5EV-ADIS 1.0.0 Active ST

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
VN7010AJTR
Active
PowerSSO 16 Automotive Ecopack2

VN7010AJTR

Package:

PowerSSO 16

Material Declaration**:

PDF XML

Marketing Status

Active

Package

PowerSSO 16

Grade

Automotive

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Support & Feedback