L9826

Active

Octal Low-Side Driver for Resistive and Inductive Loads With Serial/Parallel lnput Control Output Protection and Diagnostic

Download datasheet
Overview
Online design
Sample & Buy
Solutions
Documentation
CAD Resources
Tools & Software
Quality & Reliability
Partner products
Sales Briefcase

Product overview

Description

The L9826 is a protected octal low-side driver IC designed for the automotive environment. The 8 -bit serial peripheral interface (SPI) is able to control the device's eight channels and to provide its load's diagnosis. In addition output 1 and 2 can also be controlled through dedicated input pins NON1 and NON2.
Overcurrent and short-circuit protections are present as well as the output voltage clamping which is able to protect the L9826 during operation with inductive loads.
  • All features

    • 8 channels low side driver with 450 mA output current capability
    • Typical RDSON1.5 Ω at TJ = 25 °C
    • Parallel control for output 1 and 2
    • SPI control on all outputs
    • Reset function
    • Diagnostic through 8 bit SPI
    • Intrinsic output voltage clamping 50 V (Typ) protection for inductive load drive
    • Short circuit current limitation and thermal shutdown for outputs 1 and 2
    • Overcurrent and short circuit shutdown for outputs 3 to 8

Circuit Diagram

EDA Symbols, Footprints and 3D Models

STMicroelectronics - L9826

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
E-L9826
Active
SO-20 Automotive Ecopack2 (**)
E-L9826TR
Active
SO-20 Automotive Ecopack2 (**)

E-L9826

Package:

SO-20

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SO-20

Grade

Automotive

RoHS Compliance Grade

Ecopack2 (**)

E-L9826TR

Package:

SO-20

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SO-20

Grade

Automotive

RoHS Compliance Grade

Ecopack2 (**)

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Marketing Status
ECCN (US)
ECCN (EU)
Packing Type
Package
Temperature (°C) Country of Origin
Budgetary Price (US$)*/Qty
min
max
E-L9826TR No availability of distributors reported, please contact our sales office
Active
EAR99 NEC Tape And Reel SO-20 - - MALAYSIA 1.5373 / 1k
E-L9826 No availability of distributors reported, please contact our sales office
Active
EAR99 NEC Tube SO-20 - - MALAYSIA 1.5373 / 1k

E-L9826TR

Marketing Status

Active

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

1.5373 / 1k

ECCN (EU)

NEC

Packing Type

Tape And Reel

Package

SO-20

Operating Temperature (°C)

(min)

-

(max)

-

Budgetary Price (US$)* / Qty

1.5373 / 1k

Country of Origin

MALAYSIA

E-L9826

Marketing Status

Active

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

1.5373 / 1k

ECCN (EU)

NEC

Packing Type

Tube

Package

SO-20

Operating Temperature (°C)

(min)

-

(max)

-

Budgetary Price (US$)* / Qty

1.5373 / 1k

Country of Origin

MALAYSIA

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors