Overview
Sample & Buy
Solutions
Resources
Tools & Software
Quality & Reliability
eDesignSuite
Get Started
Partner products
Sales Briefcase
  • The VND1NV04, VNN1NV04, VNS1NV04 are monolithic devices designed in STMicroelectronics™ VIPower™ M0-3 Technology, intended for replacement of standard Power MOSFETs from DC up to 50 KHz applications. Built in thermal shutdown, linear current limitation and overvoltage clamp protect the chip in harsh environments.

    Fault feedback can be detected by monitoring the voltage at the input pin.

    Key Features

    • Linear current limitation
    • Thermal shutdown
    • Short circuit protection
    • Integrated clamp
    • Low current drawn from input pin
    • Diagnostic feedback through input pin
    • ESD protection
    • Direct access to the gate of the Power MOSFET (analog driving)
    • Compatible with standard Power MOSFET

Circuit Diagram

Download Download

Recommended for you

00 Files selected for download

Technical Documentation

    • Description Version Size Action
      DS2058
      Omnifet II fully autoprotected Power MOSFET
      4.0
      401.31 KB
      PDF
      DS2058

      Omnifet II fully autoprotected Power MOSFET

Publications and Collaterals

    • Description Version Size Action
      Smart power solutions for car body applications 4.0
      3.38 MB
      PDF

      Smart power solutions for car body applications

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
VND1NV04-1-E
NRND
IPAK Automotive Ecopack1

VND1NV04-1-E

Package:

IPAK

Material Declaration**:

PDF XML

Marketing Status

NRND

Package

IPAK

Grade

Automotive

RoHS Compliance Grade

Ecopack1

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Marketing Status
ECCN (US)
ECCN (EU)
Packing Type
Package
Temperature (°C) Country of Origin
Budgetary Price (US$)*/Qty
min
max
VND1NV04-1-E Available at 2 distributors

Distributor availability ofVND1NV04-1-E

Distributor Name
Region Stock Min. Order Third party link
MOUSER WORLDWIDE 2790 1 Order Now
RUTRONIK EUROPE 2925 75 Order Now

Distributor reported inventory date: 2020-08-10

Distributor Name

MOUSER

Stock

2790

Min.Order

1

Region

WORLDWIDE Order Now

RUTRONIK

Stock

2925

Min.Order

75

Region

EUROPE Order Now

Distributor reported inventory date: 2020-08-10

Buy now
NRND
EAR99 NEC Tube IPAK - - CHINA 0.517 / 1k

VND1NV04-1-E

Marketing Status

NRND

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

0.517 / 1k

Distributor availability ofVND1NV04-1-E

Distributor Name
Region Stock Min. Order Third party link
MOUSER WORLDWIDE 2790 1 Order Now
RUTRONIK EUROPE 2925 75 Order Now

Distributor reported inventory date: 2020-08-10

Distributor Name

MOUSER

Stock

2790

Min.Order

1

Region

WORLDWIDE Order Now

RUTRONIK

Stock

2925

Min.Order

75

Region

EUROPE Order Now

Distributor reported inventory date: 2020-08-10

ECCN (EU)

NEC

Packing Type

Tube

Package

IPAK

Operating Temperature (°C)

(min)

-

(max)

-

Budgetary Price (US$)* / Qty

0.517 / 1k

Country of Origin

CHINA

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors