ST offers linear and switching LED driver ICs specifically designed for automotive interior and exterior LED lighting applications.
Equipped with a set of protection and diagnostic functions and designed to minimize external component count, they provide a compact and optimized solution. With on-chip serial peripheral interface (SPI) and other specific functionalities, they represent ideal companions to a microcontroller.
All LED driver ICs are manufactured and qualified to meet and exceed Automotive industry requirements.
Automotive-grade LED drivers include:
- Constant current DC–DC converter LED drivers
- Flexible high power LED drivers
- High-side LED drivers
Success story
Watch our demo and discover how Audi AG cooperated with ST and OLEDworks to develop and deliver a next-generation OLED solution for an automotive rear lighting system. Thanks to customized and animated lighting patterns controlled by our multichannel high-side driver ICs, this unique design styling provides additional value in customer safety.
Recommended for you
- ALED6000 Automotive 3A single channel LED driver with integrated DC-DC converter
- L99LD01 High Efficiency Constant Current Led Driver
- L99CL01XP 8 channel high-side LED driver for automotive applications
- L99LDLH32 32 channels LED driver with Automotive CAN FD Light interface
- ALED6001 Automotive grade PWM-dimmable single channel LED driver with integrated boost controller
- ALED8102S 8 Channels LED driver with direct switch control
- ALED1262ZT Automotive-grade 12-channel LED driver with open detection, local dimming, busdriven and standalone operations
- ALED7707 6-row 85 mA LEDs driver with boost regulator for LCD panel backlights
- L99LD21 High power LED driver for automotive applications
- ALED1642GW 16 Channels LED driver with error detection, current gain control and 12/16 bit-PWM brightness control for automotive applications
- L99LD20 High power LED driver for automotive applications
- L99LD02 Dual-phase boost DC/DC controller
- STAP08DP05 Low voltage 8-bit constant current LED sink driver with output error detection for automotive applications
- STAP16DPPS05 Low voltage 16-bit constant current LED sink driver with output error detection and auto power-saving for automotive applications