The product portfolio includes a wide range of multifunction alternator voltage regulators. Different options are available with different parameter settings (reference voltage, temperature slopes, and load response control delay time) as well as the presence of a specific communication protocol for EMS ECU (C Terminal, RVC, and LIN). Certain products comply with both 12V and 24V systems with a wide range of on-line parameter programmability.
Featured Videos
- L9468 Alternator voltage regulator with protected diagnostic lamp driver
- L9918 Alternator voltage regulator with LIN interface for 12 V applications
- L9916B Automotive multifunction alternator voltage regulator with PI/P control loop for 12 V / 24 V on board networks
- L9409 Alternator voltage regulator with load response control
- L9912 Vehicle network conform truck car alternator regulator for 12V Systems
- L9911 Multifunction Smart Regulator with Lamp/Relay Diagnostic Driver
- L9914 All Silicon Voltage regulator
- L9915 C-terminal alternator voltage regulator (CTAVR)
- L9916 Multifunction alternator voltage regulator with programmable parameters for 12 V / 24 V on board networks
- L9474N Alternator Voltage Regulator with rvc interface
- L9924L Vehicle network conform truck car alternator regulator for 24V Systems with LIN Diagnostics