Overview
Sample & Buy
Solutions
Documentation
CAD Resources
Tools & Software
Quality & Reliability
eDesignSuite
Get Started
Partner products
Sales Briefcase
  • The SPC570Sx is a family of next generation microcontrollers built on the Power Architecture embedded category.

    The SPC570Sx family of 32-bit microcontrollers is the latest achievement in integrated automotive application controllers. It belongs to an expanding family of automotive-focused products designed to address the next wave of Chassis and Safety electronics applications within the vehicle. The advanced and cost-efficient host processor core of this automotive controller family complies with the Power Architecture embedded category and only implements the VLE (variable-length encoding) APU, providing improved code density. It operates at speeds of up to 80 MHz and offers high performance processing optimized for low power consumption. It capitalizes on the available development infrastructure of current Power Architecture devices and is supported with software drivers, operating systems and configuration code to assist with users implementations.

    Key Features

    • AEC-Q100 qualified
    • High performance e200z0h dual core
      • 32-bit Power Architecture technology CPU
      • Core frequency as high as 80 MHz
      • Single issue 4-stage pipeline in-order execution core
      • Variable Length Encoding (VLE)
    • Up to 544 KB (512 KB code + 32 KB data, suitable for EEPROM emulation) on-chip flash memory: supports read during program and erase operations, and multiple blocks allowing EEPROM emulation
    • Up to 48 KB on-chip general-purpose SRAM
    • Multi-channel direct memory access controller (eDMA paired in lockstep) with 16 channels
    • Comprehensive new generation ASILD safety concept
      • Safety of bus masters (core+INTC, DMA) by delayed lockstep approach
      • Safety of storage (Flash, SRAM) by mainly ECC
      • Safety of the data path to storage and periphery by mainly End-to-End EDC (E2E EDC)
      • Clock and power, generation and distribution, supervised by dedicated monitors
      • Fault Collection and Control Unit (FCCU) for collection and reaction to failure notifications
      • Memory Error Management Unit (MEMU) for collection and reporting of error events in memories
      • Boot time MBIST and LBIST for latent faults
      • Check of safety mechanisms availability and error reaction path functionality by dedicated mechanisms
      • Safety of the periphery by application-level measures supported by replicated peripheral bridges and by LBIST
      • Further measures on dedicated peripherals (e.g. ADC supervisor)
      • Junction temperature sensor
      • 8-region system memory protection unit (SMPU) with process ID support (tasks isolation)
      • Enhanced SW watchdog
      • Cyclic redundancy check (CRC) unit
    • Dual phase-locked loops with stable clock domain for peripherals and FM modulation domain for computational shell
    • Nexus Class 3 debug and trace interface
    • Communication interfaces
      • 2 LINFlexD modules, 3 deserial serial peripheral interface (DSPI) modules, and Up to 2 FlexCAN interfaces with 32 message buffers each
    • On-chip CAN/UART Bootstrap loader with Boot Assisted Flash (BAF). Physical Interface (PHY) can be
      • UART and CAN
    • 2 enhanced 12-bit SAR analog converters
      • 1.5 μs conversion time (12 MHz)
      • 16 physical channels (fully shared between the 2 SARADC units)
      • Supervisor ADC concept
      • Programmable Cross Triggering Unit (CTU)
    • Single 3.3 V or 5 V voltage supply
    • 4 general purpose eTimer units (6 channels each)
    • Junction temperature range -40 °C to 150 °C (165 °C grade optional)

Recommended for you

Related Applications

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      SEL-SPC5

      Active

      Smart Selector for Micro 32bit Power Architecture products

      Automotive Selectors --
      SEL-SPC5

      Description:

      Smart Selector for Micro 32bit Power Architecture products
    • Part number
      Status
      Description
      Type
      Supplier

      CYCLONE

      Active

      Automated, Stand-Alone Production Programmer, Debug & Test.

      Hardware Development Tools for SPC5 MCUs P&E Microcomputer Systems

      CYCLONE FX

      Active

      Automated, Stand-Alone Production Programmer, Debug & Test.

      Hardware Development Tools for SPC5 MCUs P&E Microcomputer Systems

      DCI-GSI2

      Active

      dSPACE DCI-GSI2 is a low latency and high bandwidth on-chip debug interface for bypassing, calibration, measurement and flash programming.

      Hardware Development Tools for SPC5 MCUs dSPACE

      Multilink Universal

      Active

      Debug Probe for ARM and other devices.

      Hardware Development Tools for STM32 P&E Microcomputer Systems

      Multilink Universal FX for SPC5

      Active

      High-Speed Debug Probe for ARM and other devices.

      Hardware Development Tools for SPC5 MCUs P&E Microcomputer Systems

      PowerDebug JTAG Debugger

      Active

      Our product line TRACE32® supports technologies like JTAG, SWD, NEXUS or ETM with embedded debuggers, software and hardware trace and logic analyzer systems for over 3500 cores and CPUs within 250 families like ARM® Cortex®-A/-M/-R, PowerArchitecture, etc.

      Hardware Development Tools for SPC5 MCUs Lauterbach

      SPC5-CONNECT

      NRND

      Programmable interface for PC communication to automotive target systems.

      Hardware Development Tools for SPC5 MCUs ST

      SPC5-UDESTK

      Active

      USB/JTAG debugger for SPC5 MCUs with software license included (by PLS)

      Hardware Development Tools for SPC5 MCUs ST

      TRACE32 PowerTools

      Active

      Our product line TRACE32® supports technologies like JTAG, SWD, NEXUS or ETM with embedded debuggers, software and hardware trace and logic analyzer systems for over 3500 cores and CPUs within 250 families like ARM® Cortex®-A/-M/-R, PowerArchitecture, etc.

      Hardware Development Tools for SPC5 MCUs Lauterbach

      UDE/UAD2next for SPC5

      Active

      UDE/UAD2next for SPC5 is a powerful and flexible debug, test and trace platform supporting multi-core microcontrollers of SPC57x/58x Power Architecture® device families.

      Hardware Development Tools for SPC5 MCUs PLS

      UDE/UAD2pro for SPC5

      Active

      UDE/UAD2pro for SPC5 is a powerful and flexible debug, test and trace platform supporting multi-core microcontrollers of SPC57x/58x Power Architecture® device families.

      Hardware Development Tools for SPC5 MCUs PLS

      UDE/UAD3+ for SPC5

      Active

      UDE/UAD3+ for SPC5 is a powerful and flexible debug, test and trace platform supporting multi-core microcontrollers of SPC57x/58x Power Architecture® device families.

      Hardware Development Tools for SPC5 MCUs PLS

      XETK calibration interface

      Active

      The Ethernet-based ETK, FETK and XETK interfaces by ETAS provide direct access to the control variables and parameters of an ECU.

      Hardware Development Tools for SPC5 MCUs ETAS

      iC5000 On-chip Analyzer

      Active

      iC5000 belongs to iSYSTEM's premium embedded development tool family for single and multi-core development and testing.

      Hardware Development Tools for SPC5 MCUs iSYSTEM

      iC5700 On-chip Analyzer

      Active

      iC5700 is iSYSTEM's premium embedded development tool for complex single and multi-core development.

      Hardware Development Tools for SPC5 MCUs iSYSTEM

      iC6000 On-chip Analyzer with Aurora protocol support

      Active

      iC6000 is iSYSTEM's premium embedded development solution supporting microcontrollers featuring the Aurora physical interface.

      Hardware Development Tools for SPC5 MCUs iSYSTEM
      CYCLONE

      Description:

      Automated, Stand-Alone Production Programmer, Debug & Test.
      CYCLONE FX

      Description:

      Automated, Stand-Alone Production Programmer, Debug & Test.
      DCI-GSI2

      Description:

      dSPACE DCI-GSI2 is a low latency and high bandwidth on-chip debug interface for bypassing, calibration, measurement and flash programming.
      Multilink Universal

      Description:

      Debug Probe for ARM and other devices.
      Multilink Universal FX for SPC5

      Description:

      High-Speed Debug Probe for ARM and other devices.
      PowerDebug JTAG Debugger

      Description:

      Our product line TRACE32® supports technologies like JTAG, SWD, NEXUS or ETM with embedded debuggers, software and hardware trace and logic analyzer systems for over 3500 cores and CPUs within 250 families like ARM® Cortex®-A/-M/-R, PowerArchitecture, etc.
      SPC5-CONNECT

      Description:

      Programmable interface for PC communication to automotive target systems.
      SPC5-UDESTK

      Description:

      USB/JTAG debugger for SPC5 MCUs with software license included (by PLS)
      TRACE32 PowerTools

      Description:

      Our product line TRACE32® supports technologies like JTAG, SWD, NEXUS or ETM with embedded debuggers, software and hardware trace and logic analyzer systems for over 3500 cores and CPUs within 250 families like ARM® Cortex®-A/-M/-R, PowerArchitecture, etc.
      UDE/UAD2next for SPC5

      Description:

      UDE/UAD2next for SPC5 is a powerful and flexible debug, test and trace platform supporting multi-core microcontrollers of SPC57x/58x Power Architecture® device families.
      UDE/UAD2pro for SPC5

      Description:

      UDE/UAD2pro for SPC5 is a powerful and flexible debug, test and trace platform supporting multi-core microcontrollers of SPC57x/58x Power Architecture® device families.
      UDE/UAD3+ for SPC5

      Description:

      UDE/UAD3+ for SPC5 is a powerful and flexible debug, test and trace platform supporting multi-core microcontrollers of SPC57x/58x Power Architecture® device families.
      XETK calibration interface

      Description:

      The Ethernet-based ETK, FETK and XETK interfaces by ETAS provide direct access to the control variables and parameters of an ECU.
      iC5000 On-chip Analyzer

      Description:

      iC5000 belongs to iSYSTEM's premium embedded development tool family for single and multi-core development and testing.
      iC5700 On-chip Analyzer

      Description:

      iC5700 is iSYSTEM's premium embedded development tool for complex single and multi-core development.
      iC6000 On-chip Analyzer with Aurora protocol support

      Description:

      iC6000 is iSYSTEM's premium embedded development solution supporting microcontrollers featuring the Aurora physical interface.
    • Part number
      Status
      Description
      Type
      Supplier

      ASH/ETEC

      Active

      ETEC C Compiler Toolkit

      SPC5 Software Development Tools Ash Ware

      ASH/ETPU

      Active

      ETPU/ETPU2 Development Kit

      SPC5 Software Development Tools Ash Ware

      BYTE/eTPU

      Active

      eTPU_C Code Development System

      SPC5 Software Development Tools Byte Craft

      Diab Compiler

      Active

      The Proven Development Tool for Automotive Safety.

      SPC5 Software Development Tools Wind River

      EB tresos Studio - Development Tools

      Active

      AUTOSAR and embedded SW configuration.

      SPC5 Software Development Tools Elektrobit

      ECU Interface Software

      Active

      dSPACE ECU Interface Software prepares ECUs, RCP Hardware and HIL Simulators for ECU Interfacing like bypassing, calibration, measurement and testing.

      SPC5 Software Development Tools dSPACE

      ICDPPCNEXUS

      Active

      In-circuit debug software for SPC5 and similar devices.

      SPC5 Software Development Tools P&E Microcomputer Systems

      MULTI Integrated Development Environment

      Active

      MULTI Integrated Development Environment

      SPC5 Software Development Tools Green Hills Software

      MULTISPC56

      Active

      MULTI IDE

      SPC5 Software Development Tools Green Hills Software

      PROGPPCNEXUS

      Active

      Flash programming software for SPC5 and similar devices.

      SPC5 Software Development Tools P&E Microcomputer Systems

      Power Architecture Development Platform

      Active

      Eclipse based multi-architecture and multi-core compiler suite with leading optimization technology, including support of GTM and HSM module.

      SPC5 Software Development Tools HighTec

      PowerView Debugger IDE

      Active

      Our product line TRACE32® supports technologies like JTAG, SWD, NEXUS or ETM with embedded debuggers, software and hardware trace and logic analyzer systems for over 3500 cores and CPUs within 250 families like ARM® Cortex®-A/-M/-R, PowerArchitecture, etc.

      SPC5 Software Development Tools Lauterbach

      SPC5-STUDIO

      Active

      Code Generator, Quick resources configurator and Eclipse development environment for SPC5 MCUs

      SPC5 Software Development Tools ST

      SPC5-UDEDEBG

      Active

      PLS JTAG debugger software full license or license renewal

      SPC5 Software Development Tools ST

      TargetLink

      Active

      The production code generator dSPACE TargetLink generates highly efficient C code straight from MATLAB®/Simulink®/Stateflow®.

      SPC5 Software Development Tools dSPACE

      UNITPPCNEXUS

      Active

      Interface library for SPC5-compatible PEmicro interfaces.

      SPC5 Software Development Tools P&E Microcomputer Systems

      WIND-WORKBENCH

      Active

      Wind River Workbench

      SPC5 Software Development Tools Wind River

      isystem.connect

      Active

      Automate your testing or other embedded debugging activitites with iSYSTEM's SDK.

      SPC5 Software Development Tools iSYSTEM

      testIDEA

      Active

      iSYSTEM's testing tools supporting original binary code testing on target together with their BlueBox™ On-Chip Analysers and iTAG Debuggers.

      SPC5 Software Development Tools iSYSTEM

      winIDEA Open SPC5

      Active

      iSYSTEM's integrated development environment (IDE) supporting its range of iTAG Debuggers for Cortex-M microcontrollers.

      SPC5 Software Development Tools iSYSTEM
      ASH/ETEC

      Description:

      ETEC C Compiler Toolkit
      ASH/ETPU

      Description:

      ETPU/ETPU2 Development Kit
      BYTE/eTPU

      Description:

      eTPU_C Code Development System
      Diab Compiler

      Description:

      The Proven Development Tool for Automotive Safety.
      EB tresos Studio - Development Tools

      Description:

      AUTOSAR and embedded SW configuration.
      ECU Interface Software

      Description:

      dSPACE ECU Interface Software prepares ECUs, RCP Hardware and HIL Simulators for ECU Interfacing like bypassing, calibration, measurement and testing.
      ICDPPCNEXUS

      Description:

      In-circuit debug software for SPC5 and similar devices.
      MULTI Integrated Development Environment

      Description:

      MULTI Integrated Development Environment
      MULTISPC56

      Description:

      MULTI IDE
      PROGPPCNEXUS

      Description:

      Flash programming software for SPC5 and similar devices.
      Power Architecture Development Platform

      Description:

      Eclipse based multi-architecture and multi-core compiler suite with leading optimization technology, including support of GTM and HSM module.
      PowerView Debugger IDE

      Description:

      Our product line TRACE32® supports technologies like JTAG, SWD, NEXUS or ETM with embedded debuggers, software and hardware trace and logic analyzer systems for over 3500 cores and CPUs within 250 families like ARM® Cortex®-A/-M/-R, PowerArchitecture, etc.
      SPC5-STUDIO

      Description:

      Code Generator, Quick resources configurator and Eclipse development environment for SPC5 MCUs
      SPC5-UDEDEBG

      Description:

      PLS JTAG debugger software full license or license renewal
      TargetLink

      Description:

      The production code generator dSPACE TargetLink generates highly efficient C code straight from MATLAB®/Simulink®/Stateflow®.
      UNITPPCNEXUS

      Description:

      Interface library for SPC5-compatible PEmicro interfaces.
      WIND-WORKBENCH

      Description:

      Wind River Workbench
      isystem.connect

      Description:

      Automate your testing or other embedded debugging activitites with iSYSTEM's SDK.
      testIDEA

      Description:

      iSYSTEM's testing tools supporting original binary code testing on target together with their BlueBox™ On-Chip Analysers and iTAG Debuggers.
      winIDEA Open SPC5

      Description:

      iSYSTEM's integrated development environment (IDE) supporting its range of iTAG Debuggers for Cortex-M microcontrollers.
    • Part number
      Status
      Description
      Type
      Supplier

      CycurHSM

      Active

      Powerful security software for your ECU.

      SPC5 Security-Pack ESCRYPT

      EB tresos Autocore SW

      Active

      AUTOSAR BSW components to be integrated with ST MCAL.

      SPC5 AUTOSAR-MCAL Elektrobit

      Embedded Office Safety AddOns

      Active

      The "Safety AddOns" provides pre-certified safety measures.

      STM32 3rd-party Embedded Software Embedded Office

      Flexible Safety RTOS

      Active

      The "Flexible Safety RTOS" is a pre-certified real time kernel for use in safety critical systems with or without the need of formal approval through a product certification.

      STM32 3rd-party Embedded Software Embedded Office

      K-SAR - AUTOSAR SUITE

      Active

      AUTOSAR and embedded SW configuration.

      SPC5 AUTOSAR-MCAL KPIT

      ORIENTAIS - AUTOSAR SUITE

      Active

      AUTOSAR and embedded SW configuration.

      SPC5 Software Tools and Drivers ISOFT Infrastructure Software

      RTA Solution

      Active

      AUTOSAR solutions for SPC5 32-bit Power Architecture Automotive MCU

      SPC5 AUTOSAR-MCAL ETAS

      SPC5-CRYP-LIB

      Active

      Software Cryptography Library for SPC5 MCUs

      SPC5 Security-Pack ST

      SPC57xKLS-FLASH

      Active

      Flash drivers for SPC574K, SPC572L, SPC570S, SPC574S.

      SPC5 Software Tools and Drivers ST

      SPC58-HSM-FW

      Active

      SPC58 HSM Firmware

      SPC5 Security-Pack ST

      STSW-SPC5-MCAL

      Active

      SPC56, SPC57 and SPC58 MCAL for AUTOSAR 3.0 and 4.0

      SPC5 AUTOSAR-MCAL ST
      CycurHSM

      Description:

      Powerful security software for your ECU.
      EB tresos Autocore SW

      Description:

      AUTOSAR BSW components to be integrated with ST MCAL.
      Embedded Office Safety AddOns

      Description:

      The "Safety AddOns" provides pre-certified safety measures.
      Flexible Safety RTOS

      Description:

      The "Flexible Safety RTOS" is a pre-certified real time kernel for use in safety critical systems with or without the need of formal approval through a product certification.
      K-SAR - AUTOSAR SUITE

      Description:

      AUTOSAR and embedded SW configuration.
      ORIENTAIS - AUTOSAR SUITE

      Description:

      AUTOSAR and embedded SW configuration.
      RTA Solution

      Description:

      AUTOSAR solutions for SPC5 32-bit Power Architecture Automotive MCU
      SPC5-CRYP-LIB

      Description:

      Software Cryptography Library for SPC5 MCUs
      SPC57xKLS-FLASH

      Description:

      Flash drivers for SPC574K, SPC572L, SPC570S, SPC574S.
      SPC58-HSM-FW

      Description:

      SPC58 HSM Firmware
      STSW-SPC5-MCAL

      Description:

      SPC56, SPC57 and SPC58 MCAL for AUTOSAR 3.0 and 4.0
    • Part number
      Status
      Description
      Type
      Supplier

      SPC57S-Discovery

      Active

      Discovery Kit for SPC57 S line - with SPC570S50E1 MCU

      SPC5 Automotive MCU Eval Tools ST
      SPC57S-Discovery

      Description:

      Discovery Kit for SPC57 S line - with SPC570S50E1 MCU

EDA Symbols, Footprints and 3D Models

STMicroelectronics - SPC570S50E3

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
SPC570S50E3CEFAR
Active
TQFP 100 14x14x1.0 Automotive Ecopack2
SPC570S50E3CEFAY
Active
TQFP 100 14x14x1.0 Automotive Ecopack2

SPC570S50E3CEFAR

Package:

TQFP 100 14x14x1.0

Material Declaration**:

PDF XML

Marketing Status

Active

Package

TQFP 100 14x14x1.0

Grade

Automotive

RoHS Compliance Grade

Ecopack2

SPC570S50E3CEFAY

Package:

TQFP 100 14x14x1.0

Material Declaration**:

PDF XML

Marketing Status

Active

Package

TQFP 100 14x14x1.0

Grade

Automotive

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Marketing Status
ECCN (US)
ECCN (EU)
Packing Type
Package
Temperature (°C) CPU Clock Frequency (MHz) (max)
Budgetary Price (US$)*/Qty
More info
min
max
SPC570S50E3CEFAY No availability of distributors reported, please contact our sales office
Active
5A991B4A NEC Tray TQFP 100 14x14x1.0 -40 125 80 6.0 / 1k
MORE INFO

Flash Size (kB) (Data):

32

Features set:

ASILD/SIL3,Motor Control

Unit Price (US$):

6

Country of Origin:

MALTA

SPC570S50E3CEFAR No availability of distributors reported, please contact our sales office
Active
5A991B4A NEC Tape And Reel TQFP 100 14x14x1.0 -40 125 80 6.0 / 1k
MORE INFO

Flash Size (kB) (Data):

32

Features set:

ASILD/SIL3,Motor Control

Unit Price (US$):

6

Country of Origin:

MALTA

SPC570S50E3CEFAY

Marketing Status

Active

ECCN (US)

5A991B4A

Budgetary Price (US$)*/Qty

6.0 / 1k

ECCN (EU)

NEC

Packing Type

Tray

Package

TQFP 100 14x14x1.0

Operating Temperature (°C)

(min)

-40

(max)

125

CPU Clock Frequency (MHz) (max)

80

Flash Size (kB) (Data)

32

Features set

ASILD/SIL3,Motor Control

Budgetary Price (US$)* / Qty

6.0 / 1k

Country of Origin

MALTA

SPC570S50E3CEFAR

Marketing Status

Active

ECCN (US)

5A991B4A

Budgetary Price (US$)*/Qty

6.0 / 1k

ECCN (EU)

NEC

Packing Type

Tape And Reel

Package

TQFP 100 14x14x1.0

Operating Temperature (°C)

(min)

-40

(max)

125

CPU Clock Frequency (MHz) (max)

80

Flash Size (kB) (Data)

32

Features set

ASILD/SIL3,Motor Control

Budgetary Price (US$)* / Qty

6.0 / 1k

Country of Origin

MALTA

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors