SPC574K70E7

Preview
Education

32-bit Power Architecture MCU for Automotive Applications

Download datasheet
Overview
Online design
Sample & Buy
Solutions
Documentation
CAD Resources
Tools & Software
Quality & Reliability
Partner products
Sales Briefcase

Product overview

Description

This family of MCUs targets automotive powertrain controller applications for four-cylinder gasoline and diesel engines, chassis control applications, transmission control applications, steering and braking applications, as well as low-end hybrid applications. Many of the applications are considered to be functionally safe and the family is designed to achieve ISO26262 ASIL-D compliance.
  • All features

    • Two main 32-bit Power Architecture® VLE compliant CPU core (e200z4), dual issue, running in lockstep
      • Single-precision floating point operations
      • 16 KB local instruction SRAM and 64 KB local data SRAM
      • 4 KB I-Cache and 2 KB D-Cache
    • One 32-bit Power Architecture® VLE compliant I/O processor core (e200z2)
      • Single-precision floating point operations
      • Lightweight Signal Processing Auxiliary Processing Unit (LSP APU) instruction support for digital signal processing (DSP)
      • 16 KB local instruction SRAM and 48 KB local data SRAM
    • 2624 KB on-chip flash memory
      • Supporting EEPROM emulation (64 KB)
    • 64 KB on-chip general-purpose SRAM (+112 KB data RAM included in the CPUs)
    • Multi-channel direct memory access controller (eDMA) with 32 channels
    • Dual interrupt controller (INTC)
    • Dual phase-locked loops, including one Frequency-modulated
    • System integration unit lite (SIUL)
    • Boot Assist Flash (BAF) supports factory programming using a serial bootload through the asynchronous CAN or LIN/UART
    • Generic timer module (GTM122)
      • Intelligent complex timer module
      • 88 channels (24 input and 64 output)
      • 3 programmable fine grain multi-threaded cores
      • 26 KB of dedicated SRAM
      • Hardware support for engine control, motor control and safety related applications
    • Enhanced analog-to-digital converter system with:
      • 1 supervisor 12-bit SAR analog converter
      • 4 separate fast 12-bit SAR analog converters
      • 2 separate 16-bit Sigma-Delta analog converters
    • 5 Deserial Serial Peripheral Interface (DSPI) modules
    • 5 LIN and UART communication interface (LINFlexD) modules
    • 3 MCAN interfaces with advanced shared memory scheme, two supporting ISO CAN-FD and one supporting TTCAN
    • One Ethernet controller 10/100 Mbps, compliant IEEE 802.3-2008
    • Dual-channel FlexRay controller
    • Nexus development interface (NDI) per IEEE-ISTO 5001-2003 standard, with partial support for 2010 standard
    • Device and board test support per Joint Test Action Group (JTAG) (IEEE 1149.1)
    • Single 5 V +/-10% Power supply supporting cold start conditions (down to 3.0 V)
    • Designed for eTQFP144 and eLQFP176

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      INTEGRITY Real-Time Operating System

      Active

      Safe and Secure Real-Time Operating System.

      Green Hills Software
      INTEGRITY Real-Time Operating System

      Description:

      Safe and Secure Real-Time Operating System.

      u-velOSity Real Time Operating System

      Active

      Real Time Operating System

      Green Hills Software
      u-velOSity Real Time Operating System

      Description:

      Real Time Operating System
    • Part number
      Status
      Description
      Type
      Supplier

      Embedded Office Safety Mentoring

      Active

      Safety Mentoring.

      Engineering Services Embedded Office
      Embedded Office Safety Mentoring

      Description:

      Safety Mentoring.

      Embedded Office Safety Platform

      Active

      Safety Platform.

      Engineering Services Embedded Office
      Embedded Office Safety Platform

      Description:

      Safety Platform.

      Material Mates BMS customer support

      Active

      Help customer to turn BMS reference design into customer product

      Engineering Services Material Mates
      Material Mates BMS customer support

      Description:

      Help customer to turn BMS reference design into customer product
    • Part number
      Status
      Description
      Type
      Supplier

      CYCLONE

      Active

      Automated, Stand-Alone Production Programmer, Debug & Test.

      Hardware Development Tools for SPC5 MCUs P&E Microcomputer Systems
      CYCLONE

      Description:

      Automated, Stand-Alone Production Programmer, Debug & Test.

      CYCLONE FX

      Active

      Automated, Stand-Alone Production Programmer, Debug & Test.

      Hardware Development Tools for SPC5 MCUs P&E Microcomputer Systems
      CYCLONE FX

      Description:

      Automated, Stand-Alone Production Programmer, Debug & Test.

      DCI-GSI2

      Active

      dSPACE DCI-GSI2 is a low latency and high bandwidth on-chip debug interface for bypassing, calibration, measurement and flash programming.

      Hardware Development Tools for SPC5 MCUs dSPACE
      DCI-GSI2

      Description:

      dSPACE DCI-GSI2 is a low latency and high bandwidth on-chip debug interface for bypassing, calibration, measurement and flash programming.