Overview
Product selector
Solutions
Resources
Tools & Software
eDesignSuite
Get Started

ST’s portfolio of Schottky diodes is qualified to the AEC-Q101 standard and is intended for DC-DC converters used in numerous automotive functions. These dedicated products are guaranteed in operation at junction temperatures as low as -40 °C and as high as +175 °C for most of them. The extension Y is used in the part number to identify the automotive version for a given rectifier.

A special screening matrix is implemented on these automotive-grade products at die and finished product levels, in order to comply with the most stringent international automotive quality requirements. The automotive-grade schottky diodes belong to our STPOWER family.

Tools allow designers to quickly find the field-effect rectifier or Schottky diode that best fits their application using our online Schottky & FERD eTool simulator

 

Recommended for you

eDesignSuite

Diodes (Power Schottky & FERD) Smart Selector