STPS3045C-Y

Active

Automotive 45 V, 30 A dual Power Schottky Rectifier

Download datasheet
Overview
Online design
Sample & Buy
Solutions
Documentation
CAD Resources
Tools & Software
Quality & Reliability
Partner products
Sales Briefcase

Product overview

Description

This device is a dual center tap Schottky rectifier suited for switch mode power supply and high frequency DC to DC converters. Packaged in D2PAK, this device is especially intended for use in low voltage, high frequency inverters, free wheeling and polarity protection applications.
  • All features

    • Very small conduction losses
    • Negligible switching losses
    • Extremely fast switching
    • Low thermal resistance
    • Avalanche rated
    • AEC-Q101 qualified

Recommended for you

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      ST Diode Finder

      Active

      Diode product finder application for Android and iOS

      Finder Apps ST
      ST Diode Finder

      Description:

      Diode product finder application for Android and iOS

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STPS3045C-Y

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STPS3045CGY-TR
Active
D2PAK Automotive Ecopack1

STPS3045CGY-TR

Package:

D2PAK

Material Declaration**:

PDF XML

Marketing Status

Active

Package

D2PAK

Grade

Automotive

RoHS Compliance Grade

Ecopack1

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Marketing Status
ECCN (US)
ECCN (EU)
Packing Type
Package
Temperature (°C) Budgetary Price (US$)*/Qty
More info
min
max
STPS3045CGY-TR Available at 1 distributors

Distributor availability ofSTPS3045CGY-TR

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 1668 1 Order Now

Distributor reported inventory date: 2021-09-20

Distributor Name

DIGIKEY

Stock

1668

Min.Order

1

Region

WORLDWIDE Order Now

Distributor reported inventory date: 2021-09-20

Active
EAR99 NEC Tape And Reel D2PAK - - 0.553 / 1k
MORE INFO

Junction Temperature (°C) (max):

175

Country of Origin:

CHINA

STPS3045CGY-TR

Marketing Status

Active

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

0.553 / 1k

Distributor availability ofSTPS3045CGY-TR

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 1668 1 Order Now

Distributor reported inventory date: 2021-09-20

Distributor Name

DIGIKEY

Stock

1668

Min.Order

1

Region

WORLDWIDE Order Now

Distributor reported inventory date: 2021-09-20

ECCN (EU)

NEC

Packing Type

Tape And Reel

Package

D2PAK

Operating Temperature (°C)

(min)

-

(max)

-

Budgetary Price (US$)* / Qty

0.553 / 1k

Junction Temperature (°C) (max)

175

Country of Origin

CHINA

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors