Overview
Sample & Buy
Solutions
Documentation
CAD Resources
Tools & Software
Quality & Reliability
eDesignSuite
Get Started
Partner products
Sales Briefcase
  • The SiC diode is an ultra high performance power Schottky diode. It is manufactured using a silicon carbide substrate. The wide band gap material allows the design of a Schottky diode structure with a 650 V rating. Due to the Schottky construction, no recovery is shown at turn-off and ringing patterns are negligible. The minimal capacitive turn-off behavior is independent of temperature.

    Especially suited for use in PFC applications, this ST SiC diode will boost performance in hard switching conditions. Its high forward surge capability ensures good robustness during transient phases.

    Key Features

    • AEC-Q101 qualified
    • No or negligible reverse recovery
    • Switching behavior independent of temperature
    • Dedicated to PFC applications
    • High forward surge capability
    • PPAP capable
    • ECOPACK®2 compliant component

Recommended for you

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      ST Diode Finder

      Active

      Diode product finder application for Android and iOS

      Finders Apps ST
      ST Diode Finder

      Description:

      Diode product finder application for Android and iOS

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STPSC12H065-Y

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STPSC12H065DY
Active
TO-220AC Automotive Ecopack2

STPSC12H065DY

Package:

TO-220AC

Material Declaration**:

PDF XML

Marketing Status

Active

Package

TO-220AC

Grade

Automotive

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Marketing Status
ECCN (US)
ECCN (EU)
Packing Type
Package
Temperature (°C) Budgetary Price (US$)*/Qty
More info
min
max
STPSC12H065DY Available at 1 distributors

Distributor availability ofSTPSC12H065DY

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 900 1 Order Now

Distributor reported inventory date: 2020-12-01

Distributor Name

DIGIKEY

Stock

900

Min.Order

1

Region

WORLDWIDE Order Now

Distributor reported inventory date: 2020-12-01

Buy Direct
Active
EAR99 NEC Tube TO-220AC -40 175 1.585 / 100
MORE INFO

Junction Temperature (°C) (max):

175

Country of Origin:

CHINA

STPSC12H065DY

Marketing Status

Active

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

1.585 / 100

Distributor availability ofSTPSC12H065DY

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 900 1 Order Now

Distributor reported inventory date: 2020-12-01

Distributor Name

DIGIKEY

Stock

900

Min.Order

1

Region

WORLDWIDE Order Now

Distributor reported inventory date: 2020-12-01

ECCN (EU)

NEC

Packing Type

Tube

Package

TO-220AC

Operating Temperature (°C)

(min)

-40

(max)

175

Budgetary Price (US$)* / Qty

1.585 / 100

Junction Temperature (°C) (max)

175

Country of Origin

CHINA

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors