STPS20M60S

Active

60 V, 20 A 3-lead single Low Drop Power Schottky rectifier

Download datasheet Order Direct
Overview
Online design
Sample & Buy
Solutions
Documentation
CAD Resources
Tools & Software
Quality & Reliability
Get Started
Partner products
Sales Briefcase

Product overview

Description

The STPS20M60S is a single Schottky diode, suited for high frequency switch mode power supply. Packaged in TO-220AB, I2PAK and D2PAK, this device is intended to be used in notebook, game station and desktop adapters, providing in these aplications a good efficiency at both low and high load.
  • All features

    • High current capability
    • Avalanche rated
    • Low forward voltage drop
    • High frequency operation

Recommended for you

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      ST Diode Finder

      Active

      Diode product finder application for Android and iOS

      Finders Apps ST
      ST Diode Finder

      Description:

      Diode product finder application for Android and iOS

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STPS20M60S

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STPS20M60SG-TR
Active
D2PAK Industrial Ecopack1

STPS20M60SG-TR

Package:

D2PAK

Material Declaration**:

PDF XML

Marketing Status

Active

Package

D2PAK

Grade

Industrial

RoHS Compliance Grade

Ecopack1

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Marketing Status
ECCN (US)
ECCN (EU)
Packing Type
Package
Temperature (°C) Budgetary Price (US$)*/Qty
More info
min
max
STPS20M60SG-TR Available at 3 distributors

Distributor availability ofSTPS20M60SG-TR

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 3694 1 Order Now
MOUSER WORLDWIDE 1335 1 Order Now
Farnell Element14 EUROPE 348 1 Order Now

Distributor reported inventory date: 2021-03-05

Distributor Name

DIGIKEY

Stock

3694

Min.Order

1

Region

WORLDWIDE Order Now

MOUSER

Stock

1335

Min.Order

1

Region

WORLDWIDE Order Now

Farnell Element14

Stock

348

Min.Order

1

Region

EUROPE Order Now

Distributor reported inventory date: 2021-03-05

Buy Direct
Active
EAR99 NEC Tape And Reel D2PAK - - 0.651 / 200
MORE INFO

Junction Temperature (°C) (max):

150

Country of Origin:

CHINA

STPS20M60SG-TR

Marketing Status

Active

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

0.651 / 200

Distributor availability ofSTPS20M60SG-TR

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 3694 1 Order Now
MOUSER WORLDWIDE 1335 1 Order Now
Farnell Element14 EUROPE 348 1 Order Now

Distributor reported inventory date: 2021-03-05

Distributor Name

DIGIKEY

Stock

3694

Min.Order

1

Region

WORLDWIDE Order Now

MOUSER

Stock

1335

Min.Order

1

Region

WORLDWIDE Order Now

Farnell Element14

Stock

348

Min.Order

1

Region

EUROPE Order Now

Distributor reported inventory date: 2021-03-05

ECCN (EU)

NEC

Packing Type

Tape And Reel

Package

D2PAK

Operating Temperature (°C)

(min)

-

(max)

-

Budgetary Price (US$)* / Qty

0.651 / 200

Junction Temperature (°C) (max)

150

Country of Origin

CHINA

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors